CC3220S

ACTIVO

MCU inalámbrico Wi-Fi® SimpleLink™ Arm Cortex-M4 de 32 bits con arranque seguro y RAM de 256 kB

Detalles del producto

Processor Arm® Cortex®-M4 Type Wireless MCU Technology Wi-Fi Protocols Wi-Fi 2.4 GHz Operating system FreeRTOS, TI RTOS Certifications Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 16 Features 4 STAs, 6 secure sockets, 802.11bgn, IPv4 & IPv6 Security Device attestation & anti-counterfeit, Secure boot, Secure communication, Secure firmware & software update, Secure storage, Software IP protection Rating Catalog Operating temperature range (°C) -40 to 85
Processor Arm® Cortex®-M4 Type Wireless MCU Technology Wi-Fi Protocols Wi-Fi 2.4 GHz Operating system FreeRTOS, TI RTOS Certifications Wi-Fi CERTIFIED Chip Throughput UDP (max) (Mbps) 16 Features 4 STAs, 6 secure sockets, 802.11bgn, IPv4 & IPv6 Security Device attestation & anti-counterfeit, Secure boot, Secure communication, Secure firmware & software update, Secure storage, Software IP protection Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGK) 64 81 mm² 9 x 9
  • Dual-Core Architecture:
    • User-Dedicated Application MCU Subsystem
    • Highly-Integrated Wi-Fi Network Processor
  • Rich Set of IoT Security Features:
    • Enhanced IoT Networking Security
    • Asymmetric Keys and Unique Device Identity
    • Software IP Protection and Secure Storage (CC3220S/CC3220SF)
  • Advanced Low-Power Modes for Battery Powered Applications
  • Built-In Power Management Subsystem
  • Industrial Temperature: –40°C to 85°C
  • Chip-Level Wi-Fi Alliance Wi-Fi CERTIFIED™

Extended Features List:

  • Applications Microcontroller Subsystem:
    • Arm Cortex-M4 Core at 80 MHz
    • Embedded Memory:
      • 256KB of RAM
      • Optional 1MB of Executable Flash
      • External Serial Flash
    • Peripherals:
      • McASP Supports Two I2S Channels
      • SD, SPI, I2C, UART
      • 8-Bit Synchronous Imager Interface
      • 4-Channel 12-Bit ADCs
      • 4 General-Purpose Timers (GPT) With 16-Bit PWM Mode
      • Watchdog Timer
      • Up to 27 GPIO Pins
      • Debug Interfaces: JTAG, cJTAG, SWD
  • Wi-Fi Network Processor (NWP) Subsystem:
    • Wi-Fi Modes:
      • 802.11b/g/n Station
      • 802.11b/g Access Point (AP) Supports up to Four Stations
      • Wi-Fi Direct Client and Group Owner
    • WPA2 Personal and Enterprise Security: WEP, WPA™/ WPA2™ PSK, WPA2 Enterprise (802.1x), WPA3™ Personal, WPA3™ Enterprise
    • IPv4 and IPv6 TCP/IP Stack
    • Industry-Standard BSD Socket Application Programming Interfaces (APIs):
      • 16 Simultaneous TCP or UDP Sockets
      • 6 Simultaneous TLS and SSL Sockets
    • IP Addressing: Static IP, LLA, DHCPv4, DHCPv6 With Duplicate Address Detection (DAD)
    • SimpleLink Connection Manager for Autonomous and Fast Wi-Fi Connections
    • Flexible Wi-Fi Provisioning With SmartConfig™ Technology, AP Mode, and WPS2 Options
    • RESTful API Support Using the Internal HTTP Server
    • Wide Set of Security Features:
      • Hardware Features:
        • Separate Execution Environments
        • Device Identity
        • Hardware Crypto Engine for Advanced Fast Security, Including: AES, DES, 3DES, SHA2, MD5, CRC, and Checksum
        • Initial Secure Programming:
          • Debug Security
          • JTAG and Debug Ports are Locked
        • Personal and Enterprise Wi-Fi Security
        • Secure Sockets (SSLv3, TLS1.0, TLS1.1, TLS1.2)
      • Networking Security:
        • Personal and Enterprise Wi-Fi Security
        • Secure Sockets (SSLv3, TLS1.0, TLS1.1, TLS1.2)
        • HTTPS Server
        • Trusted Root-Certificate Catalog
        • TI Root-of-Trust Public Key
      • Software IP Protection:
        • Secure Key Storage
        • File System Security
        • Software Tamper Detection
        • Cloning Protection
        • Secure Boot: Validate the Integrity and Authenticity of the Runtime Binary During Boot
    • Embedded Network Applications Running on the Dedicated Network Processor:
      • HTTP/HTTPS Web Server With Dynamic User Callbacks
      • mDNS, DNS-SD, DHCP Server
      • Ping
    • Recovery Mechanism—Can Recover to Factory Defaults or to a Complete Factory Image
    • Wi-Fi TX Power:
      • 18.0 dBm at 1 DSSS
      • 14.5 dBm at 54 OFDM
    • Wi-Fi RX Sensitivity:
      • –96 dBm at 1 DSSS
      • –74.5 dBm at 54 OFDM
    • Application Throughput:
      • UDP: 16 Mbps
      • TCP: 13 Mbps
      • Peak: 72 Mbps
  • Power-Management Subsystem:
    • Integrated DC/DC Converters Support a Wide Range of Supply Voltage:
      • VBAT Wide-Voltage Mode: 2.1 V to 3.6 V
      • VIO is Always Tied With VBAT
      • Preregulated 1.85-V Mode
    • Advanced Low-Power Modes:
      • Shutdown: 1 µA
      • Hibernate: 4.5 µA
      • Low-Power Deep Sleep (LPDS): 135 µA (Measured on CC3220R, CC3220S, and CC3220SF With 256KB RAM Retention)
      • RX Traffic (MCU Active): 59 mA (Measured on CC3220R and CC3220S; CC3220SF Consumes an Additional 10 mA) at 54 OFDM
      • TX Traffic (MCU Active): 223 mA (Measured on CC3220R and CC3220S; CC3220SF Consumes an Additional 15 mA) at 54 OFDM, Maximum Power
      • Idle Connected (MCU in LPDS): 710 µA (Measured on CC3220R and CC3220S With 256KB RAM Retention) at DTIM = 1
  • Clock Source:
    • 40.0-MHz Crystal With Internal Oscillator
    • 32.768-kHz Crystal or External RTC
  • RGK Package
    • 64-Pin, 9-mm × 9-mm Very Thin Quad Flat Nonleaded (VQFN) Package, 0.5-mm Pitch
  • Operating Temperature
    • Ambient Temperature Range: –40°C to +85°C
  • Device Supports SimpleLink™ MCU Platform Developer’s Ecosystem
  • Dual-Core Architecture:
    • User-Dedicated Application MCU Subsystem
    • Highly-Integrated Wi-Fi Network Processor
  • Rich Set of IoT Security Features:
    • Enhanced IoT Networking Security
    • Asymmetric Keys and Unique Device Identity
    • Software IP Protection and Secure Storage (CC3220S/CC3220SF)
  • Advanced Low-Power Modes for Battery Powered Applications
  • Built-In Power Management Subsystem
  • Industrial Temperature: –40°C to 85°C
  • Chip-Level Wi-Fi Alliance Wi-Fi CERTIFIED™

Extended Features List:

  • Applications Microcontroller Subsystem:
    • Arm Cortex-M4 Core at 80 MHz
    • Embedded Memory:
      • 256KB of RAM
      • Optional 1MB of Executable Flash
      • External Serial Flash
    • Peripherals:
      • McASP Supports Two I2S Channels
      • SD, SPI, I2C, UART
      • 8-Bit Synchronous Imager Interface
      • 4-Channel 12-Bit ADCs
      • 4 General-Purpose Timers (GPT) With 16-Bit PWM Mode
      • Watchdog Timer
      • Up to 27 GPIO Pins
      • Debug Interfaces: JTAG, cJTAG, SWD
  • Wi-Fi Network Processor (NWP) Subsystem:
    • Wi-Fi Modes:
      • 802.11b/g/n Station
      • 802.11b/g Access Point (AP) Supports up to Four Stations
      • Wi-Fi Direct Client and Group Owner
    • WPA2 Personal and Enterprise Security: WEP, WPA™/ WPA2™ PSK, WPA2 Enterprise (802.1x), WPA3™ Personal, WPA3™ Enterprise
    • IPv4 and IPv6 TCP/IP Stack
    • Industry-Standard BSD Socket Application Programming Interfaces (APIs):
      • 16 Simultaneous TCP or UDP Sockets
      • 6 Simultaneous TLS and SSL Sockets
    • IP Addressing: Static IP, LLA, DHCPv4, DHCPv6 With Duplicate Address Detection (DAD)
    • SimpleLink Connection Manager for Autonomous and Fast Wi-Fi Connections
    • Flexible Wi-Fi Provisioning With SmartConfig™ Technology, AP Mode, and WPS2 Options
    • RESTful API Support Using the Internal HTTP Server
    • Wide Set of Security Features:
      • Hardware Features:
        • Separate Execution Environments
        • Device Identity
        • Hardware Crypto Engine for Advanced Fast Security, Including: AES, DES, 3DES, SHA2, MD5, CRC, and Checksum
        • Initial Secure Programming:
          • Debug Security
          • JTAG and Debug Ports are Locked
        • Personal and Enterprise Wi-Fi Security
        • Secure Sockets (SSLv3, TLS1.0, TLS1.1, TLS1.2)
      • Networking Security:
        • Personal and Enterprise Wi-Fi Security
        • Secure Sockets (SSLv3, TLS1.0, TLS1.1, TLS1.2)
        • HTTPS Server
        • Trusted Root-Certificate Catalog
        • TI Root-of-Trust Public Key
      • Software IP Protection:
        • Secure Key Storage
        • File System Security
        • Software Tamper Detection
        • Cloning Protection
        • Secure Boot: Validate the Integrity and Authenticity of the Runtime Binary During Boot
    • Embedded Network Applications Running on the Dedicated Network Processor:
      • HTTP/HTTPS Web Server With Dynamic User Callbacks
      • mDNS, DNS-SD, DHCP Server
      • Ping
    • Recovery Mechanism—Can Recover to Factory Defaults or to a Complete Factory Image
    • Wi-Fi TX Power:
      • 18.0 dBm at 1 DSSS
      • 14.5 dBm at 54 OFDM
    • Wi-Fi RX Sensitivity:
      • –96 dBm at 1 DSSS
      • –74.5 dBm at 54 OFDM
    • Application Throughput:
      • UDP: 16 Mbps
      • TCP: 13 Mbps
      • Peak: 72 Mbps
  • Power-Management Subsystem:
    • Integrated DC/DC Converters Support a Wide Range of Supply Voltage:
      • VBAT Wide-Voltage Mode: 2.1 V to 3.6 V
      • VIO is Always Tied With VBAT
      • Preregulated 1.85-V Mode
    • Advanced Low-Power Modes:
      • Shutdown: 1 µA
      • Hibernate: 4.5 µA
      • Low-Power Deep Sleep (LPDS): 135 µA (Measured on CC3220R, CC3220S, and CC3220SF With 256KB RAM Retention)
      • RX Traffic (MCU Active): 59 mA (Measured on CC3220R and CC3220S; CC3220SF Consumes an Additional 10 mA) at 54 OFDM
      • TX Traffic (MCU Active): 223 mA (Measured on CC3220R and CC3220S; CC3220SF Consumes an Additional 15 mA) at 54 OFDM, Maximum Power
      • Idle Connected (MCU in LPDS): 710 µA (Measured on CC3220R and CC3220S With 256KB RAM Retention) at DTIM = 1
  • Clock Source:
    • 40.0-MHz Crystal With Internal Oscillator
    • 32.768-kHz Crystal or External RTC
  • RGK Package
    • 64-Pin, 9-mm × 9-mm Very Thin Quad Flat Nonleaded (VQFN) Package, 0.5-mm Pitch
  • Operating Temperature
    • Ambient Temperature Range: –40°C to +85°C
  • Device Supports SimpleLink™ MCU Platform Developer’s Ecosystem

The SoC Wireless MCU CC3220x device comes in three variants: CC3220R, CC3220S, and C3220SF.

  • CC3220R features 256KB of RAM, IoT networking security and device identity/keys.
  • CC3220S builds on the CC3220R and MCU level security such as file system encryption, user IP (MCU image) encryption, secure boot and debug security.
  • CC3220SF builds on the CC3220S and integrates a user-dedicated 1MB of executable Flash, in addition to the 256KB of RAM.

Start your internet-of-things (IoT) design with a Wi-Fi CERTIFIED™ Wireless Microcontroller. The SimpleLink™ Wi-Fi® CC3220x device family is a system-on-chip (SoC) solution, that integrates two processors within a single-chip:

  • The application processor is an Arm® Cortex®-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of serial flash.
  • The network processor MCU runs all Wi-Fi® and internet logical layers. This ROM-based subsystem includes an 802.11b/g/n radio, baseband, and MAC with a powerful crypto engine.

These devices introduce new features and capabilities that further simplify the connectivity of things to the internet. The main new features include the following:

  • Optimized low-power management
  • Enhanced networking security
  • Device identity and Asymmetric keys
  • Enhanced file system security (supported only by the CC3220S and CC3220SF variants)
  • IPv6 TCP/IP Stack
  • AP mode with support of four stations
  • Up to 16 concurrent BSD sockets, of which 6 are secure
  • HTTPS support
  • RESTful API support

The CC3220x device family is part of the SimpleLink™ MCU platform, a common, easy-to-use development environment based on a single core software development kit (SDK), rich tool set, reference designs and E2E™ community that supports Wi-Fi®, Bluetooth® low energy, Sub-1 GHz and host MCUs. For more information, visit the SimpleLink™ MCU Platform.

The SoC Wireless MCU CC3220x device comes in three variants: CC3220R, CC3220S, and C3220SF.

  • CC3220R features 256KB of RAM, IoT networking security and device identity/keys.
  • CC3220S builds on the CC3220R and MCU level security such as file system encryption, user IP (MCU image) encryption, secure boot and debug security.
  • CC3220SF builds on the CC3220S and integrates a user-dedicated 1MB of executable Flash, in addition to the 256KB of RAM.

Start your internet-of-things (IoT) design with a Wi-Fi CERTIFIED™ Wireless Microcontroller. The SimpleLink™ Wi-Fi® CC3220x device family is a system-on-chip (SoC) solution, that integrates two processors within a single-chip:

  • The application processor is an Arm® Cortex®-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of serial flash.
  • The network processor MCU runs all Wi-Fi® and internet logical layers. This ROM-based subsystem includes an 802.11b/g/n radio, baseband, and MAC with a powerful crypto engine.

These devices introduce new features and capabilities that further simplify the connectivity of things to the internet. The main new features include the following:

  • Optimized low-power management
  • Enhanced networking security
  • Device identity and Asymmetric keys
  • Enhanced file system security (supported only by the CC3220S and CC3220SF variants)
  • IPv6 TCP/IP Stack
  • AP mode with support of four stations
  • Up to 16 concurrent BSD sockets, of which 6 are secure
  • HTTPS support
  • RESTful API support

The CC3220x device family is part of the SimpleLink™ MCU platform, a common, easy-to-use development environment based on a single core software development kit (SDK), rich tool set, reference designs and E2E™ community that supports Wi-Fi®, Bluetooth® low energy, Sub-1 GHz and host MCUs. For more information, visit the SimpleLink™ MCU Platform.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Funcionalidad similar a la del dispositivo comparado
CC3230S ACTIVO MCU Wi-Fi® SimpleLink™ Arm Cortex-M4 con 256KB RAM, coexistencia, WPA3, 16 sockets TLS, arranque seg Pin-to-pin upgrade with WPA3, WFA IoT low power, and coexistence
CC3230SF ACTIVO MCU Wi-Fi® SimpleLink™ Arm Cortex-M4 con 256KB RAM y 1MB de XIP flash, coex, WPA3, 16 sockets TLS, a Pin-to-pin upgrade with WPA3, WFA IoT low power, and coexistence

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 56
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet CC3220R, CC3220S, and CC3220SF SimpleLink™ Wi-Fi® Single-Chip Wireless MCU Solutions datasheet (Rev. C) PDF | HTML 13 may 2021
* User guide CC3220 SimpleLink™ Wi-Fi® and Internet of Things TRM 08 feb 2017
Application note CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 20 oct 2022
Selection guide Wireless Connectivity Technology Selection Guide (Rev. B) 14 feb 2022
Cybersecurity advisory TI-PSIRT-2021-100117 Integrated HTTP Server Ping Utility Vulnerability PDF | HTML 15 ene 2022
Application note TI Wi-Fi Test Strategy Overview (Rev. A) 01 jul 2021
Application note SimpleLink™ CC3220-OV788 Audio/Video Streaming Reference (Rev. A) 10 may 2021
More literature Building your application with security in mind (Rev. E) 28 oct 2020
User guide SimpleLink Wi-Fi AT Command User's Guide (Rev. D) 19 oct 2020
User guide SimpleLink™ Wi-Fi® CC3x20, CC3x3x Network Processor (Rev. M) PDF | HTML 30 sep 2020
Application note CC3x20, CC3x35 SimpleLink™ Wi-Fi® Internet-on-a chip™ Solution Built-In Security (Rev. C) 29 sep 2020
Application note SimpleLink™ Wi-Fi® Enabled Electronic Smart Lock (Rev. A) 29 sep 2020
Application brief Wi-Fi® Enabled Electronic Smart Lock Security Application Brief (Rev. A) 29 sep 2020
Application note SimpleLink™ Wi-Fi® CC3x20, CC3x3x Device Provisioning (Rev. C) PDF | HTML 18 sep 2020
Application note SimpleLink™ Wi-Fi® CC3x20, CC3x3x Over-the-Air Update (Rev. B) 17 sep 2020
Application note CE Compliance Test Procedure for TI’s WiFi Devices PDF | HTML 19 ago 2020
User guide SimpleLink™ Wi-Fi® CC3x20 and CC3x3x Provisioning for Mobile Applications (Rev. B) 17 ago 2020
User guide SimpleLink™ Wi-Fi® CC3x20, CC3x3x Radio Tool User Guide (Rev. B) 17 ago 2020
User guide UniFlash CC3x20, CC3x3x SimpleLink™ Wi-Fi® and IoC™ Solution ImageCreator (Rev. H) 17 ago 2020
Certificate Product Information for CC3xxx Devices as Per Annex-E of EN 300 328 10 ago 2020
Application note CC31xx and CC32xx Frequency Tuning PDF | HTML 03 ago 2020
Application note SimpleLink™ Wi-Fi® CC32xx ADC PDF | HTML 13 jul 2020
Cybersecurity advisory Variable Time Tag Comparison on SimpleLink™ Devices PDF | HTML 05 jun 2020
User guide CC3220 SimpleLink™ Wi-Fi® LaunchPad™ Development Kit Hardware User's Guide (Rev. C) 05 mar 2020
Application note Transfer of TI Wi-Fi® Alliance Certifications to Products Using WFA Cert Policy (Rev. F) PDF | HTML 30 ene 2020
White paper Simple and efficient software development with the SimpleLink™ MCU platform (Rev. E) 06 dic 2019
White paper Deep dive into the tools and development kits of the SimpleLink™ MCU platform (Rev. B) 25 sep 2019
User guide SimpleLink™ WiFi Certificates Handling (Rev. A) 26 jun 2019
White paper Low-Power Internet Connectivity Over Wi-Fi (Rev. A) 23 may 2019
Technical article Implementing Wi-Fi® connectivity for grid protection and control PDF | HTML 25 feb 2019
More literature SimpleLink™ Wi-Fi® CC3x20 MCU Security (Rev. A) 06 feb 2019
Application note RF PCB Simulation Cookbook 09 ene 2019
User guide Vendor Device Authentication With SimpleLink™ Wi-Fi® Devices (Rev. A) 29 nov 2018
Application note CC3120, CC3220 SimpleLink™ Wi-Fi® IoC Networking Subsystem Power Managment (Rev. C) 02 nov 2018
Application note Designing Connected CPAP Machines With SimpleLinkTM Wi-Fi® Wireless MCU 08 oct 2018
Technical article Unlock every door with the SimpleLink™ platform PDF | HTML 19 sep 2018
User guide SimpleLink™ Wi-Fi® CC3220 Out-of-Box Application (Rev. A) PDF | HTML 27 ago 2018
User guide CC3220 SimpleLink™ Wi-Fi® and IoT Solution, a Single-Chip Wireless MCU GSG (Rev. B) 29 jun 2018
User guide CC3120 and CC3220 Simplelink™ Wi-Fi® Embedded Programming User's Guide (Rev. A) PDF | HTML 29 jun 2018
Product overview SimpleLink™ Wired and Wireless Microcontroller Platform (Rev. B) 11 ene 2018
White paper Connected microcontrollers essential to automation in buildings (Rev. A) 10 ene 2018
Application note Designing Thermostats With CC3220 SimpleLink Single-Chip Wi-Fi MCU SoC 30 oct 2017
Technical article Smart Wi-Fi® locks will soon open many doors PDF | HTML 18 oct 2017
White paper Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 16 oct 2017
Technical article Temboo makes it easy to interface with hundreds of REST-ful web services with the PDF | HTML 09 oct 2017
Product overview SimpleLink™ Wi-Fi® CC3220/CC3120 10 ago 2017
User guide CC3220MODASx SimpleLink™ Wi-Fi® and IoT Solution With MCU LaunchPad™ Hardware 08 ago 2017
White paper IoT provokes change in ultra-low-power MCUs 19 jul 2017
Application note CC3220 Production Line Guide 20 jun 2017
White paper RTOS Power Management Emerges as a Key for MCU-based IoT Nodes (Rev. A) 11 may 2017
White paper Charging stations: Toward an EV support infrastructure 09 may 2017
User guide CC3120 and CC3220 SimpleLink™ Wi-Fi® and IoT Solution Layout Guidelines 08 feb 2017
User guide SimpleLink™ Wi-Fi® CC3220 Out-of-Box Quick Start Guide 08 feb 2017
Application note Using Serial Flash on CC3120, CC3220 SimpleLink™ Wi-Fi® and IoT Devices 08 feb 2017
Design guide SimpleLink™ CC3200-OV788 Video/Audio Streaming Over Wi-Fi Reference Design 08 nov 2016
User guide TI-RTOS 2.16 for CC32xx SimpleLink Wireless MCUs Getting Started Guide (Rev. F) 22 feb 2016

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

CC3200AUDBOOST — BoosterPack de audio para SimpleLink Wi-Fi CC3200

The SimpleLink™ Wi-Fi® CC3200 Audio BoosterPack enables the evaluation and development with the digital audio peripheral [I2S] present on the SimpleLink™ Wi-Fi® CC3200 device. It contains a Class-D power amplifier to drive speakers and an ultra-low power audio codec, TLV320AIC3254, supporting (...)

Guía del usuario: PDF
Sonda de depuración

TMDSEMU110-U — Sonda de depuración XDS110 JTAG

El XDS110 de Texas Instruments es una nueva clase de sonda de depuración (emulador) para procesadores integrados de TI. El XDS110 sustituye a la familia XDS100, al tiempo que es compatible con una mayor variedad de estándares (IEEE1149.1, IEEE1149.7, SWD) en un único pod. Todas las sondas de (...)

Guía del usuario: PDF
No disponible en TI.com
Sonda de depuración

LB-3P-TRACE32-WIRELESS — Sistema de depuración Lauterbach TRACE32 para conectividad inalámbrica

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify many of TI's Wireless Connectivity chips. The globally renowned debug solutions for embedded systems are the perfect solution for all development phases (...)

Kit de desarrollo

CC3220S-LAUNCHXL — Kit de desarrollo CC3220S LaunchPad™ para MCU inalámbrica Wi-Fi® SimpleLink™

El kit de desarrollo SimpleLink™ Wi-Fi® CC3220S LaunchPad™ (CC3220S-LAUNCHXL) destaca el CC3220S, un microcontrolador inalámbrico de un único chip con 256 KB de RAM y funciones de seguridad mejoradas.  El CC3220S-LAUNCHXL cuenta con emulación y sensores integrados para ofrecer una experiencia (...)

Guía del usuario: PDF
Kit de desarrollo

CC3220SF-LAUNCHXL — Kit de desarrollo CC3220SF LaunchPad™ para MCU inalámbrica Wi-Fi® SimpleLink™

El kit de desarrollo SimpleLink™ Wi-Fi® CC3220SF LaunchPad™ (CC3220SF-LAUNCHXL) destaca el CC3220SF, un microcontrolador (MCU) inalámbrico de chip único con 1 MB de memoria flash, 256 KB de RAM y funciones de seguridad mejoradas. El CC3220SF-LAUNCHXL cuenta con emulación y sensores incorporados (...)

Guía del usuario: PDF
Kit de desarrollo de software (SDK)

SIMPLELINK-CC32XX-SDK SimpleLink™ Wi-Fi® CC32xx software development kit (SDK)

The SimpleLink™ Wi-Fi® CC32XX SDK contains drivers for the CC3220 and CC3235 programmable MCU and documentation needed to use the solution. It also contains the flash programmer, a command line tool for flashing software, configuring network and software parameters (SSID, access (...)

Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Software de aplicación y estructura

CC3220-VIDEO-CAMERA-SOFTWARE — Solución integrada para CC3220 para proporcionar una solución de sistema para aplicaciones de transm

El diseño permite a los usuarios del chip de compresión de vídeo de potencia ultrabaja OV788 ofrecer capacidades de transmisión en directo de datos de audio y vídeo a través de Wi-Fi® con gran facilidad. Muestra una implementación de un solo chip de transmisión de vídeo RTP + conexión Wi-Fi en el (...)
Software de aplicación y estructura

WIFISTARTERPRO — SimpleLink™ Wi-Fi® Starter Pro

Descargar en iTunes App Store
Descargar en Google Play

La aplicación móvil SimpleLink™ Wi-Fi® Starter Pro es una nueva aplicación móvil para el aprovisionamiento SimpleLink. Junto con la biblioteca de aprovisionamiento integrada y el ejemplo que se ejecutan en el lado del dispositivo. La nueva (...)
Controlador o biblioteca

SIMPLELINK-SDK-TI-15-4-STACK-PLUGIN TI 15.4 Stack plug-in for the SimpleLink™ MCU SDK

The SimpleLink™ SDK TI 15.4 Stack Plug-in is a companion software package that enables the use of the IEEE 802.11.15.4 stack from TI on any standard SimpleLink microcontroller (MCU). This plug-in supports the SimpleLink Sub-1 GHz CC1310 wireless MCU as a network processor. This software package (...)

Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
IDE, configuración, compilador o depurador

ARM-CGT Arm® code generation tools -- compiler

The TI Arm® code generation (compiler) tools support development of applications for TI Arm-based platforms, especially those featuring TI Arm Cortex-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the open-source Clang compiler and its supporting LLVM (...)

Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
IDE, configuración, compilador o depurador

ARM-CGT-CLANG Arm® code generation tools - compiler

The TI Arm® code generation (compiler) tools support development of applications for TI Arm-based platforms, especially those featuring TI Arm Cortex-M and Cortex-R series devices.

The current tools ARM-CGT-CLANG are derived from the open-source Clang compiler and its supporting LLVM (...)

Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
IDE, configuración, compilador o depurador

CC3XXXRADIOTEST — Herramienta de comprobación de radio Wi-Fi® SimpleLink™

La herramienta de prueba de radio SimpleLink™ Wi-Fi® es una herramienta de software basada en Windows para la evaluación y prueba de RF de los diseños SimpleLink Wi-Fi CC31xx y CC32xx durante el desarrollo y la certificación.  La herramienta brinda capacidades de prueba de radio de bajo nivel (...)
IDE, configuración, compilador o depurador

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
IDE, configuración, compilador o depurador

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Capacitación en línea

SIMPLELINK-ACADEMY-CC32XX SimpleLink™ Academy for CC32xx

SimpleLink Academy delivers easy-to-use training modules that span a wide range of topics for the SimpleLink Wi-Fi® evaluation platforms and software.
Productos y hardware compatibles

Productos y hardware compatibles

Enchufe

SIMPLELINK-SDK-BLUETOOTH-PLUGIN Bluetooth Plug-in for SimpleLink™ MCU SDK

The SimpleLink™ SDK Bluetooth Plugin is a companion software package that enables the use of a Bluetooth Network Processor (NWP) on a Host SimpleLink platform. This software package supports the MSP432P4, MSP432E4, and CC32xx devices as Host platforms, and the CC2650MODA, CC2640, and CC26x2R1 as (...)

Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Enchufe

SIMPLELINK-SDK-LVGL-PLUGIN SimpleLink™ SDK LittlevGL plug-in

The SimpleLink™ SDK LVGL Plugin is a companion software package that enables advanced graphics capabilities on various SimpleLink™ MCU platforms by integrating the free and open-source 3rd party library, LittlevGL, into the SimpleLink SDK ecosystem. The Plug-in provides example hardware abstraction (...)

Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Enchufe

SIMPLELINK-SDK-SENSOR-ACTUATOR-PLUGIN Sensor and Actuator Plug-in for SimpleLink™ MCU SDKs

The Sensor and Actuator Plugin for SimpleLink™ MCU SDKs provides support for a variety of related components including optical and temperature and humidity sensors, allowing customers to easily add new features to their SimpleLink MCU-based design. API user guides are provided for each (...)

Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
Herramienta de programación de software

EMBEDDED-PROGRAMMING — Programación integrada Wi-Fi® SimpleLink™

Cada producto que tenga un dispositivo CC3120/CC3220 integrado también debe tener conectado un dispositivo flash serie. El flash serie debe estar formateado y, como mínimo, programado con el Service Pack que contiene las actualizaciones de software necesarias y funciones adicionales. En el caso de (...)
Guía del usuario: PDF | HTML
Herramienta de programación de software

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Certificación

CC3100MOD-DESIGN-FILES CC3100MOD Design Information for Regulatory Compliance

Are you looking for CC3XXX certification support? SIMPLELINK-CC3XXX-CERTIFCATION provides the relevant information and support for successful certification of CC31XX, CC32XX, and CC33XX products. Within this page you will find the latest certification reports of our Modules as well as our (...)

Productos y hardware compatibles

Productos y hardware compatibles

Certificación

CC3220MODA-DESIGN-FILES CC3220MODA Design Information for Regulatory Compliance

Are you looking for CC3XXX certification support? SIMPLELINK-CC3XXX-CERTIFCATION provides the relevant information and support for successful certification of CC31XX, CC32XX, and CC33XX products. Within this page you will find the latest certification reports of our Modules as well as our (...)

Productos y hardware compatibles

Productos y hardware compatibles

Certificación

SIMPLELINK-CC3XXX-CERTIFICATION — Certificación de radio para CC3XXX SimpleLink™

¿Está buscando soporte para la certificación de CC3XXX? SIMPLELINK-CC3XXX-CERTIFCATION proporciona la información pertinente y el soporte necesario para la certificación exitosa de sus productos CC31XX, CC32XX, y CC33XX . En esta página encontrará los informes de certificación más recientes de (...)
Herramienta de diseño

3P-WIRELESS-MODULES — Herramienta de búsqueda de módulos inalámbricos de terceros

La herramienta de búsqueda de módulos inalámbricos de terceros ayuda a los desarrolladores a identificar productos que cumplan con las especificaciones de sus equipos finales y a adquirir módulos inalámbricos listos para la producción. Los proveedores de módulos de terceros incluidos en la (...)
Herramienta de diseño

SIMPLELINK-WIFI-DESIGN-REVIEWS — Revisiones de diseño de hardware para dispositivos SimpleLink™ Wi-Fi

Este proceso de revisión del diseño de hardware Wi-Fi CC3XXX le ofrece la posibilidad de ponerse en contacto, de forma personalizada, con un experto en la materia que puede revisar su diseño y proporcionarle valiosos comentarios.  Antes de solicitar una revisión, asegúrese de consultar la (...)
Guía del usuario: PDF
Diseños de referencia

TIDEP-0083 — Diseño de referencia de activación y procesamiento de voz con conexión en la nube a IBM Watson

Este diseño de referencia permite disponer de una única plataforma para demostrar las funcionalidades de captura, reconocimiento y procesamiento de voz de extremo a extremo.  Además, mejora el tiempo de desarrollo de las aplicaciones al incluir la integración previa con el software de (...)
Design guide: PDF
Esquema: PDF
Diseños de referencia

TIDM-1020 — Diseño de referencia de termostato basado en MCU inalámbrico SimpleLink™

El objetivo de la mayoría de los diseñadores de termostatos inteligentes es crear un termostato inteligente de baja potencia, conectado y basado en un microcontrolador (MCU) que pueda enlazar de forma segura diversos sensores con la nube, lo que permite la monitorización y el control remotos. El (...)
Design guide: PDF
Esquema: PDF
Diseños de referencia

TIDC-01005 — Diseño de referencia de Smart Lock alimentado por batería con conectividad en la nube mediante Simpl

Este diseño de referencia muestra cómo crear una cerradura inteligente electrónica alimentada por batería con Wi-Fi® integrado. El diseño demuestra cómo el microcontrolador inalámbrico SimpleLink™ Wi-Fi CC3220S (SoC) puede usarse como el controlador principal del sistema y procesador de red para (...)
Design guide: PDF
Esquema: PDF
Diseños de referencia

TIDC-CC3200-VIDEO — Diseño de referencia de transmisión de video/audio SimpleLink™ CC32xx-OV788 a través de Wi-Fi

El diseño permite a los usuarios del chip de compresión de vídeo de potencia ultrabaja OV788 ofrecer capacidades de transmisión en directo de datos de audio y vídeo a través de Wi-Fi® con gran facilidad. Muestra una implementación de un solo chip de transmisión de vídeo RTP + conexión Wi-Fi en el (...)
Design guide: PDF
Esquema: PDF
Diseños de referencia

TIDC-01002 — Diseño de referencia de puerta de enlace del sensor a la nube SimpleLink™ menor a 1 GHz para sistema

El diseño de referencia del sensor a la nube SimpleLink™ inferior a 1 GHz demuestra cómo conectar sensores a la nube a través de una red inalámbrica inferior a 1 GHz de largo alcance, adecuada para entornos industriales como el control de edificios y el seguimiento de activos.

La solución se basa en (...)
Design guide: PDF
Esquema: PDF
Diseños de referencia

TIDC-CC3200AUDBOOST — Aplicación de transmisión de audio por Wi-Fi para LaunchPad SimpleLink Wi-Fi CC3200

This SimpleLink Wi-Fi CC3200 LaunchPad and Audio BoosterPack design brings Wi-Fi audio streaming capability to new applications as well as existing ones such as HD digital speakers. It enables the capture, streaming and playback of audio from a digital microphone or a stereo/mono audio jack to (...)
Esquema: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VQFN (RGK) 64 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos