MSP430FR2310
Microcontrolador analógico integrado de 16 MHz con 2 KB FRAM, OpAmp, TIA, comparador con DAC, ADC de
Se encuentra disponible una versión más nueva de este producto
Funcionalidad similar a la del dispositivo comparado
MSP430FR2310
- Embedded microcontroller
- 16-bit RISC architecture up to 16 MHz
- Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS Specifications)
- Optimized low-power modes (at 3 V)
- Active mode: 126 µA/MHz
- Standby: real-time clock (RTC) counter (LPM3.5 with 32768-Hz crystal): 0.71 µA
- Shutdown (LPM4.5): 32 nA without SVS
- High-performance analog
- Transimpedance amplifier (TIA) (1)
- Current-to-voltage conversion
- Half-rail input
- Low-leakage negative input down to 5 pA, enabled on TSSOP16 package only
- Rail-to-rail output
- Multiple input selections
- Configurable high-power and low-power modes
- 8-channel 10-bit analog-to-digital converter (ADC)
- Internal 1.5-V reference
- Sample-and-hold 200 ksps
- Enhanced comparator (eCOMP)
- Integrated 6-bit digital-to-analog converter (DAC) as reference voltage
- Programmable hysteresis
- Configurable high-power and low-power modes
- Smart analog combo (SAC-L1)
- Supports general-purpose op amp
- Rail-to-rail input and output
- Multiple input selections
- Configurable high-power and low-power modes
- Transimpedance amplifier (TIA) (1)
- Low-power ferroelectric RAM (FRAM)
- Up to 3.75KB of nonvolatile memory
- Built-in error correction code (ECC)
- Configurable write protection
- Unified memory of program, constants, and storage
- 1015 write cycle endurance
- Radiation resistant and nonmagnetic
- Intelligent digital peripherals
- IR modulation logic
- Two 16-bit timers with three capture/compare registers each (Timer_B3)
- One 16-bit counter-only RTC counter
- 16-bit cyclic redundancy checker (CRC)
- Enhanced serial communications
- Enhanced USCI A (eUSCI_A) supports UART, IrDA, and SPI
- Enhanced USCI B (eUSCI_B) supports SPI and I2C with support for remap feature (see Signal Descriptions)
- Clock system (CS)
- On-chip 32-kHz RC oscillator (REFO)
- On-chip 16-MHz digitally controlled oscillator (DCO) with frequency locked loop (FLL)
- ±1% accuracy with on-chip reference at room temperature
- On-chip very low-frequency 10-kHz oscillator (VLO)
- On-chip high-frequency modulation oscillator (MODOSC)
- External 32-kHz crystal oscillator (LFXT)
- External high-frequency crystal oscillator up to 16 MHz (HFXT)
- Programmable MCLK prescalar of 1 to 128
- SMCLK derived from MCLK with programmable prescalar of 1, 2, 4, or 8
- General input/output and pin functionality
- 16 I/Os on 20-pin package
- 12 interrupt pins (8 pins of P1 and 4 pins of P2) can wake MCU from LPMs
- All I/Os are capacitive touch I/Os
- Development tools and software
- LaunchPad™ development kit (MSP‑EXP430FR2311)
- Target development board (MSP‑TS430PW20)
- Family members (also see Device Comparison)
- MSP430FR2311: 3.75KB of program FRAM and 1KB of RAM
- MSP430FR2310: 2KB of program FRAM and 1KB of RAM
- Package options
- 20-pin TSSOP (PW20)
- 16-pin TSSOP (PW16)
- 16-pin VQFN (RGY16)
(1)The transimpedance amplifier was originally given an abbreviation of TRI in descriptive text, pin names, and register names. The abbreviation has changed to TIA in all descriptive text, but pin names and register names still use TRI.
The MSP430FR231x FRAM microcontrollers (MCUs) are part of the MSP430™ MCU value line sensing family. The devices integrate a configurable low-leakage transimpedance amplifier (TIA) and a general purpose operational amplifier. The MCUs feature a powerful 16-bit RISC CPU, 16-bit registers, and a constant generator that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) also allows the device to wake up from low-power modes to active mode typically in less than 10 µs. The feature set of these MCUs are well suited for applications ranging from smoke detectors to portable health and fitness accessories.
The ultra-low-power MSP430FR231x MCU family consists of several devices that feature embedded nonvolatile FRAM and different sets of peripherals targeted for various sensing and measurement applications. The architecture, FRAM, and peripherals, combined with extensive low-power modes, are optimized to achieve extended battery life in portable and wireless sensing applications. FRAM is a nonvolatile memory technology that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash at lower total power consumption.
The MSP430FR231x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get your design started quickly. Development kits include the MSP‑EXP430FR2311 LaunchPad™ development kit and the MSP‑TS430PW20 20-pin target development board. TI provides free MSP430Ware™ software, which is available as a component of Code Composer Studio™ IDE desktop and cloud versions within TI Resource Explorer. The MSP430 MCUs are also supported by extensive online collateral, training, and online support through the E2E™ Community Forum.
For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family Users Guide.
Documentación técnica
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
ALGO-3P-UISP1-TI — Programador Algocraft μISP1 para dispositivos Texas Instruments
μISP puede funcionar conectado a un PC host (conexiones RS-232, USB y LAN integradas) o en modo independiente.
La ejecución del ciclo de programación en modo independiente puede ocurrir simplemente pulsando el botón de START o a través de algunas líneas de control TTL.
Su tamaño compacto y (...)
MSP-EXP430FR2311 — Kit de desarrollo LaunchPad™ MSP430FR2311
El kit de desarrollo MSP-EXP430FR2311 LaunchPad™ es una placa de desarrollo de microcontroladores fácil de utilizar para los MCU MSP430FR2000, MSP430FR21xx y MSP430FR23xx. Incluye todo lo necesario para empezar a desarrollar de forma rápida, incluida la emulación a bordo para programación, (...)
MSP-FET — Programador y depurador de MSP MCU
El MSP-FET es una potente herramienta de desarrollo de emulación, a menudo llamada sonda de depuración, que permite a los usuarios comenzar a desarrollar rápidamente en microcontroladores (MCU) de baja potencia de MSP.
Admite la programación y la depuración en tiempo real a través de las interfaces (...)
ALGO-3P-WRITENOW — Algocraft WriteNow! Programador
¡WriteNow! La serie de programadores en sistema supone un gran avance en el sector de la programación. Los programadores son compatibles con un gran número de dispositivos (microcontroladores, memorias, CPLD y otros dispositivos programables) de diversos fabricantes y tienen un tamaño compacto que (...)
MSPFRBOOT — MSPFRBOOT
The bootloader (BSL) on MSP430™ microcontrollers (MCUs) lets users communicate with embedded memory in the MSP MCUs during the prototyping phase, final production, and in service. This is done through standard interfaces such as UART, I2C, SPI, and USB. Both the programmable memory (Flash/FRAM) and (...)
Productos y hardware compatibles
TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud
Productos y hardware compatibles
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)
Productos y hardware compatibles
MSP430-ACADEMY — MSP430™ academy
Productos y hardware compatibles
WHIS-3P-SAFERTOS — RTOS de seguridad precertificado SAFERTOS de WITTENSTEIN
MSP-GANG-SOFTWARE — MSP-GANG Software
Productos y hardware compatibles
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
Productos y hardware compatibles
MSP430FR2311 SAC TINA-TI Reference Design (Rev. C)
MSP430FR2311 SAC TINA-TI Spice Model (Rev. C)
MSP430FR231x TIA TINA-TI Reference Design
CIRCUIT0020 — Circuito amplificador de transimpedancia
CIRCUIT060001 — Circuito sensor de energía unidireccional, de lado bajo y alimentación simple
CIRCUIT060002 — Circuito sensor de temperatura con termistor NTC
CIRCUIT060003 — Circuito sensor de temperatura con termistor PTC
CIRCUIT060004 — Circuito acondicionador de sensor PIR de bajo ruido y largo alcance
CIRCUIT060005 — Detección de corriente de lado alto con circuito amplificador de diferencia discreto
CIRCUIT060006 — Circuito amplificador puente
CIRCUIT060007 — Circuito de detección de corriente bidireccional de lado bajo
CIRCUIT060009 — Circuito rectificador de media onda
MSP-3P-SEARCH — Herramienta de búsqueda de terceros de MSP
(...)
TIDM-FRAM-EEPROM — Emulación y detección EEPROM con microcontroladores FRAM MSP430
| Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
|---|---|---|
| TSSOP (PW) | 16 | Ultra Librarian |
| TSSOP (PW) | 20 | Ultra Librarian |
| VQFN (RGY) | 16 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL)/reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI.