TMS320F28027-Q1

ACTIVO

MCU C2000™ de 32 bits para automoción con 60 MHz y Flash de 64 KB

Detalles del producto

CPU 1 C28 Frequency (MHz) 60 Flash memory (kByte) 64 RAM (kByte) 12 ADC type 1 12-bit SAR Total processing (MIPS) 60 Features 32-bit CPU timers, Single zone code security, Watchdog timer UART 1 CAN (#) 0 Sigma-delta filter 0 PWM (Ch) 8 TI functional safety category Functional Safety Quality-Managed Number of ADC channels 7, 13 Direct memory access (Ch) 0 SPI 1 QEP 0 USB No Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface I2C, SPI, UART Operating system FreeRTOS Nonvolatile memory (kByte) 64 Number of GPIOs 22 Number of I2Cs 1 Security Secure storage
CPU 1 C28 Frequency (MHz) 60 Flash memory (kByte) 64 RAM (kByte) 12 ADC type 1 12-bit SAR Total processing (MIPS) 60 Features 32-bit CPU timers, Single zone code security, Watchdog timer UART 1 CAN (#) 0 Sigma-delta filter 0 PWM (Ch) 8 TI functional safety category Functional Safety Quality-Managed Number of ADC channels 7, 13 Direct memory access (Ch) 0 SPI 1 QEP 0 USB No Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface I2C, SPI, UART Operating system FreeRTOS Nonvolatile memory (kByte) 64 Number of GPIOs 22 Number of I2Cs 1 Security Secure storage
LQFP (PT) 48 81 mm² 9 x 9
  • High-efficiency 32-bit CPU (TMS320C28x)
    • 60 MHz (16.67-ns cycle time)
    • 50 MHz (20-ns cycle time)
    • 40 MHz (25-ns cycle time)
    • 16 × 16 and 32 × 32 MAC operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • Code-efficient (in C/C++ and Assembly)
  • Endianness: Little endian
  • Low cost for both device and system:
    • Single 3.3-V supply
    • No power sequencing requirement
    • Integrated power-on and brown-out resets
    • Small packaging, as low as 38-pin available
    • Low power
    • No analog support pins
  • Clocking:
    • Two internal zero-pin oscillators
    • On-chip crystal oscillator and external clock input
    • Watchdog timer module
    • Missing clock detection circuitry
  • Up to 22 individually programmable, multiplexed GPIO pins with input filtering
  • Peripheral Interrupt Expansion (PIE) block that supports all peripheral interrupts
  • Three 32-bit CPU timers
  • Independent 16-bit timer in each Enhanced Pulse Width Modulator (ePWM)
  • On-chip memory
    • Flash, SARAM, OTP, Boot ROM available
  • Code-security module
  • 128-bit security key and lock
    • Protects secure memory blocks
    • Prevents firmware reverse engineering
  • Serial port peripherals
    • One Serial Communications Interface (SCI) Universal Asynchronous Receiver/Transmitter (UART) module
    • One Serial Peripheral Interface (SPI) module
    • One Inter-Integrated-Circuit (I2C) module
  • Enhanced control peripherals
    • ePWM
    • High-Resolution PWM (HRPWM)
    • Enhanced Capture (eCAP) module
    • Analog-to-Digital Converter (ADC)
    • On-chip temperature sensor
    • Comparator
  • Advanced emulation features
    • Analysis and breakpoint functions
    • Real-time debug through hardware
  • Package options
    • 38-pin DA Thin Shrink Small-Outline Package (TSSOP)
    • 48-pin PT Low-Profile Quad Flatpack (LQFP)
  • Temperature options
    • T: –40°C to 105°C
    • S: –40°C to 125°C
    • Q: –40°C to 125°C (AEC Q100 qualification for automotive applications)
  • High-efficiency 32-bit CPU (TMS320C28x)
    • 60 MHz (16.67-ns cycle time)
    • 50 MHz (20-ns cycle time)
    • 40 MHz (25-ns cycle time)
    • 16 × 16 and 32 × 32 MAC operations
    • 16 × 16 dual MAC
    • Harvard bus architecture
    • Atomic operations
    • Fast interrupt response and processing
    • Unified memory programming model
    • Code-efficient (in C/C++ and Assembly)
  • Endianness: Little endian
  • Low cost for both device and system:
    • Single 3.3-V supply
    • No power sequencing requirement
    • Integrated power-on and brown-out resets
    • Small packaging, as low as 38-pin available
    • Low power
    • No analog support pins
  • Clocking:
    • Two internal zero-pin oscillators
    • On-chip crystal oscillator and external clock input
    • Watchdog timer module
    • Missing clock detection circuitry
  • Up to 22 individually programmable, multiplexed GPIO pins with input filtering
  • Peripheral Interrupt Expansion (PIE) block that supports all peripheral interrupts
  • Three 32-bit CPU timers
  • Independent 16-bit timer in each Enhanced Pulse Width Modulator (ePWM)
  • On-chip memory
    • Flash, SARAM, OTP, Boot ROM available
  • Code-security module
  • 128-bit security key and lock
    • Protects secure memory blocks
    • Prevents firmware reverse engineering
  • Serial port peripherals
    • One Serial Communications Interface (SCI) Universal Asynchronous Receiver/Transmitter (UART) module
    • One Serial Peripheral Interface (SPI) module
    • One Inter-Integrated-Circuit (I2C) module
  • Enhanced control peripherals
    • ePWM
    • High-Resolution PWM (HRPWM)
    • Enhanced Capture (eCAP) module
    • Analog-to-Digital Converter (ADC)
    • On-chip temperature sensor
    • Comparator
  • Advanced emulation features
    • Analysis and breakpoint functions
    • Real-time debug through hardware
  • Package options
    • 38-pin DA Thin Shrink Small-Outline Package (TSSOP)
    • 48-pin PT Low-Profile Quad Flatpack (LQFP)
  • Temperature options
    • T: –40°C to 105°C
    • S: –40°C to 125°C
    • Q: –40°C to 125°C (AEC Q100 qualification for automotive applications)

C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.

The F2802x family of microcontrollers provides the power of the C28x core coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.

C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.

The F2802x family of microcontrollers provides the power of the C28x core coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Funcionalidad similar a la del dispositivo comparado
TMS320F280023-Q1 ACTIVO MCU C2000™ de 32 bits para automoción, con 100 MHz, FPU, TMU y Flash de 64 KB This product is from the latest generation of real-time controllers with similar attributes.

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 57
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet TMS320F2802x Microcontrollers datasheet (Rev. P) 18 ene 2021
* Errata TMS320F2802x, TMS320F2802xx MCUs Silicon Errata (Rev. S) PDF | HTML 28 oct 2020
* User guide TMS320F2802x, TMS320F2802xx Microcontrollers TRM (Rev. A) 03 jun 2022
Application note Serial Flash Programming of C2000 Microcontrollers (Rev. I) PDF | HTML 14 ago 2025
User guide Migration Between TMS320F2802x, TMS320F2803x and F28E12x Guide PDF | HTML 06 ago 2025
User guide C2000 Real-Time Control Peripheral Reference Guide (Rev. U) PDF | HTML 11 jul 2025
Product overview Safety Package for Automotive and Industrial Real-Time Microcontrollers (Rev. E) PDF | HTML 23 jun 2025
Application note C2000™ MCU JTAG Connectivity Debug (Rev. C) PDF | HTML 12 ago 2024
Application brief Understanding Security Features for C2000 Real-Time Control MCUs (Rev. E) PDF | HTML 05 ago 2024
Application note Development Tool Versions for C2000™ Support (Rev. A) PDF | HTML 26 jun 2024
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 mar 2024
Product overview C2000™ Safety Mechanisms (Rev. B) 09 nov 2023
Application note Migrating Software From 8-Bit (Byte) Addressable CPU’s to C28x CPU (Rev. A) PDF | HTML 19 abr 2023
Application note Enhancing the Computational Performance of the C2000™ Microcontroller Family (Rev. C) PDF | HTML 14 dic 2021
User guide InstaSPIN-FOC and InstaSPIN-MOTION User's Guide (Rev. I) PDF | HTML 14 oct 2021
Application note C2000™ Unique Device Number (Rev. B) PDF | HTML 17 sep 2020
Application note EEPROM Emulation for Gen 2 C2000 Real-Time MCUs (Rev. A) 23 jul 2020
White paper Taking charge of electric vehicles – both in the vehicle and on the grid (Rev. A) 17 jun 2020
User guide SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 01 jun 2020
Application note Migrating From TMS320F2802x/2803x to TMS320F2806x (Rev. A) 17 mar 2020
Application note TMS320F2802x/TMS320F2803x to TMS320F28002x Migration Overview 13 ene 2020
Application note Configurable Error Generator for Controller Area Network PDF | HTML 19 dic 2019
Application note C2000 ADC (Type-3) Performance Versus ACQPS PDF | HTML 07 oct 2019
E-book InstaSPIN™ solutions for designing three-phase motor control applications 22 jul 2019
Application note Calculating Useful Lifetimes of Embedded Processors (Rev. B) PDF | HTML 07 may 2019
Functional safety information C2000™ MCU SafeTI™ control solutions: An introduction to ASIL decomposition 10 abr 2019
Application note MSL Ratings and Reflow Profiles (Rev. A) 13 dic 2018
Application note Using Bluetooth Low Energy to Control a BLDC Motor Base on Sensorless FOC 23 oct 2018
White paper Exploring the evolution and optimization of wireless power transfer 27 jul 2018
Certificate Certificate of Compliance 06 jul 2018
Certificate Certificate of Compliance E352502-20130316 06 jul 2018
Functional safety information IEC60730 Safety Library for TMS320F2802x 06 jul 2018
Functional safety information IEC60730 Safety Library for TMS320F2803x 06 jul 2018
Functional safety information VDE Safety Certification Document 22 jun 2018
Application note Sensorless-FOC With Flux-Weakening and MTPA for IPMSM Motor Drives 17 abr 2018
Application note 800VA Pure Sine Wave Inverter's Reference Design (Rev. A) PDF | HTML 01 ago 2017
User guide Digitally Controlled 2-Phase (Il PFC) Converter Using C2000 Piccolo-A MCU 08 ene 2016
Application note Migrating from TMS320F280x to TMS320F2802x/TMS320F2803x (Rev. C) 11 ago 2015
User guide TMS320C28x DSP CPU and Instruction Set (Rev. F) 10 abr 2015
Application note Calculating FIT for a Mission Profile 24 mar 2015
More literature controlSUITE Getting Started Guide (Rev. C) 09 feb 2015
Application note Modeling Bi-Directional Buck/Boost Converter for Digital Control Using C2000 MCU 06 ene 2015
Application note Peak Current Control Realization for Boost Circuit Based on C2000 MCU 19 dic 2013
Application note Different Control Mode for Synchronization Buck or Boost Topology by Using C2000 06 sep 2013
User guide TMS320F2802xF InstaSPIN-FOC Software Technical Reference Manual 22 ago 2013
Functional safety information Safety Manual for C2000 MCUs in IEC60730 Safety Applications (Rev. A) 21 ago 2013
Application note High-Voltage Half-Bridge LLC Resonant DC/DC Conv SW w/ Synch Rectification Kit 02 jul 2013
Application note PSFB Control Using C2000 Microcontrollers 22 may 2013
White paper Developing a multi-channel wireless inductive charger 24 ago 2012
White paper Utilizing MCU integrated analog comparators to provide power protection 22 jun 2012
Application note Digitally Controlled HV Solar MPPT DC-DC Converter Using C2000 Piccolo MCU 29 may 2012
Application note High-Voltage Half-Bridge LLC Resonant DC/DC Converter w/ Synch. Rectification 07 feb 2012
Application note Multi-DC/DC Conversion & Color LED Control Integrated on a C2000 Microcontroller 01 feb 2012
Application note InstaSPIN(tm) BLDC Lab 15 nov 2011
Application note Oscillator Compensation Guide (Rev. A) 18 jun 2010
Application note Programming External Nonvolatile Memory Using SDFlash for TMS320C28x Devices 16 nov 2009
Application note Common Object File Format (COFF) 15 abr 2009

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

BOOSTXL-DRV8301 — BoosterPack de accionamiento de motor con DRV8301 y MOSFET NexFET™

The BOOSTXL-DRV8301 is 10A, 3-phase brushless DC drive stage based on the DRV8301 pre-driver and CSD18533Q5A NexFET™ power MOSFET. The module has 3x low side current sense amps (2 internal to DRV8301, 1 external). The module also has a 1.5A step down buck converter, is fully protected with (...)

Guía del usuario: PDF | HTML
Placa de evaluación

BOOSTXL-DRV8305EVM — Módulo de evaluación BoosterPack DRV8305N de accionamiento de motor trifásico

The BOOSTXL-DRV8305EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8305 motor gate driver and CSD18540Q5B NexFET™ power MOSFET. The module has individual DC bus and phase voltage sense as well as individual low-side current shunt sense for sensorless BLDC algorithms. The module (...)

Guía del usuario: PDF
Placa de evaluación

DRV8305-Q1EVM — Módulo de evaluación del controlador de puerta de motor trifásico para automoción DRV8305-Q1

El módulo de evaluación DRV8305-Q1EVM (EVM) es un sistema de control y accionamiento de motor trifásico de 4.4 V a 45 V y 25 A, basado en el controlador de compuerta para motor automotriz DRV8305-Q1, el microcontrolador de control del motor TMS320F28027 y el MOSFET de potencia NexFET™ CSD18540Q5B. (...)

Guía del usuario: PDF
Placa de evaluación

LAUNCHXL-F28027F — Kit de desarrollo de LaunchPad™ F28027F de MCU Piccolo C2000

LAUNCHXL-F28027F is a low cost evaluation and development tool for the InstaSPIN-FOC enabled F2802x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks. The LaunchPad provides a standardized and easy to use platform to use while developing your next (...)

Guía del usuario: PDF | HTML
Placa de evaluación

TMDSDOCK28027 — Kit experimental TMS320F28027

TMDSDOCK28027 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2802x series. The Docking Station provides power and JTAG debug for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.

Placa de evaluación

XDS110ISO-EVM — Módulo de evaluación de complemento aislado XDS110 para los controlSOM de C2000 y Sitara™

La placa de complemento aislada XDS110 es un módulo de evaluación de depuración y programación flash en tiempo real para los controlSOM de C2000 y Sitara. Se puede conectar a los controlSOM de C2000 y Sitara a través de un conector no aislado de 120 pines o a través de un conector de 16 pines (...)
Guía del usuario: PDF | HTML
Placa de evaluación

ALGO-3P-UISP1-TI — Programador Algocraft μISP1 para dispositivos Texas Instruments

μISP puede funcionar conectado a un PC host (conexiones RS-232, USB y LAN integradas) o en modo independiente.

La ejecución del ciclo de programación en modo independiente puede ocurrir simplemente pulsando el botón de START o a través de algunas líneas de control TTL.

Su tamaño compacto y (...)

Desde: Algocraft
Tarjeta secundaria

TMDSCNCD28027 — controlCARD Piccolo

TMDSCNCD28027 is a DIMM100 controlCARD based evaluation and development tool for the F2802x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.

For first (...)

Sonda de depuración

TMDSEMU200-U — Sonda de depuración XDS200 USB

El XDS200 es una sonda de depuración (emulador) que se utiliza para depurar dispositivos integrados de TI. Para la mayoría de los dispositivos, se recomienda utilizar el XDS110 (www.ti.com/tool/TMDSEMU110-U), que es más nuevo y de menor costo. El XDS200 es compatible con una amplia variedad de (...)

Sonda de depuración

TMDSEMU560V2STM-U — Sonda de depuración USB de seguimiento del sistema XDS560v2

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Sonda de depuración

TMDSEMU560V2STM-UE — Sonda de depuración USB y ethernet de seguimiento del sistema XDS560v2

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Kit de desarrollo

BOOSTXL-C2KLED — C2000 LED BoosterPack

The C2000 LED BoosterPack demonstrates the control of 3 boost converters to drive 3 LED (Red, Green, and Blue) strings. The LED BoosterPack can be controlled through a PC-based application or optionally through capacitive touch. This kit is ideal for those wishing to learn about real time digital (...)

Guía del usuario: PDF
Kit de desarrollo

LAUNCHXL-F28027 — Kit de desarrollo de LaunchPad™ F28027 de MCU Piccolo C2000

LAUNCHXL-F28027 is a low cost evaluation and development tool for the F2802x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks (suggested under the Recommended BoosterPacks in the Features section below). The LaunchPad provides a standardized and (...)

Guía del usuario: PDF
Herramienta de programación de hardware

ALGO-3P-WRITENOW — Algocraft WriteNow! Programador

¡WriteNow! La serie de programadores en sistema supone un gran avance en el sector de la programación. Los programadores son compatibles con un gran número de dispositivos (microcontroladores, memorias, CPLD y otros dispositivos programables) de diversos fabricantes y tienen un tamaño compacto que (...)

Desde: Algocraft
Kit de desarrollo de software (SDK)

C2000WARE C2000Ware for C2000 Microcontrollers

C2000Ware is a cohesive set of software and documentation created to minimize development time. It includes device-specific drivers, libraries, and peripheral examples.

  • Hardware design schematics, BOM, gerber files, and documentation for C2000 controlCARDS, Experimenter Kits, and LaunchPads.
  • (...)
Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Software de aplicación y estructura

INSTASPIN-BLDC — Solución InstaSPIN™-BLDC

In keeping with TI’s philosophy of making motor control more accessible and easier to use by design engineers, TI is proud to announce the release of its newest motor control technology, InstaSPIN-BLDC. Targeted at low cost BLDC applications, InstaSPIN-BLDC is a sensorless control technique based (...)
Controlador o biblioteca

C2000-DIGITAL-CONTROL-LIBRARY — Biblioteca de control digital para C2000

La biblioteca de control digital (DCL) C2000 proporciona un conjunto de funciones de software sólidas para desarrolladores de aplicaciones de control digital que utilizan la plataforma MCU C2000 de Texas Instruments. Todas las funciones de la biblioteca se suministran en forma de código fuente C o (...)
Controlador o biblioteca

CONTROLSUITE — Paquete de software control SUITE™: Herramientas de software y desarrollo para microcontroladores C2

controlSUITE™ para microcontroladores C2000™ es un conjunto cohesivo de infraestructura de software, herramientas y documentación diseñado para minimizar el tiempo de desarrollo del sistema. Desde conductores específicos de dispositivos y software de soporte hasta ejemplos completos en sofisticadas (...)
Controlador o biblioteca

IEC60730SWPACKAGES — Paquetes de software SafeTI™ 60730 C2000

The C2000 MCU SafeTI-60730 Software package includes UL-certified, as recognized components, SafeTI™ software packages that help make designing for functional safety consumer applications with C2000™ real-time control microcontrollers (MCUs) easier and faster. The software in these SafeTI software (...)
Controlador o biblioteca

SFRA — Herramienta de analizador de respuesta de frecuencia de software de fuente de alimentación digital p

The Software Frequency Response Analyzer (SFRA) is one of several tools included in the powerSUITE Digital Power Supply Design Software Tools for C2000™ Microcontrollers.  The SFRA includes a software library that enables developers to quickly measure the frequency response of their digital (...)
Guía del usuario: PDF | HTML
Primeros pasos

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Productos y hardware compatibles

Productos y hardware compatibles

IDE, configuración, compilador o depurador

C2000_CLA_SAFETI_CQKIT_RV C2000™ and CLA safety compiler qualification kit (leverages compiler release validations)

The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.

The Safety Compiler Qualification Kit:

  • is free of charge for TI customers
  • does (...)
Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
IDE, configuración, compilador o depurador

C6000-SAFETI-CQKIT-RV C6000 safety compiler qualification kit (leverages compiler release validations)

The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.

The Safety Compiler Qualification Kit:

  • is free of charge for TI customers
  • does (...)
Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
IDE, configuración, compilador o depurador

C7000-SAFETI-CQKIT-RV C7000 safety compiler qualification kit (leverages compiler release validations)

The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.

The Safety Compiler Qualification Kit:

  • is free of charge for TI customers
  • does (...)
Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
IDE, configuración, compilador o depurador

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
IDE, configuración, compilador o depurador

POWERSUITE — Herramientas de software de diseño de fuente de alimentación digital powerSUITE para MCU C2000™

powerSUITE is a suite of digital power supply design software tools for Texas Instruments' C2000™ real-time microcontroller (MCU) family. powerSUITE(TM) helps power supply engineers drastically reduce development time as they design digitally-controlled power supplies based on C2000™ (...)
IDE, configuración, compilador o depurador

SOLUTION_ADAPTER — Herramienta de adaptador de solución de fuente de alimentación digital powerSUITE para MCU C2000&tra

The Solution Adapter is one of several tools included in the powerSUITE Digital Power Supply Design Software Tools for C2000™ Microcontrollers.  The Solution Adapter allows you to modify existing code examples from TI digital power kits and configure them to run on a custom digital power (...)
Sistema operativo (SO)

WHIS-3P-SAFERTOS — RTOS de seguridad precertificado SAFERTOS de WITTENSTEIN

SAFERTOS® es un sistema operativo único en tiempo real diseñado para procesadores integrados. Está precertificado según las normas IEC 61508 SIL3 e ISO 26262 ASILD por TÜV SÜD. SAFERTOS® se diseñó específicamente para la seguridad por el equipo de expertos de WHIS y se usa globalmente en (...)
Herramienta de programación de software

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Modelo de simulación

F28020, F28021, F28022, F28023, F28026, F28027 PT IBIS Model

SPRM398.ZIP (214 KB) - IBIS Model
Herramienta de diseño

C2000-3P-SEARCH — Herramienta de búsqueda de terceros de C2000

TI has partnered with multiple companies to offer a wide range of solutions and services for TI C2000 devices. These companies can accelerate your path to production using C2000 devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your (...)
Diseños de referencia

TIDA-00208 — Circuito de acondicionamiento de señal de un solo extremo para medición de la corriente y la tensión

This design provides a 4-channel signal conditioning solution for single-ended SAR ADCs integrated into a microcontroller measuring motor current using fluxgate sensors. Also provided is an alternative measurement circuit with external SAR ADCs as well as circuits for high-speed overcurrent and (...)
Design guide: PDF
Esquema: PDF
Diseños de referencia

TIDA-020013 — Diseño de referencia de controlador SPD-SmartGlass™ para automoción

En este diseño de referencia, se detalla cómo controlar distintos tipos de vidrios atenuables electrónicamente, como los SPD-SmartGlass™ y los APD Glass, desde la batería de un vehículo. Se ilustra cómo fabricar un inversor CC/CA utilizando el convertidor elevador LM5155-Q1 con una bomba de carga, (...)
Design guide: PDF
Esquema: PDF
Diseños de referencia

TIDA-01415 — Diseño de referencia de luz LED RGBW, con atenuación del 0.15 %, de 100 W, alta resolución y 16 bits

Este diseño de referencia demuestra la gama más fina de control de color de las cadenas individuales de LED RGBW con > 16 bits de resolución PWM mientras que soporta las frecuencias de modulación PWM tan altas como 30 y 50 kHz. Este diseño de referencia demuestra la gama más fina de control de (...)
Design guide: PDF
Esquema: PDF
Diseños de referencia

TIDA-00436 — Diseño de referencia de la unidad de motor CC sin escobillas de 36 V/1 kW con límite de corriente de

This reference design is a power stage for brushless motors in battery-powered garden and power tools rated up to 1 kW, operating from a 10-cell lithium-ion battery with a voltage range from 36 to 42 V. The design uses 60V, N-channel NexFETsTM featuring a very low drain-to-source resistance (RDS_ON (...)
Design guide: PDF
Esquema: PDF
Diseños de referencia

TIDM-RGB-LED — Controlador de iluminación LED RGB de varias cadenas basado en MCU de C2000™

Ideal for automotive, entertainment, retail, and decorative lighting applications, the Multi-String RGB LED Lighting design implements independent multi-string LED control with dimming and color mixing. The LED driver consists of 8 independent and digitally controlled DC/DC power converters driving (...)
Guía del usuario: PDF
Esquema: PDF
Diseños de referencia

TIDM-AC-LED-COM — Diseño de referencia de iluminación LED AC-MAINS con DALI DMX512 y comunicaciones de línea de alimen

Ideal for outdoor, entertainment, and industrial lighting applications, this LED Lighting design provides high power and high efficiency illumination with built-in communications networking. The lighting unit consists of a 250W universal AC-input LED driver power supply and a demonstrational (...)
Guía del usuario: PDF
Esquema: PDF
Diseños de referencia

TIDM-SOLAR-ONEPHINV — Inversor monofásico CC/CA solar de C2000™

Este diseño de referencia es una etapa de inversor CC/CA monofásica de puente completo, conectada a la red y controlada digitalmente para su uso en inversores solares centrales o de cadena. Es complementario de TIDM-SOLAR-DCDC, un convertidor CC/CC frontal con seguimiento de punto de máxima (...)
Guía del usuario: PDF
Esquema: PDF
Diseños de referencia

TIDM-LPBP-LEDDRIVER — Control LED digital en tiempo real

The Real-time Digital LED Control reference design demonstrates the control of three boost converters to drive three LEDs (red, blue, and green) strings. This design allows development with real-time digital control of the various LEDs which makes it perfect for any industrial or automotive (...)
Esquema: PDF
Diseños de referencia

TIDM-PSFB-DCDC — Diseño de referencia de convertidor de CC/CC de puente completo con desplazamiento de fase

This design is a digitally-controlled, phase-shifted full bridge 600W DC/DC converter. A C2000™ Piccolo™ microcontroller is the controller for the phase-shifted full bridge converter, supporting peak current mode control and synchronous rectification. The Piccolo microcontroller (...)
Design guide: PDF
Esquema: PDF
Diseños de referencia

TIDM-RESLLC-DCDC — Convertidor CC/CC LLC resonante de medio puente

This design is a digitally controlled 300W resonant LLC half-bridge DC/DC converter with added synchronous rectification. The resonant LLC power topology is valued for its inherently high levels of efficiency credited to high frequency, low loss resonant switching. However, implementation of such a (...)
Design guide: PDF
Esquema: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
LQFP (PT) 48 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos