IWR1843

ACTIVO

Sensor de radar industrial de un solo chip de 76 GHz a 81 GHz que integra DSP, MCU y acelerador de r

Se encuentra disponible una versión más nueva de este producto

open-in-new Comparar alternativas
Misma funcionalidad con diferente configuración de pines que el dispositivo comparado
IWR1843AOP ACTIVO Sensor de radar industrial de un único chip de 76 GHz a 81 GHz que integra la antena en el encapsula Different package (AOP)

Detalles del producto

Type IC Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (ksps) 25000 TX power (dBm) 12 Arm CPU Arm Cortex-R4F at 200 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes DSP type 1 C67x DSP @ 600MHz Interface type CAN, CAN-FD, I2C, LVDS, QSPI, SPI, UART RAM (kByte) 2048 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure firmware & software update, Software IP protection Power supply solution LP87702-Q1, LP87745-Q1 Rating Catalog
Type IC Frequency range 76 - 81 GHz Number of receivers 4 Number of transmitters 3 ADC sampling rate (ksps) 25000 TX power (dBm) 12 Arm CPU Arm Cortex-R4F at 200 MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes DSP type 1 C67x DSP @ 600MHz Interface type CAN, CAN-FD, I2C, LVDS, QSPI, SPI, UART RAM (kByte) 2048 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure firmware & software update, Software IP protection Power supply solution LP87702-Q1, LP87745-Q1 Rating Catalog
FCCSP (ABL) 161 108.16 mm² 10.4 x 10.4
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 76 to 81GHz coverage with 4GHz available bandwidth
    • Four receive channels
    • Three transmit channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • TX power: 12dBm
  • Built-in calibration and self-test (monitoring)
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • C674x DSP for FMCW signal processing
  • On-chip Memory: 2MB
  • Cortex-R4F microcontroller for object tracking and classification, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Integrated peripherals
    • Internal memories With ECC
  • Host interface
    • CAN and CAN-FD
  • Other interfaces available to user application
    • Up to 6 ADC channels
    • Up to 2 SPI channels
    • Up to 2 UARTs
    • I2C
    • GPIOs
    • 2-lane LVDS interface for raw ADC data and debug instrumentation
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design up to SIL 3
    • Hardware integrity up to SIL-2
    • Safety-related certification
  • Device advanced features
    • Embedded self-monitoring with no host processor involvement
    • Complex baseband architecture
    • Embedded interference detection capability
    • Programmable phase rotators in transmit path to enable beam forming
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square/sine) at 40MHz
    • Supports 40MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.65mm pitch, 161-pin 10.4mm × 10.4mmflip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Conditions
    • Junction temp range: –40°C to 125°C
  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 76 to 81GHz coverage with 4GHz available bandwidth
    • Four receive channels
    • Three transmit channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • TX power: 12dBm
  • Built-in calibration and self-test (monitoring)
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • C674x DSP for FMCW signal processing
  • On-chip Memory: 2MB
  • Cortex-R4F microcontroller for object tracking and classification, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Integrated peripherals
    • Internal memories With ECC
  • Host interface
    • CAN and CAN-FD
  • Other interfaces available to user application
    • Up to 6 ADC channels
    • Up to 2 SPI channels
    • Up to 2 UARTs
    • I2C
    • GPIOs
    • 2-lane LVDS interface for raw ADC data and debug instrumentation
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design up to SIL 3
    • Hardware integrity up to SIL-2
    • Safety-related certification
  • Device advanced features
    • Embedded self-monitoring with no host processor involvement
    • Complex baseband architecture
    • Embedded interference detection capability
    • Programmable phase rotators in transmit path to enable beam forming
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • Supports external oscillator at 40MHz
    • Supports externally driven clock (square/sine) at 40MHz
    • Supports 40MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.65mm pitch, 161-pin 10.4mm × 10.4mmflip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Conditions
    • Junction temp range: –40°C to 125°C

The IWR1843 device is an integrated single-chip mmWave sensor based on FMCW radar technology capable of operating in the 76 to 81GHz band with up to 4GHz continuous chirp. The device is built with the low-power 45nm RFCMOS process from Texas Instruments. This solution enables unprecedented levels of integration in an extremely small form factor. The IWR1843 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in industrial applications, such as, building automation, factory automation, drones, material handling, traffic monitoring, and surveillance.

The IWR1843 device is a self-contained, single-chip solution that simplifies the implementation of mmWave sensors in the band of 76 to 81GHz. The IWR1843 includes a monolithic implementation of a 3TX, 4RX system with built-in PLL, and ADC converters. The IWR1843 also integrates a DSP subsystem, which contains a TI high-performance C674x DSP for the radar signal processing. The device includes an ARM R4F-based processor subsystem, which is responsible for front-end configuration, control, and calibration. Simple programming model changes can enable a wide variety of sensor implementation with the possibility of dynamic reconfiguration for implementing a multimode sensor. The Hardware Accelerator block (HWA) can perform radar processing and can help save MIPS on the DSP for higher-level algorithms. Additionally, the device is provided as a complete platform solution including TI reference designs, software drivers, sample configurations, API guides, training, and user documentation.

The IWR1843 device is an integrated single-chip mmWave sensor based on FMCW radar technology capable of operating in the 76 to 81GHz band with up to 4GHz continuous chirp. The device is built with the low-power 45nm RFCMOS process from Texas Instruments. This solution enables unprecedented levels of integration in an extremely small form factor. The IWR1843 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in industrial applications, such as, building automation, factory automation, drones, material handling, traffic monitoring, and surveillance.

The IWR1843 device is a self-contained, single-chip solution that simplifies the implementation of mmWave sensors in the band of 76 to 81GHz. The IWR1843 includes a monolithic implementation of a 3TX, 4RX system with built-in PLL, and ADC converters. The IWR1843 also integrates a DSP subsystem, which contains a TI high-performance C674x DSP for the radar signal processing. The device includes an ARM R4F-based processor subsystem, which is responsible for front-end configuration, control, and calibration. Simple programming model changes can enable a wide variety of sensor implementation with the possibility of dynamic reconfiguration for implementing a multimode sensor. The Hardware Accelerator block (HWA) can perform radar processing and can help save MIPS on the DSP for higher-level algorithms. Additionally, the device is provided as a complete platform solution including TI reference designs, software drivers, sample configurations, API guides, training, and user documentation.

Descargar Ver vídeo con transcripción Video

Más información

Visite la zona de desarrolladores de TI para comenzar con la evaluación y el desarrollo.

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Pin por pin con la misma funcionalidad que el dispositivo comparado
IWR6843 ACTIVO Sensor mmWave inteligente de un solo chip de 60 GHz a 64 GHz que integra capacidad de procesamiento 60-Ghz frequency band

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 38
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet IWR1843 Single-Chip 76 to 81GHz FMCW mmWave Sensor datasheet (Rev. B) PDF | HTML 20 sep 2024
* Errata IWR1843 Device Errata, Silicon Revision 1.0 (Rev. A) 28 may 2021
* User guide IWR14xx/16xx/18xx/68xx/64xx Industrial Radar Family Technical Reference Manual (Rev. E) 08 jun 2020
Application note Flash Variants Supported by the mmWave Sensor (Rev. G) PDF | HTML 17 dic 2024
Application brief mmWave Radar For eBike and Scooter Safety Applications PDF | HTML 05 dic 2024
Functional safety information IWRxx43 TUV SUD Functional Safety Certificate (Rev. B) 23 ene 2024
Application note Self-Calibration of mmWave Radar Devices (Rev. C) PDF | HTML 11 ene 2023
Application note Migrating to xWR68xx and xWR18xx Millimeter Wave Sensors (Rev. C) PDF | HTML 12 oct 2022
Application note Interference Mitigation For AWR/IWR Devices (Rev. A) PDF | HTML 22 sep 2022
Functional safety information Certificate No. Z10 088989 0022 Rev. 00 (Rev. A) 02 jun 2022
Application note mmWave Radar Radome Design Guide PDF | HTML 17 ago 2021
Application note mmWave Radar Sensors: Object Versus Range (Rev. A) 10 may 2021
Technical article Improving industrial radar RF performance with low-noise, thermal-optimized power PDF | HTML 21 abr 2021
Application note mmWave Production Testing Overview PDF | HTML 10 abr 2021
Application note Power Management Optimizations - Low Cost LC Filter Solution (Rev. A) PDF | HTML 11 nov 2020
White paper The fundamentals of millimeter wave radar sensors (Rev. A) 27 ago 2020
Technical article Exploring advancements in industrial and automotive markets with 60-GHz radar PDF | HTML 03 ago 2020
White paper mmWave radar sensors in robotics applications (Rev. A) 22 jun 2020
White paper Machine Learning Powers Autonomous Industrial Systems (Rev. A) 17 jun 2020
EVM User's guide AWR1843BOOST and IWR1843BOOST Single-Chip mmWave Sensing Solution User's Guide (Rev. B) 19 may 2020
Application note Programming Chirp Parameters in TI Radar Devices (Rev. A) 13 feb 2020
Application note AWR1xx and AWR22xx Data Path Programmer’s Guide (Rev. A) 13 feb 2020
E-book E-book: An engineer’s guide to industrial robot designs 12 feb 2020
Application note How to select the right proximity sensor technology 19 jul 2019
White paper Bringing intelligent autonomy to fine motion detection (Rev. A) 20 dic 2018
User guide Radar Hardware Accelerator User's Guide (Rev. B) 23 oct 2018
Application note mmWave xWR1xxx/xWR6xxx Bootloader Flow 23 oct 2018
Application note mmwave Radar Device ADC Raw Data Capture (Rev. B) 23 oct 2018
Application note MIMO Radar (Rev. A) 26 jul 2018
Application note Watchdog Timer for mmwave Radar Sensors (Rev. A) 08 jun 2018
White paper mmWave radar: Enabling greater intelligent autonomy at the edge 06 jun 2018
White paper Robust traffic and intersection monitoring using millimeter wave sensors (Rev. B) 17 may 2018
Application note TI mmWave Radar sensor RF PCB Design, Manufacturing and Validation Guide 07 may 2018
Application note Adding CAN-FD Tx and Rx to an Existing mmWave Project 12 abr 2018
User guide Radar Hardware Accelerator User's Guide - Part 2 (Rev. A) 13 mar 2018
White paper Moving from legacy 24GHz to state-of-the-art 77GHz radar 06 oct 2017
Application note Adding Flash Read and Write to an Existing mmWave Project 25 sep 2017
White paper Fluid-level sensing using 77GHz millimeter wave 17 abr 2017

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

DCA1000EVM — Módulo de evaluación DCA1000 para captura y transmisión de datos en tiempo real

El módulo de evaluación (EVM) DCA1000 proporciona captura y transmisión de datos en tiempo real para tráfico de señalización diferencial de baja tensión (LVDS) de dos y cuatro carriles desde los EVM de sensores de radar AWR e IWR de TI. Los datos se pueden transmitir a través de Ethernet de 1 Gbps (...)

Guía del usuario: PDF
No disponible en TI.com
Placa de evaluación

IWR1843BOOST — Módulo de evaluación IWR1843 BoosterPack™ para sensor mmWave de 77 GHz de chip único

El módulo enchufable IWR1843 BoosterPack™ es una placa de evaluación de sensor mmWave de 77 GHz fácil de usar para el dispositivo IWR1843 de chip único, con conectividad directa al ecosistema de kit de desarrollo LaunchPad™ MCU de TI.

El BoosterPack™ contiene todo lo necesario para comenzar a (...)

Guía del usuario: PDF
Placa de evaluación

D3-3P-DESIGNCORE-RADAR — Módulos de evaluación de radar DesignCore® D3 Embedded

Los sensores en miniatura, las placas de evaluación de sensores y los dispositivos de fusión de sensores de D3 Embedded permiten evaluar rápidamente los módulos de radar D3 con nuestra tecnología de radar mmWave. Estos sensores permiten una fácil integración de algoritmos de radar para aplicaciones (...)

Desde: D3 Embedded
Sonda de depuración

TMDSEMU110-U — Sonda de depuración XDS110 JTAG

El XDS110 de Texas Instruments es una nueva clase de sonda de depuración (emulador) para procesadores integrados de TI. El XDS110 sustituye a la familia XDS100, al tiempo que es compatible con una mayor variedad de estándares (IEEE1149.1, IEEE1149.7, SWD) en un único pod. Todas las sondas de (...)

Guía del usuario: PDF
Sonda de depuración

TMDSEMU200-U — Sonda de depuración XDS200 USB

El XDS200 es una sonda de depuración (emulador) que se utiliza para depurar dispositivos integrados de TI. Para la mayoría de los dispositivos, se recomienda utilizar el XDS110 (www.ti.com/tool/TMDSEMU110-U), que es más nuevo y de menor costo. El XDS200 es compatible con una amplia variedad de (...)

Sonda de depuración

TMDSEMU560V2STM-U — Sonda de depuración USB de seguimiento del sistema XDS560v2

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Sonda de depuración

TMDSEMU560V2STM-UE — Sonda de depuración USB y ethernet de seguimiento del sistema XDS560v2

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Sonda de depuración

TMDSEMUPROTRACE — Sonda de depuración PRO de seguimiento y receptora XDS560v2

Importante: El receptor PRO TRACE XDS560v2 es un producto heredado compatible con el trazado de pines para procesadores TI. Para dispositivos nuevos, se recomienda utilizar un receptor de trazado de terceros.

El receptor PRO TRACE XDS560v2 es compatible con las mismas características que la familia (...)

Herramienta de programación de hardware

HS-3P-77-3D-WGA-LOP-4X4 — Diseño de antena para sensores de radar ADAS de HUBER+SUHNER

Antena de guías de ondas 3D de 77 GHz 4Tx4R: familia de soluciones independientes de sustratos RF

HUBER+SUHNER ha desarrollado y fabrica una antena de guías de ondas de plástico metalizada 3D de segunda generación diseñada para soluciones independientes del sustrato de radiofrecuencia (RF). Esta (...)

Third-party accessory

D3-3P-D3RCM — D3 Módulos de cámara heredados de la serie de cámaras DesignCore® de Embedded

Las cámaras FPD-Link™ III 1.3 MP D3RCM son módulos de cámara robustos con el sensor de imagen OmniVision® OV10640 o el sensor de imagen SONY® IMX390. Son compatibles con los procesadores de video de radar (RVP) de D3 Embedded con base en nuestros procesadores, diseñados para aplicaciones de (...)

Desde: D3 Embedded
Third-party accessory

GAPW-3P-ANTENNA — Diseño de antena para sensores de radar ADAS de GapWaves

Gapwaves offers high-performance, low-loss, and cost-efficient waveguide antennas for short-, mid- and long-range automotive radars and industrial applications. Our antennas feature a flexible design and a compact form factor, robust contact-free PCB integration and support contact-free LoP (...)

Desde: Gapwaves
Kit de desarrollo de software (SDK)

MMWAVE-SDK mmWave software development kit (SDK)

The mmWave software development kit (SDK) is a collection of software packages to enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-SDK and companion packages to support your design needs.

The MMWAVE-SDK is a unified software platform for the TI (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
GUI para el módulo de evaluación (EVM)

MMWAVE-SENSING-ESTIMATOR-CLOUD mmWave sensing estimator cloud development on TI Resource Explorer

The mmWave Sensing Estimator is a web-based configuration tool for TI radar sensors
Productos y hardware compatibles

Productos y hardware compatibles

Primeros pasos

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Productos y hardware compatibles

Productos y hardware compatibles

IDE, configuración, compilador o depurador

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
IDE, configuración, compilador o depurador

MMWAVE-STUDIO mmWave studio GUI tools for 1st-generation parts (xWR1243, xWR1443, xWR1642, xWR1843, xWR6843, xWR6443)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
IDE, configuración, compilador o depurador

MMWAVE-STUDIO-2G mmWave studio GUI tools for 2nd-generation parts (xWR2243)

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
IDE, configuración, compilador o depurador

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Capacitación en línea

RADAR-ACADEMY mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de programación de software

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Soporte de software

RADAR-TOOLBOX Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Modelo de simulación

IWR1843 BSDL Model

SWRM048.ZIP (1 KB) - BSDL Model
Modelo de simulación

IWR1843 IBIS Model

SWRM047.ZIP (1889 KB) - IBIS Model
Plano de montaje

xWR1843BOOST Hardware Design Checklist

SPRACL2.ZIP (1127 KB)
Herramienta de diseño

MMWAVE-3P-SEARCH — Herramienta de búsqueda de terceros de sensores de radar mmWave

TI se asoció con otras empresas para ofrecer una amplia gama de soluciones que utilizan sensores de radar mmWave de TI y servicios afines. Estas empresas pueden acelerar su camino hacia la producción utilizando el radar mmWave. Descargue esta herramienta de búsqueda para consultar nuestra lista de (...)
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
FCCSP (ABL) 161 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos