MSP430F6730

ACTIVO

SoC de medición monofásica con 3 ADC sigma delta, LCD, reloj en tiempo real, 16 KB Flash, 1 KB RAM

Detalles del producto

CPU MSP430 Frequency (MHz) 25 Flash memory (kByte) 16 RAM (kByte) 1 ADC type 24-bit Sigma Delta Features Advanced sensing, LCD, Real-time clock UART 3 Number of ADC channels 3 SPI 4 USB No Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Hardware accelerators 0 Nonvolatile memory (kByte) 16 Number of GPIOs 72 Number of I2Cs 1 Security Secure debug
CPU MSP430 Frequency (MHz) 25 Flash memory (kByte) 16 RAM (kByte) 1 ADC type 24-bit Sigma Delta Features Advanced sensing, LCD, Real-time clock UART 3 Number of ADC channels 3 SPI 4 USB No Operating temperature range (°C) -40 to 85 Rating Catalog Communication interface I2C, SPI, UART Operating system BareMetal (No OS), TI RTOS Hardware accelerators 0 Nonvolatile memory (kByte) 16 Number of GPIOs 72 Number of I2Cs 1 Security Secure debug
LQFP (PN) 80 196 mm² 14 x 14 LQFP (PZ) 100 256 mm² 16 x 16
  • Low Supply Voltage Range:
    3.6 V Down to 1.8 V
  • Ultra-Low Power Consumption
    • Active Mode (AM):
      All System Clocks Active
      265 µA/MHz at 8 MHz, 3.0 V, Flash Program Execution (Typical)
      140 µA/MHz at 8 MHz, 3.0 V, RAM Program Execution (Typical)
    • Standby Mode (LPM3):
      Real-Time Clock (RTC) With Crystal, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wakeup:
      1.7 µA at 2.2 V, 2.5 µA at 3.0 V (Typical)
    • Off Mode (LPM4):
      Full RAM Retention, Supply Supervisor Operational, Fast Wakeup:
      1.6 µA at 3.0 V (Typical)
    • Shutdown RTC Mode (LPM3.5):
      Shutdown Mode, Active Real-Time Clock (RTC) With Crystal:
      1.24 µA at 3.0 V (Typical)
    • Shutdown Mode (LPM4.5):
      0.78 µA at 3.0 V (Typical)
  • Wake up From Standby Mode in 3 µs (Typical)
  • 16-Bit RISC Architecture, Extended Memory, up to 25-MHz System Clock
  • Flexible Power Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
    • System Operation From up to Two Auxiliary Power Supplies
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Crystals (XT1)
  • One 16-Bit Timer With Three Capture/Compare Registers
  • Three 16-Bit Timers With Two Capture/Compare Registers Each
  • Enhanced Universal Serial Communication Interfaces
    • eUSCI_A0, eUSCI_A1, and eUSCI_A2
      • Enhanced UART Supports Automatic Baud-Rate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • eUSCI_B0
      • I2C With Multiple Slave Addressing
      • Synchronous SPI
  • Password-Protected RTC With Crystal Offset Calibration and Temperature Compensation
  • Separate Voltage Supply for Backup Subsystem
    • 32-kHz Low-Frequency Oscillator (XT1)
    • Real-Time Clock
    • Backup Memory (4 × 16 Bits)
  • Three 24-Bit Sigma-Delta Analog-to-Digital Converters (ADCs) With Differential PGA Inputs
  • Integrated LCD Driver With Contrast Control for up to 320 Segments in 8-Mux Mode
  • Hardware Multiplier Supports 32-Bit Operations
  • 10-Bit 200-ksps ADC
    • Internal Reference
    • Sample-and-Hold, Autoscan Feature
    • Up to Six External Channels and Two Internal Channels, Including Temperature Sensor
  • 3-Channel Internal DMA
  • Serial Onboard Programming, No External Programming Voltage Needed
  • Single-Phase Electronic Watt-Hour Meter Development Tool (Also See Tools and Software)
  • Device Comparison Summarizes the Available Family Members
  • Available in 100-Pin and 80-Pin LQFP Packages
  • Low Supply Voltage Range:
    3.6 V Down to 1.8 V
  • Ultra-Low Power Consumption
    • Active Mode (AM):
      All System Clocks Active
      265 µA/MHz at 8 MHz, 3.0 V, Flash Program Execution (Typical)
      140 µA/MHz at 8 MHz, 3.0 V, RAM Program Execution (Typical)
    • Standby Mode (LPM3):
      Real-Time Clock (RTC) With Crystal, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wakeup:
      1.7 µA at 2.2 V, 2.5 µA at 3.0 V (Typical)
    • Off Mode (LPM4):
      Full RAM Retention, Supply Supervisor Operational, Fast Wakeup:
      1.6 µA at 3.0 V (Typical)
    • Shutdown RTC Mode (LPM3.5):
      Shutdown Mode, Active Real-Time Clock (RTC) With Crystal:
      1.24 µA at 3.0 V (Typical)
    • Shutdown Mode (LPM4.5):
      0.78 µA at 3.0 V (Typical)
  • Wake up From Standby Mode in 3 µs (Typical)
  • 16-Bit RISC Architecture, Extended Memory, up to 25-MHz System Clock
  • Flexible Power Management System
    • Fully Integrated LDO With Programmable Regulated Core Supply Voltage
    • Supply Voltage Supervision, Monitoring, and Brownout
    • System Operation From up to Two Auxiliary Power Supplies
  • Unified Clock System
    • FLL Control Loop for Frequency Stabilization
    • Low-Power Low-Frequency Internal Clock Source (VLO)
    • Low-Frequency Trimmed Internal Reference Source (REFO)
    • 32-kHz Crystals (XT1)
  • One 16-Bit Timer With Three Capture/Compare Registers
  • Three 16-Bit Timers With Two Capture/Compare Registers Each
  • Enhanced Universal Serial Communication Interfaces
    • eUSCI_A0, eUSCI_A1, and eUSCI_A2
      • Enhanced UART Supports Automatic Baud-Rate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • eUSCI_B0
      • I2C With Multiple Slave Addressing
      • Synchronous SPI
  • Password-Protected RTC With Crystal Offset Calibration and Temperature Compensation
  • Separate Voltage Supply for Backup Subsystem
    • 32-kHz Low-Frequency Oscillator (XT1)
    • Real-Time Clock
    • Backup Memory (4 × 16 Bits)
  • Three 24-Bit Sigma-Delta Analog-to-Digital Converters (ADCs) With Differential PGA Inputs
  • Integrated LCD Driver With Contrast Control for up to 320 Segments in 8-Mux Mode
  • Hardware Multiplier Supports 32-Bit Operations
  • 10-Bit 200-ksps ADC
    • Internal Reference
    • Sample-and-Hold, Autoscan Feature
    • Up to Six External Channels and Two Internal Channels, Including Temperature Sensor
  • 3-Channel Internal DMA
  • Serial Onboard Programming, No External Programming Voltage Needed
  • Single-Phase Electronic Watt-Hour Meter Development Tool (Also See Tools and Software)
  • Device Comparison Summarizes the Available Family Members
  • Available in 100-Pin and 80-Pin LQFP Packages

The TI MSP family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3 µs (typical).

The MSP430F673x and MSP430F672x microcontrollers feature up to three high-performance 24-bit sigma-delta ADCs, a 10-bit ADC, four enhanced universal serial communication interfaces (three eUSCI_A modules and one eUSCI_B module), four 16-bit timers, a hardware multiplier, a DMA module, an RTC module with alarm capabilities, an LCD driver with integrated contrast control, an auxiliary supply system, and up to 72 I/O pins in the 100-pin devices and 52 I/O pins in the 80-pin devices.

For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User’s Guide.

The TI MSP family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3 µs (typical).

The MSP430F673x and MSP430F672x microcontrollers feature up to three high-performance 24-bit sigma-delta ADCs, a 10-bit ADC, four enhanced universal serial communication interfaces (three eUSCI_A modules and one eUSCI_B module), four 16-bit timers, a hardware multiplier, a DMA module, an RTC module with alarm capabilities, an LCD driver with integrated contrast control, an auxiliary supply system, and up to 72 I/O pins in the 100-pin devices and 52 I/O pins in the 80-pin devices.

For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User’s Guide.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Pin por pin con la misma funcionalidad que el dispositivo comparado
MSP430F6730A ACTIVO SoC de medición monofásica con 3 ADC sigma delta, LCD, reloj en tiempo real, 16 KB Flash, 1 KB RAM This product has the same memory, peripherals including the sigma-delta ADC(s), and pin-out configuration while incorporating several errata improvements.

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 20
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet MSP430F673x, MSP430F672x Mixed-Signal Microcontrollers datasheet (Rev. D) PDF | HTML 28 sep 2018
* Errata MSP430F6730 Microcontroller Errata (Rev. AF) PDF | HTML 11 jun 2021
* User guide MSP430x5xx and MSP430x6xx Family User's Guide (Rev. Q) 17 ago 2018
Application note Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML 02 jun 2025
Application note ESD Diode Current Specification (Rev. B) PDF | HTML 23 ago 2021
Application note MSP430 System-Level ESD Considerations (Rev. B) PDF | HTML 14 jul 2021
User guide MSP430 MCUs Development Guide Book (Rev. A) PDF | HTML 13 may 2021
Application note Answers to Common Sigma-Delta ADC Questions on MSP MCUs PDF | HTML 11 ago 2020
Application note Differences Between MSP430F67xx and MSP430F67xxA Devices (Rev. A) PDF | HTML 13 ene 2020
Application note MSP430 System ESD Troubleshooting Guide PDF | HTML 13 dic 2019
Application note MSP430 32-kHz Crystal Oscillators (Rev. D) PDF | HTML 18 jul 2017
Analog Design Journal How delta-sigma ADCs work, Part 1 (Rev. A) 19 sep 2016
Application note Designing With MSP430™ MCUs and Segment LCDs (Rev. A) PDF | HTML 20 jul 2015
Application note MSP430 Advanced Power Optimizations: ULP Advisor SW and EnergyTrace Technology 09 jun 2014
Application note Using TI’s DLMS COSEM Library 12 nov 2013
Application note ULP Temperature-Compensated RTC on MSP430F6736 08 abr 2013
White paper MSP430F6736 Single-phase energy meter IC System on Chip 20 ene 2012
Application note High-Speed, Analog-to-Digital Converter Basics 11 ene 2012
Application note A Glossary of Analog-to-Digital Specifications and Performance Characteristics (Rev. B) 09 oct 2011
Application note Design of Differential Filters for High-Speed Signal Chains (Rev. B) 30 abr 2010

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

EVM430-F6736 — EVM430-F6736: EVM MSP430F6736 para medición

This EVM430-F6736 is a single-phase electricity meter evaluation module based on the MSP430F6736 device. The E-meter can be connected to the main power lines and has inputs for voltage and current, as well as a third connection to setup anti-tampering. It allows a customer to test the new (...)
Placa de evaluación

ALGO-3P-UISP1-TI — Programador Algocraft μISP1 para dispositivos Texas Instruments

μISP puede funcionar conectado a un PC host (conexiones RS-232, USB y LAN integradas) o en modo independiente.

La ejecución del ciclo de programación en modo independiente puede ocurrir simplemente pulsando el botón de START o a través de algunas líneas de control TTL.

Su tamaño compacto y (...)

Desde: Algocraft
Herramienta de programación de hardware

MSP-FET — Programador y depurador de MSP MCU

El MSP-FET es una potente herramienta de desarrollo de emulación, a menudo llamada sonda de depuración, que permite a los usuarios comenzar a desarrollar rápidamente en microcontroladores (MCU) de baja potencia de MSP.

Admite la programación y la depuración en tiempo real a través de las interfaces (...)

Guía del usuario: PDF | HTML
Herramienta de programación de hardware

ALGO-3P-WRITENOW — Algocraft WriteNow! Programador

¡WriteNow! La serie de programadores en sistema supone un gran avance en el sector de la programación. Los programadores son compatibles con un gran número de dispositivos (microcontroladores, memorias, CPLD y otros dispositivos programables) de diversos fabricantes y tienen un tamaño compacto que (...)

Desde: Algocraft
Kit de desarrollo de software (SDK)

MSP430-SDK MSPWare for MSP430 Microcontrollers

MSP430-SDK is a collection of resources that help users to write effective code for MSP430 microcontrollers (MCUs). These resources support ALL MSP430 microcontrollers. As one user mentioned, “It’s essentially everything developers need to become MSP430 microcontroller experts!”

This collection of (...)

Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Software de aplicación y estructura

MSP-EM-DESIGN-CENTER — Centro de diseño de medición de energía para MCU MSP430

El Centro de diseño de medición de energía es una herramienta de desarrollo rápido que permite la medición de energía mediante los microcontroladores (MCU) basados en flash MSP430i20xx y MSP430F67xx de TI. Incluye una interfaz gráfica de usuario (GUI), documentación, biblioteca de software y (...)
Ejemplo de código o demostración

SLAC511 MSP430F673x, MSP430F672x Code Examples

Productos y hardware compatibles

Productos y hardware compatibles

Controlador o biblioteca

MSP-DSPLIB Digital Signal Processing (DSP) Library for MSP Microcontrollers

The TI MSP430™ Digital Signal Processing library is a set of optimized functions to perform common signal processing operations for MSP430 microcontrollers. These functions are used in applications where processing-intensive transforms are done in real-time for minimal energy and with very (...)

Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Controlador o biblioteca

MSP-GRLIB MSP Graphics Library

The MSP Graphics Library is a royalty-free set of graphics primitives for displaying images or creating graphical user interfaces (GUIs) on MSP430 and MSP432 microcontroller-based boards that use a graphical display. The graphics library consists of two functional layers: 1) the display driver (...)

Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Controlador o biblioteca

MSPMATHLIB — Biblioteca matemática de punto flotante para MSP430

MSPMathLib is an accelerated floating point math library for MSP430™ MCUs that delivers up to 26x faster computation for the most commonly used math functions. The library seamlessly integrates with projects to replace floating point math functions such as sin, cos, tan, log, exp and sqrt, (...)
Guía del usuario: PDF
Primeros pasos

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Productos y hardware compatibles

Productos y hardware compatibles

IDE, configuración, compilador o depurador

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
IDE, configuración, compilador o depurador

ENERGYTRACE — Tecnología EnergyTrace

EnergyTrace™ software for MSP430™ MCUs, MSP432™ MCUs, CC13xx wireless MCUs and CC26xx wireless MCUs is an energy-based code analysis tool that measures and displays the energy profile of an application and helps optimize it for ultra-low-power consumption.

As most developers know, it is difficult to (...)

Guía del usuario: PDF
IDE, configuración, compilador o depurador

IAR-KICKSTART — IAR Embedded Workbench

IAR Embedded Workbench delivers a complete development toolchain for building and debugging embedded applications for your selected target microcontroller. The included IAR C/C++ Compiler generates highly optimized code for your application, and the C-SPY Debugger is a fully integrated debugger for (...)
Desde: IAR Systems
Guía del usuario: PDF
Capacitación en línea

MSP430-ACADEMY MSP430™ academy

MSP430™ academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSP430 MCU portfolio.
Productos y hardware compatibles

Productos y hardware compatibles

Sistema operativo (SO)

WHIS-3P-SAFERTOS — RTOS de seguridad precertificado SAFERTOS de WITTENSTEIN

SAFERTOS® es un sistema operativo único en tiempo real diseñado para procesadores integrados. Está precertificado según las normas IEC 61508 SIL3 e ISO 26262 ASILD por TÜV SÜD. SAFERTOS® se diseñó específicamente para la seguridad por el equipo de expertos de WHIS y se usa globalmente en (...)
Herramienta de programación de software

MSP-GANG-SOFTWARE MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
Herramienta de programación de software

MSP430-FLASHER Command Line Programmer for MSP430™ and SimpleLink™ MSP432™ MCUs

MSPFlasher is an open-source, shell-based (command line) interface for programming MSP430™ and MSP432™ microcontrollers (MCUs) through JTAG and provides the most common programming functions. MSP Flasher can be used to download binary files directly to memory without the need of an IDE (...)

Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
Herramienta de programación de software

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Herramienta de diseño

MSP-3P-SEARCH — Herramienta de búsqueda de terceros de MSP

TI has partnered with multiple companies to offer a wide range of solutions and services for TI MSP devices. These companies can accelerate your path to production using MSP devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your needs.

(...)

Diseños de referencia

TIDM-SINGLEPHASEMETER — Medidor electrónico monofásico de clase 0.2

Este diseño, que presenta el dispositivo MSP430F6736, implementa una solución de medición de electricidad (medidor electrónico) de un solo chip altamente integrada. Se proporcionan archivos de diseño de hardware y software para permitir el cálculo de varios parámetros para la medición de energía (...)
Esquema: PDF
Diseños de referencia

TIDM-1PHMTR-ESD — Diseño de referencia de metrología monofásica con protección ESD mejorada

Este diseño de referencia implementa un medidor de energía monofásico ANSI/IEC de clase 0.2 con protección contra descargas electrostáticas (ESD) mejorada. El diseño también cuenta con comunicaciones a través de la conectividad ZigBee™.  El sistema en chip (SoC) del medidor electrónico se usa para (...)
Design guide: PDF
Esquema: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
LQFP (PN) 80 Ultra Librarian
LQFP (PZ) 100 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos