CC2340R5

ACTIVO

MCU inalámbrico SimpleLink™ Arm® Cortex®-M0+ de 32 bits y 2.4 GHz con memoria Flash de 512 KB

Detalles del producto

Technology Bluetooth low energy, Bluetooth® LE, Proprietary 2.4 GHz, ZigBee, Zigbee Protocols Bluetooth® Low Energy, Proprietary 2.4 GHz, Zigbee, Zigbee 3.0 Flash memory (kByte) 512 RAM (kByte) 36, 64 Peripherals 1 SPI, 1 UART, 1 comparator, 12-bit ADC 8-channel, 4 timers, I2C, Integrated battery monitor, Integrated temperature monitor, Real-time clock (RTC) Features OAD Number of GPIOs 12, 26 Security Cryptographic acceleration Operating system FreeRTOS, Zephyr RTOS Type Wireless MCU Sensitivity (best) (dBm) -102 Operating temperature range (°C) -40 to 125 TX power (max) (dBm) 8 Cryptographic accelerators AES, RNG Edge AI enabled No
Technology Bluetooth low energy, Bluetooth® LE, Proprietary 2.4 GHz, ZigBee, Zigbee Protocols Bluetooth® Low Energy, Proprietary 2.4 GHz, Zigbee, Zigbee 3.0 Flash memory (kByte) 512 RAM (kByte) 36, 64 Peripherals 1 SPI, 1 UART, 1 comparator, 12-bit ADC 8-channel, 4 timers, I2C, Integrated battery monitor, Integrated temperature monitor, Real-time clock (RTC) Features OAD Number of GPIOs 12, 26 Security Cryptographic acceleration Operating system FreeRTOS, Zephyr RTOS Type Wireless MCU Sensitivity (best) (dBm) -102 Operating temperature range (°C) -40 to 125 TX power (max) (dBm) 8 Cryptographic accelerators AES, RNG Edge AI enabled No
DSBGA (YBG) 28 4.506436 mm² 2.806 x 1.606 VQFN (RGE) 24 16 mm² 4 x 4 VQFN (RKP) 40 25 mm² 5 x 5

Wireless microcontroller

  • Optimized 48MHz Arm Cortex-M0+ processor
  • Up to 512KB of in-system programmable flash
  • 12KB of ROM for bootloader and drivers
  • Up to 64KB of ultra-low leakage SRAM. Full RAM retention in standby mode
  • 2.4GHz RF transceiver compatible with Bluetooth Low Energy and IEEE 802.15.4 PHY and MAC
  • Integrated balun
  • Supports over-the-air upgrade (OTA)
  • Serial wire debug (SWD)

Low power consumption

  • MCU consumption:
    • 2.6mA active mode, CoreMark
    • 53µA/MHz running CoreMark
    • < 710nA standby mode on CC2340R52
    • 165nA shutdown mode, wake-up on pin
  • Radio consumption:
    • 5.3mA RX
    • 5.1mA TX at 0dBm
    • < 11.0mA TX at +8dBm

Wireless protocol support

  • Bluetooth LE
    • Features: LE 2M, LE Coded, Periodic Advertising, Extended Advertising, LE Secure Connections
    • Qualified against Bluetooth Core 5.4
  • Zigbee®
  • Thread
  • Proprietary systems

High-performance radio

  • –102dBm sensitivity for Bluetooth® LE Coded 125kbps
  • –96.5dBm sensitivity for Bluetooth® LE 1Mbps
  • –98dBm sensitivity for IEEE 802.15.4 (2.4GHz)
  • Output power up to +8dBm with temperature compensation

Regulatory compliance

  • Suitable for systems targeting compliance with these standards:
    • EN 300 328 (Europe)
    • FCC CFR47 Part 15
    • ARIB STD-T66 (Japan)

MCU peripherals

  • Up to 26 I/O pads
    • Two IO pads SWD, muxed with GPIOs
    • Two IO pads LFXT, muxed with GPIOs
    • Up to 22 DIOs (analog or digital IOs)
  • Up to 3 × 16-bit and 1× 24-bit general-purpose timers with quadrature decode mode and IR generation mode
  • 12-bit ADC, 1.2Msps with external reference, 267ksps with internal reference, up to 12 external ADC inputs
  • 1× low power comparator
  • 1× UART
  • 1× SPI
  • 1× I2C
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor
  • Watchdog timer

Security enablers

  • AES 128-bit cryptographic accelerator
  • Random number generator from on-chip analog noise

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.71V to 3.8V single supply voltage
  • Tj: –40°C up to +125°C

RoHS-compliant package

  • 5mm × 5mm RKP QFN40
  • 4mm × 4mm RGE QFN24
  • 2.2mm × 2.6mm YBG WCSP

Wireless microcontroller

  • Optimized 48MHz Arm Cortex-M0+ processor
  • Up to 512KB of in-system programmable flash
  • 12KB of ROM for bootloader and drivers
  • Up to 64KB of ultra-low leakage SRAM. Full RAM retention in standby mode
  • 2.4GHz RF transceiver compatible with Bluetooth Low Energy and IEEE 802.15.4 PHY and MAC
  • Integrated balun
  • Supports over-the-air upgrade (OTA)
  • Serial wire debug (SWD)

Low power consumption

  • MCU consumption:
    • 2.6mA active mode, CoreMark
    • 53µA/MHz running CoreMark
    • < 710nA standby mode on CC2340R52
    • 165nA shutdown mode, wake-up on pin
  • Radio consumption:
    • 5.3mA RX
    • 5.1mA TX at 0dBm
    • < 11.0mA TX at +8dBm

Wireless protocol support

  • Bluetooth LE
    • Features: LE 2M, LE Coded, Periodic Advertising, Extended Advertising, LE Secure Connections
    • Qualified against Bluetooth Core 5.4
  • Zigbee®
  • Thread
  • Proprietary systems

High-performance radio

  • –102dBm sensitivity for Bluetooth® LE Coded 125kbps
  • –96.5dBm sensitivity for Bluetooth® LE 1Mbps
  • –98dBm sensitivity for IEEE 802.15.4 (2.4GHz)
  • Output power up to +8dBm with temperature compensation

Regulatory compliance

  • Suitable for systems targeting compliance with these standards:
    • EN 300 328 (Europe)
    • FCC CFR47 Part 15
    • ARIB STD-T66 (Japan)

MCU peripherals

  • Up to 26 I/O pads
    • Two IO pads SWD, muxed with GPIOs
    • Two IO pads LFXT, muxed with GPIOs
    • Up to 22 DIOs (analog or digital IOs)
  • Up to 3 × 16-bit and 1× 24-bit general-purpose timers with quadrature decode mode and IR generation mode
  • 12-bit ADC, 1.2Msps with external reference, 267ksps with internal reference, up to 12 external ADC inputs
  • 1× low power comparator
  • 1× UART
  • 1× SPI
  • 1× I2C
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor
  • Watchdog timer

Security enablers

  • AES 128-bit cryptographic accelerator
  • Random number generator from on-chip analog noise

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.71V to 3.8V single supply voltage
  • Tj: –40°C up to +125°C

RoHS-compliant package

  • 5mm × 5mm RKP QFN40
  • 4mm × 4mm RGE QFN24
  • 2.2mm × 2.6mm YBG WCSP

The CC2340R SimpleLink™ family of devices are 2.4GHz wireless microcontrollers (MCUs), targeting Bluetooth Low Energy, Zigbee, Thread, and Proprietary 2.4GHz applications. These devices are optimized for low-power wireless communication with Over the Air Download (OAD) support in Building automation (wireless sensors, lighting control, beacons), asset tracking, medical, retail EPOS (electronic point of sale), ESL (electronic shelf), and Personal electronics (toys, HID, stylus pens) markets. Highlighted features of this device include:

  • Support for Bluetooth 5 features: high-speed mode (2Mbps PHY), long-range (LE Coded 125kbps and 500kbps PHYs), privacy 1.2.1 and channel selection algorithm #2, as well as backward compatibility and support for key features from the earlier Bluetooth LE specifications.
  • Fully qualified Bluetooth software protocol stack included with the SimpleLink™ Low Power F3 software development kit (SDK)
  • Zigbee® protocol stack support in the SimpleLink™ Low Power F3 software development kit (SDK)
  • Thread protocol stack support in SIMPLELINK TI OPENTHREAD SDK
  • Ultra-low standby current less than 0.71µA with RTC operational and full RAM retention that enables significant battery life extension, especially for applications with longer sleep intervals.
  • Integrated balun for reduced bill-of-material (BOM) board layout
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy (–102dBm for 125kbps LE Coded PHY, with integrated balun)

The CC2340R family is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single-core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100-percent code reuse when your design requirements change. For more information, visit the SimpleLink™ MCU platform.

The CC2340R SimpleLink™ family of devices are 2.4GHz wireless microcontrollers (MCUs), targeting Bluetooth Low Energy, Zigbee, Thread, and Proprietary 2.4GHz applications. These devices are optimized for low-power wireless communication with Over the Air Download (OAD) support in Building automation (wireless sensors, lighting control, beacons), asset tracking, medical, retail EPOS (electronic point of sale), ESL (electronic shelf), and Personal electronics (toys, HID, stylus pens) markets. Highlighted features of this device include:

  • Support for Bluetooth 5 features: high-speed mode (2Mbps PHY), long-range (LE Coded 125kbps and 500kbps PHYs), privacy 1.2.1 and channel selection algorithm #2, as well as backward compatibility and support for key features from the earlier Bluetooth LE specifications.
  • Fully qualified Bluetooth software protocol stack included with the SimpleLink™ Low Power F3 software development kit (SDK)
  • Zigbee® protocol stack support in the SimpleLink™ Low Power F3 software development kit (SDK)
  • Thread protocol stack support in SIMPLELINK TI OPENTHREAD SDK
  • Ultra-low standby current less than 0.71µA with RTC operational and full RAM retention that enables significant battery life extension, especially for applications with longer sleep intervals.
  • Integrated balun for reduced bill-of-material (BOM) board layout
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy (–102dBm for 125kbps LE Coded PHY, with integrated balun)

The CC2340R family is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single-core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100-percent code reuse when your design requirements change. For more information, visit the SimpleLink™ MCU platform.

Descargar Ver vídeo con transcripción Video

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 16
Documentación principal Tipo Título Opciones de formato Fecha
* Data sheet CC2340R SimpleLink™ Family of 2.4GHz Wireless MCUs datasheet (Rev. F) PDF | HTML 07 nov 2025
* Errata CC2340R5 SimpleLink Wireless MCU Device (Rev. F) PDF | HTML 29 sep 2025
* User guide CC23xx SimpleLink Wireless MCU Technical Reference Manual (Rev. A) PDF | HTML 07 ago 2024
Application note CC234x and CC27xx Hardware Configuration and PCB Design Considerations (Rev. A) PDF | HTML 04 feb 2026
Application note Segment LCD Control using GPIOs on the SimpleLink CC2340R5 MCU PDF | HTML 23 dic 2025
Application note How to Certify Your Bluetooth Product (Rev. N) PDF | HTML 18 nov 2025
Application note BLDC Motor Control Using the SimpleLink CC2340R5 MCU with Bluetooth LE PDF | HTML 07 oct 2025
Application note Stepper motor control using the SimpleLink CC2340R5 MCU with Proprietary RF PDF | HTML 07 oct 2025
Application note Brushed DC motor control using the SimpleLink CC2340R5 MCU with Zigbee® PDF | HTML 05 sep 2025
Product overview Wireless MCUs and Zigbee ZBOSS Software Make High-Quality RF Designs More Affordable PDF | HTML 26 jun 2024
Product overview Apple® Find My® Network With CC2340R5 PDF | HTML 31 may 2024
Application note High Accuracy, Low Cost, Secure Ranging with Bluetooth Channel Sounding PDF | HTML 27 feb 2024
Application note CC2340 Bluetooth LE Software Product Brief (Rev. A) PDF | HTML 06 nov 2023
Product overview Solving Ultra-Low-Power Challenges for Conn. Devices W/ Adv. Battery Chemistries PDF | HTML 14 sep 2023
Application note Hardware Migration to CC2340R5 PDF | HTML 09 may 2023
Certificate LP-EM-CC2340R5 EU RoHS Declaration of Conformity (DoC) (Rev. A) 28 abr 2023

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

LP-EM-CC2340R5 — Kit de desarrollo CC2340R5 LaunchPad™ para MCU SimpleLink™ Bluetooth® 5.3 de baja energía

Este kit de desarrollo LaunchPad se utiliza para acelerar el desarrollo con la MCU SimpleLink Bluetooth de baja energía compatible con Bluetooth 5 de baja energía (LE) y protocolos patentados de 2.4 GHz. El soporte de los programas lo proporciona el kit de desarrollo de programas (SDK) SimpleLink (...)

Placa de evaluación

LP-EM-CC2340R53 — Kit de desarrollo LaunchPad™ para la familia CC2340R SimpleLink™ de MCU inalámbricos multiestándar d

Este kit de desarrollo LaunchPad™, que incluye el CC2340R53, se utiliza para acelerar el desarrollo con la familia CC2340R SimpleLink™ de MCU inalámbricas de 2.4 GHz compatibles con Bluetooth® baja energía, Thread, Zigbee® y protocolos propietarios de 2.4 GHz. El soporte de software lo proporciona (...)
Guía del usuario: PDF | HTML
Placa de evaluación

DREAM-3P-CC2340 — Módulo Bluetooth DreamLNK CC2340

Los módulos Bluetooth de baja energía DL-CC2340-A y DL-CC2340-B se diseñaron en función del dispositivo Bluetooth de baja energía SimpleLink CC2340R5 de TI, que utiliza un núcleo Cortex-M0+ de 48 MHz, integra hasta 512 kB de memoria flash, 36 kB de SRAM y tiene hasta 26 interfaces de E/S (...)

Tarjeta secundaria

BDE-3P-LE2340 — Módulos inalámbricos BDE LE2340

BDE-3P-LE2340 modules are Bluetooth® 5.3 Low Energy wireless modules based on the CC2340R. With their low cost and exceptional RF and power consumption performance, these modules are ideal for applications that are cost-sensitive and require extended battery life. Multiple variants are available to (...)

Tarjeta secundaria

TTC-3P-BLE-CGM-SIP — TTC SR-2340220I1N BLE CGM SiP solution

TTC focus on the wireless communication technology and applications for many years, specializing in the application of product protocol stacks such as BLE, WIFI, NFC, Zigbee, Thread, system compatibility, multi-device interconnectivity, comprehensive role applications, and complex positioning (...)

Tarjeta secundaria

TTC-3P-BLE-SIP-MODULE — TTC SR-2340190I1N ultra-small SiP module

TTC focus on the wireless communication technology and applications for many years, specializing in the application of product protocol stacks such as BLE, WIFI, NFC, Zigbee, Thread, system compatibility, multi-device interconnectivity, comprehensive role applications, and complex positioning (...)

Tarjeta secundaria

TTC-3P-CC2340-BEACON — La baliza TTC HY-234014P es compatible con Ibeacon y protocolos de transmisión personalizados

TTC se ha centrado durante muchos años en la tecnología y las aplicaciones de comunicación inalámbrica, especializándose en la aplicación de pilas de protocolos de productos como Bluetooth® LE, Wi-Fi, NFC, Zigbee, Thread, compatibilidad de sistemas, interconectividad entre múltiples dispositivos, (...)

Tarjeta secundaria

TUYA-3P-WIRELESS-MODULES — TUYA BDU Module for CC2340R5 32-bit Arm Cortex-M0+ Bluetooth

Tuya BDU is a low-power embedded Bluetooth module that Tuya has developed. It consists of a highly integrated Bluetooth chip (CC2340R5), a few peripheral circuits, an embedded Bluetooth network communication protocol stack, and rich library functions.
BDU consists of a low-power 32-bit MCU, a (...)

Desde: Tuya Inc.
Sonda de depuración

TMDSEMU110-U — Sonda de depuración XDS110 JTAG

El XDS110 de Texas Instruments es una nueva clase de sonda de depuración (emulador) para procesadores integrados de TI. El XDS110 sustituye a la familia XDS100, al tiempo que es compatible con una mayor variedad de estándares (IEEE1149.1, IEEE1149.7, SWD) en un único pod. Todas las sondas de (...)

Guía del usuario: PDF
No disponible en TI.com
Kit de desarrollo

LP-XDS110 — Depurador del kit de desarrollo LaunchPad™ XDS110

El depurador del kit de desarrollo LaunchPad LP-XDS110 es una herramienta para programar y depurar microcontroladores, microprocesadores y dispositivos DSP compatibles con XDS de Texas Instruments (TI). El LP-XDS110 está diseñado para conectarse directamente a Launchpads divididos a través del (...)

Kit de desarrollo

LP-XDS110ET — Kit de desarrollo XDS110ET LaunchPad™ depurador con software EnergyTrace™

El depurador del kit de desarrollo LaunchPad LP-XDS110ET es una herramienta para programar y depurar microcontroladores, microprocesadores y dispositivos DSP compatibles con XDS de Texas Instruments (TI). El LP-XDS110ET puede conectarse directamente a kits de desarrollo Split Launchpad a través del (...)

Kit de desarrollo

BTV-3P-FMC — TI M0 Home Fitness Machine Self-powered Control and Communication solution

The BTV-3P-FMC solution provides control and communication capabilities for home fitness Machine, including two function modules:Self-Powered Control Module and Bluetooth Communication Control Module.
Designed for home fitness Machine such as rowing machines and exercise bikes, this solution could (...)

Kit de desarrollo

RFSTAR-3P-CC2340R5-BLE-MOD — Módulo RF-STAR Bluetooth LE ZIGBEE basado en CC2340R5

RF-star, como IDH 3P de TI para módulos de conectividad inalámbrica desde hace más de una década, se dedica a suministrar una amplia gama de módulos y soluciones inalámbricas basadas en productos TI, como Bluetooth LE, Matter, ZigBee, Thread, Wi-Fi, Sub-1G y Wi-SUN.
Los módulos inalámbricos de la (...)

Kit de desarrollo

TTC-3P-BLUETOOTH-MODULES — Módulos Bluetooth de baja energía TTC

HY-23400XP integra todas las funciones necesarias para una aplicación Bluetooth de bajo consumo, que es un módulo Bluetooth 5.3 altamente integrado dirigido a dispositivos inteligentes de baja energía y aplicaciones IoT.

HY-234001P también proporciona 10 GPIO programables para aplicaciones de (...)

Kit de desarrollo

TTC-3P-ZIGBEE-MODULES — Módulos TTC Zigbee

HY-52PX01 PC se desarrolló basado en SimpleLink™ CC2652P. Es un microcontrolador inalámbrico (MCU) multiprotocolo de 2.4 GHz que admite Thread, Zigbee®, Bluetooth® 5.2 de baja energía, IEEE 802.15.4 y objetos inteligentes compatibles con IPv6 (6LoWPAN), sistemas propietarios, (...)

Third-party accessory

JIAAN-3P-WIRELESS-MODULES — Módulos inalámbricos AN2340SA-B y AN1352P7 de Jia AN Electronics Technology para CC2340 y CC1352

Módulos inalámbricos y de Internet de las cosas (IoT) de la marca Cansec Wireless de Beijing Jia An Electronics Technology Co., Ltd. El módulo AN2340SA-B es una solución de software y hardware de IoT de tamaño pequeño de 2.4 GHz con Bluetooth® 5.3 de baja energía basada en el microcontrolador (...)

Kit de desarrollo de software (SDK)

DSR-3P-ZBOSS — ZBOSS es una pila de protocolos de software de Zigbee independiente, portátil y de alto rendimiento

ZBOSS es una pila de protocolos de software de Zigbee PRO desarrollada por DSR Corporation. ZBOSS ayuda a las empresas a superar los desafíos de interoperabilidad, portabilidad, personalización, pruebas y optimización de su solución Zigbee. ZigBee es una tecnología de la Internet de las cosas (IoT) (...)
Kit de desarrollo de software (SDK)

SIMPLELINK-LOWPOWER-F3-SDK SimpleLink™ Low Power F3 software development kit (SDK) for the CC23xx and CC27xx devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

Productos y hardware compatibles

Productos y hardware compatibles

Examinar Opciones de descarga
Kit de desarrollo de software (SDK)

SIMPLELINK-LOWPOWER-FMNAP Find My Network Accessory Protocol (FMNAP) Plugin for SimpleLink devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

Productos y hardware compatibles

Productos y hardware compatibles

Kit de desarrollo de software (SDK)

SIMPLELINK-LOWPOWER-ZEPHYR-SDK Zephyr® Platform support for the SimpleLink™ Low Power family of devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

Productos y hardware compatibles

Productos y hardware compatibles

Software de aplicación y estructura

SIMPLELINK-CONNECT SimpleLink Connect App for the SimpleLink Low Power SDKs

The SimpleLink Connect mobile app is an example Bluetooth® Low Energy application for mobile devices that works with:

  • CC23XX devices running the SIMPLELINK-LOWPOWER-SDK
  • CC33xx devices attached to a host running the CC33XX-SOFTWARE

The app provides a baseline for users to quickly build their (...)

Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
Primeros pasos

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Productos y hardware compatibles

Productos y hardware compatibles

IDE, configuración, compilador o depurador

ARM-CGT — Herramientas de generación de código Arm®: compilador

Las herramientas de generación de código (compilador) TI Arm® son compatibles con el desarrollo de aplicaciones para plataformas basadas en TI Arm, en especial aquellas con los dispositivos de las series Cortex-M y Cortex-R de TI Arm.

Las herramientas actuales ARM-CGT-CLANG se derivan del (...)

Guía del usuario: PDF | HTML
IDE, configuración, compilador o depurador

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
IDE, configuración, compilador o depurador

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Capacitación en línea

SIMPLELINK-ACADEMY-CC23XX Simplelink™ CC23xx Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de programación de software

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Productos y hardware compatibles

Productos y hardware compatibles

Iniciar Opciones de descarga
Soporte de software

SMARTRF-STUDIO-8 SmartRF Studio 8 application software for CC23xx and CC27xx devices

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
Herramienta de cálculo

BT-POWER-CALC Bluetooth Power Calculator for CC13xx, CC26xx, CC23xx, and CC27xx devices

This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
Herramienta de cálculo

SMARTRFTM-STUDIO — SmartRF Studio

SmartRF™ Studio es una aplicación para Windows que ayuda a los diseñadores de sistemas de RF a evaluar fácilmente la radio en una etapa temprana del proceso de diseño para todos los dispositivos de RF de baja potencia CC1xxx y CC2xxx de TI. Simplifica la generación de los valores y comandos del (...)
Guía del usuario: PDF
Certificación

CC23XX-REPORTS CC23xx regulatory certification reports

CC23xx regulatory certification reports
Productos y hardware compatibles

Productos y hardware compatibles

Opciones de descarga
Herramienta de diseño

3P-WIRELESS-MODULES — Herramienta de búsqueda de módulos inalámbricos de terceros

La herramienta de búsqueda de módulos inalámbricos de terceros ayuda a los desarrolladores a identificar productos que cumplan con las especificaciones de sus equipos finales y a adquirir módulos inalámbricos listos para la producción. Los proveedores de módulos de terceros incluidos en la (...)
Herramienta de diseño

SIMPLELINK-2-4GHZ-DESIGN-REVIEW Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)

Productos y hardware compatibles

Productos y hardware compatibles

Herramienta de diseño

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — Revisiones de diseño de hardware para dispositivos SimpleLink™ CC2xxx

El proceso de revisión del diseño de hardware de SimpleLink le ofrece la posibilidad de ponerse en contacto, de forma personalizada, con un experto en la materia que puede ayudarlo a revisar su diseño y proporcionarle valiosos comentarios. Aquí encontrará un sencillo proceso de 3 pasos para (...)
Diseños de referencia

TIDA-010244 — Diseño de referencia de metrología de energía trifásica basada en derivación

En este diseño de referencia se implementa la medición de energía trifásica de clase 0.2S mediante un convertidor analógico-digital (ADC) multicanal aislado de alto rendimiento, que muestrea los sensores de corriente de derivación a 4 kHz para medir la corriente y la tensión de cada tramo de la (...)
Design guide: PDF
Diseños de referencia

TIDA-010300 — Diseño de referencia de sensor CGM de baja potencia con un tamaño de 20 mm

Este diseño de referencia para un monitor continuo de glucosa (CGM) ofrece una plataforma de evaluación integral de los recursos más recientes de TI para el monitoreo continuo y de bajo consumo de glucosa en el cuidado de la diabetes. El diseño de referencia utiliza el frente de adquisición (...)
Design guide: PDF
Diseños de referencia

TIDA-010288 — Diseño de referencia de monitor ECG Holter inalámbrico compatible con Edge-AI para la clasificación

El diseño de referencia de Holter de detección biológica para llevar puesto compatible con Edge-AI brinda una plataforma de evaluación para las últimas ofertas en materia de supervisión continua de los signos vitales, como electrocardiogramas (ECG), la frecuencia cardíaca, la respiración, el pulso (...)
Design guide: PDF
Diseños de referencia

TIDA-01624 — Diseño de referencia de parche de PCB flexible para medición de temperatura cutánea de alta precisió

Este diseño de referencia demuestra una detección de temperatura cutánea de alta precisión mediante el uso del sensor de temperatura digital de alta precisión TMP119 con el microcontrolador (MCU) inalámbrico CC2340R5. Este diseño ofrece una orientación para el diseño de dispositivos medidores de (...)
Design guide: PDF
Esquema: PDF
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
DSBGA (YBG) 28 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian
VQFN (RKP) 40 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos