IWR6243
MMIC de alto rendimiento industrial de 57 GHz a 64 GHz
IWR6243
- FMCW transceiver
- Integrated PLL, transmitter, receiver, baseband, and ADC
- 57- to 64-GHz coverage with 7 GHz available bandwidth
- Four receive channels
- Three transmit channels
- Supports 6-bit phase shifter for TX Beam forming
- Ultra-accurate chirp engine based on Fractional-N PLL
- TX power: 12 dBm
- RX noise figure: 10 dB
- Phase noise at 1 MHz:
- –93dBc/Hz
- Built-in calibration and self-test
- Self-calibrating system across process and temperature
- Host interface
- Control interface with external processor over SPI or I2C interface
- Data interface with external processor over MIPI D-PHY, CSI2 v1.1 and LVDS (only for debug)
- Interrupts for Fault Reporting
- Functional Safety-Compliant
- Developed for functional safety applications
- Documentation available to aid IEC 61508 functional safety system design up to SIL 3
- Hardware integrity up to SIL-2
- Safety-related certification
- IEC 61508 certified SIL-2 by TUV SUD
- IWR6243 Advanced features
- Embedded self-monitoring with limited Host processor involvement
- Complex baseband architecture
- Option of cascading multiple devices to increase channel count
- Embedded interference detection capability
- Power management
- Built-in LDO Network for enhanced PSRR
- I/Os support dual voltage 3.3 V/1.8 V
- Clock source
- Supports externally driven clock (square/sine) at 40 MHz
- Supports 40 MHz crystal connection with load capacitors
- Easy hardware design
- 0.65-mm pitch, 161-pin 10.4 mm × 10.4 mm flip chip BGA package for easy assembly and low-cost PCB design
- Small solution size
- Operating Condtions :
- Junction temp range: –40°C to 105°C
The IWR6243 is an integrated single-chip FMCW transceiver capable of operation in the 57- to 64-GHz band. This device enables unprecedented levels of integration in an extremely small form factor. IWR6243 is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space.
IWR6243 is a self-contained FMCW transceiver single-chip solution that simplifies the implementation of Radar sensors. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor.
Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.
Documentación técnica
Tipo | Título | Fecha | ||
---|---|---|---|---|
* | Data sheet | IWR6243 Single-Chip 57- to 64-GHz FMCW Transceiver datasheet (Rev. A) | PDF | HTML | 09 nov 2022 |
* | Errata | IWR6243 Device Errata Silicon Revision 1.0 | 21 feb 2023 | |
Functional safety information | IWRxx43 TUV SUD Functional Safety Certificate (Rev. B) | 23 ene 2024 | ||
Application note | mmWave Radar Radome Design Guide | PDF | HTML | 17 ago 2021 |
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
HS-3P-77-3D-WGA-LOP-4X4 — Diseño de antena para sensores de radar ADAS de HUBER+SUHNER
Antena de guías de ondas 3D de 77 GHz 4Tx4R: familia de soluciones independientes de sustratos RF
HUBER+SUHNER ha desarrollado y fabrica una antena de guías de ondas de plástico metalizada 3D de segunda generación diseñada para soluciones independientes del sustrato de radiofrecuencia (RF). Esta (...)
MMWAVE-DFP-2G-60GHZ-FW — mmWave device firmware package (DFP) for second generation xWR6243 parts.
Productos y hardware compatibles
Productos
Sensores industriales de radar mmWave
Desarrollo de hardware
Placa de evaluación
Software
Firmware
TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud
Productos y hardware compatibles
Productos
MCU Arm Cortex-M0+
Microcontroladores MSP430
MCU Arm Cortex-R
Procesadores basados en Arm
Microcontroladores en tiempo real C2000
Procesadores digitales de señales (DSP)
MCU inalámbricas Sub-1 GHz
Productos de 2.4 GHz de baja potencia
Productos de conectividad inalámbrica automotriz
Sensores de radar mmWave para automoción
Sensores industriales de radar mmWave
Desarrollo de hardware
Tarjeta secundaria
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.
(...)
Productos y hardware compatibles
Este recurso de diseño es compatible con la mayoría de los productos de estas categorías.
Revise la página de detalles del producto para verificar la compatibilidad.
-
parametric-filter Procesadores digitales de señales (DSP) -
parametric-filter Procesadores basados en Arm -
parametric-filter Microcontroladores MSP430 -
parametric-filter Microcontroladores en tiempo real C2000 -
parametric-filter Microcontroladores basados en Arm -
parametric-filter Acondicionadores de señal -
parametric-filter Sensores de radar mmWave -
parametric-filter Productos Wi-Fi -
parametric-filter Productos Sub-1 GHz -
parametric-filter Drivers aislados de alimentación digital
RADAR-ACADEMY — mmWave Radar Academy
Productos y hardware compatibles
Productos
Sensores de radar mmWave para automoción
Sensores industriales de radar mmWave
Desarrollo de hardware
Placa de evaluación
Software
Herramienta de diseño
Firmware
Kit de desarrollo de software (SDK)
IDE, configuración, compilador o depurador
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
Productos y hardware compatibles
Productos
Microcontroladores en tiempo real C2000
Procesadores basados en Arm
MCU Arm Cortex-M0+
MCU Arm Cortex-R
Sensores de radar mmWave para automoción
Sensores industriales de radar mmWave
RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools
Productos y hardware compatibles
Productos
Sensores industriales de radar mmWave
Sensores de radar mmWave para automoción
Desarrollo de hardware
Placa de evaluación
Software
Kit de desarrollo de software (SDK)
Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
---|---|---|
FCCSP (ABL) | 161 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL) / reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.