BDE Technology Inc.

Wireless connectivity solution provider

BDE Technology was founded in 2009 in Chicago, Illinois. The company specializes in wireless technologies, particularly Wi-Fi, Bluetooth, Bluetooth Low Energy, Zigbee, Thread, Sub-1 GHz, Wi-SUN, Amazon Sidewalk, Matter, RFID and NB-IoT etc. BDE is committed to providing wireless IoT modules and solutions to OEMs, system integrators, device manufacturers and solution providers worldwide. 

BDE is a Texas Instruments (TI) authorized third party module provider. BDE provides across-the-board TI wireless modules. For every TI wireless IC, BDE builds a series of modules around it. Working closely with TI wireless BU, BDE synchronizes the module development progress with that of the chips. The modules are sampled and released to the market at the same time as the ICs.

BDE is a Bluetooth SIG recommended service provider for Prequalified Components, OEM & ODM Products & Reference Designs and Software Application Development.

Equipped with BDE’s innovative products and outstanding services which include wireless modules, HW/SW custom design services, certification services and world class expertise, customers are able to shorten development cycles, reduce design uncertainty, lower market risk, minimize cost, and release more competitive products into markets quickly. BDE`s flexible, highly integrated products and solutions are able to be customized to the most demanding requirements in numerous IoT devices and applications in the fields of industrial automation, medical and health care, automotive, smart energy, smart building, home automation, sports & fitness and consumer electronics etc.

Productos Wi-Fi
CC2564C Bluetooth® 5.1 con velocidad básica (BR), velocidad de datos mejorada (EDR), baja energía (LE) CC3300 IC SimpleLink™ Wi-Fi 6 complementario CC3301 IC complementario SimpleLink™ 2.4 GHz Wi-Fi 6 y Bluetooth® baja energía 5.4 CC3350 IC SimpleLink™ Wi-Fi 6 de doble banda (2.4 y 5 GHz) complementario CC3351 IC complementario SimpleLink™ de doble banda (2.4 y 5 GHz) Wi-Fi 6 y Bluetooth® baja energía 5.4

 

Productos de 2.4 GHz de baja potencia
CC2340R2 MCU inalámbrico SimpleLink™ Arm® Cortex®-M0+ de 32 bits y 2.4 GHz con memoria Flash de 256 KB CC2340R5 MCU inalámbrico SimpleLink™ Arm® Cortex®-M0+ de 32 bits y 2.4 GHz con memoria Flash de 512 KB
Contacto
Recursos disponibles
  • Tarjeta secundaria
Regiones compatibles
  • América del Norte
  • China
  • Europa
  • Japón
  • Resto de Asia
  • África
Sede central
  • 67 E Madison St
  • #1603A
  • Chicago, Illinois, 60603
  • United States

Recursos

Tarjeta secundaria

BDE-3P-BD2564CX — Módulos inalámbricos BDE BD2564Cx

Los módulos BDE-3P-BD2564Cx son módulos transceptores de modo dual Bluetooth 5.1 de velocidad básica (BR), tasa de datos mejorada (EDR) y baja energía (LE) basados en el CC2564C de TI. Estos módulos ofrecen el mejor rendimiento de radiofrecuencia (RF) de su clase con una energía de transmisión de (...)

Tarjeta secundaria

BDE-3P-BW330X — Módulos inalámbricos BDE BW330x

Los módulos BDE-3P-BW330x son módulos inalámbricos Wi-Fi 6 de 2.4 GHz y (combinación Bluetooth® baja energía) basados en CC3301/CC3300 de TI. Estos módulos son ideales para aplicaciones integradas sensibles al costo con un host Linux o RTOS que ejecuta TCP/IP, donde el requisito de rendimiento de (...)

Tarjeta secundaria

BDE-3P-BW335X — Módulos inalámbricos BDE BW335x

Los módulos BDE-3P-BW335x son módulos inalámbricos Wi-Fi 6 de doble banda de 2.4 GHz y 5 GHz (y combo Bluetooth® baja energía) basados en CC3351/CC3350 de TI. Estos módulos son ideales para aplicaciones integradas sensibles al costo con un host Linux o RTOS que ejecuta TCP/IP, donde el requisito de (...)

Tarjeta secundaria

BDE-3P-LE2340 — Módulos inalámbricos BDE LE2340

BDE-3P-LE2340 modules are Bluetooth® 5.3 Low Energy wireless modules based on the CC2340R. With their low cost and exceptional RF and power consumption performance, these modules are ideal for applications that are cost-sensitive and require extended battery life. Multiple variants are available to (...)

Tarjeta secundaria

BDE-3P-SUB1GHZ — Módulos BDE inferiores a 1 GHz

BDE Technology, Inc. es un proveedor de módulos externo certificado por TI. Los módulos de BDE, basados en los productos de conectividad inalámbrica CC1XXX inferiores a 1 GHz de TI, permiten que los clientes acorten los ciclos de desarrollo, reduzcan la incertidumbre del diseño, bajen los costos (...)

Descargo de responsabilidad

Cierta información y recursos (incluidos los enlaces a sitios que no pertenecen a TI) pueden proceder de un miembro de la red de socios de TI y se incluyen aquí únicamente para su información. TI no es el proveedor ni se responsabiliza del contenido de dicha información y recursos, por lo que el usuario deberá evaluarlos detenidamente para los usos previstos y por su cuenta. El incluir dicha información y recursos aquí no implica la aprobación de estas empresas por parte de TI, y no se interpretará como una garantía o representación con respecto a la idoneidad de sus productos o servicios, ya sea por sí solos o en combinación con cualquier producto o servicio de TI.