TIDEP-01025

mmWave diagnostic and monitoring reference design

TIDEP-01025

Design files

Overview

This reference design showcases the inbuilt autonomous monitoring functionality in mmWave radar sensors that enhances system efficiency by minimizing the processing load on the host. The design uses a safety diagnostic library (SDL) to run diagnostic tests on programmable digital cores, peripherals and memories. The reference design also configures and enables RF/analog monitor features of different hardware components. By assisting the user to implement their ASIL-B/SIL2-compliant products with various safety resources, this design lessens overall development time and time to market.

Features
  • Demonstrates usage of inbuilt diagnostic and monitor features of mmWave radar sensors to improve system performance and robustness
  • Use of multiple safety resources to build ASIL-B/SIL2 mmWave sensors across different devices and applications to make system implementation efficient
  • Based on proven evaluation module (EVM) hardware designs; enables quick time to market

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEY9.PDF (2726 K)

Reference design overview and verified performance test data

TIDM862.PDF (1302 K)

Detailed schematic diagram for design layout and components

TIDM863.PDF (120 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM864.PDF (754 K)

Detailed overview of design layout for component placement

Products

Includes TI products in the design and potential alternatives.

Automotive mmWave radar sensors

AWR1843Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator

Data sheet: PDF | HTML
Automotive mmWave radar sensors

AWR6843Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator

Data sheet: PDF | HTML
Analog switches & muxes

TS3A50183.3-V, 2:1 (SPDT), 4-channel general-purpose analog switch

Data sheet: PDF | HTML
Arm Cortex-M4 MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
CAN transceivers

TCAN1042HGV-Q1Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

Data sheet: PDF | HTML
Digital temperature sensors

TMP112±0.5°C 1.4V-to-3.6V digital temperature sensor with I²C/SMBus

Data sheet: PDF | HTML
ESD protection diodes

TPD4E004Quad 1.6-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces

Data sheet: PDF | HTML
Industrial mmWave radar sensors

IWR6843Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7961-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A8101-Q1Automotive 1-A, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A881-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87524B-Q1Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87702Dual buck converter and 5-V boost with diagnostic functions for industrial radar

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87702-Q1Dual buck converter and 5-V boost with diagnostic functions

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

AWR1843BOOST — AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

The AWR1843 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip AWR1843 device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.

The BoosterPack™ contains everything required to start developing software for on-chip (...)

User guide: PDF
Buy from a distributor
Evaluation board

AWR6843ISK — AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module

AWR6843ISK is an easy-to-use 60 GHz mmWave sensor evaluation kit based on AWR6843 device. The AWR6843ISK may be used to evaluate the AWR6843 and AWR6443 devices. This board is powered by USB interface and enables access to point-cloud data over USB or CAN-FD interface.

This kit is supported by (...)

User guide: PDF | HTML
Buy from a distributor
Evaluation board

IWR6843ISK — IWR6843 intelligent mmWave sensor standard antenna plug-in module

IWR6843ISK is an easy-to-use 60 GHz mmWave sensor evaluation kit based on IWR6843 device with long-range antenna. The IWR6843ISK may be used to evaluate the IWR6843 and IWR6443 devices. This board enables access to point-cloud data and power over USB interface.

This kit is supported by mmWave tools (...)

User guide: PDF | HTML
Buy from a distributor

Software

Support software

TIDCG07 TIDEP-01025 Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide mmWave Diagnostic and Monitoring Reference Design PDF | HTML Apr. 12, 2021

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-SDK mmWave software development kit (SDK) for xWR1443, xWR1642, xWR1843, xWR6443 and xWR6843

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos