ADC14X250EVM
ADC14X250 評価モジュール
ADC14X250EVM
概要
The ADC14X250EVM is an evaluation board used to evaluate the ADC14X250 analog-to-digital converter (ADC) from Texas Instruments. The ADC14X250 is a single channel 14-bit ADC capable of operating at sampling rates up to 250 Mega Samples Per Second (MSPS) with outputs featuring a standard JESD204B high speed serial interface. The ADC14X250EVM is designed to work seamlessly with the TSW14J56EVM, Texas Instruments’ JESD204B data capture card and the High Speed Data Converter Pro (HSDCPro) software tool for high speed data converter evaluation.
特長
- Transformer coupled signal input network allowing a single-ended signal source
- LMK04828 system clock generator that generates the FPGA reference clock for the high speed serial interface
- Default transformer coupled clock input network to test the ADC performance with a very low-noise clock
- High speed serial data output over a standard FMC connector
- Device registers programming via USB connector and FTDI USB-to-SPI bus translator
USB Cable
Power Cable with flying leads
高速 ADC(≧10 MSPS)
購入と開発の開始
評価基板 (EVM) 向けの GUI
SLAC712 — ADC14X250EVM Configuration GUI
SLAC712 — ADC14X250EVM Configuration GUI
バージョン: 01.00.00.00
リリース日: 04 11 2015
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/slac712 or www.ti.com/lit/xx/slac712/slac712.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SLAC712. Please update any bookmarks accordingly.
設計ファイル
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2