AFE5851EVM
AFE5851 評価基板
AFE5851EVM
概要
The AFE5851 includes an 16-channel Voltage-Controlled-Amplifier (VCA) with digital control and an 8-channel 65MSPS analog-to-digital converter (ADC). The 16 analog input signals will be processed by the analog front-end circuit of AFE5851; the outputs of the analog front-end will then be digitalized by the ADC within the device. There are only eight ADCs within the AFE5851; therefore the odd and even channels are multiplexed into one LVDS output pair. The output of the ADC is streamed out in serial format. In order to process the sample data the Texas Instruments' TSW1400EVM is recommended. The EVM kit includes the adapter card, User's Guide, software, and a USB cable. The TSW1400EVM evaluation board comes completely assembled.
特長
•Characterizes the AFE5805
•Supports CW functionalities test
•Provides 8 channel low-voltage differential signal (LVDS) outputs from the ADC
•Compatible with the standard TI LVDS deserializer TSW1400EVM
•Communicates with a personal computer (PC) through a USB interface
•Configurable with RS-232 interface if users wish to control the AFE5805 with a microcontroller. MSP430 programming is required
•Provides multiple power supplies for the AFE5805 and other devices
•Onboard Vcntl generator R12 (0 V - 1.2 V)
•Adapter Card included with EVM
•Supports CW functionalities test
•Provides 8 channel low-voltage differential signal (LVDS) outputs from the ADC
•Compatible with the standard TI LVDS deserializer TSW1400EVM
•Communicates with a personal computer (PC) through a USB interface
•Configurable with RS-232 interface if users wish to control the AFE5805 with a microcontroller. MSP430 programming is required
•Provides multiple power supplies for the AFE5805 and other devices
•Onboard Vcntl generator R12 (0 V - 1.2 V)
•Adapter Card included with EVM
超音波 AFE
購入と開発の開始
サポート・ソフトウェア
SLOC231 — TSW1250EVM Software
SLOC231 — TSW1250EVM Software
バージョン: 01.00.00.0E
リリース日: 19 1 2012
製品
超音波 AFE
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/sloc231 or www.ti.com/lit/xx/sloc231e/sloc231e.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SLOC231. Please update any bookmarks accordingly.
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 5