DAC8742HEVM
DAC8742H の評価モジュール
DAC8742HEVM
概要
The DAC8742H evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC8742H device. The DAC8740H, DAC8741H, and DAC8742H are HART®, FOUNDATION Fieldbus™, and PROFIBUS PA-compliant low-power modems designed for industrial process control and industrial automation applications.The DAC8742HEVM is a complete evaluation kit that includes the USB2ANY and evaluation software that is compatible with Microsoft Windows® XP and Windows® 7/8/10 operating systems.
特長
- Features both HART-compliant physical-layer modem and FOUNDATION Fieldbus-compliant H1 controller
- Low quiescent current
- Integrated 1.5-V reference
- Selectable digital interfaces: UART/SPI
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 4