DP83867ERGZ-R-EVM
DP83867ERGZ-R-EVM RGMII 1000M/100M/10M イーサネット PHY 評価モジュール
DP83867ERGZ-R-EVM
概要
The DP83867ERGZ-R-EVM supports 1000/100/10BASE and is compliant with the IEEE 802.3 standard. This reference design supports the RGMII MAC interface.
The DP83867ERGZ-R-EVM evaluation module (EVM) for the DP83867 device includes 3 on-board status LEDs and 5-V connectors with onboard LDO regulators. The EVM is JTAG accessible and can provide a 125-MHz reference clock from an on-board 25-MHz crystal. The serial management interface, MDIO/MDC, is supported and can be used to access the PHY registers for additional features. The 4-level straps let you configure the system without the need to directly access the PHY registers. External power supplies can be connected to each specified voltage rail for additional system evaluation. The DP83867 EVM supports wake-on-LAN, start-of-frame detect IEEE 1588 timestamp and configurable I/O voltages.
特長
- 1000BASE-Tx IEEE 802.3 compliant
- Meets EN55011 3m Class B emissions and immunity requirements
- SFD IEEE 1588 timestamp
- Wake-on LAN
- Low power modes: Active sleep, passive sleep, IEEE power down and deep power down
- DP83867ERGZ-R-EVM Evaluation Module
イーサネット PHY
購入と開発の開始
DP83867ERGZ-R-EVM — DP83867ERGZ-R-EVM RGMII 1000M/100M/10M イーサネット PHY 評価モジュール
DIEP — Debug Interface for Ethernet PHYs (DIEP)
Debug Interface for Ethernet PHYs (DIEP) GUI Installer
製品
イーサネット PHY
ハードウェア開発
評価ボード
リリース情報
Release of DIEP GUI installer, packaged with device description files for automatic connection and detection of Ethernet EVMs.
After installation, start program with .exe in the following directory:
C:\Program Files (x86)\Texas Instruments\DIEP\DIEP.exe
REDRAFT 12-11:
No changes to DIEP, only adding reference to associated PHY & EVM GPNs.