LM3429BKBSTEVAL
LM3429 - N チャネル・コントローラ LED ドライバ、昇降圧 評価ボード
LM3429BKBSTEVAL
概要
This wide range evaluation board showcases the LM3429 NFET controller used with a buck-boost current regulator. It is designed to drive 4 to 8 LEDs at a maximum average LED current of 1A from a DC input voltage of 10 to 70V.
The evaluation board showcases most features of the LM3429 including PWM dimming, overvoltage protection and input under-voltage lockout. It also has a right angle connector (J7) which can mate with an external LED load board allowing for the LEDs to be mounted close to the driver. Alternatively, the LED+ and LED- banana jacks can be used to connect the LED load.
照明 LED ドライバ
購入と開発の開始
評価ボード
LM3429BKBSTEVAL/NOPB — LM3429 - N-Channel Controller LED Driver Buck-Boost Evaluation Board
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3