LM5088MH-2EVAL
LM5088-2 - 広入力範囲、非同期整流・降圧コントローラ、Hiccup モード・リスタート付
LM5088MH-2EVAL
概要
The LM5088-2 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM5088 controller IC. The LM5088 evaluation board is available in two versions (like the LM5088 controller): the LM5088-1 evaluation board provides ±5% oscillator frequency dithering to reduce EMI and the LM5088-2 evaluation board provides hiccup mode restart to reduce over load stress. Both the evaluation boards share the same layout except for silkscreen. The printed circuit board consists of 2 layers, 2 ounce of copper top and bottom and the board size is 2.55x1.5x0.5 inches
購入と開発の開始
評価ボード
LM5088MH-2EVAL/NOPB — LM5088-2 - Wide Input Range Non-Synchronous Buck Controller with Hiccup Mode Restart
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3