LM5122EVM-1PH
LM5122EVM-1PH 同期整流・昇圧コントローラ評価モジュール
LM5122EVM-1PH
概要
The LM5122EVM-1PH evaluation module (EVM) provides the design engineer with a fully functional synchronous boost converter to evaluate the Texas Instruments LM5122 synchronous boost controller IC. The EVM provides 24V output at up to 4.5A current from a 9V to 20V input. The EVM is designed to start up from a single power supply without any additional bias voltage.
特長
- 9V to 20V Input Range
- 24V/4.5A output
- 250kHz switching frequency
- Selectable light load switching mode
- Easy accessible test points
購入と開発の開始
LM5122EVM-1PH — LM5122 ワイド入力電圧範囲(Vin)、同期整流・昇圧コントローラの評価モジュール
LM5122-BOOST-CALC — LM5122 quick start calculator
LM5122-BOOST-CALC — LM5122 quick start calculator
製品
AC/DC と DC/DC の各コントローラ (外部 FET)
ハードウェア開発
評価ボード
リリース情報
The LM5122 Quickstart Calculator tool supports the initial calculation of the boost power stage and of the necessary external components for a boost converter using LM5122 as regulation IC.
Initial version