LM5161PWPFBKEVM
LM5161 ワイド入力電圧範囲(VIN)Fly-Buck の評価モジュール
LM5161PWPFBKEVM
概要
The LM5161PWPFBKEVM evaluation board provides a fully functional Fly-buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 12-V secondary isolated output voltage over an input range of 36V to 72 V. The circuit delivers secondary output load current to 800mA. The application schematic is setup up to operate from a 48 V nominal bus. The nominal switching frequency is approximately 300 kHz. The high side and low side MOSFETs are integrated inside the LM5161.
特長
- 36V to 72V input voltage range
- 12V target secondary isolated output voltage
- Delivers up to 800mA secondary output load current
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 4