LMH32401RGTEVM
LMH32401 evaluation model for programmable-gain differential-output transimpedance amplifier
LMH32401RGTEVM
概要
The LMH32401RGT evaluation module (EVM) is a development platform for the LMH32401 differential-output transimpedance ampifier in the RGT package. The EVM features a transformer to convert the output to a 50-Ω single-ended connection for easy measurement with standard test equipement, and the option to convert to fully differential DC-coupled signals. The input is 50-Ω matched and configured by default to receive a voltage input that is converted to a current through a 2-kΩ resistor, but can be reconfigured to receive a true current input with optional photodiode bias connections on the back of the board.
LMH32401RGTEVM also includes easy-to-use jumpers to control the device gain, input bias current cancellation and shutdown functions.
特長
- Configured for single-ended voltage input and output with 50-Ω matched SubMiniature version A (SMA) connections
- Includes options to connect a current input source with bias connections for edge-mounting photodiodes
- Optional DC-coupled differential-output configuration
- Jumpers included for easy control of gain, bias current cancellation and power down
- Designed for single 3.3-V supply operation
トランスインピーダンス・アンプ
購入と開発の開始
評価ボード
LMH32401RGTEVM — LMH32401 evaluation model for programmable-gain differential-output transimpedance amplifier
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2