LMR34215FSC5EVM
LMR34215FSC5EVM
LMR34215FSC5EVM
概要
The LMR34215FSC5EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR34215-Q1 wide-input buck regulator. The LMR34215-Q1 is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 1.5 A of load current from an input voltage of up to 42 V. The LMR34215-Q1 provides exceptional efficiency and accuracy in a very small solution size. The LMR34215FSC5EVM features a LMR34215-Q1 fixed output voltage of 5 V and a switching frequency of 2.1 MHz.
特長
- Integrated synchronous rectification
- Tested against CISPR 25 Class 5 standards
- Small solution size with low BOM count
- Short minimum on-time
AC/DC および DC/DC コンバータ (FET 内蔵)
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 1