LP87524Q1EVM
LP87524-Q1 4 出力、単相降圧コンバータの評価モジュール
LP87524Q1EVM
概要
The LP87524Q1EVM demonstrates the integrated circuit LP87524-Q1 from Texas Instruments. The LP87524-Q1 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in automotive applications. The device contains four step-down DC-DC converter cores, which are configured as four independent single-phase buck converters. The LP87524-Q1 is capable of driving up to 10A of total load current with excellent combination of solution size and efficiency. The device is controlled via a PC and the supplied GUI.
特長
- Software Controller
- USB-TO-I²C interface supports 3.4 MHz clock rate on the I²C bus
- Versatile GUI: Output current measurement and status indicators
- Console application allows running scripts. Application can execute user specified scripts.
- Convenient test points for all I/O's
- LP87524Q1EVM
- AE1450-ND Cable
マルチチャネル IC (PMIC)
購入と開発の開始
評価基板 (EVM) 向けの GUI
SNVC201 — LP8752 Evaluation Software
SNVC201 — LP8752 Evaluation Software
バージョン: 01.00.00.0D
リリース日: 16 7 2018
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/snvc201 or www.ti.com/lit/xx/snvc201d/snvc201d.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SNVC201. Please update any bookmarks accordingly.
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 5