PUREPATH-WL-CFG
PurePath ワイヤレス・コンフィギュレータ v1.2.2
PUREPATH-WL-CFG
概要
CC85XX devices are delivered unprogrammed from TI and need to be programmed with firmware to run in a customer application. Different firmware is needed depending parameters such as network and application role (audio transmitter, audio receiver etc), how audio is streamed, and application circuit design.
PurePath Wireless Configurator (PPWC) is a graphical PC tool used with CC85XX devices, and no extra 3rd party tool is needed. PPWC works on precompiled image files. Based on input from the user, PPWC will patch these to generate a downloadable firmware image. The designer will then be able to program the CC85XX device directly from PPWC through the CC Debugger tool (included in CC85XXDK) or output it to an Intel HEX-file (for production programming).
Firmware 1.0.3 and later firmware versions are not compatible with firmware version 1.0.2 and earlier. Firmware 1.0.3 introduces improved RF packet integrity checking, which improves the robustness of the PurePath Wireless platform significantly. Refer to the PurePath Wireless Configurator change log for further details. Contact TI support for access to older firmware.
Device options in PurePath Wireless Configurator:
Network and application role
Operation (autonomous or host controlled)
Audio interface:
- External audio device (e.g. TLV320AIC3101 audio codec)
- External audio interface clock and data format
Audio streaming:
- Mapping between channels on the local audio interface (connected to the external audio device) and the audio streams transferred over the PurePath Wireless network
- Audio streaming format for each individual audio stream
- Sample rates and audio latency
Audio device customization:
- For the selected external audio device, if configured by I2C: Custom configuration of register settings
Volume control:
- Routing of volume control information
- Volume control buttons
- Minimum and maximum volume
Device identification:
- Manufacturer and product identification
Radio:
- Network status LED (blink patterns)
- Network pairing options (button or fixed), including filtering on manufacturer and product ID
Power management:
- Power toggle button
- Timeout constants
IO mapping:
- Mapping of IO functions (e.g. network pairing button) to IO pins (e.g. GIO3)