SN6501-MULXFMR-EVM
SN6501 絶縁電源用 トランス・ドライバ評価基板
SN6501-MULXFMR-EVM
概要
The SN6501-Multi-Xfmr EVM is configured with five independent circuits providing options to operate using either a +3.3Vdc or +5.0Vdc input and provides isolated 3.3Vdc or 5.0Vdc outputs. Two of the circuits include LDO's to regulate the output. The five configurations include 3Vdc-to-3Vdc with no LDO, 5Vdc-to-5Vdc with no LDO, 3Vdc-to-5Vdc with no LDO, 3Vdc-to-5Vdc with an LDO, and a 3Vdc/5Vdc-to-3Vdc/5Vdc with a selectable LDO output.
特長
- Push-Pull Driver for Small Transformers
- Single 3.3V or 5V Supply
- High Primary-side Current Drive
- Low Ripple on Rectified Output
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3