TCA8418E-EVM
TCA8418E-EVM I2C 制御キーパッド・スキャン IC、ESD 保護評価モジュール内蔵
TCA8418E-EVM
概要
The TCA8418E-EVM is an evaluation board designed to demonstrate the key scanning functionality of the TCA8418E keypad scan IC. The EVM comes with 9 buttons configured in a row/column matrix for easy testing. In addition, the 10x2 receptacle allows the customer to expand the functionality of the TCA8418E-EVM to a custom board or keypad if more rows or columns are needed. The TCA8418E-EVM can be controlled using the I2C headers or via the LaunchPad, which can interface with the TCA8418-EVM GUI. The power to the TCA8418E-EVM can be supplied by the MSP430 LaunchPad or applied externally.
特長
- Provides a keypad to demonstrate the key scanning function of the TCA8418E
- Provides a port that allows the customer to connect all row and column pins to a custom keypad or board
- Connectivity with the MSP430-G2 allows the customer to use the GUI interface for easy register access and control.
購入と開発の開始
評価ボード
TCA8418E-EVM — TCA8418E-EVM I2C 制御キーパッド・スキャン IC、ESD 保護評価モジュール内蔵
評価基板 (EVM) 向けの GUI
SLVC601 — TCA8418E-EVM Firmware and GUI
SLVC601 — TCA8418E-EVM Firmware and GUI
バージョン: 01.00.00.00
リリース日: 21 8 2014
製品
I2C 汎用 I/O (GPIO)
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/slvc601 or www.ti.com/lit/xx/slvc601/slvc601.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SLVC601. Please update any bookmarks accordingly.
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3