TCAN332EVM
SN65HVD33x デュアル・サイト工業用 CAN 評価モジュール(EVM)
TCAN332EVM
概要
The EVM comes with the TCAN332 CAN transceiver factory installed. The CAN EVM may be reconfigured by a user for use with all TI CAN transceiver families: SN65HVD23x, SN65HVD25x, SN65HVD10x0 and SN65HVDA54x by replacing the transceiver and setting jumpers on the EVM. The EVM has configurations for basic CAN evaluation, various load and termination settings necessary to evaluate CAN transceiver performance.
特長
- Meets the requiremnts of ISO11898-2
- I/O Voltage Range Support 3.3V and 5V MCUs
- Ideal passive behavior when unpowered
- Bus pins are high impedance (no load to operating bus)
- Logic pins are high impedance
- Power up/down with glitch free operation on bus
- Protection Features
- ESD protection of bus pins
- HBM ESD ±25kV
- IEC ESD ±12kV
- Bus Fault Protection ±14V
- Under voltage protection on supply pins
- TXD (Driver) dominant time out (DTO)
- RXD (Receiver) dominant time out (DTO)
- Thermal shutdown protection
- ESD protection of bus pins
- Characterized for -40°C to 125°C operation
複数の CAN トランシーバ
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3