TPS61287EVM is a prototype evaluation module and is available in limited quantities.
TMP9R01EVM
TMP9R01 evaluation module
TMP9R01EVM
概要
The TMP9R01EVM is designed to provide a quick setup to evaluate the TMP9R01-SEP device and gain familiarity with the device down to the bit-by-bit register level. In addition to testing the device for common functionality, the evaluation module (EVM) also allows testing under radiation specifically for signal event lookahead (SEL) testing. The EVM allows users to evaluate the performance of the TMP9R01 digital temperature sensor under space conditions.
特長
- Straightforward application to check temperature functionality of TMP9R01-SEP
- Ready to go SEL board for radiation testing
- Easy-to-use cloud-based GUI is available on the web or through download for offline use
- Access to data logging, adjusting the I2C frequency and modifying data in registers
- Breakable TMP9R01 sensor board for flexibility in location on measurement for both local and remote
デジタル温度センサ
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
EVM ユーザー ガイド (英語) | TMP9R01 Evaluation Module User's Guide | PDF | HTML | 2024年 10月 30日 | |||
証明書 | TMP9R01EVM EU Declaration of Conformity (DoC) | 2024年 8月 15日 |