TMUX73XXF-EVM
TMUX73XXF PW パッケージの評価基板
TMUX73XXF-EVM
概要
This user's guide outlines the TMUX73XXF evaluation module (EVM) and its intended applications. This board facilitates rapid prototyping and DC characterization of Texas Instruments’ TMUX73XXF series of components in the TSSOP (PW) package. Additionally, it features onboard test points that provide the flexibility to test various signals.
特長
- One pad for TMUX73XXF devices in the 16 and 20 pin PW package
- 16 generic six-pin headers for power, analog or digital signals being switched and control signals
- General and specific fault indicator flag LED circuits included on EVM
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 1
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | TMUX73XXF-EVM EU Declaration of Conformity (DoC) | 2024年 11月 6日 |