TPS61253AEVM-803
TPS61253A 向け昇圧コンバータ評価モジュール
TPS61253AEVM-803
概要
With a wide input voltage range of 2.3 V to 5.5 V, the TPS6125xA supports applications powered by Li-Ion batteries with extended voltage range. This device operates at a regulated 3.5-MHz switching frequency. The TPS6125xA can be flexibly configured in the force PWM mode or the PFM mode. The PFM mode extends the battery life with high efficiency at light load while the force PWM mode is good for noise sensitive applications. TPS6125xA also provides the option of an ultrasonic mode which enables low acoustic noise at light load conditions. During shutdown, the load is completely disconnected from the battery.
特長
- 2.3-5.5V input voltage range
- Iout ≥ 1.5 A continuously at Vout = 5.0 V, Vin ≥ 3.3V
- 3.5-MHz Switching Frequency
- 50-uA Quiescent Current
- True load disconnection during Shut Down
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2