TPS62150EVM-505
Evaluation Module for TPS62150 a 1-A, synchronous, step-down converter in a 3x3-mm, 16-pin QFN
TPS62150EVM-505
概要
- Related Terms:
- Synchronous Step Down DC-DC Converter
- DC to DC Step Down Converter
- Buck DC DC Converter
The TPS62150EVM-505 (HPA505-003) uses the TPS62150 adjustable version and is set to a 3.3-Voutput. The EVM operates with full-rated performance with an input voltage between 3.7 V and 17 V. The TPS62150 is a 1-A, synchronous, step-down converter in a 3x3-mm, 16-pin QFN package. Both fixed and adjustable output voltage units are available. The user’s guide describes the characteristics, operation, and use of the Texas Instruments TPS62130, TPS62140, and TPS62150 evaluation modules (EVM). These EVMs are designed to help the user easily evaluate and test the operation and functionality of the TPS62130, TPS62140, and TPS62150. This user’s guide includes setup instructions for the hardware, printed-circuit board layouts for the EVMs, a schematic diagram, a bill of materials, and test results for the EVMs
AC/DC および DC/DC コンバータ (FET 内蔵)
購入と開発の開始
TPS62150EVM-505 — Evaluation Module for TPS62150 a 1-A, synchronous, step-down converter in a 3x3-mm, 16-pin QFN
設計ファイル
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | TPS6213x Buck Converter Evaluation Module User's Guide (Rev. B) | PDF | HTML | 2021年 6月 9日 | ||
データシート | TPS6215x 3V~17V、1A 降圧コンバータ、3mm × 3mm QFN パッケージ データシート (Rev. E 翻訳版) | PDF | HTML | 英語版 (Rev.E) | PDF | HTML | 2022年 1月 3日 | |
証明書 | TPS62150EVM-505 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |