TPS650330Q1EVM
TPS650330-Q1 車載カメラ・モジュール向け PMIC の評価モジュール
TPS650330Q1EVM
概要
The TPS650330Q1EVM is an evaluation board for the TPS65033x-Q1 Power Management IC. The EVM includes an onboard USB-to-I²C adapter, power terminals and jumpers for the regulator inputs and outputs, and test points for common measurements.
TPS65033x-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines a three step down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3 V for connections to power over coax. All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300 mA and operate with an input voltage range from 2.2 V to 5.5 V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.
特長
- Programmable output voltages
- Programmable power up and down sequencing
- Programmable spreadspectrum on or off
- TPS650330Q1EVM
- Micro-USB cable
- Computer with Windows, MacOS, or Linux operating system
- TPS65033x-Q1 GUI
- (Optional) DC power supply (5-V to 19-V)
- Banana cables for power and GND