UCC27201AEVM-328
UCC27201A パワーステージ付き評価モジュール
UCC27201AEVM-328
概要
UCC27201AEVM-328 is designed for evaluating UCC27201ADPR and UCC27212DPR, which are half bridge gate driver with high source and sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide. The EVM can be easily configured into power stage topologies such as synchronous buck converter and effect of layout can be tested.
特長
- High performance driver with half bridge power MOSFETs
- Ability to test almost all data sheet parameters
- Ability to compare performance of various drivers in the same family
- Ability to easily configure converter topology such as synchronous buck converter
NOT INCLUDED:
- Does not include inductor and capacitor to crate a converter topology
- Does not have input electrolytic capacitors
設計ファイル
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2