TIDA-050058
Zero-cross switching for solid-state relays reference design
TIDA-050058
Overview
This reference design shows how to achieve zero-cross switching (ZCS) with a solid-state relay. The reference design features the TPSI3050-Q1 isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal and power to the secondary side. This removes the need for any isolated bias supply. In addition, the TPSI3050-Q1 device can supply auxiliary current (IAUX) to external circuitry located on the high voltage (HV) side. ZCS is done while maintaining signal isolation between the low voltage (LV) and HV side. This reference designed achieved a 12-V, 200-µs delay ZCS with a 110-VRMS, 60-Hz AC source.
Features
- No isolated secondary supply required
- 5-kVRMS reinforced isolation
- 500-VDC/350-VRMS load with 4-A max
- Zero-voltage switching (ZVS)
- Solid-state relay (SSR) solution
- Less than 4-µs immediate load disconnect
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
TPSI3050-Q1 — Automotive reinforced isolated switch driver with integrated 10-V gate supply
Data sheet: PDF | HTMLTPSI3052-Q1 — Automotive reinforced isolated switch driver with integrated 15-V gate supply
Data sheet: PDF | HTMLSN74HCS72-Q1 — Automotive Schmitt-trigger input dual D-type negative-edge-triggered flip-flops w/ clear and preset
Data sheet: PDF | HTMLStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.