TIPD140
Single Op-Amp Slew Rate Limiter Reference Design
TIPD140
Overview
This TI Reference Design demonstrates a single op amp used as a slew rate limiter. In control systems for valves or motors, abrupt changes in voltages or currents can cause mechanical damages. By controlling the slew rate of the command voltages, into the drive circuits, the load voltages can ramp up and down at a safe rate.
Features
- Component Programmable Slew Rate
- 20v/us to 20V/s Slew Rate
- Dual or Single Supply Use
- Control the rise/fall of Op Amp Output
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Start development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.