SK-AM62

AM62x starter kit for Sitara™ processors

SK-AM62

Order now

Overview

The AM62x starter kit (SK) evaluation module (EVM) is a stand-alone test and development platform built around the AM62x system-on-a-chip (SoC). AM62x processors are comprised of a quad-core 64-bit Arm®-Cortex®-A53 microprocessor, single-core Arm Cortex-R5F microcontroller (MCU) and an Arm Cortex-M4F MCU.

The SK-AM62 is the version of the AM62x starter kits for general purpose applications utilizing a discrete power solution.

SK-AM62 allows the user to experience a dual-display feature through high-definition multimedia interface (HDMI) [over dots per inch (DPI)] and low-voltage differential signaling (LVDS), as well as industrial communication solutions using serial, Ethernet, USB and other interfaces.

SK-AM62 can be used for display applications (e.g., human machine interface (HMI) and control panel) with either an HDMI display or an external LVDS panel, up to 2K resolution. Its powerful Arm performance, up to quad-A53 at 1.4 GHz with rich industrial interfaces, offers good control and communication capabilities for a wide range of applications, such as programmable logic controllers (PLC), automation control or a monitor/supervisor system.

In addition, SK-AM62 can communicate with other processors or systems and act as a communication gateway. It can directly operate as a standard remote I/O system or simple sensor connected to an industrial communication network. The embedded emulation logic allows for emulation and debugging using standard development tools such as the Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).

Features
  • Processing
    • AM6254 with four Arm Cortex-A53
    • 3D graphics processing unit (GPU)
    • One Cortex-M4F
    • Two PRU-SS
  • Display
    • Dual-display support, up to 2K display resolution
    • One dual-channel LVDS
    • One HDMI connector over DPI/RGB444 with audio codec TLV320AIC3106
  • Dual-band Wi-Fi®, Bluetooth®/Bluetooth Low Energy 5.1 via WiLink™ 8 WL1837MOD module; two RJ-45 Ethernet (1000/100 Mbps) with time-sensitive networking (TSN) support
  • Connectivity
    • One Type-A USB 2.0
    • One Type-C dual-role device (DRD) USB 2.0 supports USB booting
    • Onboard XDS110 Joint Test Action Group (JTAG) emulator
    • Four universal asynchronous receiver-transmitters (UARTs) via USB 2.0-B
  • Storage
    • 2-GB DDR4
    • Bootable interfaces on SK
    • Removable microSD
    • USB
    • Quad serial peripheral interface (QSPI)
    • Ethernet
    • UART
  • Software
    • TI processor SDK Linux®
    • RT-Linux
    • TI processor SDK Android™ AM62x
    • Out-of-box demonstrations including Wi-Fi

Not included:
  • USB-C 5-V to 15-V and 3-A power supply and cable
  • MicroSD card
  • USB micro-B cable for UART serial communication

Download View video with transcript Video
Important note

SK-AM62 is a prototype evaluation module and is available in limited quantities.

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop your new dual display Linux HMI design out of box

View package
HARDWARE AND SOFTWARE PACKAGE

Get started with your HMI/Gateway Linux + Wi-Fi design out of box

View package
HARDWARE AND SOFTWARE PACKAGE

Get started with your video doorbell applications with AM62x processor

View package
HARDWARE AND SOFTWARE PACKAGE

Start your entry analytics application development with SK-AM62

View package

Order this hardware only

Evaluation board

SK-AM62 — AM62x starter kit for Sitara™ processors

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* User guide AM62x Starter Kit User's Guide (Rev. C) PDF | HTML 09 May 2023
Certificate SK-AM62 EU Declaration of Conformity (DoC) (Rev. C) 10 Feb 2023
EVM User's guide AM62x Low-Power SK EVM User’s Guide PDF | HTML 23 Jun 2022
User guide AM62x Starter Kit EVM Quick Start Guide 09 Jun 2022

Related design resources

Software development

GUI FOR EVALUATION MODULE (EVM)
ALTIA-3P-GUI Altia® GUI development software for AM62x Sitara™ processors QT-3P-GUI Qt-Group graphical user interface (GUI) software example demos for Arm-based processors
SUPPORT SOFTWARE
MCW-3P-FACEREC MulticoreWare software for face recognition, authentication and human behavior analytics PLMR-3P-PEODET Plumerai people detection - accurate and efficient AI model VLAB-3P-V-EVM ASTC VLAB virtual development platforms and tools

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos