TPS259230-41EVM
TPS25923/4/7、簡單 5V/12V eFuse 保護開關評估模組
TPS259230-41EVM
概覽
TPS259230-41EVM is functional demonstration of TPS25923/4 family of eFuses and it can also be used to evaluate the TPS259270/1 devices by replacing the TPS259230 and TPS259241 with the TPS25970 and TPS259271. These eFuses are a highly integrated circuit protection switches and power management solution in a very small package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, and excessive inrush current. Current limit level can be programmed with a single external resistor and current limit set has a typical accuracy of ±18%. Over voltage events are limited by internal clamping circuits to a safe fixed maximum, with no external components required. TPS25924x devices provide over voltage protection (OVP) for 12V systems and TPS25923x for 5V systems. In cases with particular voltage ramp requirements, a dV/dT pin is provided that can be programmed with a single capacitor to ensure proper output ramp rates.
特點
- 5V/12 operating voltage eFuse protection switch
- Up to 5.1A Adjustable ILIMIT setting option using Jumpers
- On board fault and power good LED’s
- Linear output ramp (gate dV/dt control) option
- On board test point access for all critical device pins
訂購並開始開發
TPS259230-41EVM — TPS25923/4/7, Simple 5V/12V eFuse Protection Switches Evaluation Module
TPS259230-41EVM — TPS25923/4/7, Simple 5V/12V eFuse Protection Switches Evaluation Module
SLUC570 — TPS2592xx Design Calculator.
支援產品和硬體
產品
eFuse(整合式熱插拔)
硬體開發
開發板
SLUC570 — TPS2592xx Design Calculator.
excel based design calculator for easier BOM selection/verification. version 1.1 contains added data validation rule for Vin range.
產品
eFuse(整合式熱插拔)
硬體開發
開發板
版本資訊
技術文件
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM User's guide | TPS259230-41EVM User's Guide (Rev. A) | 2015/11/19 | |||
| 證書 | TPS259230-41EVM EU Declaration of Conformity (DoC) | 2019/1/2 |