TPS61170EVM-280
TPS61170 12V 輸入、24V 輸出、0.34A 評估模組
TPS61170EVM-280
概覽
The TPS61170EVM-280 facilitates evaluation of the TPS61170 High Voltage 1.2 A Boost Converter. The TPS61170 is monolithic high voltage switching regulator. It can be operated in several of the standard switching configurations, including boost and SEPIC. The 1.2 A, 40 V high efficiency switch is integrated into the IC, along with all of the oscillator, control and protection circuitry.
特點
- 3 V to 18 V Input Voltage Range
- High Output Voltage: Up to 38 V
- 1.2 A Integrated Switch
- 1.2 MHz Fixed Switching Frequency
- Programmable reference voltage using PWM signal or Easyscale
- Built-in Soft Start
DC/DC 轉換器
技術文件
=
TI 所選的重要文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 2
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM User's guide | TPS61170EVM-280 User's Guide (Rev. C) | 2009/9/18 | |||
| 證書 | TPS61170EVM-280 EU Declaration of Conformity (DoC) | 2019/1/2 |