SN74LV08A-Q1

ACTIVE

Product details

Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 70 Rating Automotive Operating temperature range (°C) -40 to 105
Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 12 IOH (max) (mA) -12 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 70 Rating Automotive Operating temperature range (°C) -40 to 105
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Qualified for automotive applications
  • Typical V OLP (output ground bounce) <0.8 V at V CC = 3.3 V, T A = 25°C
  • Typical V OHV (output V OH undershoot) >2.3 V at V CC = 3.3 V, T A = 25°C
  • Support mixed-mode voltage operation on all ports
  • I off supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17
  • Qualified for automotive applications
  • Typical V OLP (output ground bounce) <0.8 V at V CC = 3.3 V, T A = 25°C
  • Typical V OHV (output V OH undershoot) >2.3 V at V CC = 3.3 V, T A = 25°C
  • Support mixed-mode voltage operation on all ports
  • I off supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17

This quadruple 2-input positive-AND gate is designed for 2-V to 5.5-V V CC operation.

This quadruple 2-input positive-AND gate is designed for 2-V to 5.5-V V CC operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SN74LV08A-Q1 Automotive Quadruple 2-Input Positive-And Gate datasheet (Rev. D) PDF | HTML 14 Aug 2023
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
More literature Automotive Logic Devices Brochure 27 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74LV08A Behavioral SPICE Model

SCLM190.ZIP (7 KB) - PSpice Model
Package Pins Download
TSSOP (PW) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos