AM263P4

ACTIVO

MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control en tiempo real y memoria expandible

Detalles del producto

Frequency (MHz) 400 RAM (kByte) 3072 ADC type 12-bit SAR Number of GPIOs 140 UART 6 Features EtherCAT, EtherNet/IP, External memory interface, Hardware encrpytion (AES/DES/SHA/MD5), Integrated industrial protocols, Profinet Operating temperature range (°C) -40 to 105 Ethernet MAC only PWM (Ch) 64 SPI 8 CAN (#) 8 (CAN-FD) Communication interface ADC, CAN, CAN-FD, Ethernet, GPIO, I2C, OSPI, QSPI, SD/SDIO, SPI, UART, eCAP, ePWM, eQEP Rating Catalog
Frequency (MHz) 400 RAM (kByte) 3072 ADC type 12-bit SAR Number of GPIOs 140 UART 6 Features EtherCAT, EtherNet/IP, External memory interface, Hardware encrpytion (AES/DES/SHA/MD5), Integrated industrial protocols, Profinet Operating temperature range (°C) -40 to 105 Ethernet MAC only PWM (Ch) 64 SPI 8 CAN (#) 8 (CAN-FD) Communication interface ADC, CAN, CAN-FD, Ethernet, GPIO, I2C, OSPI, QSPI, SD/SDIO, SPI, UART, eCAP, ePWM, eQEP Rating Catalog
NFBGA (ZCZ) 324 225 mm² 15 x 15

Processor Cores:

  • Single, dual, and quad-core Arm Cortex-R5F MCU with each core running up to 400MHz
    • 16KB I-cache with 64-bit ECC per CPU core
    • 16KB D-cache with 32-bit ECC per CPU core
    • x256 integrated VIM per CPU Core
    • 256KB Tightly-Coupled Memory (TCM) with 32-bit ECC per CPU core cluster
    • Lockstep or Dual-core capable clusters
  • Trigonometric Math Unit (TMU) for accelerating trigonometric functions
    • Up to 4x, one per R5F MCU core

Memory:

  • 1x Flash Subsystem with OptiFlash memory technology and eXecute In Place (XIP) support
    • 1x Octal Serial Peripheral Interface (OSPI), up to 133MHz SDR and DDR
    • AM263P Flash-in-Package (ZCZ_F) variant includes 8MB OSPI Flash
  • 3MB of On-Chip RAM (OCSRAM)
    • 6 Banks x 512KB
    • ECC error protection
    • Internal DMA engine support
    • Remote L2 Cache for external memory, software programmable up to 128KB per CPU core

System on Chip (SoC) Services and Architecture:

  • 1x EDMA to support data movement functions
    • 2x Transfer Controllers (TPTC)
    • 1x Channel Controller (TPCC)
  • Device Boot supported from the following interfaces:
    • UART (Primary/Backup)
    • QSPI NOR Flash (4S/1S) (Primary)
    • OSPI NOR Flash (8S 50MHz SDR Mode0, 8S 25MHz DDR XSPI) (Primary)
  • Interprocessor communication modules
    • SPINLOCK module for synchronizing processes running on multiple cores
    • MAILBOX functionality implemented through CTRLMMR registers
  • Central Platform Time Sync (CPTS) support with time-sync and compare-event interrupt routers
  • Timer Modules:
    • 4x Windowed Watchdog Timer (WWDT)
    • 8x Real Time Interrupt (RTI) timer

General Connectivity:

  • 6x Universal Asynchronous RX-TX (UART)
  • 8x Serial Peripheral Interface (SPI) controllers
  • 5x Local Interconnect Network (LIN) ports
  • 4x Inter-Integrated Circuit (I2C) ports
  • 8x Modular Controller Area Network (MCAN) modules with CAN-FD support
  • 4x Fast Serial Interface Transmitters (FSITX)
  • 4x Fast Serial Interface Receivers (FSIRX)
  • Up to 139 General-Purpose I/O (GPIO) pins

Sensing & Actuation:

  • Real-time Control Subsystem (CONTROLSS)
  • Flexible Input/Output Crossbars (XBAR)
  • 5x 12-bit Analog-to-Digital Converters (ADC)
    • 6-input SAR ADC up to 4MSPS
      • 6x Single-ended channels OR
      • 3x Differential channels
    • Highly Configurable ADC Digital Logic
      • XBAR Start of Conversion Triggers (SOC)
      • User-defined Sample and Hold (S+H)
      • Flexible Post-Processing Blocks (PPB)
  • 1x Resolver subsystem (ZCZ-S and ZCZ-F packages) with:
    • 2x Resolver to Digital Converter (RDC) OR
    • 2x 12-bit ADCs can also be used for general purpose
      • 4-input SAR ADC up to 3MSPS
        • 4x Single-ended channels OR
        • 2x Differential channels
  • 10x Analog Comparators with Type-A programmable DAC reference (CMPSSA)
  • 10x Analog Comparators with Type-B programmable DAC reference (CMPSSB)
  • 1x 12-bit Digital-to-Analog Converter (DAC)
  • 32x Pulse Width Modulation (EPWM) modules
    • Single or Dual PWM channels
    • Advanced PWM Configurations
    • Extended HRPWM time resolution
  • 16x Enhanced Capture (ECAP) modules
  • 3x Enhanced Quadrature Encoder Pulse (EQEP) modules
  • 2x 4-Ch Sigma-Delta Filter Modules (SDFM)
  • Additional Signal-multiplex Crossbars (XBAR)

Industrial Connectivity:

  • Programmable Real-Time Unit - Industrial Communication Subsystem (PRU-ICSS)
    • Dual core Programmable Real-Time Unit Subsystem (PRU0 / PRU1)
      • Deterministic Hardware
      • Dynamic Firmware
    • 20-channel enhanced input (eGPI) per PRU
    • 20-channel enhanced output (eGPO) per PRU
    • Embedded Peripherals and Memory
      • 1x UART, 1x ECAP, 1x MDIO, 1x IEP
      • 1x 32KB Shared General Purpose RAM
      • 2x 8KB Shared Data RAM
      • 1x 16KB IRAM per PRU
      • ScratchPad (SPAD), MAC/CRC
    • Digital encoder and sigma-delta control loops
    • The PRU-ICSS enables advanced industrial protocols including:
      • EtherCAT, Ethernet/IP™,
      • PROFINET, IO-Link for order
    • Dedicated Interrupt Controller (INTC)
    • Dynamic CONTROLSS XBAR Integration

High-Speed Interfaces:

  • Integrated 3-port Gigabit Ethernet switch (CPSW) supporting up to two external ports
    • MII (10/100), RMII (10/100), or RGMII (10/100/1000)
    • IEEE 1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Clause 45 MDIO PHY management
    • 512x ALE engine-based Packet Classifiers
    • Priority flow control with up to 2KB packet size
    • Four CPU hardware interrupt pacing
    • IP/UDP/TCP checksum offload in hardware

Security:

  • Hardware Security Module (HSM) with support for Auto SHE 1.1/EVITA
    • Arm Cortex-M4F based dedicated security controller
    • Isolated and secured RAMs
    • Peripherals like Timers, WWDT, RTC, Interrupt Controller
    • Safety related peripherals like CRC, ESM, PBIST
  • Secure boot support
    • Device Take Over Protection
    • Hardware-enforced root-of-trust (RoT)
      • Support for two sets of RoT keys
    • Authenticated boot support
      • Encrypted boot support
    • SW Anti-rollback protection
  • Debug security
    • Secure device debug only after cryptographic authentication
    • Support for permanent debug/JTAG disable
  • Device ID and Key Management
    • Unique ID (SoC ID)
    • Support for OTP Memory (FUSEROM)
  • Extensive Firewall Support
    • System Memory Protection Units (MPU) present at various interfaces
  • Cryptographic Acceleration
    • Cryptographic cores with DMA Support
    • AES - 128/192/256-bit key sizes
    • SHA2 - 256/384/512-bit support
    • Deterministic random bit generator (DRBG) with pseudo and true random number generator (TRNG)
    • Public Key Accelerator (PKA) to assist in RSA/Elliptic Curve Cryptography (ECC) processing

Functional Safety:

  • Enables design of systems with functional safety requirements
    • Error Signaling Module (ESM) with designated SAFETY_ERRORn pin
    • ECC or parity on calculation-critical memories
    • 4x Dual Clock Comparators (DCC)
    • 3x Self-Test Controller (STC)
    • Programmable Built-In Self-Test (PBIST) and fault-injection for CPU and on-chip RAM
    • Runtime internal diagnostic modules including voltage, temperature, and clock monitoring, windowed watchdog timers, CRC engines for memory integrity checks
  • Functional Safety-Compliant targeted [Industrial]
    • Developed for functional safety applications
    • Documentation to be made available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL-3 targeted
    • Hardware integrity up to SIL-3 targeted
    • Safety-related certification
      • IEC 61508 planned
  • Functional Safety-Compliant targeted [Automotive]
    • Developed for functional safety applications
    • Documentation to be made available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL-D targeted
    • Hardware integrity up to ASIL-D targeted
    • Safety-related certification
      • ISO 26262 planned

Data Storage

  • 1x 4-bit Multi-Media Card/Secure Digital (MMC/SD) interface

Optimal Power Management Solution

  • Recommended TPS653860-Q1 Power Management ICs (PMIC)
    • Companion PMIC specially designed to meet device power supply requirements
    • Flexible mapping and factory programmed configurations to support different use cases

Technology / Package:

  • AEC-Q100 qualified for automotive applications
  • 45nm technology
  • ZCZ Package
    • AM263x Compatible (ZCZ-C)
      • Pin-to-Pin compatible option with AM263x
    • AM263Px Resolver (ZCZ-S)
      • Adds new Resolver Subsystem functionality
    • AM263Px Resolver with Flash-in-Package (ZCZ-F)
      • Includes 1x internally connected Silicon in Package (SIP) 64Mb ISSI IS25LX064-LWLA3 OSPI Flash device; up to 133MHz SDR and DDR
    • 324-pin NFBGA
    • 15.0mm x 15.0mm
    • 0.8mm pitch

Processor Cores:

  • Single, dual, and quad-core Arm Cortex-R5F MCU with each core running up to 400MHz
    • 16KB I-cache with 64-bit ECC per CPU core
    • 16KB D-cache with 32-bit ECC per CPU core
    • x256 integrated VIM per CPU Core
    • 256KB Tightly-Coupled Memory (TCM) with 32-bit ECC per CPU core cluster
    • Lockstep or Dual-core capable clusters
  • Trigonometric Math Unit (TMU) for accelerating trigonometric functions
    • Up to 4x, one per R5F MCU core

Memory:

  • 1x Flash Subsystem with OptiFlash memory technology and eXecute In Place (XIP) support
    • 1x Octal Serial Peripheral Interface (OSPI), up to 133MHz SDR and DDR
    • AM263P Flash-in-Package (ZCZ_F) variant includes 8MB OSPI Flash
  • 3MB of On-Chip RAM (OCSRAM)
    • 6 Banks x 512KB
    • ECC error protection
    • Internal DMA engine support
    • Remote L2 Cache for external memory, software programmable up to 128KB per CPU core

System on Chip (SoC) Services and Architecture:

  • 1x EDMA to support data movement functions
    • 2x Transfer Controllers (TPTC)
    • 1x Channel Controller (TPCC)
  • Device Boot supported from the following interfaces:
    • UART (Primary/Backup)
    • QSPI NOR Flash (4S/1S) (Primary)
    • OSPI NOR Flash (8S 50MHz SDR Mode0, 8S 25MHz DDR XSPI) (Primary)
  • Interprocessor communication modules
    • SPINLOCK module for synchronizing processes running on multiple cores
    • MAILBOX functionality implemented through CTRLMMR registers
  • Central Platform Time Sync (CPTS) support with time-sync and compare-event interrupt routers
  • Timer Modules:
    • 4x Windowed Watchdog Timer (WWDT)
    • 8x Real Time Interrupt (RTI) timer

General Connectivity:

  • 6x Universal Asynchronous RX-TX (UART)
  • 8x Serial Peripheral Interface (SPI) controllers
  • 5x Local Interconnect Network (LIN) ports
  • 4x Inter-Integrated Circuit (I2C) ports
  • 8x Modular Controller Area Network (MCAN) modules with CAN-FD support
  • 4x Fast Serial Interface Transmitters (FSITX)
  • 4x Fast Serial Interface Receivers (FSIRX)
  • Up to 139 General-Purpose I/O (GPIO) pins

Sensing & Actuation:

  • Real-time Control Subsystem (CONTROLSS)
  • Flexible Input/Output Crossbars (XBAR)
  • 5x 12-bit Analog-to-Digital Converters (ADC)
    • 6-input SAR ADC up to 4MSPS
      • 6x Single-ended channels OR
      • 3x Differential channels
    • Highly Configurable ADC Digital Logic
      • XBAR Start of Conversion Triggers (SOC)
      • User-defined Sample and Hold (S+H)
      • Flexible Post-Processing Blocks (PPB)
  • 1x Resolver subsystem (ZCZ-S and ZCZ-F packages) with:
    • 2x Resolver to Digital Converter (RDC) OR
    • 2x 12-bit ADCs can also be used for general purpose
      • 4-input SAR ADC up to 3MSPS
        • 4x Single-ended channels OR
        • 2x Differential channels
  • 10x Analog Comparators with Type-A programmable DAC reference (CMPSSA)
  • 10x Analog Comparators with Type-B programmable DAC reference (CMPSSB)
  • 1x 12-bit Digital-to-Analog Converter (DAC)
  • 32x Pulse Width Modulation (EPWM) modules
    • Single or Dual PWM channels
    • Advanced PWM Configurations
    • Extended HRPWM time resolution
  • 16x Enhanced Capture (ECAP) modules
  • 3x Enhanced Quadrature Encoder Pulse (EQEP) modules
  • 2x 4-Ch Sigma-Delta Filter Modules (SDFM)
  • Additional Signal-multiplex Crossbars (XBAR)

Industrial Connectivity:

  • Programmable Real-Time Unit - Industrial Communication Subsystem (PRU-ICSS)
    • Dual core Programmable Real-Time Unit Subsystem (PRU0 / PRU1)
      • Deterministic Hardware
      • Dynamic Firmware
    • 20-channel enhanced input (eGPI) per PRU
    • 20-channel enhanced output (eGPO) per PRU
    • Embedded Peripherals and Memory
      • 1x UART, 1x ECAP, 1x MDIO, 1x IEP
      • 1x 32KB Shared General Purpose RAM
      • 2x 8KB Shared Data RAM
      • 1x 16KB IRAM per PRU
      • ScratchPad (SPAD), MAC/CRC
    • Digital encoder and sigma-delta control loops
    • The PRU-ICSS enables advanced industrial protocols including:
      • EtherCAT, Ethernet/IP™,
      • PROFINET, IO-Link for order
    • Dedicated Interrupt Controller (INTC)
    • Dynamic CONTROLSS XBAR Integration

High-Speed Interfaces:

  • Integrated 3-port Gigabit Ethernet switch (CPSW) supporting up to two external ports
    • MII (10/100), RMII (10/100), or RGMII (10/100/1000)
    • IEEE 1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Clause 45 MDIO PHY management
    • 512x ALE engine-based Packet Classifiers
    • Priority flow control with up to 2KB packet size
    • Four CPU hardware interrupt pacing
    • IP/UDP/TCP checksum offload in hardware

Security:

  • Hardware Security Module (HSM) with support for Auto SHE 1.1/EVITA
    • Arm Cortex-M4F based dedicated security controller
    • Isolated and secured RAMs
    • Peripherals like Timers, WWDT, RTC, Interrupt Controller
    • Safety related peripherals like CRC, ESM, PBIST
  • Secure boot support
    • Device Take Over Protection
    • Hardware-enforced root-of-trust (RoT)
      • Support for two sets of RoT keys
    • Authenticated boot support
      • Encrypted boot support
    • SW Anti-rollback protection
  • Debug security
    • Secure device debug only after cryptographic authentication
    • Support for permanent debug/JTAG disable
  • Device ID and Key Management
    • Unique ID (SoC ID)
    • Support for OTP Memory (FUSEROM)
  • Extensive Firewall Support
    • System Memory Protection Units (MPU) present at various interfaces
  • Cryptographic Acceleration
    • Cryptographic cores with DMA Support
    • AES - 128/192/256-bit key sizes
    • SHA2 - 256/384/512-bit support
    • Deterministic random bit generator (DRBG) with pseudo and true random number generator (TRNG)
    • Public Key Accelerator (PKA) to assist in RSA/Elliptic Curve Cryptography (ECC) processing

Functional Safety:

  • Enables design of systems with functional safety requirements
    • Error Signaling Module (ESM) with designated SAFETY_ERRORn pin
    • ECC or parity on calculation-critical memories
    • 4x Dual Clock Comparators (DCC)
    • 3x Self-Test Controller (STC)
    • Programmable Built-In Self-Test (PBIST) and fault-injection for CPU and on-chip RAM
    • Runtime internal diagnostic modules including voltage, temperature, and clock monitoring, windowed watchdog timers, CRC engines for memory integrity checks
  • Functional Safety-Compliant targeted [Industrial]
    • Developed for functional safety applications
    • Documentation to be made available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL-3 targeted
    • Hardware integrity up to SIL-3 targeted
    • Safety-related certification
      • IEC 61508 planned
  • Functional Safety-Compliant targeted [Automotive]
    • Developed for functional safety applications
    • Documentation to be made available to aid ISO 26262 functional safety system design
    • Systematic capability up to ASIL-D targeted
    • Hardware integrity up to ASIL-D targeted
    • Safety-related certification
      • ISO 26262 planned

Data Storage

  • 1x 4-bit Multi-Media Card/Secure Digital (MMC/SD) interface

Optimal Power Management Solution

  • Recommended TPS653860-Q1 Power Management ICs (PMIC)
    • Companion PMIC specially designed to meet device power supply requirements
    • Flexible mapping and factory programmed configurations to support different use cases

Technology / Package:

  • AEC-Q100 qualified for automotive applications
  • 45nm technology
  • ZCZ Package
    • AM263x Compatible (ZCZ-C)
      • Pin-to-Pin compatible option with AM263x
    • AM263Px Resolver (ZCZ-S)
      • Adds new Resolver Subsystem functionality
    • AM263Px Resolver with Flash-in-Package (ZCZ-F)
      • Includes 1x internally connected Silicon in Package (SIP) 64Mb ISSI IS25LX064-LWLA3 OSPI Flash device; up to 133MHz SDR and DDR
    • 324-pin NFBGA
    • 15.0mm x 15.0mm
    • 0.8mm pitch

The AM263Px Sitara™ Arm® Microcontrollers are built to meet the complex real-time processing needs of next generation industrial and automotive embedded products. The AM263Px MCU family consists of multiple pin-to-pin compatible devices with up to four 400MHz Arm® Cortex®-R5F cores. As an option, the Arm® R5F subsystem can be programmed to run in lockstep or dual-core mode for multiple functional safety configurations. The industrial communications subsystem (PRU-ICSS) enables integrated industrial Ethernet communication protocols such as PROFINET®, Ethernet/IP®, EtherCAT® (among many others), standard Ethernet connectivity, and even custom I/O interfaces. The family is designed for the future of motor control and digital power applications with advanced analog sensing and digital actuation modules.

The multiple R5F cores are arranged in cluster subsystems with 256KB of shared tightly coupled memory (TCM) along with 3MB of shared SRAM, greatly reducing the need for external memory. Extensive ECC is included for on-chip memories, peripherals, and interconnects for enhanced reliability. Granular firewalls managed by the Hardware Security Manager (HSM) enable developers to implement stringent security-minded system design requirements. Cryptographic acceleration and secure boot are also available on AM263Px devices.

TI provides a complete set of microcontroller software and development tools for the AM263Px family of microcontrollers.

The AM263Px Sitara™ Arm® Microcontrollers are built to meet the complex real-time processing needs of next generation industrial and automotive embedded products. The AM263Px MCU family consists of multiple pin-to-pin compatible devices with up to four 400MHz Arm® Cortex®-R5F cores. As an option, the Arm® R5F subsystem can be programmed to run in lockstep or dual-core mode for multiple functional safety configurations. The industrial communications subsystem (PRU-ICSS) enables integrated industrial Ethernet communication protocols such as PROFINET®, Ethernet/IP®, EtherCAT® (among many others), standard Ethernet connectivity, and even custom I/O interfaces. The family is designed for the future of motor control and digital power applications with advanced analog sensing and digital actuation modules.

The multiple R5F cores are arranged in cluster subsystems with 256KB of shared tightly coupled memory (TCM) along with 3MB of shared SRAM, greatly reducing the need for external memory. Extensive ECC is included for on-chip memories, peripherals, and interconnects for enhanced reliability. Granular firewalls managed by the Hardware Security Manager (HSM) enable developers to implement stringent security-minded system design requirements. Cryptographic acceleration and secure boot are also available on AM263Px devices.

TI provides a complete set of microcontroller software and development tools for the AM263Px family of microcontrollers.

Descargar Ver vídeo con transcripción Video
Solicitar más información

La documentación y el software avanzados de seguridad funcional están disponibles para AM263P4. Solicitar ahora

La documentación y el software avanzados de seguridad están disponibles para AM263P4. Solicitar ahora

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 29
Tipo Título Fecha
* Data sheet AM263Px Sitara™ Microcontrollers with Optional Flash-in-Package datasheet (Rev. C) PDF | HTML 09 may 2024
* Errata AM263Px Errata Document (Rev. A) PDF | HTML 09 may 2024
* User guide AM263Px Sitara Microcontrollers Register Addendum 11 jun 2024
* User guide AM263Px Sitara Microcontrollers Technical Reference Manual (Rev. B) 28 may 2024
Application note Enabling Trace on AM26x Devices with Lauterbach® PDF | HTML 18 dic 2024
Application note AM263 to AM263P Migration Overview (Rev. A) PDF | HTML 15 nov 2024
Application brief Achieving Faster Secure Boot Time on AM26x Devices PDF | HTML 13 nov 2024
White paper Enhancing System Performance Using Optiflash Memory Technology PDF | HTML 14 oct 2024
EVM User's guide AM263Px Control Card Evaluation Module User's Guide (Rev. C) PDF | HTML 08 ago 2024
Technical article Developing next-generation electrified propulsion systems PDF | HTML 14 may 2024
User guide AM263P OSPI, QSPI Flash Selection Guide PDF | HTML 22 abr 2024
Application note AM263Px Control Card Quick Start Guide PDF | HTML 12 ene 2024
Application note Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs (Rev. A) PDF | HTML 12 ene 2024
Technical article How OptiFlash memory technology leverages external flash to solve challenges in software-defined systems PDF | HTML 05 ene 2024
Technical article Three key components needed to boost performance of next generation EV traction inverters PDF | HTML 05 ene 2024
Application note OptiFlash Memory Technology (Rev. A) PDF | HTML 27 nov 2023
Product overview Functional Safety for AM2x and Hercules™ Microcontrollers PDF | HTML 08 nov 2023
Application note AM263x and AM263Px Hardware Design Guidelines (Rev. B) PDF | HTML 03 nov 2023
User guide AM263x Sitara Control Card Hardware User's Guide (Rev. D) PDF | HTML 14 sep 2023
Application note Sitara MCU Thermal Design PDF | HTML 11 sep 2023
Application note Using the Sitara MCU AM263x in an Automotive SiC Traction Inverter PDF | HTML 16 ago 2023
Application note Integration of MbedTLS on SITARA MCU Devices PDF | HTML 03 ago 2023
Certificate BP-AM2BLDCSERVO EU Declaration of Conformity (DoC) 28 jun 2023
Application note Intra Drive Communication Using 8b-10b Line Code With Programmable Real Time Uni PDF | HTML 24 may 2023
Application note Interfacing 5V Sensors and Signals to 3.3V Input SAR ADCs PDF | HTML 09 feb 2023
Application note DCC Computation Tool PDF | HTML 03 feb 2023
Application note Debugging Sitara AM2x Microcontrollers PDF | HTML 24 oct 2022
Technical article What is “real-time control” and why do you need it? PDF | HTML 06 abr 2022
Technical article How MCUs can unlock the full potential of electrification designs PDF | HTML 21 mar 2022

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

DP83826-EVM-AM2 — Módulo de evaluación AM2x para placa complementaria de PHY Ethernet para automoción

El DP83826-EVM-AM2 es una placa complementaria para PHY Ethernet industrial para usarse con los módulos de evaluación de los microcontroladores Sitara™ de alto rendimiento de la serie AM2x. Esta placa complementaria es ideal para la evaluación inicial de Ethernet y la creación de prototipos con (...)
Guía del usuario: PDF | HTML
Placa de evaluación

DP83TG720-EVM-AM2 — Módulo de evaluación AM2x para placa complementaria de Ethernet PHY para automoción

DP83TG720-EVM-AM2 es una placa complementaria de Ethernet PHY para automoción que se usa con los módulos de evaluación de microcontroladores de alto rendimiento Sitara™ de la serie AM2x. Esta placa complementaria es ideal para la evaluación inicial de Ethernet y la creación de prototipos con EVM (...)

Guía del usuario: PDF | HTML
Placa de evaluación

LP-AM263P — Kit de desarrollo LaunchPad™ AM263Px MCU de uso general basado en Arm®

El LP-AM263P es una placa de desarrollo de costo optimizado para microcontroladores (MCU) de alto rendimiento de la serie AM263Px de Sitara™. Esta placa es ideal para la evaluación inicial y la creación de prototipos, ya que proporciona una plataforma estandarizada y fácil de usar para desarrollar (...)

Guía del usuario: PDF | HTML
Placa de evaluación

TMDSCNCD263P — Kit de desarrollo controlCARD™ de propósito general AM263Px MCU basado en Arm®

El TMDSCNCD263P es una herramienta de evaluación y desarrollo basada en la tarjeta controlCARD HSEC180 para los microcontroladores Sitara™ de alto rendimiento de la serie AM263Px. Esta placa es ideal para la evaluación inicial y la creación de prototipos, ya que proporciona una plataforma (...)

Guía del usuario: PDF | HTML
Placa de evaluación

TMDSHSECDOCK-AM263 — Placa de conexión y desconexión AM263x-CC HSEC para señales GPMC, JTAG/TRACE, MCAN y LIN.

Este módulo de evaluación es un puerto de tarjeta de borde de alta velocidad (HSEC) para TMDSCNCD263 (controlCARD AM263x) y TMDSCNCD263P (controlCARD AM263Px) para separar periféricos de E/S clave y de hardware. Esta placa muestra las características de MCU+ SDK en AM263x y AM263Px para los (...)
Guía del usuario: PDF | HTML
Sonda de depuración

TMDSEMU110-U — Sonda de depuración XDS110 JTAG

El XDS110 de Texas Instruments es una nueva clase de sonda de depuración (emulador) para procesadores integrados de TI. El XDS110 sustituye a la familia XDS100, al tiempo que es compatible con una mayor variedad de estándares (IEEE1149.1, IEEE1149.7, SWD) en un único pod. Además, todas las sondas (...)

Guía del usuario: PDF
No disponible en TI.com
Sonda de depuración

TMDSEMU560V2STM-U — Sonda de depuración USB de seguimiento del sistema XDS560v2

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Sonda de depuración

TMDSEMU560V2STM-UE — Sonda de depuración USB y ethernet de seguimiento del sistema XDS560v2

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Kit de desarrollo de software (SDK)

AM263PX-RESTRICTED-SECURITY AM263Px restricted security content

The AM263Px microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development schedules by eliminating (...)

Productos y hardware compatibles

Productos y hardware compatibles

Productos
MCU Arm Cortex-R
AM263P2 MCU Arm®Cortex®-R5F de doble núcleo de hasta 400 MHz con opTI-flash y control en tiempo real AM263P4 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control en tiempo real y memoria expandible AM263P4-Q1 Microcontrolador Arm® Cortex®-R5F de 4 núcleos automotriz a 400 MHz con control en tiempo real y mem
Desarrollo de hardware
Placa de evaluación
LP-AM263P Kit de desarrollo LaunchPad™ AM263Px MCU de uso general basado en Arm®
Kit de desarrollo de software (SDK)

INDUSTRIAL-COMMUNICATIONS-SDK-AM263PX Industrial Communications SDK for AM263Px

This software development kit (SDK) includes real-time industrial communication protocols (EtherCAT, EtherNet/IP, PROFINET, IO-Link, etc.) on TI processors. It also has PRU-ICSS firmware, drivers, communication stack libraries, and application examples, along with documentation.

What's new:

  • (...)
Productos y hardware compatibles

Productos y hardware compatibles

Productos
MCU Arm Cortex-R
AM263P4 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control en tiempo real y memoria expandible
Desarrollo de hardware
Placa de evaluación
LP-AM263P Kit de desarrollo LaunchPad™ AM263Px MCU de uso general basado en Arm® TMDSCNCD263P Kit de desarrollo controlCARD™ de propósito general AM263Px MCU basado en Arm®
Software
Kit de desarrollo de software (SDK)
MCU-PLUS-SDK-AM263PX Kit de desarrollo de software (SDK) AM263Px para microcontroladores Sitara™
Opciones de descarga
Kit de desarrollo de software (SDK)

MCU-PLUS-SDK-AM263PX MCU+ SDK for AM263Px - RTOS, No-RTOS

The AM263Px microcontroller (MCU) plus software development kit (SDK) is a unified software platform for embedded processors providing easy setup and fast out-of-the-box access to examples, benchmarks and demonstrations. This software accelerates application development schedules by eliminating (...)

Productos y hardware compatibles

Productos y hardware compatibles

Productos
MCU Arm Cortex-R
AM263P4 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control en tiempo real y memoria expandible AM263P4-Q1 Microcontrolador Arm® Cortex®-R5F de 4 núcleos automotriz a 400 MHz con control en tiempo real y mem AM263P2 MCU Arm®Cortex®-R5F de doble núcleo de hasta 400 MHz con opTI-flash y control en tiempo real
Desarrollo de hardware
Placa de evaluación
TMDSCNCD263P Kit de desarrollo controlCARD™ de propósito general AM263Px MCU basado en Arm® LP-AM263P Kit de desarrollo LaunchPad™ AM263Px MCU de uso general basado en Arm®
Examinar Opciones de descarga
IDE, configuración, compilador o depurador

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

Productos y hardware compatibles

Productos y hardware compatibles

Este recurso de diseño es compatible con la mayoría de los productos de estas categorías.

Revise la página de detalles del producto para verificar la compatibilidad.

Iniciar Opciones de descarga
IDE, configuración, compilador o depurador

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Productos y hardware compatibles

Productos y hardware compatibles

Productos
Sensores de radar mmWave para automoción
AWR1443 Sensor de radar de un solo chip de 76 GHz a 81 GHz que integra un MCU y un acelerador de hardware pa AWR1642 Sensor de radar de chip único de 76 GHz a 81 GHz que integra un DSP y un MCU para automoción AWR1843 Sensor de radar de un solo chip de 76 GHz a 81 GHz que integra DSP, MCU y acelerador de radar para a AWR1843AOP Sensor de radar de un solo chip de 76 GHz a 81 GHz que integra la antena en el encapsulado, DSP y MC AWR2544 Sensor de radar en chip satelital FMCW de 76-81 GHz AWR2944 SoC de alto rendimiento de segunda generación de 76 GHz a 81 GHz automotriz para radares angulares y AWR2944P Sensor de radar de onda continua con frecuencia modulada, de chip único, 76 GHz a 81 GHz y alto r AWR6843 Sensor de radar automotriz de un solo chip de 60 GHz a 64 GHz que integra DSP, MCU y acelerador de r AWR6843AOP Sensor de radar de un solo chip de 60 GHz a 64 GHz que integra la antena en el encapsulado, DSP y MC
Procesadores digitales de señales (DSP)
AM2754-Q1 Procesador DSP automotriz de 80 GFLOPS para audio con ARM® Cortex®-R5F de cuatro núcleos y SRAM d AM62D-Q1 Procesador de audio DSP de 40 GFLOPS con Arm® Cortex®-A53, Cortex-R5F y LPDDR4 para automoción DM505 SoC para Vision Analytics, encapsulado de 15 mm DRA780 Procesador SoC con DSP C66x de 500 MHz y 2 Arm Cortex-M4 dobles para amplificador de audio DRA781 Procesador SoC con DSP C66x de 750 MHz y 2 Arm Cortex-M4 dobles para amplificador de audio DRA782 Procesador SoC con 2 DSP C66x de 500 MHz y 2 Arm Cortex-M4 dobles para amplificador de audio DRA783 Procesador SoC con 2 DSP C66x de 750 MHz y 2 Arm Cortex-M4 dobles para amplificador de audio DRA785 Procesador SoC con 2 C66x DSP de 1000 MHz y 2 Arm Cortex-M4 dobles para amplificador de audio DRA786 Procesador SoC con dos DSP C66x de 500 MHz y dos Arm Cortex-M4 dobles y EVE para amplificador de aud DRA787 Procesador SoC con dos DSP C66x de 750 MHz y dos Arm Cortex-M4 dobles y EVE para amplificador de aud DRA788 Procesador SoC con 2 C66x DSP de 1000 MHz y 2 Arm Cortex-M4 dobles y 1 EVE para amplificador de a TDA3LA SoC de baja potencia con aceleración de visión para aplicaciones ADAS TDA3LX SoC de baja potencia con procesamiento y aceleración de imagen y visión para aplicaciones ADAS TDA3MA SoC con procesamiento completo de baja potencia, con aceleración de visión para aplicaciones ADAS TDA3MD SoC de baja potencia con procesamiento completo para aplicaciones ADAS TDA3MV SoC con procesamiento completo de baja potencia y aceleración de imágenes y visión para aplicaciones
Microcontroladores en tiempo real C2000
TMS320F280021 MCU C2000™ de 32 bits con 100 MHz, FPU, TMU y Flash de 32 KB TMS320F280021-Q1 MCU C2000™ de 32 bits para automoción, con 100 MHz, FPU, TMU y Flash de 32 KB TMS320F280023 MCU C2000™ de 32 bits con 100 MHz, FPU, TMU y Flash de 64 KB TMS320F280023-Q1 MCU C2000™ de 32 bits para automoción, con 100 MHz, FPU, TMU y Flash de 64 KB TMS320F280023C MCU C2000™ de 32 bits con 100 MHz, FPU, TMU, Flash de 64 KB y CLB TMS320F280025 MCU C2000™ de 32 bits con 100 MHz, FPU, TMU y memoria flash de 128 KB TMS320F280025-Q1 MCU C2000™ de 32 bits para automoción, con 100 MHz, FPU, TMU y Flash de 128 KB TMS320F280025C MCU C2000™ de 32 bits con 100 MHz, FPU, TMU, Flash de 128 KB y CLB TMS320F280025C-Q1 MCU C2000™ de 32 bits para automoción, con 100 MHz, FPU, TMU, Flash de 128 KB y CLB TMS320F28P650DH MCU C2000 de 32 bits, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768 kB de memoria flash, 16 b ADC TMS320F28P650DK MCU de 32 bits C2000™, 2x C28x+CLA CPU, Lock Step, Flash de 1,28 MB, ADC de 16 bits, HRPWM, ETHERCAT TMS320F28P650SH MCU C2000 de 32 bits, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768 kB de memoria flash, 16 b ADC TMS320F28P650SK MCU C2000 de 32 bits, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28 MB de memoria flash, 16 b ADC, Ether TMS320F28P659DH-Q1 MCU C2000 de 32 bits para automoción, 600 MIPS, 2xC28x + 1xCLA + Lockstep, FPU64, 768 kB de memoria TMS320F28P659DK-Q1 Microcontrolador (MCU) C2000™ de 32 bits, 2 CPU C28x+CLA, Lock Step, memoria flash de 1.28 MB, ADC d TMS320F28P659SH-Q1 MCU C2000 de 32 bits para automoción, 400 MIPS, 1xC28x + 1xCLA, FPU64, 768 kB de memoria flash, 16 b
Productos Wi-Fi
CC3200 MCU inalámbrico Wi-Fi® SimpleLink™ Arm Cortex-M4 de 32 bits con 2 TLS/SSL y RAM de 256 kB CC3200MOD Módulo inalámbrico SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi® y dispositivos del Internet de las co CC3220MOD Módulo inalámbrico para SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi® CC3220MODA Módulo inalámbrico con antena para SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi® CC3220R MCU inalámbrico Wi-Fi® SimpleLink™ Arm Cortex-M4 de 32 bits con 6 TLS/SSL y RAM de 256 kB CC3220S MCU inalámbrico Wi-Fi® SimpleLink™ Arm Cortex-M4 de 32 bits con arranque seguro y RAM de 256 kB CC3220SF MCU inalámbrico Wi-Fi® SimpleLink™ Arm Cortex-M4 de 32 bits con 1 MB de memoria flash y RAM de 256 k CC3230S MCU Wi-Fi® SimpleLink™ Arm Cortex-M4 con 256KB RAM, coexistencia, WPA3, 16 sockets TLS, arranque seg CC3230SF MCU Wi-Fi® SimpleLink™ Arm Cortex-M4 con 256KB RAM y 1MB de XIP flash, coex, WPA3, 16 sockets TLS, a CC3235MODAS Solución de módulo de antena inalámbrica de doble banda SimpleLink™ Wi-Fi CERTIFIED™ CC3235MODASF Solución de módulo de antena inalámbrica de doble banda SIMPLELINK™ WI-Fi CERTIFIED™ con 1 MB de XIP CC3235MODS Módulo inalámbrico de doble banda para SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi®con 256KB RAM CC3235MODSF Módulo inalámbrico de doble banda para SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi®con flash de 1 MB CC3235S MCU inalámbrico para SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi® con RAM de 256 kB CC3235SF MCU inalámbrico para SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi®con flash de 1 MB CC3501E MCU inalámbrico SimpleLinkTM Wi-Fi 6 y Bluetooth baja energía CC3551E MCU inalámbrico SimpleLink™ con Wi-Fi 6 y Bluetooth® baja energía 5.4 de doble banda (2.4 GHz y 5 GH
Procesadores basados en Arm
AM3351 Procesador Sitara: ARM Cortex-A8, Ethernet 1 GB, pantalla AM3352 Procesador Sitara: ARM Cortex-A8, Ethernet de 1 GB, pantalla, CAN AM3354 Procesador Sitara: Arm Cortex-A8, gráficos 3D, CAN AM3356 Procesador Sitara: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Procesador Sitara: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Procesador Sitara: ARM Cortex-A8, gráficos 3D, PRU-ICSS, CAN AM3358-EP Procesador Sitara: Arm Cortex-A8, 3D, PRU-ICSS, HiRel, CAN AM3359 Procesador Sitara: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4372 Procesador Sitara: Arm Cortex-A9 AM4376 Procesador Sitara: Arm Cortex-A9, PRU-ICSS AM4377 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, gráficos 3D AM4379 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, EtherCAT, gráficos 3D AM5706 Procesador Sitara: Arm Cortex-A15 y DSP de bajo costo y arranque seguro AM5708 Procesador Sitara: Arm Cortex-A15 y DSP de bajo costo, multimedia y arranque seguro AM5716 Procesador Sitara: Arm Cortex-A15 y DSP AM5718 Procesador Sitara: ARM Cortex-A15 y DSP, multimedia AM5718-HIREL Procesadores AM5718-HIREL Sitara™ Revisión de Silicon 2.0 AM5726 Procesador Sitara: Arm Cortex-A15 doble y DSP doble AM5728 Procesador Sitara: Arm Cortex-A15 doble y DSP doble, multimedia AM5746 Procesador Sitara: arm Cortex-A15 doble y DSP doble, ECC en DDR y arranque seguro AM5748 Procesador Sitara: arm Cortex-A15 doble y DSP doble, multimedia, ECC en DDR y arranque seguro AM620-Q1 SoC de computación automotriz con seguridad integrada para monitorización de controladores, redes y AM623 SoC para Internet de las cosas (IoT) y acceso con reconocimiento de objetos y gestos basado en Arm®  AM625 SoC de interacción persona-máquina con inteligencia artificial avanzada basada en Arm® Cortex®-A53 y AM625-Q1 Sistema en chip (SoC) de pantallas para automoción con seguridad integrada para clústeres digital AM625SIP Sistema de uso general en encapsulado con Arm® Cortex®-A53 y LPDDR4 integrado AM62A3 1 TOPS vision SoC con RGB-IR ISP para 1 o 2 cámaras, de baja potencia, videovigilancia, automatizaci AM62A3-Q1 SoC de visión 1 TOPS para automoción con ISP RGB-IR para cámaras de 1-2 MP, supervisión de controlad AM62A7 2 TOPS visión SoC con RGB-IR ISP para 1 o 2 cámaras, sistemas de baja potencia, visión artificial, r AM62A7-Q1 2 TOPS visión SoC con RGB-IR ISP para 1 o 2 cámaras, monitorización del conductor, cámaras frontales AM62P ARM® Cortex®-A53 SoC con pantalla triple, gráficos 3D, códec de video 4K para interfaz hombre-máq AM62P-Q1 Sistema en chip (SoC) para pantallas de automóviles con gráficos 3D avanzados, códec de video 4K y s AM6411 Arm® Cortex®-A53 de 64 bits de un solo núcleo, Cortex-R5F de un solo núcleo, PCIe, USB 3.0 y segurid AM6412 Arm® Cortex®-A53 de 64 bits de doble núcleo, Cortex-R5F de un solo núcleo, PCIe, USB 3.0 y seguridad AM6421 Arm® Cortex®-A53 de 64 bits de un solo núcleo, Cortex-R5F de doble núcleo, PCIe, USB 3.0 y seguridad AM6422 Doble núcleo Arm® Cortex®-A53 de 64 bits, doble núcleo Cortex-R5F, PCIe, USB 3.0 y seguridad AM6441 Arm® Cortex®-A53 de 64 bits de un solo núcleo, Cortex-R5F de cuatro núcleos, PCIe, USB 3.0 y segurid AM6442 Arm® Cortex®-A53 de 64 bits de doble núcleo, Cortex-R5F de cuatro núcleos, PCIe, USB 3.0 y seguridad AM6526 Procesador Arm® Cortex®-A53 doble y Arm Cortex-R5F Sitara™ doble con gigabit PRU-ICSS AM6528 Procesador Sitara: Arm Cortex-A53 doble y Arm Cortex-R5F doble, Gigabit PRU-ICSS, gráficos 3D AM6546 Procesador Arm® Cortex®-A53 cuádruple y Arm Cortex-R5F Sitara™ doble con gigabit PRU-ICSS AM6548 Procesador Arm® Cortex®-A53 cuádruple y Arm Cortex-R5F Sitara™ doble con gigabit PRU-ICSS y gráficos AM68 SoC de uso general con Arm Cortex-A72 de 64 bits de doble núcleo, gráficos, PCIe Gen3 de 1 puerto, U AM68A SoC de visión 8 TOPS para entre 1 y 8 cámaras, visión artificial, tráfico inteligente y automatizaci AM69 Arm Cortex‑A72 de 8 núcleos y 64 bits con gráficos, PCIe Gen 3, Ethernet y USB 3.0 para uso gener AM69A Sistema en chip (SoC) de visión 32 TOPS para entre 1 y 12 cámaras, robots móviles autónomos, visi AMIC110 Procesador Sitara: m Cortex-A8, más de 10 protocolos Ethernet AMIC120 Procesador Sitara; Arm Cortex-A9; más de 10 protocolos Ethernet, protocolos de codificador DRA710 Procesador SoC Arm Cortex-A15 de 600 MHz con gráficos para información y entretenimiento y clúster DRA712 Procesador ARM Cortex-A15 SoC de 600 MHz con gráficos y doble Arm Cortex-M4 para información y entre DRA714 Procesador ARM Cortex-A15 SoC de 600 MHz con gráficos y DSP para información y entretenimiento y clú DRA716 Procesador SoC ARM Cortex-A15 de 800 MHz con gráficos y DSP para información y entretenimiento y clú DRA718 Procesador SoC ARM Cortex-A15 de 1 GHz con gráficos y DSP para información y entretenimiento y clúst DRA722 Procesador SoC Arm Cortex-A15 de 800 MHz con gráficos y DSP para infoentretenimiento y tablero autom DRA724 Procesador SoC Arm Cortex-A15 de 1 GHz con gráficos y DSP para infoentretenimiento y tablero automot DRA725 Procesador SoC Arm Cortex-A15 de 1.2 GHz con gráficos y DSP para infoentretenimiento y tablero autom DRA726 ARM Cortex-A15 SoC de 1.5 GHz con gráficos y DSP para información y entretenimiento y clúster DRA750 Procesador SoC doble de 1.0 GHz A15, DSP doble y periféricos ampliados para sistema de información y DRA756 Doble procesador SoC de 1.5 GHz A15, EVE doble, DSP doble, periféricos ampliados para sistema de inf DRA75P Procesadores SoC multinúcleo con ISP y compatibles con pines con SoC DRA75x para aplicaciones de inf DRA77P SoC multinúcleo de alto rendimiento con periféricos ampliados e ISP para aplicaciones de cabina digi DRA790 Procesador SoC Arm Cortex-A15 de 300 MHz con DSP C66x de 500 MHz para amplificador de audio DRA791 Procesador SoC Arm Cortex-A15 de 300 MHz con DSP C66x de 750 MHz para amplificador de audio DRA793 Procesador SoC Arm Cortex-A15 de 500 MHz con DSP C66x de 750 MHz para amplificador de audio DRA797 Procesador SoC Arm Cortex-A15 de 800 MHz con DSP C66x de 750 MHz para amplificador de audio DRA821U Conmutador Ethernet de 4 puertos Arm Cortex-A72 doble, Cortex-R5F cuádruple y controlador PCIe DRA821U-Q1 SoC de puerta de enlace automotriz con doble Arm® Cortex®-A72, cuádruple Cortex-R5F, conmutador Ethe DRA829J Conmutador Ethernet de 8 puertos, DSP multinúcleo, Cortex-R5F cuádruple, Arm Cortex-A72 doble y conm DRA829J-Q1 Conmutador Ethernet de 8 puertos, DSP multinúcleo, Cortex-R5F cuádruple, Arm Cortex-A72 doble y conm DRA829V Conmutador Ethernet de 8 puertos, Cortex®-R5F cuádruple, Arm® Cortex®-A72 doble y conmutador PCIe de DRA829V-Q1 Conmutador Ethernet de 8 puertos, Cortex-R5F cuádruple, Arm® Cortex-A72 doble y conmutador PCIe de 4 TDA2E Procesadores SoC con aceleración de gráficos y video para aplicaciones ADAS (encapsulado de 23 mm) TDA2EG-17 Procesadores SoC con aceleración de gráficos y video para aplicaciones ADAS (paquete de 17 mm) TDA2HF Procesador SoC con aceleración de visión y video con todas las funciones para aplicaciones ADAS TDA2HG Procesador SoC con aceleración de gráficos, video y visión para aplicaciones ADAS TDA2HV Procesador SoC con aceleración de video y visión para aplicaciones ADAS TDA2LF Procesador SoC para aplicaciones ADAS TDA2P-ABZ Familia SoC compatible con pines TDA2 con opciones de aceleración de gráficos, imágenes, videos y vi TDA2P-ACD Familia SoC de alto rendimiento con opciones de aceleración de gráficos, imágenes, videos y visión p TDA2SA Procesador SoC con aceleración de visión y video con todas las funciones para aplicaciones ADAS TDA2SG Procesador SoC con aceleración de gráficos, visión y video con todas las funciones para aplicaciones TDA2SX Procesador SoC con aceleración de gráficos, visión y video con todas las funciones para aplicaciones TDA4VE-Q1 Sistema en un chip de automoción para estacionamiento automático y asistencia al conductor con IA, p TDA4VEN-Q1 SoC ADAS con IA, gráficos y pantalla para aplicaciones de asistencia al estacionamiento de rendimien TDA4VL-Q1 Sistema en chip para automoción con inteligencia artificial, gráficos para visión envolvente y aplic TDA4VM SoC Arm® Cortex®-A72 dual y C7x DSP con aceleradores multimedia, de visión y de aprendizaje profundo TDA4VM-Q1 Sistema en chip para automoción para sistemas analíticos L2, L3 y de campo cercano mediante aprendiz
Sensores industriales de radar mmWave
IWR1443 Sensor mmWave de un solo chip de 76 GHz a 81 GHz que integra MCU y acelerador de hardware IWR1642 Sensor mmWave de un solo chip de 76 GHz a 81 GHz que integra DSP y MCU
MCU Arm Cortex-M4
MSP432E401Y MCU SimpleLink™ 32 bit Arm Cortex-M4F con ethernet, CAN, 1MB Flash y 256 KB RAM MSP432E411Y MCU SimpleLink™ 32 bit Arm Cortex-M4F con ethernet, CAN, TFT LCD, 1MB Flash y 256 KB RAM TM4C1230C3PM MCU basado en ARM® Cortex®-M4F de 32 bits de alto rendimiento TM4C1230D5PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 24 kb de RAM, CAN y LQFP TM4C1230E6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1230H6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1231C3PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 32 kb de memoria Flash, 12 kb de RAM, CAN, RTC y TM4C1231D5PM MCU basada en ARM Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 24 kb de RAM, CAN, RTC, TM4C1231D5PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 24 kb de RAM, CAN, RTC y TM4C1231E6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 24 kb de RAM, CAN, RTC TM4C1231E6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, CAN, RTC TM4C1231H6PGE MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC TM4C1231H6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC TM4C1231H6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC TM4C1232C3PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 32 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1232D5PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 12 kb de RAM, CAN, USB-D TM4C1232E6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 24 kb de RAM, CAN, TM4C1232H6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1233C3PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 32 kb de memoria Flash, 32 kb de RAM, CAN, RTC, TM4C1233D5PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 12 kb de RAM, CAN, RTC, TM4C1233D5PZ MCU basada en ARM Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 24 kb de RAM, CAN, RTC, TM4C1233E6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 24 kb de RAM, CAN, RTC, TM4C1233E6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, CAN, RTC, TM4C1233H6PGE MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC, TM4C1233H6PM MCU basada en ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC, TM4C1233H6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC, TM4C1236D5PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 32 kb de RAM, CAN, USB y TM4C1236E6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 24 kb de RAM, CAN, USB TM4C1236H6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, USB TM4C1237D5PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 32 kb de RAM, CAN, RTC, TM4C1237D5PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 24 kb de RAM, CAN, RTC, TM4C1237E6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 24 kb de RAM, CAN, RTC, TM4C1237E6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 KB de memoria Flash, 32 KB de RAM, CAN, RTC, TM4C1237H6PGE MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC, TM4C1237H6PM Microcontrolador (MCU) basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 k TM4C1237H6PZ Microcontrolador (MCU) basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 k TM4C123AE6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CAN y L TM4C123AH6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN y L TM4C123BE6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123BE6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123BH6NMR MCU de 32 bits basada en Arm® Cortex®-M4F con 80 MHz, 256 kb de memoria flash, 32 kb de RAM, 2x C TM4C123BH6PGE MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CA TM4C123BH6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123BH6PZ MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CA TM4C123BH6ZRB MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 KB de memoria Flash, 32 KB de RAM, 2 CAN, RT TM4C123FE6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CAN, US TM4C123FH6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN, US TM4C123GE6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123GE6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123GH6NMR MCU de 32 bits basada en Arm® Cortex®-M4F con 80 MHz, 256 kb de memoria flash, 32 kb de RAM, 2x CAN, TM4C123GH6PGE MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123GH6PM MCU basada en M4F Arm Cortex de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN, TM4C123GH6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123GH6ZRB MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CA TM4C123GH6ZXR MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CA TM4C1290NCPDT MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB TM4C1290NCZAD MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB TM4C1292NCPDT MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENE TM4C1292NCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C1294KCPDT MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 512 MB de memoria Flash, 256 kb de RAM, USB, E TM4C1294NCPDT MCU de 32 bits basada en Arm Cortex-M4F con 120 MHZ, 1 MB de memoria flash, 256 KB de RAM, USB, E TM4C1294NCZAD MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENE TM4C1297NCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB y LCD TM4C1299KCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 512 kb de memoria Flash, 256 kb de RAM, USB, EN TM4C1299NCZAD MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENE TM4C129CNCPDT MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB y AES TM4C129CNCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB y AES TM4C129DNCPDT MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C129DNCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C129EKCPDT MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 512 kb de memoria Flash, 256 kb de RAM, USB, EN TM4C129ENCPDT MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C129ENCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C129LNCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C129XKCZAD Microcontrolador (MCU) basado en -m4F ARM Cortex-M4F de 32 bits con 120 MHz, 512 kb de memoria Flash TM4C129XNCZAD MCU de 32 bits basada en Arm Cortex-M4F con 120 MHz, 1 MB de memoria flash, 256 KB de RAM, USB, E
MCU Arm Cortex-M0+
MSPM0C1103 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 8 KB, 1 KB de SRAM y ADC de 12 bits MSPM0C1103-Q1 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 8 KB, 1 KB de SRAM, ADC de 12 bits y LIN para au MSPM0C1104 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 16 KB, 1 KB de SRAM y ADC de 12 bits MSPM0C1104-Q1 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 16 KB, 1 KB de SRAM, ADC de 12 bits y LIN para a MSPM0G1105 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps y amplificador operacional con SRAM MSPM0G1106 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps y amplificador operacional con SRAM de MSPM0G1107 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps y amplificador operacional con SRAM MSPM0G1505 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC de 12 bits, 3 COMP, 2 OPA y MATHACL, y memor MSPM0G1506 MCU Arm® Cortex® M0+ de 80 MHz con memoria Flash de 64 KB, SRAM de 32 KB, 2 ADC de 4 Msps, DAC de 12 MSPM0G1507 MCU Arm® Cortex® M0+ de 80 MHz con memoria Flash de 128 KB, SRAM de 32 KB, 2 ADC de 4 Msps, DAC de 1 MSPM0G1519 MCU ARM® Cortex®-M0+ de 80 MHz con memoria flash de doble banco de 512 KB, SRAM de 128 KB, 2 ADC, DA MSPM0G3105 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps, amplificador operacional y CAN-FD con MSPM0G3105-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con 2 ADC 12 bits y 4 Msps, amplificador operacional y CAN MSPM0G3106 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps, amplificador operacional y CAN-FD con MSPM0G3106-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con 2 ADC 12 bits y 4 Msps, amplificador operacional y CAN MSPM0G3107 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC 12 bits y 4 Msps, amplificador operacional y CAN-FD con SRA MSPM0G3107-Q1 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps, amplificador operacional y CAN-FD con MSPM0G3505 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM MSPM0G3505-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con ADC, DAC, COMP, OPA, CAN-FD, MATHACL con SRAM de 16KB MSPM0G3506 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM de MSPM0G3506-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con ADC, DAC, COMP, OPA, CAN-FD, MATHACL con SRAM de 32KB MSPM0G3507 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM de MSPM0G3507-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con ADC, DAC, COMP, OPA, CAN-FD, MATHACL con SRAM de 32KB MSPM0G3519 MCU ARM® Cortex®-M0+ de 80 MHz con memoria flash de doble banco de 512 KB, SRAM de 128 KB, 2 CAN-FD, MSPM0L1105 MCU Arm® Cortex®-M0+ a 32 MHz de memoria flash de 32 KB, 4 KB de SRAM, ADC de 12 bits MSPM0L1106 MCU Arm® Cortex®-M0+ a 32 MHz de memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits MSPM0L1117 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 16KB SRAM, 12-bit 1.68Msps ADC MSPM0L1227 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 128 KB, SRAM de 32 KB, ADC de MSPM0L1228 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC de 12 MSPM0L1228-Q1 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC de MSPM0L1303 Microcontrolador (MCU) Arm® Cortex®-M0+ de 32 MHz con memoria flash de 8 KB, 2 KB de SRAM, convertid MSPM0L1304 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 16 KB, 2 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1304-Q1 Arm® Cortex®-M0+ de 32 Mhz con memoria flash de 16 KB, 2 KB de RAM, ADC de 12 bits, OPA y LIN para a MSPM0L1305 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de 32 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1305-Q1 Arm® Cortex®-M0+ de 32 Mhz automotriz con memoria flash de 32 KB, 4 KB de RAM, ADC de 12 bits, OPA, MSPM0L1306 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1306-Q1 Arm® Cortex®-M0+ de 32 Mhz para automoción con memoria flash de 64 KB, 4 KB de RAM, ADC de 12 bits, MSPM0L1343 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de 8 KB, 2 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1344 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de 16 KB, 2 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1345 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de 32 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1346 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L2227 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 128 KB, SRAM de 32 KB, ADC de MSPM0L2228 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC de MSPM0L2228-Q1 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC, CO
MCU Arm Cortex-R
AM2431 MCU basada en Arm® Cortex®-R5F con comunicaciones industriales y seguridad hasta 800 MHz AM2432 MCU de doble núcleo basada en Arm® Cortex®-R5F con comunicaciones industriales y seguridad de hasta AM2434 MCU de 4 núcleos basada en Arm® Cortex®-R5F con comunicaciones industriales y seguridad de hasta 800 AM2612 MCU Arm Cortex-R5F de doble núcleo de hasta 500 MHz con control y seguridad en tiempo real AM2631 MCU Arm® Cortex®-R5F de núcleo único de hasta 400 MHz con control y seguridad en tiempo real AM2631-Q1 Microcontrolador (MCU) Arm® Cortex®-R5F de núcleo único automotriz de hasta 400 MHz con control y se AM2632 MCU Arm® Cortex®-R5F de doble núcleo de hasta 400 MHz con control y seguridad en tiempo real AM2632-Q1 MCU Arm® Cortex®-R5F de doble núcleo automotriz de hasta 400 MHz con control y seguridad en tiempo r AM2634 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control y seguridad en tiempo real AM2634-Q1 Microprocesador (MCU) Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control y seguridad en tiempo real AM263P2 MCU Arm®Cortex®-R5F de doble núcleo de hasta 400 MHz con opTI-flash y control en tiempo real AM263P4 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control en tiempo real y memoria expandible AM263P4-Q1 Microcontrolador Arm® Cortex®-R5F de 4 núcleos automotriz a 400 MHz con control en tiempo real y mem
MCU inalámbricas Sub-1 GHz
CC1310 MCU inalámbrico SimpleLink™ de 32 bits Arm Cortex-M3 menor a 1 GHz con Flash de 128 KB CC1311P3 Microcontrolador (MCU) inalámbrico SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz con flash de 352 kB y ampli CC1311R3 MCU inalámbrico SimpleLink™ Arm® Cortex®-M4 menor a 1 GHz con Flash de 352 KB CC1312PSIP Módulo de system-in-package (SIP) sub-1 GHz con amplificador de potencia integrado CC1312R MCU inalámbrico SimpleLink™ de 32 bits Arm Cortex-M4F menor a 1 GHz con Flash de 352 kB CC1312R7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F menor a 1 GHz con Flash de 704 kB CC1314R10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz con memoria flash de 1 MB y hasta 296 kB de S CC1350 MCU inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M3 menor a 1 GHz y 2,4 GHz con Flas CC1352P MCU inalámbrico multiprotocolo SimpleLink™ Arm Cortex-M4F menor a 1 GHz y 2,4 GHz con amplificador d CC1352P7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F menor a 1 GHz y 2,4 GHz con amplificador CC1352R MCU inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M4F menor a 1 GHz y 2,4 GHz con Fla CC1354P10 Microcontrolador (MCU) inalámbrico multibanda SimpleLink™ Arm® Cortex®M33 con flash de 1 MB, SRAM de CC1354R10 Microcontrolador MCU inalámbrico multibanda SimpleLink™ Arm® Cortex®‑M33 con memoria flash de 1 MB y
Productos de conectividad inalámbrica automotriz
CC2640R2F-Q1 MCU inalámbrico de 32 bits SimpleLink™ Arm Cortex-M3 Bluetooth® de baja energía apto para automoción CC2745P10-Q1 MCU inalámbrico SimpleLink™ con Bluetooth® 6.0 LE, flash de 1 MB, HSM, APU, CAN-FD y +20 dBm para au
Productos de 2.4 GHz de baja potencia
CC2340R2 MCU inalámbrico SimpleLink™ Arm® Cortex®-M0+ de 32 bits y 2.4 GHz con memoria Flash de 256 KB CC2640R2F MCU inalámbrico de 32 bits SimpleLink™ Arm® Cortex®-M3 Bluetooth® 5.1 de baja energía con Flash de 1 CC2640R2L MCU inalámbrico SimpleLink™ Bluetooth® 5.1 de baja energía CC2652P MCU inalámbrico multiprotocolo SimpleLink™ Arm Cortex-M4F de 2,4 GHz con amplificador de potencia in CC2652P7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F de 2,4 GHz, Flash de 704 kB, amplificado CC2652PSIP Módulo de sistema en encapsulado inalámbrico SimpleLink™ multiprotocolo de 2.4 GHz con amplificador CC2652R MCU inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M4F menor a 2,4 GHz con Flash de 35 CC2652R7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F de 2,4 GHz con Flash de 704 kB CC2652RB MCU inalámbrico multiprotocolo de 32 bits SimpleLink™ Arm Cortex-M4F de 2,4 GHz con resonador BAW si CC2652RSIP Módulo inalámbrico multiprotocolo system-in-package SimpleLink™ de 2,4 GHz con memoria de 352 KB CC2674P10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB y a CC2674R10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB CC2755R10 MCU inalámbrico Arm® Cortex®-M33 de 32 bits SimpleLink™ con Bluetooth® baja energía y memoria Fla
Iniciar Opciones de descarga
Capacitación en línea

AM26X-ACADEMY AM26x Academy

AM26x Academy features easy-to-use training modules ranging from the basics of getting started to advanced development topics.
Productos y hardware compatibles

Productos y hardware compatibles

Productos
MCU Arm Cortex-R
AM2612 MCU Arm Cortex-R5F de doble núcleo de hasta 500 MHz con control y seguridad en tiempo real AM2631 MCU Arm® Cortex®-R5F de núcleo único de hasta 400 MHz con control y seguridad en tiempo real AM2631-Q1 Microcontrolador (MCU) Arm® Cortex®-R5F de núcleo único automotriz de hasta 400 MHz con control y se AM2632 MCU Arm® Cortex®-R5F de doble núcleo de hasta 400 MHz con control y seguridad en tiempo real AM2632-Q1 MCU Arm® Cortex®-R5F de doble núcleo automotriz de hasta 400 MHz con control y seguridad en tiempo r AM2634 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control y seguridad en tiempo real AM2634-Q1 Microprocesador (MCU) Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control y seguridad en tiempo real AM263P2 MCU Arm®Cortex®-R5F de doble núcleo de hasta 400 MHz con opTI-flash y control en tiempo real AM263P4 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control en tiempo real y memoria expandible AM263P4-Q1 Microcontrolador Arm® Cortex®-R5F de 4 núcleos automotriz a 400 MHz con control en tiempo real y mem
Desarrollo de hardware
Placa de evaluación
LP-AM263 Kit de desarrollo LaunchPad™ AM263x MCU de uso general basado en Arm® TMDSCNCD263 Kit de desarrollo controlCARD de uso general para MCU basada en Arm AM263x
Software
Kit de desarrollo de software (SDK)
MCU-PLUS-SDK-AM263X Kit de desarrollo de software (SDK) AM263x para microcontroladores Sitara™
Herramienta de programación de software

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Productos y hardware compatibles

Productos y hardware compatibles

Productos
Microcontroladores en tiempo real C2000
F29H850TU MCU C2000™ de 64 bits con tri-core C29x de 200 MHz, lockstep, cumplimiento de seguridad funcional y F29H859TU-Q1 MCU C2000™ automotriz de 64 bits con tri-core de 200 MHz C29x, lockstep, cumplimiento de seguridad f TMS320F2800132 MCU C2000™ de 32 bits con 100 MHz, memoria flash de 64 KB, FPU, TMU, seis PWM y 0 CAN TMS320F2800133 MCU C2000™ de 32 bits con 120 MHz, 64 KB de memoria flash, FPU y TMU TMS320F2800135 MCU C2000™ de 32 bits con 120 MHz, 128 KB de memoria flash, FPU y TMU TMS320F2800137 MCU C2000™ de 32 bits con 120 MHz, 256 KB de memoria flash, FPU y TMU TMS320F2800152-Q1 MCU C2000™ de 32 bits para automoción con 100 MHz, memoria flash de 64 KB con CAN-FD, lockstep ASIL  TMS320F2800153-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, memoria flash de 64 KB con HRPWM, CAN-FD, lockste TMS320F2800154-Q1 MCU C2000™ de 32 bits para automoción con 100 MHz, memoria flash de 128 KB con CAN-FD, lockstep ASIL TMS320F2800155 MCU C2000™ de 32 bits con 120 MHz, Flash de 128 KB con HRPWM, CAN-FD TMS320F2800155-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, memoria flash de 128 KB con HRPWM, CAN-FD, lockst TMS320F2800156-Q1 MCU C2000™ de 32 bits para automoción con 100 MHz, memoria flash de 256 KB con CAN-FD, lockstep ASIL TMS320F2800157 MCU C2000™ de 32 bits con 120 MHz, Flash de 256 KB con HRPWM, CAN-FD TMS320F2800157-Q1 MCU C2000™ de 32 bits para automoción con 120 MHz, memoria flash de 256 KB con HRPWM, CAN-FD, lockst TMS320F28P550SJ MCU C2000™ de 32 bits, con 1 C28x + 1 CLA, 150 MHz, 1.1 MB de memoria flash, 5 ADC, CLB, AES y NP TMS320F28P559SJ-Q1 Microcontrolador (MCU) C2000™ de 32 bits,1 C28x + 1 acelerador de ley de control (CLA), 5 convert TMS320F28P650DH MCU C2000 de 32 bits, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768 kB de memoria flash, 16 b ADC TMS320F28P650DK MCU de 32 bits C2000™, 2x C28x+CLA CPU, Lock Step, Flash de 1,28 MB, ADC de 16 bits, HRPWM, ETHERCAT TMS320F28P650SH MCU C2000 de 32 bits, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768 kB de memoria flash, 16 b ADC TMS320F28P650SK MCU C2000 de 32 bits, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28 MB de memoria flash, 16 b ADC, Ether
Procesadores basados en Arm
AM4372 Procesador Sitara: Arm Cortex-A9 AM4376 Procesador Sitara: Arm Cortex-A9, PRU-ICSS AM4377 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, gráficos 3D AM4379 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, EtherCAT, gráficos 3D AM5716 Procesador Sitara: Arm Cortex-A15 y DSP AM5718 Procesador Sitara: ARM Cortex-A15 y DSP, multimedia AM5718-HIREL Procesadores AM5718-HIREL Sitara™ Revisión de Silicon 2.0 AM5726 Procesador Sitara: Arm Cortex-A15 doble y DSP doble AM5728 Procesador Sitara: Arm Cortex-A15 doble y DSP doble, multimedia AM5729 Procesador Sitara AM5746 Procesador Sitara: arm Cortex-A15 doble y DSP doble, ECC en DDR y arranque seguro AM5748 Procesador Sitara: arm Cortex-A15 doble y DSP doble, multimedia, ECC en DDR y arranque seguro AM5749 Procesador Sitara: Arm Cortex-A15 doble y DSP doble, multimedia, ECC en DDR, arranque seguro, aprend AM6526 Procesador Arm® Cortex®-A53 doble y Arm Cortex-R5F Sitara™ doble con gigabit PRU-ICSS AM6528 Procesador Sitara: Arm Cortex-A53 doble y Arm Cortex-R5F doble, Gigabit PRU-ICSS, gráficos 3D AM6546 Procesador Arm® Cortex®-A53 cuádruple y Arm Cortex-R5F Sitara™ doble con gigabit PRU-ICSS AM6548 Procesador Arm® Cortex®-A53 cuádruple y Arm Cortex-R5F Sitara™ doble con gigabit PRU-ICSS y gráficos
MCU Arm Cortex-M0+
MSPM0C1103 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 8 KB, 1 KB de SRAM y ADC de 12 bits MSPM0C1103-Q1 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 8 KB, 1 KB de SRAM, ADC de 12 bits y LIN para au MSPM0C1104 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 16 KB, 1 KB de SRAM y ADC de 12 bits MSPM0C1104-Q1 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 16 KB, 1 KB de SRAM, ADC de 12 bits y LIN para a MSPM0G1105 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps y amplificador operacional con SRAM MSPM0G1106 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps y amplificador operacional con SRAM de MSPM0G1107 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps y amplificador operacional con SRAM MSPM0G1505 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC de 12 bits, 3 COMP, 2 OPA y MATHACL, y memor MSPM0G1506 MCU Arm® Cortex® M0+ de 80 MHz con memoria Flash de 64 KB, SRAM de 32 KB, 2 ADC de 4 Msps, DAC de 12 MSPM0G1507 MCU Arm® Cortex® M0+ de 80 MHz con memoria Flash de 128 KB, SRAM de 32 KB, 2 ADC de 4 Msps, DAC de 1 MSPM0G1519 MCU ARM® Cortex®-M0+ de 80 MHz con memoria flash de doble banco de 512 KB, SRAM de 128 KB, 2 ADC, DA MSPM0G3105 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps, amplificador operacional y CAN-FD con MSPM0G3105-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con 2 ADC 12 bits y 4 Msps, amplificador operacional y CAN MSPM0G3106 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps, amplificador operacional y CAN-FD con MSPM0G3106-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con 2 ADC 12 bits y 4 Msps, amplificador operacional y CAN MSPM0G3107 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC 12 bits y 4 Msps, amplificador operacional y CAN-FD con SRA MSPM0G3107-Q1 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps, amplificador operacional y CAN-FD con MSPM0G3505 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM MSPM0G3505-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con ADC, DAC, COMP, OPA, CAN-FD, MATHACL con SRAM de 16KB MSPM0G3506 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM de MSPM0G3506-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con ADC, DAC, COMP, OPA, CAN-FD, MATHACL con SRAM de 32KB MSPM0G3507 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM de MSPM0G3507-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con ADC, DAC, COMP, OPA, CAN-FD, MATHACL con SRAM de 32KB MSPM0G3519 MCU ARM® Cortex®-M0+ de 80 MHz con memoria flash de doble banco de 512 KB, SRAM de 128 KB, 2 CAN-FD, MSPM0L1105 MCU Arm® Cortex®-M0+ a 32 MHz de memoria flash de 32 KB, 4 KB de SRAM, ADC de 12 bits MSPM0L1106 MCU Arm® Cortex®-M0+ a 32 MHz de memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits MSPM0L1117 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 16KB SRAM, 12-bit 1.68Msps ADC MSPM0L1227 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 128 KB, SRAM de 32 KB, ADC de MSPM0L1228 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC de 12 MSPM0L1228-Q1 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC de MSPM0L1303 Microcontrolador (MCU) Arm® Cortex®-M0+ de 32 MHz con memoria flash de 8 KB, 2 KB de SRAM, convertid MSPM0L1304 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 16 KB, 2 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1304-Q1 Arm® Cortex®-M0+ de 32 Mhz con memoria flash de 16 KB, 2 KB de RAM, ADC de 12 bits, OPA y LIN para a MSPM0L1305 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de 32 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1305-Q1 Arm® Cortex®-M0+ de 32 Mhz automotriz con memoria flash de 32 KB, 4 KB de RAM, ADC de 12 bits, OPA, MSPM0L1306 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1306-Q1 Arm® Cortex®-M0+ de 32 Mhz para automoción con memoria flash de 64 KB, 4 KB de RAM, ADC de 12 bits, MSPM0L1343 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de 8 KB, 2 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1344 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de 16 KB, 2 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1345 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de 32 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1346 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L2227 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 128 KB, SRAM de 32 KB, ADC de MSPM0L2228 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC de MSPM0L2228-Q1 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC, CO
MCU Arm Cortex-R
AM2631 MCU Arm® Cortex®-R5F de núcleo único de hasta 400 MHz con control y seguridad en tiempo real AM2631-Q1 Microcontrolador (MCU) Arm® Cortex®-R5F de núcleo único automotriz de hasta 400 MHz con control y se AM2632 MCU Arm® Cortex®-R5F de doble núcleo de hasta 400 MHz con control y seguridad en tiempo real AM2632-Q1 MCU Arm® Cortex®-R5F de doble núcleo automotriz de hasta 400 MHz con control y seguridad en tiempo r AM2634 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control y seguridad en tiempo real AM2634-Q1 Microprocesador (MCU) Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control y seguridad en tiempo real AM263P2 MCU Arm®Cortex®-R5F de doble núcleo de hasta 400 MHz con opTI-flash y control en tiempo real AM263P4 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control en tiempo real y memoria expandible AM263P4-Q1 Microcontrolador Arm® Cortex®-R5F de 4 núcleos automotriz a 400 MHz con control en tiempo real y mem AM2732 MCU basada en Arm® Cortex-R5F de doble núcleo con C66x DSP, Ethernet y seguridad de hasta 400 AM2732-Q1 MCU Arm® Cortex-R5F de doble núcleo para automoción de hasta 400 MHz con C66x DSP, Ethernet, segurid
Sensores de radar mmWave para automoción
AWR1243 MMIC de alto rendimiento de 76 GHz a 81 GHz para automoción AWR1443 Sensor de radar de un solo chip de 76 GHz a 81 GHz que integra un MCU y un acelerador de hardware pa AWR1642 Sensor de radar de chip único de 76 GHz a 81 GHz que integra un DSP y un MCU para automoción AWR1843 Sensor de radar de un solo chip de 76 GHz a 81 GHz que integra DSP, MCU y acelerador de radar para a AWR1843AOP Sensor de radar de un solo chip de 76 GHz a 81 GHz que integra la antena en el encapsulado, DSP y MC AWR2243 MMIC de alto rendimiento de segunda generación de 76 GHz a 81 GHz para automoción AWR2544 Sensor de radar en chip satelital FMCW de 76-81 GHz AWR2944 SoC de alto rendimiento de segunda generación de 76 GHz a 81 GHz automotriz para radares angulares y AWR2944P Sensor de radar de onda continua con frecuencia modulada, de chip único, 76 GHz a 81 GHz y alto r AWR6443 Sensor de radar de un solo chip de 60 GHz a 64 GHz para automoción que integra MCU y acelerador de r AWR6843 Sensor de radar automotriz de un solo chip de 60 GHz a 64 GHz que integra DSP, MCU y acelerador de r AWR6843AOP Sensor de radar de un solo chip de 60 GHz a 64 GHz que integra la antena en el encapsulado, DSP y MC AWRL1432 Sensor de radar automotriz mmWave de 76 GHz a 81 GHz de baja potencia y chip único AWRL6432 Sensor de radar mmWave de 57 a 64 GHz de baja potencia y chip único para automoción AWRL6844 Sensor de radar mmWave de 57 GHz a 64 GHz, baja potencia, alto rendimiento y chip único para auto
Sensores industriales de radar mmWave
IWR1443 Sensor mmWave de un solo chip de 76 GHz a 81 GHz que integra MCU y acelerador de hardware IWR1642 Sensor mmWave de un solo chip de 76 GHz a 81 GHz que integra DSP y MCU IWR1843 Sensor de radar industrial de un solo chip de 76 GHz a 81 GHz que integra DSP, MCU y acelerador de r IWR1843AOP Sensor de radar industrial de chip único de 76 GHz a 81 GHz que integra antena en el encapsulado, DS IWR2243 MMIC de alto rendimiento industrial de 76 GHz a 81 GHz IWR2944 Radar industrial de alto rendimiento de 76 GHz a 81 GHz de chip único con procesadores digitales de IWR6243 MMIC de alto rendimiento industrial de 57 GHz a 64 GHz IWR6443 Sensor mmWave inteligente de un solo chip de 60 GHz a 64 GHz que integra MCU y acelerador de hardwar IWR6843 Sensor mmWave inteligente de un solo chip de 60 GHz a 64 GHz que integra capacidad de procesamiento IWR6843AOP Sensor mmWave inteligente de un chip de 60 GHz a 64 GHz con antena integrada en encapsulado (AoP) IWRL1432 Sensor de radar industrial mmWave de 76 GHz a 81 GHz de baja potencia y chip único IWRL6432 Sensor de radar industrial de ondas milimétricas de 57 GHz a 64 GHz de baja potencia y chip único IWRL6432AOP Sensor de radar mmWave industrial de 57 GHz a 64 GHz, baja potencia y un solo chip con antena int IWRL6844 Sensor de radar industrial mmWave de 57 GHz a 64 GHz, de alto rendimiento, baja potencia y único chi
Iniciar Opciones de descarga
Modelo de simulación

AM263Px BSDL Model

SPRM835.ZIP (9 KB) - BSDL Model
Modelo de simulación

AM263Px IBIS Model

SPRM834.ZIP (4124 KB) - IBIS Model
Modelo de simulación

AM263Px Thermal Model

SPRM833.ZIP (6 KB) - Thermal Model
Herramienta de cálculo

AM263PX-PWR-EST-CALC AM263Px power-estimation tool

The power estimation spreadsheet provides power consumption estimates based on measured and simulated data; they are provided “as is” and are not ensured within a specified precision.
Productos y hardware compatibles

Productos y hardware compatibles

Productos
MCU Arm Cortex-R
AM263P2 MCU Arm®Cortex®-R5F de doble núcleo de hasta 400 MHz con opTI-flash y control en tiempo real AM263P4 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control en tiempo real y memoria expandible AM263P4-Q1 Microcontrolador Arm® Cortex®-R5F de 4 núcleos automotriz a 400 MHz con control en tiempo real y mem
Software
Kit de desarrollo de software (SDK)
MCU-PLUS-SDK-AM263PX Kit de desarrollo de software (SDK) AM263Px para microcontroladores Sitara™
Opciones de descarga
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
NFBGA (ZCZ) 324 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI. ​​​​​​​​​​​​​​

Videos