CC2674R10

ACTIVO

MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB

Detalles del producto

Protocols Bluetooth 5.2 Low Energy, Thread, Zigbee 3.0 Type Wireless MCU Features 15.4G PHY, Bluetooth LE support, Border router, Direction finding, Direction finding/AoA, End device, LE 1M PHY, LE 2M PHY, LE Coded PHY (long range), Multi-protocol dual-band, NCP, OAD, Router, Sleepy end device, Zigbee coordinator, Zigbee network processor Peripherals 12-bit ADC 8-channel, 2 I2C, 2 comparators, 4 SSI, 4 UART, 4 timers, 8-bit DAC, Integrated battery monitor, Integrated temperature monitor, Real-time clock (RTC), Sensor controller Rating Catalog Flash memory (kByte) 1024 RAM (kByte) 296 Number of GPIOs 42 Security AES 128- and 256-bit cryptographic accelerator, Arm TrustZone for trusted execution environment, ECC and RSA public key hardware accelerator, PSA level 1 and 2 ready, SHA2 Accelerator (full suite up to SHA-512), Secure boot, Secure debug lock, Secure key storage and device ID, Software anti-rollback protection, True random-number generator (TRNG) Sensitivity (best) (dBm) -104 Operating temperature range (°C) -40 to 105
Protocols Bluetooth 5.2 Low Energy, Thread, Zigbee 3.0 Type Wireless MCU Features 15.4G PHY, Bluetooth LE support, Border router, Direction finding, Direction finding/AoA, End device, LE 1M PHY, LE 2M PHY, LE Coded PHY (long range), Multi-protocol dual-band, NCP, OAD, Router, Sleepy end device, Zigbee coordinator, Zigbee network processor Peripherals 12-bit ADC 8-channel, 2 I2C, 2 comparators, 4 SSI, 4 UART, 4 timers, 8-bit DAC, Integrated battery monitor, Integrated temperature monitor, Real-time clock (RTC), Sensor controller Rating Catalog Flash memory (kByte) 1024 RAM (kByte) 296 Number of GPIOs 42 Security AES 128- and 256-bit cryptographic accelerator, Arm TrustZone for trusted execution environment, ECC and RSA public key hardware accelerator, PSA level 1 and 2 ready, SHA2 Accelerator (full suite up to SHA-512), Secure boot, Secure debug lock, Secure key storage and device ID, Software anti-rollback protection, True random-number generator (TRNG) Sensitivity (best) (dBm) -104 Operating temperature range (°C) -40 to 105
VQFN (RGZ) 48 49 mm² 7 x 7 VQFN (RSK) 64 64 mm² 8 x 8

Wireless microcontroller

  • Powerful 48MHz Arm Cortex-M33 processor with TrustZone
  • FPU and DSP extension
  • 1024kB flash program memory
  • 8kB of cache SRAM
  • 256kB of ultra-low leakage SRAM with parity for high-reliability operation
    • ­32kB of additional SRAM if parity is disabled
  • Dynamic multiprotocol manager (DMM) driver
  • Programmable radio includes support for 2- (G)FSK, 4-(G)FSK, MSK, Bluetooth® 5.3 Low Energy, IEEE 802.15.4 PHY, and MAC
  • Supports over-the-air update (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4kB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 4.0mA active mode, CoreMark
    • 83µA/MHz running CoreMark
    • 1.19µA standby mode, RTC, 256kB SRAM
    • 0.13µA shutdown mode, wake-up on pin
  • Ultra-low-power sensor controller consumption
    • 32µA in 2MHz mode
    • 849µA in 24MHz mode
  • Radio consumption:
    • 6.4mA RX at 2.4GHz
    • 7.3mA TX at 0dBm at 2.4GHz

Wireless protocol support

High-performance radio

  • -104dBm for Bluetooth® Low Energy 125kbps
  • -105dBm for IEEE 802.15.4-2006 2.4GHz OQPSK (coherent modem)

Regulatory compliance

  • Designed for systems targeting compliance with these standards:
    • EN 300 328, EN 300 440 Cat. 2 and 3
    • FCC CFR47 Part 15
    • ARIB STD-T66

MCU peripherals

  • Most digital peripherals can be routed to any GPIO
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit SAR ADC, 200ksps, 8 channels
  • 8-bit DAC
  • Two comparators
  • Programmable current source
  • Four UART, four SPI, two I2C, one I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • Supports secure boot
  • Supports secure key storage and device ID
  • Arm TrustZone for a trusted execution environment
  • AES 128-bit and 256-bit cryptographic accelerator
  • Public key accelerator
  • SHA2 accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)
  • Secure debug lock
  • Software anti-rollback protection

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8V to 3.8V single supply voltage
  • -40°C to +105°C

Package

  • 7mm × 7mm RGZ VQFN48 (31 GPIOs)
  • 8mm × 8mm RSK VQFN64 (42 GPIOs)
  • RoHS-compliant package

Wireless microcontroller

  • Powerful 48MHz Arm Cortex-M33 processor with TrustZone
  • FPU and DSP extension
  • 1024kB flash program memory
  • 8kB of cache SRAM
  • 256kB of ultra-low leakage SRAM with parity for high-reliability operation
    • ­32kB of additional SRAM if parity is disabled
  • Dynamic multiprotocol manager (DMM) driver
  • Programmable radio includes support for 2- (G)FSK, 4-(G)FSK, MSK, Bluetooth® 5.3 Low Energy, IEEE 802.15.4 PHY, and MAC
  • Supports over-the-air update (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4kB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 4.0mA active mode, CoreMark
    • 83µA/MHz running CoreMark
    • 1.19µA standby mode, RTC, 256kB SRAM
    • 0.13µA shutdown mode, wake-up on pin
  • Ultra-low-power sensor controller consumption
    • 32µA in 2MHz mode
    • 849µA in 24MHz mode
  • Radio consumption:
    • 6.4mA RX at 2.4GHz
    • 7.3mA TX at 0dBm at 2.4GHz

Wireless protocol support

High-performance radio

  • -104dBm for Bluetooth® Low Energy 125kbps
  • -105dBm for IEEE 802.15.4-2006 2.4GHz OQPSK (coherent modem)

Regulatory compliance

  • Designed for systems targeting compliance with these standards:
    • EN 300 328, EN 300 440 Cat. 2 and 3
    • FCC CFR47 Part 15
    • ARIB STD-T66

MCU peripherals

  • Most digital peripherals can be routed to any GPIO
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit SAR ADC, 200ksps, 8 channels
  • 8-bit DAC
  • Two comparators
  • Programmable current source
  • Four UART, four SPI, two I2C, one I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • Supports secure boot
  • Supports secure key storage and device ID
  • Arm TrustZone for a trusted execution environment
  • AES 128-bit and 256-bit cryptographic accelerator
  • Public key accelerator
  • SHA2 accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)
  • Secure debug lock
  • Software anti-rollback protection

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8V to 3.8V single supply voltage
  • -40°C to +105°C

Package

  • 7mm × 7mm RGZ VQFN48 (31 GPIOs)
  • 8mm × 8mm RSK VQFN64 (42 GPIOs)
  • RoHS-compliant package

The SimpleLink™CC2674R10 device is a multiprotocol and multiband 2.4GHz wireless microcontroller (MCU) supporting Thread, Zigbee, Bluetooth 5.3 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the TI 15.4-Stack (2.4GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, medical, wired networking, portable electronics, and home theater & entertainment markets. The highlighted features of this device include:

  • Arm TrustZone based secure key storage, device ID and trusted functions support.
  • Wide flexibility of protocol stack support in the SimpleLink LOWPOWER F2 Software Development Kit (SDK).
  • Longer battery life wireless applications with low standby current of 0.92µA with full 256kB SRAM retention.
  • Low SER (Soft Error Rate) FIT (Failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
  • Dedicated software controlled radio controller (Arm Cortex-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth® Low Energy (–105dBm for 125kbps LE Coded PHY).

The CC2674R10 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more details, see the SimpleLink MCU platform.

In addition to the software compatibility, within the multiband wireless MCUs, there is pin-to-pin compatibility from 352kB of flash up to 1MB of flash in the 7mm × 7mm QFN package for maximum design scalability. For more information on TI’s 2.4GHz devices, see www.ti.com/bluetooth.

The SimpleLink™CC2674R10 device is a multiprotocol and multiband 2.4GHz wireless microcontroller (MCU) supporting Thread, Zigbee, Bluetooth 5.3 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the TI 15.4-Stack (2.4GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, medical, wired networking, portable electronics, and home theater & entertainment markets. The highlighted features of this device include:

  • Arm TrustZone based secure key storage, device ID and trusted functions support.
  • Wide flexibility of protocol stack support in the SimpleLink LOWPOWER F2 Software Development Kit (SDK).
  • Longer battery life wireless applications with low standby current of 0.92µA with full 256kB SRAM retention.
  • Low SER (Soft Error Rate) FIT (Failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
  • Dedicated software controlled radio controller (Arm Cortex-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth® Low Energy (–105dBm for 125kbps LE Coded PHY).

The CC2674R10 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more details, see the SimpleLink MCU platform.

In addition to the software compatibility, within the multiband wireless MCUs, there is pin-to-pin compatibility from 352kB of flash up to 1MB of flash in the 7mm × 7mm QFN package for maximum design scalability. For more information on TI’s 2.4GHz devices, see www.ti.com/bluetooth.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Pin por pin con la misma funcionalidad que el dispositivo comparado
CC2652R7 ACTIVO MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F de 2,4 GHz con Flash de 704 kB Pin-to-pin compatible with reduced flash and RAM

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 9
Tipo Título Fecha
* Data sheet CC2674R10 SimpleLink™ High-Performance Multiprotocol 2.4GHz Wireless MCU datasheet (Rev. B) 25 abr 2024
* Errata CC2674R10 SimpleLink™ Wireless MCU Device Revision B (Rev. B) PDF | HTML 28 jun 2023
Application note CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 06 ago 2024
Application note CC13xx/CC26xx Hardware Configuration and PCB Design Considerations (Rev. H) PDF | HTML 02 may 2024
Application note Hardware Migration to CC2674R10 and CC2674P10 PDF | HTML 13 jul 2023
Application brief Wireless MCUs Designed to Meet Complex IoT Requirements PDF | HTML 12 jul 2023
User guide CC13x4, CC26x4 SimpleLink™ Wireless MCU Technical Reference Manual PDF | HTML 28 mar 2022
Application note Configuring Bluetooth LE devices for Direct Test Mode PDF | HTML 25 feb 2022
Application note TI-15.4 Stack Frequency Hopping Mode FCC Compliance (Rev. A) 28 feb 2017

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Kit de desarrollo

LP-EM-CC1354P10 — Kit de desarrollo CC1354P10 LaunchPad™ para microcontrolador inalámbrico SimpleLink™ inferior a 1 GH

Este kit de desarrollo LaunchPad™ acelera el desarrollo en dispositivos con amplificador de potencia integrado y soporte de radio multibanda para operaciones simultáneas inferiores a 1 GHz y de 2.4 GHz. Entre los protocolos compatibles se incluyen Bluetooth® baja energía, Wi-SUN®, Thread, Zigbee®, (...)

Kit de desarrollo de software (SDK)

SIMPLELINK-LOWPOWER-F2-SDK SimpleLink™ Low Power F2 software development kit (SDK) for the CC13x1, CC13x2, CC13x4, CC26x1, CC26x2 and CC26x4 devices

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

Productos y hardware compatibles

Productos y hardware compatibles

Productos
Productos de 2.4 GHz de baja potencia
CC2642R MCU inalámbrico de 32 bits SimpleLink™ Arm Cortex-M4F Bluetooth® de baja energía con Flash de 352 kB CC2651P3 MCU inalámbrica SimpleLink™ Arm® Cortex®-M4 de 32 bits y protocolo único a 2.4 GHz con memoria flash CC2651R3 MCU inalámbrica SimpleLink™ Arm® Cortex®-M4 de 32 bits y protocolo único a 2.4 GHz con memoria flash CC2651R3SIPA Módulo de sistema en paquete inalámbrico SimpleLink™ multiprotocolo de 2.4 GHz con antena integrada CC2652P MCU inalámbrico multiprotocolo SimpleLink™ Arm Cortex-M4F de 2,4 GHz con amplificador de potencia in CC2652P7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F de 2,4 GHz, Flash de 704 kB, amplificado CC2652PSIP Módulo de sistema en encapsulado inalámbrico SimpleLink™ multiprotocolo de 2.4 GHz con amplificador CC2652R MCU inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M4F menor a 2,4 GHz con Flash de 35 CC2652R7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F de 2,4 GHz con Flash de 704 kB CC2652RB MCU inalámbrico multiprotocolo de 32 bits SimpleLink™ Arm Cortex-M4F de 2,4 GHz con resonador BAW si CC2652RSIP Módulo inalámbrico multiprotocolo system-in-package SimpleLink™ de 2,4 GHz con memoria de 352 KB CC2674P10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB y a CC2674R10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB
MCU inalámbricas Sub-1 GHz
CC1311P3 Microcontrolador (MCU) inalámbrico SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz con flash de 352 kB y ampli CC1311R3 MCU inalámbrico SimpleLink™ Arm® Cortex®-M4 menor a 1 GHz con Flash de 352 KB CC1312PSIP Módulo de system-in-package (SIP) sub-1 GHz con amplificador de potencia integrado CC1312R MCU inalámbrico SimpleLink™ de 32 bits Arm Cortex-M4F menor a 1 GHz con Flash de 352 kB CC1312R7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F menor a 1 GHz con Flash de 704 kB CC1314R10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz con memoria flash de 1 MB y hasta 296 kB de S CC1352P MCU inalámbrico multiprotocolo SimpleLink™ Arm Cortex-M4F menor a 1 GHz y 2,4 GHz con amplificador d CC1352P7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F menor a 1 GHz y 2,4 GHz con amplificador CC1352R MCU inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M4F menor a 1 GHz y 2,4 GHz con Fla CC1354P10 Microcontrolador (MCU) inalámbrico multibanda SimpleLink™ Arm® Cortex®M33 con flash de 1 MB, SRAM de CC1354R10 Microcontrolador MCU inalámbrico multibanda SimpleLink™ Arm® Cortex®‑M33 con memoria flash de 1 MB y
Productos de conectividad inalámbrica automotriz
CC2642R-Q1 MCU inalámbrico SimpleLink™ Bluetooth® de baja energía apto para automoción
Desarrollo de hardware
Placa de evaluación
LAUNCHXL-CC1352P Kit de desarrollo LaunchPad™ CC1352P para MCU inalámbrico multibanda SimpleLink™ LAUNCHXL-CC26X2R1 Kit de desarrollo CC26x2R LaunchPad™ para MCU inalámbrica multiestándar SimpleLin LP-CC1352P7 Kit de desarrollo LaunchPad™ CC1352P7 para MCU inalámbrico multibanda SimpleLink™ LP-CC2651R3SIPA CC2651R3SIPA Kit de desarrollo LaunchPad™ para el módulo SIP inalámbrico multiprotocolo SimpleLink™ LP-CC2652PSIP CC2562PSIP Kit de desarrollo LaunchPad™ para el módulo SIP inalámbrico multiprotocolo SimpleLink™ de LP-CC2652R7 Kit de desarrollo LaunchPad™ CC2652R7 para MCU inalámbrico multiestándar SimpleLink™ LP-CC2652RSIP Kit de desarrollo CC2652RSIP LaunchPad™ para MCU inalámbrica multiprotocolo SimpleLink™ LP-EM-CC1312PSIP CC1312PSIP LaunchPad™ development kit for SimpleLink™ Sub-1GHz wireless MCU LPSTK-CC1352R Kit SensorTag Launchpad™ de MCU SimpleLink™ multibanda CC1352R inalámbrico
Kit de desarrollo
LAUNCHXL-CC1312R1 Kit de desarrollo de LaunchPad™ de microcontrolador inalámbrico (MCU) CC1312R SimpleLink™ Sub 1 GHz LAUNCHXL-CC1352R1 Kit de desarrollo de LaunchPad™ de MCU inalámbrico CC1352R SimpleLink™ multibanda LP-CC1312R7 Kit de desarrollo LaunchPad™ CC1312R7 para MCU inalámbrico multiestándar SimpleLink™ LP-CC2652RB Kit de desarrollo LaunchPad CC2652RB para MCU sin cristal BAW multiprotocolo 2,4 GHz inalámbrico Sim LP-EM-CC1314R10 Kit de desarrollo LaunchPad™ CC1314R10 para MCU inalámbrico sub-1 GHz SimpleLink™ LP-EM-CC1354P10 Kit de desarrollo CC1354P10 LaunchPad™ para microcontrolador inalámbrico SimpleLink™ inferior a 1 GH
Examinar Opciones de descarga
Kit de desarrollo de software (SDK)

SIMPLELINK-MATTER SimpleLink™ family of devices Matter software

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

Productos y hardware compatibles

Productos y hardware compatibles

Productos
MCU inalámbricas Sub-1 GHz
CC1354P10 Microcontrolador (MCU) inalámbrico multibanda SimpleLink™ Arm® Cortex®M33 con flash de 1 MB, SRAM de
Productos de 2.4 GHz de baja potencia
CC2674P10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB y a CC2674R10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB
Opciones de descarga
Kit de desarrollo de software (SDK)

SIMPLELINK-TI-OPENTHREAD-SDK SimpleLink™ family of devices OpenThread software

The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)

Productos y hardware compatibles

Productos y hardware compatibles

Productos
Productos de 2.4 GHz de baja potencia
CC2674P10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB y a CC2674R10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB CC2652RSIP Módulo inalámbrico multiprotocolo system-in-package SimpleLink™ de 2,4 GHz con memoria de 352 KB CC2652RB MCU inalámbrico multiprotocolo de 32 bits SimpleLink™ Arm Cortex-M4F de 2,4 GHz con resonador BAW si CC2652R7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F de 2,4 GHz con Flash de 704 kB CC2652PSIP Módulo de sistema en encapsulado inalámbrico SimpleLink™ multiprotocolo de 2.4 GHz con amplificador CC2652R MCU inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M4F menor a 2,4 GHz con Flash de 35 CC2652P MCU inalámbrico multiprotocolo SimpleLink™ Arm Cortex-M4F de 2,4 GHz con amplificador de potencia in CC2652P7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F de 2,4 GHz, Flash de 704 kB, amplificado
Desarrollo de hardware
Placa de evaluación
LAUNCHXL-CC26X2R1 Kit de desarrollo CC26x2R LaunchPad™ para MCU inalámbrica multiestándar SimpleLin LP-CC1352P7 Kit de desarrollo LaunchPad™ CC1352P7 para MCU inalámbrico multibanda SimpleLink™ LP-CC2652PSIP CC2562PSIP Kit de desarrollo LaunchPad™ para el módulo SIP inalámbrico multiprotocolo SimpleLink™ de LP-CC2652R7 Kit de desarrollo LaunchPad™ CC2652R7 para MCU inalámbrico multiestándar SimpleLink™ LP-CC2652RSIP Kit de desarrollo CC2652RSIP LaunchPad™ para MCU inalámbrica multiprotocolo SimpleLink™ LAUNCHXL-CC1352P Kit de desarrollo LaunchPad™ CC1352P para MCU inalámbrico multibanda SimpleLink™
Kit de desarrollo
LAUNCHXL-CC1352R1 Kit de desarrollo de LaunchPad™ de MCU inalámbrico CC1352R SimpleLink™ multibanda LP-CC2652RB Kit de desarrollo LaunchPad CC2652RB para MCU sin cristal BAW multiprotocolo 2,4 GHz inalámbrico Sim
IDE, configuración, compilador o depurador

ARM-CGT — Herramientas de generación de código Arm®: compilador

Las herramientas de generación de código (compilador) TI Arm® son compatibles con el desarrollo de aplicaciones para plataformas basadas en TI Arm, en especial aquellas con los dispositivos de las series Cortex-M y Cortex-R de TI Arm.

Las herramientas actuales (ARM-CGT-CLANG) se derivan del (...)

Guía del usuario: PDF | HTML
IDE, configuración, compilador o depurador

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Productos y hardware compatibles

Productos y hardware compatibles

Productos
Sensores de radar mmWave para automoción
AWR1443 Sensor de radar de un solo chip de 76 GHz a 81 GHz que integra un MCU y un acelerador de hardware pa AWR1642 Sensor de radar de chip único de 76 GHz a 81 GHz que integra un DSP y un MCU para automoción AWR1843 Sensor de radar de un solo chip de 76 GHz a 81 GHz que integra DSP, MCU y acelerador de radar para a AWR1843AOP Sensor de radar de un solo chip de 76 GHz a 81 GHz que integra la antena en el encapsulado, DSP y MC AWR2544 Sensor de radar en chip satelital FMCW de 76-81 GHz AWR2944 SoC de alto rendimiento de segunda generación de 76 GHz a 81 GHz automotriz para radares angulares y AWR2944P Sensor de radar de onda continua con frecuencia modulada, de chip único, 76 GHz a 81 GHz y alto r AWR6843 Sensor de radar de un solo chip de 60 GHz a 64 GHz que integra DSP, MCU y acelerador de radar para a AWR6843AOP Sensor de radar de un solo chip de 60 GHz a 64 GHz que integra la antena en el encapsulado, DSP y MC
Procesadores digitales de señales (DSP)
AM2754-Q1 Automotive 80 GFLOPS DSP processor for audio with quad core ARM® Cortex®-R5F, 10.75MB SRAM AM62D-Q1 Procesador de audio DSP de 40 GFLOPS con Arm® Cortex®-A53, Cortex-R5F y LPDDR4 para automoción DM505 SoC para Vision Analytics, encapsulado de 15 mm DRA780 Procesador SoC con DSP C66x de 500 MHz y 2 Arm Cortex-M4 dobles para amplificador de audio DRA781 Procesador SoC con DSP C66x de 750 MHz y 2 Arm Cortex-M4 dobles para amplificador de audio DRA782 Procesador SoC con 2 DSP C66x de 500 MHz y 2 Arm Cortex-M4 dobles para amplificador de audio DRA783 Procesador SoC con 2 DSP C66x de 750 MHz y 2 Arm Cortex-M4 dobles para amplificador de audio DRA785 Procesador SoC con 2 C66x DSP de 1000 MHz y 2 Arm Cortex-M4 dobles para amplificador de audio DRA786 Procesador SoC con dos DSP C66x de 500 MHz y dos Arm Cortex-M4 dobles y EVE para amplificador de aud DRA787 Procesador SoC con dos DSP C66x de 750 MHz y dos Arm Cortex-M4 dobles y EVE para amplificador de aud DRA788 Procesador SoC con 2 C66x DSP de 1000 MHz y 2 Arm Cortex-M4 dobles y 1 EVE para amplificador de a TDA3LA SoC de baja potencia con aceleración de visión para aplicaciones ADAS TDA3LX SoC de baja potencia con procesamiento y aceleración de imagen y visión para aplicaciones ADAS TDA3MA SoC con procesamiento completo de baja potencia, con aceleración de visión para aplicaciones ADAS TDA3MD SoC de baja potencia con procesamiento completo para aplicaciones ADAS TDA3MV SoC con procesamiento completo de baja potencia y aceleración de imágenes y visión para aplicaciones
Microcontroladores en tiempo real C2000
TMS320F280021 MCU C2000™ de 32 bits con 100 MHz, FPU, TMU y Flash de 32 KB TMS320F280021-Q1 MCU C2000™ de 32 bits para automoción, con 100 MHz, FPU, TMU y Flash de 32 KB TMS320F280023 MCU C2000™ de 32 bits con 100 MHz, FPU, TMU y Flash de 64 KB TMS320F280023-Q1 MCU C2000™ de 32 bits para automoción, con 100 MHz, FPU, TMU y Flash de 64 KB TMS320F280023C MCU C2000™ de 32 bits con 100 MHz, FPU, TMU, Flash de 64 KB y CLB TMS320F280025 MCU C2000™ de 32 bits con 100 MHz, FPU, TMU y memoria flash de 128 KB TMS320F280025-Q1 MCU C2000™ de 32 bits para automoción, con 100 MHz, FPU, TMU y Flash de 128 KB TMS320F280025C MCU C2000™ de 32 bits con 100 MHz, FPU, TMU, Flash de 128 KB y CLB TMS320F280025C-Q1 MCU C2000™ de 32 bits para automoción, con 100 MHz, FPU, TMU, Flash de 128 KB y CLB TMS320F28P650DH MCU C2000 de 32 bits, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768 kB de memoria flash, 16 b ADC TMS320F28P650DK MCU de 32 bits C2000™, 2x C28x+CLA CPU, Lock Step, Flash de 1,28 MB, ADC de 16 bits, HRPWM, ETHERCAT TMS320F28P650SH MCU C2000 de 32 bits, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768 kB de memoria flash, 16 b ADC TMS320F28P650SK MCU C2000 de 32 bits, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28 MB de memoria flash, 16 b ADC, Ether TMS320F28P659DH-Q1 MCU C2000 de 32 bits para automoción, 600 MIPS, 2xC28x + 1xCLA + Lockstep, FPU64, 768 kB de memoria TMS320F28P659DK-Q1 Microcontrolador (MCU) C2000™ de 32 bits, 2 CPU C28x+CLA, Lock Step, memoria flash de 1.28 MB, ADC d TMS320F28P659SH-Q1 MCU C2000 de 32 bits para automoción, 400 MIPS, 1xC28x + 1xCLA, FPU64, 768 kB de memoria flash, 16 b
Productos Wi-Fi
CC3200 MCU inalámbrico Wi-Fi® SimpleLink™ Arm Cortex-M4 de 32 bits con 2 TLS/SSL y RAM de 256 kB CC3200MOD Módulo inalámbrico SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi® y dispositivos del Internet de las co CC3220MOD Módulo inalámbrico para SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi® CC3220MODA Módulo inalámbrico con antena para SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi® CC3220R MCU inalámbrico Wi-Fi® SimpleLink™ Arm Cortex-M4 de 32 bits con 6 TLS/SSL y RAM de 256 kB CC3220S MCU inalámbrico Wi-Fi® SimpleLink™ Arm Cortex-M4 de 32 bits con arranque seguro y RAM de 256 kB CC3220SF MCU inalámbrico Wi-Fi® SimpleLink™ Arm Cortex-M4 de 32 bits con 1 MB de memoria flash y RAM de 256 k CC3230S MCU Wi-Fi® SimpleLink™ Arm Cortex-M4 con 256KB RAM, coexistencia, WPA3, 16 sockets TLS, arranque seg CC3230SF MCU Wi-Fi® SimpleLink™ Arm Cortex-M4 con 256KB RAM y 1MB de XIP flash, coex, WPA3, 16 sockets TLS, a CC3235MODAS Solución de módulo de antena inalámbrica de doble banda SimpleLink™ Wi-Fi CERTIFIED™ CC3235MODASF Solución de módulo de antena inalámbrica de doble banda SIMPLELINK™ WI-Fi CERTIFIED™ con 1 MB de XIP CC3235MODS Módulo inalámbrico de doble banda para SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi®con 256KB RAM CC3235MODSF Módulo inalámbrico de doble banda para SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi®con flash de 1 MB CC3235S MCU inalámbrico para SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi® con RAM de 256 kB CC3235SF MCU inalámbrico para SimpleLink™ Arm Cortex-M4 de 32 bits Wi-Fi®con flash de 1 MB CC3501E MCU inalámbrico SimpleLinkTM Wi-Fi 6 y Bluetooth baja energía CC3551E MCU inalámbrico SimpleLink™ con Wi-Fi 6 y Bluetooth® baja energía 5.4 de doble banda (2.4 GHz y 5 GH
Procesadores basados en Arm
AM3351 Procesador Sitara: ARM Cortex-A8, Ethernet 1 GB, pantalla AM3352 Procesador Sitara: ARM Cortex-A8, Ethernet de 1 GB, pantalla, CAN AM3354 Procesador Sitara: Arm Cortex-A8, gráficos 3D, CAN AM3356 Procesador Sitara: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Procesador Sitara: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Procesador Sitara: ARM Cortex-A8, gráficos 3D, PRU-ICSS, CAN AM3358-EP Procesador Sitara: Arm Cortex-A8, 3D, PRU-ICSS, HiRel, CAN AM3359 Procesador Sitara: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4372 Procesador Sitara: Arm Cortex-A9 AM4376 Procesador Sitara: Arm Cortex-A9, PRU-ICSS AM4377 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, gráficos 3D AM4379 Procesador Sitara: Arm Cortex-A9, PRU-ICSS, EtherCAT, gráficos 3D AM5706 Procesador Sitara: Arm Cortex-A15 y DSP de bajo costo y arranque seguro AM5708 Procesador Sitara: Arm Cortex-A15 y DSP de bajo costo, multimedia y arranque seguro AM5716 Procesador Sitara: Arm Cortex-A15 y DSP AM5718 Procesador Sitara: ARM Cortex-A15 y DSP, multimedia AM5718-HIREL Procesadores AM5718-HIREL Sitara™ Revisión de Silicon 2.0 AM5726 Procesador Sitara: Arm Cortex-A15 doble y DSP doble AM5728 Procesador Sitara: Arm Cortex-A15 doble y DSP doble, multimedia AM5746 Procesador Sitara: arm Cortex-A15 doble y DSP doble, ECC en DDR y arranque seguro AM5748 Procesador Sitara: arm Cortex-A15 doble y DSP doble, multimedia, ECC en DDR y arranque seguro AM620-Q1 SoC de computación automotriz con seguridad integrada para monitorización de controladores, redes y AM623 SoC para Internet de las cosas (IoT) y acceso con reconocimiento de objetos y gestos basado en Arm®  AM625 SoC de interacción persona-máquina con inteligencia artificial avanzada basada en Arm® Cortex®-A53 y AM625-Q1 Sistema en chip (SoC) de pantallas para automoción con seguridad integrada para clústeres digital AM625SIP Sistema de uso general en encapsulado con Arm® Cortex®-A53 y LPDDR4 integrado AM62A3 1 TOPS vision SoC con RGB-IR ISP para 1 o 2 cámaras, de baja potencia, videovigilancia, automatizaci AM62A3-Q1 SoC de visión 1 TOPS para automoción con ISP RGB-IR para cámaras de 1-2 MP, supervisión de controlad AM62A7 2 TOPS visión SoC con RGB-IR ISP para 1 o 2 cámaras, sistemas de baja potencia, visión artificial, r AM62A7-Q1 2 TOPS visión SoC con RGB-IR ISP para 1 o 2 cámaras, monitorización del conductor, cámaras frontales AM62P ARM® Cortex®-A53 SoC con pantalla triple, gráficos 3D, códec de video 4K para interfaz hombre-máq AM62P-Q1 Sistema en chip (SoC) para pantallas de automóviles con gráficos 3D avanzados, códec de video 4K y s AM6411 Arm® Cortex®-A53 de 64 bits de un solo núcleo, Cortex-R5F de un solo núcleo, PCIe, USB 3.0 y segurid AM6412 Arm® Cortex®-A53 de 64 bits de doble núcleo, Cortex-R5F de un solo núcleo, PCIe, USB 3.0 y seguridad AM6421 Arm® Cortex®-A53 de 64 bits de un solo núcleo, Cortex-R5F de doble núcleo, PCIe, USB 3.0 y seguridad AM6422 Doble núcleo Arm® Cortex®-A53 de 64 bits, doble núcleo Cortex-R5F, PCIe, USB 3.0 y seguridad AM6441 Arm® Cortex®-A53 de 64 bits de un solo núcleo, Cortex-R5F de cuatro núcleos, PCIe, USB 3.0 y segurid AM6442 Arm® Cortex®-A53 de 64 bits de doble núcleo, Cortex-R5F de cuatro núcleos, PCIe, USB 3.0 y seguridad AM6526 Procesador Arm® Cortex®-A53 doble y Arm Cortex-R5F Sitara™ doble con gigabit PRU-ICSS AM6528 Procesador Sitara: Arm Cortex-A53 doble y Arm Cortex-R5F doble, Gigabit PRU-ICSS, gráficos 3D AM6546 Procesador Arm® Cortex®-A53 cuádruple y Arm Cortex-R5F Sitara™ doble con gigabit PRU-ICSS AM6548 Procesador Arm® Cortex®-A53 cuádruple y Arm Cortex-R5F Sitara™ doble con gigabit PRU-ICSS y gráficos AM68 SoC de uso general con Arm Cortex-A72 de 64 bits de doble núcleo, gráficos, PCIe Gen3 de 1 puerto, U AM68A SoC de visión 8 TOPS para entre 1 y 8 cámaras, visión artificial, tráfico inteligente y automatizaci AM69 Arm Cortex‑A72 de 8 núcleos y 64 bits con gráficos, PCIe Gen 3, Ethernet y USB 3.0 para uso gener AM69A Sistema en chip (SoC) de visión 32 TOPS para entre 1 y 12 cámaras, robots móviles autónomos, visi AMIC110 Procesador Sitara: m Cortex-A8, más de 10 protocolos Ethernet AMIC120 Procesador Sitara; Arm Cortex-A9; más de 10 protocolos Ethernet, protocolos de codificador DRA710 Procesador SoC Arm Cortex-A15 de 600 MHz con gráficos para información y entretenimiento y clúster DRA712 Procesador ARM Cortex-A15 SoC de 600 MHz con gráficos y doble Arm Cortex-M4 para información y entre DRA714 Procesador ARM Cortex-A15 SoC de 600 MHz con gráficos y DSP para información y entretenimiento y clú DRA716 Procesador SoC ARM Cortex-A15 de 800 MHz con gráficos y DSP para información y entretenimiento y clú DRA718 Procesador SoC ARM Cortex-A15 de 1 GHz con gráficos y DSP para información y entretenimiento y clúst DRA722 Procesador SoC Arm Cortex-A15 de 800 MHz con gráficos y DSP para infoentretenimiento y tablero autom DRA724 Procesador SoC Arm Cortex-A15 de 1 GHz con gráficos y DSP para infoentretenimiento y tablero automot DRA725 Procesador SoC Arm Cortex-A15 de 1.2 GHz con gráficos y DSP para infoentretenimiento y tablero autom DRA726 ARM Cortex-A15 SoC de 1.5 GHz con gráficos y DSP para información y entretenimiento y clúster DRA750 Procesador SoC doble de 1.0 GHz A15, DSP doble y periféricos ampliados para sistema de información y DRA756 Doble procesador SoC de 1.5 GHz A15, EVE doble, DSP doble, periféricos ampliados para sistema de inf DRA75P Procesadores SoC multinúcleo con ISP y compatibles con pines con SoC DRA75x para aplicaciones de inf DRA77P SoC multinúcleo de alto rendimiento con periféricos ampliados e ISP para aplicaciones de cabina digi DRA790 Procesador SoC Arm Cortex-A15 de 300 MHz con DSP C66x de 500 MHz para amplificador de audio DRA791 Procesador SoC Arm Cortex-A15 de 300 MHz con DSP C66x de 750 MHz para amplificador de audio DRA793 Procesador SoC Arm Cortex-A15 de 500 MHz con DSP C66x de 750 MHz para amplificador de audio DRA797 Procesador SoC Arm Cortex-A15 de 800 MHz con DSP C66x de 750 MHz para amplificador de audio DRA821U Conmutador Ethernet de 4 puertos Arm Cortex-A72 doble, Cortex-R5F cuádruple y controlador PCIe DRA821U-Q1 SoC de puerta de enlace automotriz con doble Arm® Cortex®-A72, cuádruple Cortex-R5F, conmutador Ethe DRA829J Conmutador Ethernet de 8 puertos, DSP multinúcleo, Cortex-R5F cuádruple, Arm Cortex-A72 doble y conm DRA829J-Q1 Conmutador Ethernet de 8 puertos, DSP multinúcleo, Cortex-R5F cuádruple, Arm Cortex-A72 doble y conm DRA829V Conmutador Ethernet de 8 puertos, Cortex®-R5F cuádruple, Arm® Cortex®-A72 doble y conmutador PCIe de DRA829V-Q1 Conmutador Ethernet de 8 puertos, Cortex-R5F cuádruple, Arm® Cortex-A72 doble y conmutador PCIe de 4 TDA2E Procesadores SoC con aceleración de gráficos y video para aplicaciones ADAS (encapsulado de 23 mm) TDA2EG-17 Procesadores SoC con aceleración de gráficos y video para aplicaciones ADAS (paquete de 17 mm) TDA2HF Procesador SoC con aceleración de visión y video con todas las funciones para aplicaciones ADAS TDA2HG Procesador SoC con aceleración de gráficos, video y visión para aplicaciones ADAS TDA2HV Procesador SoC con aceleración de video y visión para aplicaciones ADAS TDA2LF Procesador SoC para aplicaciones ADAS TDA2P-ABZ Familia SoC compatible con pines TDA2 con opciones de aceleración de gráficos, imágenes, videos y vi TDA2P-ACD Familia SoC de alto rendimiento con opciones de aceleración de gráficos, imágenes, videos y visión p TDA2SA Procesador SoC con aceleración de visión y video con todas las funciones para aplicaciones ADAS TDA2SG Procesador SoC con aceleración de gráficos, visión y video con todas las funciones para aplicaciones TDA2SX Procesador SoC con aceleración de gráficos, visión y video con todas las funciones para aplicaciones TDA4VE-Q1 Sistema en un chip de automoción para estacionamiento automático y asistencia al conductor con IA, p TDA4VEN-Q1 SoC ADAS con IA, gráficos y pantalla para aplicaciones de asistencia al estacionamiento de rendimien TDA4VL-Q1 Sistema en chip para automoción con inteligencia artificial, gráficos para visión envolvente y aplic TDA4VM SoC Arm® Cortex®-A72 dual y C7x DSP con aceleradores multimedia, de visión y de aprendizaje profundo TDA4VM-Q1 Sistema en chip para automoción para sistemas analíticos L2, L3 y de campo cercano mediante aprendiz
Sensores industriales de radar mmWave
IWR1443 Sensor mmWave de un solo chip de 76 GHz a 81 GHz que integra MCU y acelerador de hardware IWR1642 Sensor mmWave de un solo chip de 76 GHz a 81 GHz que integra DSP y MCU
MCU Arm Cortex-M4
MSP432E401Y MCU SimpleLink™ 32 bit Arm Cortex-M4F con ethernet, CAN, 1MB Flash y 256 KB RAM MSP432E411Y MCU SimpleLink™ 32 bit Arm Cortex-M4F con ethernet, CAN, TFT LCD, 1MB Flash y 256 KB RAM TM4C1230C3PM MCU basado en ARM® Cortex®-M4F de 32 bits de alto rendimiento TM4C1230D5PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 24 kb de RAM, CAN y LQFP TM4C1230E6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1230H6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1231C3PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 32 kb de memoria Flash, 12 kb de RAM, CAN, RTC y TM4C1231D5PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 24 kb de RAM, CAN, RTC y TM4C1231D5PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 24 kb de RAM, CAN, RTC y TM4C1231E6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 24 kb de RAM, CAN, RTC TM4C1231E6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, CAN, RTC TM4C1231H6PGE MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC TM4C1231H6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC TM4C1231H6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC TM4C1232C3PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 32 kb de memoria Flash, 32 kb de RAM, CAN, TM4C1232D5PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 12 kb de RAM, CAN, USB-D TM4C1232E6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 24 kb de RAM, CAN, TM4C1232H6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, USB- TM4C1233C3PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 32 kb de memoria Flash, 32 kb de RAM, CAN, RTC, TM4C1233D5PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 12 kb de RAM, CAN, RTC, TM4C1233D5PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 24 kb de RAM, CAN, RTC, TM4C1233E6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 24 kb de RAM, CAN, RTC, TM4C1233E6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, CAN, RTC, TM4C1233H6PGE MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC, TM4C1233H6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC, TM4C1233H6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC, TM4C1236D5PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 32 kb de RAM, CAN, USB y TM4C1236E6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 24 kb de RAM, CAN, USB TM4C1236H6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, USB TM4C1237D5PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 32 kb de RAM, CAN, RTC, TM4C1237D5PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 64 kb de memoria Flash, 24 kb de RAM, CAN, RTC, TM4C1237E6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 24 kb de RAM, CAN, RTC, TM4C1237E6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 KB de memoria Flash, 32 KB de RAM, CAN, RTC, TM4C1237H6PGE MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, CAN, RTC, TM4C1237H6PM Microcontrolador (MCU) basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 k TM4C1237H6PZ Microcontrolador (MCU) basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 k TM4C123AE6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CAN y L TM4C123AH6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN y L TM4C123BE6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123BE6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123BH6NMR MCU de 32 bits basada en Arm® Cortex®-M4F con 80 MHz, 256 kb de memoria flash, 32 kb de RAM, 2x C TM4C123BH6PGE MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123BH6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123BH6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123BH6ZRB MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 256 KB de memoria Flash, 32 KB de RAM, 2 CAN, RT TM4C123FE6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CAN, US TM4C123FH6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CA TM4C123GE6PM MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123GE6PZ MCU basado en Arm Cortex-M4F de 32 bits con 80 MHz, 128 kb de memoria Flash, 32 kb de RAM, 2 CAN, RT TM4C123GH6NMR MCU de 32 bits basada en Arm® Cortex®-M4F con 80 MHz, 256 kb de memoria flash, 32 kb de RAM, 2x CAN, TM4C123GH6PGE MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CA TM4C123GH6PM MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 KB de RAM, C TM4C123GH6PZ MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CA TM4C123GH6ZRB MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CA TM4C123GH6ZXR MCU basada en -m4F ARM Cortex-M4F de 32 bits con 80 MHz, 256 kb de memoria Flash, 32 kb de RAM, 2 CA TM4C1290NCPDT MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB TM4C1290NCZAD MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB TM4C1292NCPDT MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENE TM4C1292NCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C1294KCPDT MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 512 MB de memoria Flash, 256 kb de RAM, USB, E TM4C1294NCPDT MCU de 32 bits basada en Arm Cortex-M4F con 120 MHZ, 1 MB de memoria flash, 256 KB de RAM, USB, E TM4C1294NCZAD MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENE TM4C1297NCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB y LCD TM4C1299KCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 512 kb de memoria Flash, 256 kb de RAM, USB, EN TM4C1299NCZAD MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENE TM4C129CNCPDT MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB y AES TM4C129CNCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB y AES TM4C129DNCPDT MCU basada en -m4F ARM Cortex de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENE TM4C129DNCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C129EKCPDT MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 512 kb de memoria Flash, 256 kb de RAM, USB, EN TM4C129ENCPDT MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C129ENCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C129LNCZAD MCU basado en Arm Cortex-M4F de 32 bits con 120 MHz, 1 MB de memoria Flash, 256 kb de RAM, USB, ENET TM4C129XKCZAD Microcontrolador (MCU) basado en -m4F ARM Cortex-M4F de 32 bits con 120 MHz, 512 kb de memoria Flash TM4C129XNCZAD MCU de 32 bits basada en Arm Cortex-M4F con 120 MHz, 1 MB de memoria flash, 256 KB de RAM, USB, E
MCU Arm Cortex-M0+
MSPM0C1103 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 8 KB, 1 KB de SRAM y ADC de 12 bits MSPM0C1103-Q1 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 8 KB, 1 KB de SRAM, ADC de 12 bits y LIN para au MSPM0C1104 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 16 KB, 1 KB de SRAM y ADC de 12 bits MSPM0C1104-Q1 MCU Arm® Cortex®-M0+ de 24 MHz con memoria flash de 16 KB, 1 KB de SRAM, ADC de 12 bits y LIN para a MSPM0G1105 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps y amplificador operacional con SRAM MSPM0G1106 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps y amplificador operacional con SRAM de MSPM0G1107 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps y amplificador operacional con SRAM MSPM0G1505 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC de 12 bits, 3 COMP, 2 OPA y MATHACL, y memor MSPM0G1506 MCU Arm® Cortex® M0+ de 80 MHz con memoria Flash de 64 KB, SRAM de 32 KB, 2 ADC de 4 Msps, DAC de 12 MSPM0G1507 MCU Arm® Cortex® M0+ de 80 MHz con memoria Flash de 128 KB, SRAM de 32 KB, 2 ADC de 4 Msps, DAC de 1 MSPM0G1519 MCU ARM® Cortex®-M0+ de 80 MHz con memoria flash de doble banco de 512 KB, SRAM de 128 KB, 2 ADC, DA MSPM0G3105 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps, amplificador operacional y CAN-FD con MSPM0G3105-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con 2 ADC 12 bits y 4 Msps, amplificador operacional y CAN MSPM0G3106 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps, amplificador operacional y CAN-FD con MSPM0G3106-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con 2 ADC 12 bits y 4 Msps, amplificador operacional y CAN MSPM0G3107 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC 12 bits y 4 Msps, amplificador operacional y CAN-FD con SRA MSPM0G3107-Q1 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 12 bits y 4 Msps, amplificador operacional y CAN-FD con MSPM0G3505 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM MSPM0G3505-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con ADC, DAC, COMP, OPA, CAN-FD, MATHACL con SRAM de 16KB MSPM0G3506 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM de MSPM0G3506-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con ADC, DAC, COMP, OPA, CAN-FD, MATHACL con SRAM de 32KB MSPM0G3507 MCU Arm® Cortex® M0+ de 80 MHz con 2 ADC de 4 Msps, DAC, 3 COMP, 2 OPA, CAN-FD, MATHACL con SRAM de MSPM0G3507-Q1 MCU automotriz Arm® Cortex® M0+ de 80 MHz con ADC, DAC, COMP, OPA, CAN-FD, MATHACL con SRAM de 32KB MSPM0G3519 MCU ARM® Cortex®-M0+ de 80 MHz con memoria flash de doble banco de 512 KB, SRAM de 128 KB, 2 CAN-FD, MSPM0L1105 MCU Arm® Cortex®-M0+ a 32 MHz de memoria flash de 32 KB, 4 KB de SRAM, ADC de 12 bits MSPM0L1106 MCU Arm® Cortex®-M0+ a 32 MHz de memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits MSPM0L1227 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 128 KB, SRAM de 32 KB, ADC de MSPM0L1228 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC de 12 MSPM0L1228-Q1 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC de MSPM0L1303 Microcontrolador (MCU) Arm® Cortex®-M0+ de 32 MHz con memoria flash de 8 KB, 2 KB de SRAM, convertid MSPM0L1304 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 16 KB, 2 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1304-Q1 Arm® Cortex®-M0+ de 32 Mhz con memoria flash de 16 KB, 2 KB de RAM, ADC de 12 bits, OPA y LIN para a MSPM0L1305 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de 32 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1305-Q1 Arm® Cortex®-M0+ de 32 Mhz automotriz con memoria flash de 32 KB, 4 KB de RAM, ADC de 12 bits, OPA, MSPM0L1306 MCU Arm® Cortex®-M0+ de 32 MHz de memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1306-Q1 Arm® Cortex®-M0+ de 32 Mhz para automoción con memoria flash de 64 KB, 4 KB de RAM, ADC de 12 bits, MSPM0L1343 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de 8 KB, 2 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1344 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de 16 KB, 2 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1345 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de 32 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L1346 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de 64 KB, 4 KB de SRAM, ADC de 12 bits, comparador, MSPM0L2227 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 128 KB, SRAM de 32 KB, ADC de MSPM0L2228 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC de MSPM0L2228-Q1 MCU Arm® Cortex®-M0+ de 32 MHz con memoria flash de doble banco de 256 KB, SRAM de 32 KB, ADC, CO
MCU Arm Cortex-R
AM2431 MCU basada en Arm® Cortex®-R5F con comunicaciones industriales y seguridad hasta 800 MHz AM2432 MCU de doble núcleo basada en Arm® Cortex®-R5F con comunicaciones industriales y seguridad de hasta AM2434 MCU de 4 núcleos basada en Arm® Cortex®-R5F con comunicaciones industriales y seguridad de hasta 800 AM2612 MCU Arm Cortex-R5F de doble núcleo de hasta 500 MHz con control y seguridad en tiempo real AM2631 MCU Arm® Cortex®-R5F de núcleo único de hasta 400 MHz con control y seguridad en tiempo real AM2631-Q1 Microcontrolador (MCU) Arm® Cortex®-R5F de núcleo único automotriz de hasta 400 MHz con control y se AM2632 MCU Arm® Cortex®-R5F de doble núcleo de hasta 400 MHz con control y seguridad en tiempo real AM2632-Q1 MCU Arm® Cortex®-R5F de doble núcleo automotriz de hasta 400 MHz con control y seguridad en tiempo r AM2634 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control y seguridad en tiempo real AM2634-Q1 Microprocesador (MCU) Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control y seguridad en tiempo real AM263P2 Dual-core Arm Cortex-R5F MCU up to 400 MHz with opTI-flash and real-time control AM263P4 MCU Arm® Cortex®-R5F de 4 núcleos a 400 MHz con control en tiempo real y memoria expandible AM263P4-Q1 Microcontrolador Arm® Cortex®-R5F de 4 núcleos automotriz a 400 MHz con control en tiempo real y mem
MCU inalámbricas Sub-1 GHz
CC1310 MCU inalámbrico SimpleLink™ de 32 bits Arm Cortex-M3 menor a 1 GHz con Flash de 128 KB CC1311P3 Microcontrolador (MCU) inalámbrico SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz con flash de 352 kB y ampli CC1311R3 MCU inalámbrico SimpleLink™ Arm® Cortex®-M4 menor a 1 GHz con Flash de 352 KB CC1312PSIP Módulo de system-in-package (SIP) sub-1 GHz con amplificador de potencia integrado CC1312R MCU inalámbrico SimpleLink™ de 32 bits Arm Cortex-M4F menor a 1 GHz con Flash de 352 kB CC1312R7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F menor a 1 GHz con Flash de 704 kB CC1314R10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz con memoria flash de 1 MB y hasta 296 kB de S CC1350 MCU inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M3 menor a 1 GHz y 2,4 GHz con Flas CC1352P MCU inalámbrico multiprotocolo SimpleLink™ Arm Cortex-M4F menor a 1 GHz y 2,4 GHz con amplificador d CC1352P7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F menor a 1 GHz y 2,4 GHz con amplificador CC1352R MCU inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M4F menor a 1 GHz y 2,4 GHz con Fla CC1354P10 Microcontrolador (MCU) inalámbrico multibanda SimpleLink™ Arm® Cortex®M33 con flash de 1 MB, SRAM de CC1354R10 Microcontrolador MCU inalámbrico multibanda SimpleLink™ Arm® Cortex®‑M33 con memoria flash de 1 MB y
Productos de conectividad inalámbrica automotriz
CC2640R2F-Q1 MCU inalámbrico de 32 bits SimpleLink™ Arm Cortex-M3 Bluetooth® de baja energía apto para automoción CC2745P10-Q1 MCU inalámbrico SimpleLink™ con Bluetooth® 6.0 LE, flash de 1 MB, HSM, APU, CAN-FD y +20 dBm para au
Productos de 2.4 GHz de baja potencia
CC2340R2 MCU inalámbrico SimpleLink™ Arm® Cortex®-M0+ de 32 bits y 2.4 GHz con memoria Flash de 256 KB CC2640R2F MCU inalámbrico de 32 bits SimpleLink™ Arm® Cortex®-M3 Bluetooth® 5.1 de baja energía con Flash de 1 CC2640R2L MCU inalámbrico SimpleLink™ Bluetooth® 5.1 de baja energía CC2652P MCU inalámbrico multiprotocolo SimpleLink™ Arm Cortex-M4F de 2,4 GHz con amplificador de potencia in CC2652P7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F de 2,4 GHz, Flash de 704 kB, amplificado CC2652PSIP Módulo de sistema en encapsulado inalámbrico SimpleLink™ multiprotocolo de 2.4 GHz con amplificador CC2652R MCU inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M4F menor a 2,4 GHz con Flash de 35 CC2652R7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F de 2,4 GHz con Flash de 704 kB CC2652RB MCU inalámbrico multiprotocolo de 32 bits SimpleLink™ Arm Cortex-M4F de 2,4 GHz con resonador BAW si CC2652RSIP Módulo inalámbrico multiprotocolo system-in-package SimpleLink™ de 2,4 GHz con memoria de 352 KB CC2674P10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB y a CC2674R10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB CC2755R10 MCU inalámbrico Arm® Cortex®-M33 de 32 bits SimpleLink™ con Bluetooth® baja energía y memoria Fla
Iniciar Opciones de descarga
Capacitación en línea

SIMPLELINK-ACADEMY-CC13XX-CC26XX SimpleLink™ CC13xx and CC26xx Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
Productos y hardware compatibles

Productos y hardware compatibles

Productos
Productos de conectividad inalámbrica automotriz
CC2642R-Q1 MCU inalámbrico SimpleLink™ Bluetooth® de baja energía apto para automoción CC2662R-Q1 MCU inalámbrico SimpleLink™ automotriz para su uso en sistemas de gestión de baterías inalámbricas
Productos de 2.4 GHz de baja potencia
CC2642R MCU inalámbrico de 32 bits SimpleLink™ Arm Cortex-M4F Bluetooth® de baja energía con Flash de 352 kB CC2652P MCU inalámbrico multiprotocolo SimpleLink™ Arm Cortex-M4F de 2,4 GHz con amplificador de potencia in CC2652P7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F de 2,4 GHz, Flash de 704 kB, amplificado CC2652PSIP Módulo de sistema en encapsulado inalámbrico SimpleLink™ multiprotocolo de 2.4 GHz con amplificador CC2652R MCU inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M4F menor a 2,4 GHz con Flash de 35 CC2652R7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F de 2,4 GHz con Flash de 704 kB CC2652RB MCU inalámbrico multiprotocolo de 32 bits SimpleLink™ Arm Cortex-M4F de 2,4 GHz con resonador BAW si CC2652RSIP Módulo inalámbrico multiprotocolo system-in-package SimpleLink™ de 2,4 GHz con memoria de 352 KB CC2674P10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB y a CC2674R10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB
MCU inalámbricas Sub-1 GHz
CC1312PSIP Módulo de system-in-package (SIP) sub-1 GHz con amplificador de potencia integrado CC1312R MCU inalámbrico SimpleLink™ de 32 bits Arm Cortex-M4F menor a 1 GHz con Flash de 352 kB CC1312R7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F menor a 1 GHz con Flash de 704 kB CC1314R10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz con memoria flash de 1 MB y hasta 296 kB de S CC1352P MCU inalámbrico multiprotocolo SimpleLink™ Arm Cortex-M4F menor a 1 GHz y 2,4 GHz con amplificador d CC1352P7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F menor a 1 GHz y 2,4 GHz con amplificador CC1352R MCU inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M4F menor a 1 GHz y 2,4 GHz con Fla CC1354P10 Microcontrolador (MCU) inalámbrico multibanda SimpleLink™ Arm® Cortex®M33 con flash de 1 MB, SRAM de CC1354R10 Microcontrolador MCU inalámbrico multibanda SimpleLink™ Arm® Cortex®‑M33 con memoria flash de 1 MB y
Desarrollo de hardware
Kit de desarrollo
LAUNCHXL-CC1312R1 Kit de desarrollo de LaunchPad™ de microcontrolador inalámbrico (MCU) CC1312R SimpleLink™ Sub 1 GHz LAUNCHXL-CC1352R1 Kit de desarrollo de LaunchPad™ de MCU inalámbrico CC1352R SimpleLink™ multibanda LP-CC1312R7 Kit de desarrollo LaunchPad™ CC1312R7 para MCU inalámbrico multiestándar SimpleLink™ LP-CC2652RB Kit de desarrollo LaunchPad CC2652RB para MCU sin cristal BAW multiprotocolo 2,4 GHz inalámbrico Sim LP-EM-CC1314R10 Kit de desarrollo LaunchPad™ CC1314R10 para MCU inalámbrico sub-1 GHz SimpleLink™ LP-EM-CC1354P10 Kit de desarrollo CC1354P10 LaunchPad™ para microcontrolador inalámbrico SimpleLink™ inferior a 1 GH
Placa de evaluación
LAUNCHXL-CC1352P Kit de desarrollo LaunchPad™ CC1352P para MCU inalámbrico multibanda SimpleLink™ LP-CC1352P7 Kit de desarrollo LaunchPad™ CC1352P7 para MCU inalámbrico multibanda SimpleLink™ LP-CC2651P3 Kit de desarrollo LaunchPad™ CC2651P3 para MCU inalámbrico SimpleLink™ Multi-Standard LP-CC2651R3SIPA CC2651R3SIPA Kit de desarrollo LaunchPad™ para el módulo SIP inalámbrico multiprotocolo SimpleLink™ LP-CC2652PSIP CC2562PSIP Kit de desarrollo LaunchPad™ para el módulo SIP inalámbrico multiprotocolo SimpleLink™ de LP-CC2652R7 Kit de desarrollo LaunchPad™ CC2652R7 para MCU inalámbrico multiestándar SimpleLink™ LP-CC2652RSIP Kit de desarrollo CC2652RSIP LaunchPad™ para MCU inalámbrica multiprotocolo SimpleLink™ LP-EM-CC1312PSIP CC1312PSIP LaunchPad™ development kit for SimpleLink™ Sub-1GHz wireless MCU LPSTK-CC1352R Kit SensorTag Launchpad™ de MCU SimpleLink™ multibanda CC1352R inalámbrico
Software
Kit de desarrollo de software (SDK)
SIMPLELINK-LOWPOWER-SDK Kits de desarrollo de software (SDK) SimpleLink™ de bajo consumo
Herramienta de cálculo

SMARTRF-STUDIO-7 SmartRF Studio

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Productos y hardware compatibles

Productos y hardware compatibles

Productos
Microcontroladores MSP430
CC430F6127 MCU a 20 MHz con 32 KB de memoria flash, 4 KB de SRAM, radio Sub-1 GHz, AES-128, I2C/SPI/UART, LC CC430F6135 MCU de 20 MHz con 16KB Flash, 2KB SRAM, radio Sub-1 GHz, AES-128, ADC de 12 bits, I2C/SPI/UART, L CC430F6147 MCU de 20 MHz con 32KB Flash, 4KB SRAM, radio Sub-1 GHz, AES-128, ADC de 10 bits, I2C/SPI/UART, L
Productos de 2.4 GHz de baja potencia
CC2430 Solución de sistema en chip para 2,4 GHz IEEE 802.15.4 / ZigBee™ CC2431 Solución de sistema en chip (SoC) para la red de sensores inalámbricos ZigBee/IEEE 802.15.4 CC2520 Transceptor inalámbrico ZigBee/IEEE 802.15.4 de segunda generación de 2,4 GHz CC2530 MCU inalámbrico Zigbee e IEEE 802.15.4 con memoria Flash de 256 kB y memoria RAM de 8 kB CC2531 MCU inalámbrico Zigbee e IEEE 802.15.4 con Flash de hasta 256 kB y 8kB de RAM CC2533 Una verdadera solución de sistema en chip para aplicaciones IEEE 802.15.4 y ZigBee de 2,4 GHz CC2538 MCU inalámbrico de 32 bits Arm Cortex-M3 Zigbee, 6LoWPAN y IEEE 802.15.4 con Flash de 512 kB y RAM d CC2540 MCU inalámbrico Bluetooth® de baja energía con USB CC2540T MCU inalámbrico Bluetooth® de baja energía (LE) de temperatura industrial ampliada CC2541 MCU inalámbrico patentado y de bajo consumo Bluetooth® CC2630 MCU inalámbrico SimpleLink™ de 32 bits Arm Cortex-M3 Zigbee y 6LoWPAN con Flash de 128 KB CC2640 MCU inalámbrico de 32 bits SimpleLink™ Arm Cortex-M3 Bluetooth® de baja energía con Flash de 128 kB CC2640R2F MCU inalámbrico de 32 bits SimpleLink™ Arm® Cortex®-M3 Bluetooth® 5.1 de baja energía con Flash de 1 CC2640R2L MCU inalámbrico SimpleLink™ Bluetooth® 5.1 de baja energía CC2642R MCU inalámbrico de 32 bits SimpleLink™ Arm Cortex-M4F Bluetooth® de baja energía con Flash de 352 kB CC2650 MCU inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M3 menor a 2,4 GHz con Flash de 128 CC2650MODA Módulo inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M3 menor a 2,4 GHz con Flash de CC2651P3 MCU inalámbrica SimpleLink™ Arm® Cortex®-M4 de 32 bits y protocolo único a 2.4 GHz con memoria flash CC2651R3 MCU inalámbrica SimpleLink™ Arm® Cortex®-M4 de 32 bits y protocolo único a 2.4 GHz con memoria flash CC2652P MCU inalámbrico multiprotocolo SimpleLink™ Arm Cortex-M4F de 2,4 GHz con amplificador de potencia in CC2652P7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F de 2,4 GHz, Flash de 704 kB, amplificado CC2652PSIP Módulo de sistema en encapsulado inalámbrico SimpleLink™ multiprotocolo de 2.4 GHz con amplificador CC2652R MCU inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M4F menor a 2,4 GHz con Flash de 35 CC2652R7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F de 2,4 GHz con Flash de 704 kB CC2652RB MCU inalámbrico multiprotocolo de 32 bits SimpleLink™ Arm Cortex-M4F de 2,4 GHz con resonador BAW si CC2652RSIP Módulo inalámbrico multiprotocolo system-in-package SimpleLink™ de 2,4 GHz con memoria de 352 KB CC2674P10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB y a CC2674R10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB
MCU inalámbricas Sub-1 GHz
CC1110-CC1111 MCU inalámbrico menor a 1 GHz con hasta 32 kB de memoria Flash CC1310 MCU inalámbrico SimpleLink™ de 32 bits Arm Cortex-M3 menor a 1 GHz con Flash de 128 KB CC1311P3 Microcontrolador (MCU) inalámbrico SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz con flash de 352 kB y ampli CC1311R3 MCU inalámbrico SimpleLink™ Arm® Cortex®-M4 menor a 1 GHz con Flash de 352 KB CC1312PSIP Módulo de system-in-package (SIP) sub-1 GHz con amplificador de potencia integrado CC1312R MCU inalámbrico SimpleLink™ de 32 bits Arm Cortex-M4F menor a 1 GHz con Flash de 352 kB CC1312R7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F menor a 1 GHz con Flash de 704 kB CC1314R10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz con memoria flash de 1 MB y hasta 296 kB de S CC1350 MCU inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M3 menor a 1 GHz y 2,4 GHz con Flas CC1352P MCU inalámbrico multiprotocolo SimpleLink™ Arm Cortex-M4F menor a 1 GHz y 2,4 GHz con amplificador d CC1352P7 MCU inalámbrico multiprotocolo SimpleLink™ Arm® Cortex®-M4F menor a 1 GHz y 2,4 GHz con amplificador CC1352R MCU inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M4F menor a 1 GHz y 2,4 GHz con Fla CC1354P10 Microcontrolador (MCU) inalámbrico multibanda SimpleLink™ Arm® Cortex®M33 con flash de 1 MB, SRAM de CC1354R10 Microcontrolador MCU inalámbrico multibanda SimpleLink™ Arm® Cortex®‑M33 con memoria flash de 1 MB y CC430F5123 MCU inalámbrico de 16 bits de potencia ultrabaja de CC430 menor a 1 GHz con Flash de 8 kB y RAM de 2 CC430F5125 MCU inalámbrico de 16 bits de potencia ultrabaja de CC430 menor a 1 GHz con Flash de 16 kB y RAM de CC430F5133 MCU inalámbrico de 16 bits de potencia ultrabaja de CC430 menor a 1 GHz con ADC de 12 bits, Flash de CC430F5137 MCU inalámbrico de 16 bits de potencia ultrabaja de CC430 menor a 1 GHz con ADC de 12 bits, Flash de CC430F5143 MCU inalámbrico de 16 bits de potencia ultrabaja de CC430 menor a 1 GHz con ADC de 10 bits, Flash de CC430F5145 MCU inalámbrico de 16 bits de potencia ultrabaja de CC430 menor a 1 GHz con ADC de 10 bits, Flash de CC430F5147 MCU inalámbrico de 16 bits de potencia ultrabaja de CC430 menor a 1 GHz con ADC de 10 bits, Flash de
Transceptores Sub-1 GHz
CC1020 Transceptor inalámbrico FSK/OOK CMOS de un solo chip para aplicaciones de banda estrecha en un rango CC1021 Transceptor inalámbrico multicanal FSK/OOK CMOS para aplicaciones de banda estrecha con intervalos d CC1070 Transmisor RF CMOS FSK/GFSK/ASK/00K de un solo chip, baja potencia y bajo costo para aplicaciones de CC1100 Transceptor RF multicanal altamente integrado diseñado para aplicaciones inalámbricas de baja potenc CC1100E Transceptor inalámbrico menor a 1 GHz de baja potencia para bandas de frecuencia de China y Japón CC1101 Transceptor inalámbrico menor a 1 GHz de baja potencia CC110L Transceptor inalámbrico menor a 1 GHz de línea de valor CC1120 Transceptor inalámbrico menor a 1 GHz de rendimiento alto para sistemas de banda estrecha CC1121 Transceptor inalámbrico menor a 1 GHz de baja potencia y alto rendimiento CC1125 Transceptor inalámbrico menor a 1 GHz de rendimiento ultraalto para sistemas de banda estrecha CC113L Receptor inalámbrico menor a 1 GHz de línea de valor CC1150 Transmisor inalámbrico multicanal altamente integrado diseñado para aplicaciones inalámbricas de baj CC115L Transmisor inalámbrico menor a 1 GHz de línea de valor CC1175 Transmisor inalámbrico de rendimiento alto para sistemas de banda estrecha CC1200 Transceptor inalámbrico de baja potencia y alto rendimiento CC1201 Transceptor inalámbrico de baja potencia y alto rendimiento
Otros productos inalámbricos
CC2420 Transceptor RF conforme a IEEE 802.15.4 de un solo chip de 2,4 GHz y ZigBee™ Ready CC2500 Transceptor RF de 2,4 GHz de bajo costo y baja potencia diseñado para aplicaciones inalámbricas de b CC2510 Transceptor de radio de 2,4 GHz, MCU 8051 y 16KB o 32 KB de memoria CC2510F8 Transceptor de radio de 2,4 GHz, MCU 8051 y memoria Flash de 8 kB CC2511 Transceptor de radio de 2,4 GHz, MCU 8051, memoria Flash de 16 KB o 32 KB e interfaz USB de velocida CC2511F8 Transceptor de radio de 2,4 GHz, MCU 8051, memoria Flash de 8 KB e interfaz USB de velocidad complet CC2530-RF4CE MCU inalámbrico Zigbee, IEEE 802.15.4 y RF4CE con memoria Flash de 256 kB y memoria RAM de 8 kB CC2531-RF4CE MCU inalámbrico RF4CE y Zigbee, IEEE 802.15.4 con Flash de hasta 256 kB y 8 kB de RAM CC2543 SoC de línea de valor RF de 2,4 GHz con flash de 32 KB, 16 GPIO, I2C, SPI y UART CC2544 SoC de línea de valor RF de 2,4 GHz con flash de 32 KB, USB, SPI y UART CC2545 SoC de línea de valor RF de 2,4 GHz con flash de 32 KB, 31 GPIO, I2C, SPI y UART CC2550 Transmisor de bajo costo de 2.4 GHz diseñado para aplicaciones inalámbricas de baja potencia en band CC2620 MCU inalámbrico SimpleLink™ de 32 bits Arm Cortex-M3 Zigbee® RF4CE con Flash de 128 KB
Productos de conectividad inalámbrica automotriz
CC2541-Q1 MCU inalámbrico SimpleLink Bluetooth® de baja energía apto para automoción CC2640R2F-Q1 MCU inalámbrico de 32 bits SimpleLink™ Arm Cortex-M3 Bluetooth® de baja energía apto para automoción CC2642R-Q1 MCU inalámbrico SimpleLink™ Bluetooth® de baja energía apto para automoción CC2662R-Q1 MCU inalámbrico SimpleLink™ automotriz para su uso en sistemas de gestión de baterías inalámbricas
Desarrollo de hardware
Kit de desarrollo
CC1125DK Kit de desarrollo de CC1125 CC1200DK Kit de desarrollo de CC1200 CC1350STK Kit de desarrollo inalámbrico de largo alcance Simplelink CC1350 con Bluetooth SensorTag y menor a 1 CC2541DK-MINI Mini kit de desarrollo de CC2541 CC2650STK SimpleLink™ Bluetooth de bajo consumo/SensorTag multiestándar LAUNCHXL-CC1312R1 Kit de desarrollo de LaunchPad™ de microcontrolador inalámbrico (MCU) CC1312R SimpleLink™ Sub 1 GHz LAUNCHXL-CC1350 Kit de desarrollo de LaunchPad de MCU inalámbrico CC1350 de banda doble SimpleLink™ LAUNCHXL-CC1352R1 Kit de desarrollo de LaunchPad™ de MCU inalámbrico CC1352R SimpleLink™ multibanda LAUNCHXL-CC2650 Kit de desarrollo de LaunchPad™ de MCU inalámbrico CC2650 SimpleLink™ LP-CC1311P3 Kit de desarrollo LaunchPad™ CC1311P3 para MCU inalámbrica SimpleLink™ sub-1 GHz. LP-CC1312R7 Kit de desarrollo LaunchPad™ CC1312R7 para MCU inalámbrico multiestándar SimpleLink™ LP-CC2652RB Kit de desarrollo LaunchPad CC2652RB para MCU sin cristal BAW multiprotocolo 2,4 GHz inalámbrico Sim LP-EM-CC1314R10 Kit de desarrollo LaunchPad™ CC1314R10 para MCU inalámbrico sub-1 GHz SimpleLink™ LP-EM-CC1354P10 Kit de desarrollo CC1354P10 LaunchPad™ para microcontrolador inalámbrico SimpleLink™ inferior a 1 GH
Placa de evaluación
BOOSTXL-CC1120-90 BoosterPack para aplicaciones de 902 MHz a 928 MHz BOOSTXL-CC1125 BoosterPack para aplicaciones de 868/915 MHz CC1125 LAUNCHXL-CC1310 Kit de desarrollo de LaunchPad MCU inalámbrico CC1310 SimpleLink™ Sub 1 GHz LAUNCHXL-CC2640R2 Kit de desarrollo de LaunchPad™ de MCU inalámbrico CC2640R2 SimpleLink™ Bluetooth® de baja energía LAUNCHXL-CC26X2R1 Kit de desarrollo CC26x2R LaunchPad™ para MCU inalámbrica multiestándar SimpleLin LP-CC1352P7 Kit de desarrollo LaunchPad™ CC1352P7 para MCU inalámbrico multibanda SimpleLink™ LP-CC2651P3 Kit de desarrollo LaunchPad™ CC2651P3 para MCU inalámbrico SimpleLink™ Multi-Standard LP-CC2652PSIP CC2562PSIP Kit de desarrollo LaunchPad™ para el módulo SIP inalámbrico multiprotocolo SimpleLink™ de LP-CC2652R7 Kit de desarrollo LaunchPad™ CC2652R7 para MCU inalámbrico multiestándar SimpleLink™ LP-CC2652RSIP Kit de desarrollo CC2652RSIP LaunchPad™ para MCU inalámbrica multiprotocolo SimpleLink™ SMARTRF06EBK Placa de evaluación SmartRF06 SMARTRFTRXEBK Placa de evaluación del transceptor SmartRF LP-CC2651R3SIPA CC2651R3SIPA Kit de desarrollo LaunchPad™ para el módulo SIP inalámbrico multiprotocolo SimpleLink™
Adaptador de interfaz
BOOST-CCEMADAPTER Adaptador EM BoosterPack
Tarjeta secundaria
CC1120EMK-169 Kit de módulo de evaluación de CC1120 169 MHz CC1120EMK-420-470 Kit de módulo de evaluación de CC1120 420-470 MHz CC1120EMK-868-915 Kit de módulo de evaluación de CC1120 868-915 MHz CC1121EMK-868-915 Kit de módulo de evaluación de CC1121 868-915 MHz CC1175EMK-868-915 Kit de módulo de evaluación de CC1175 868-915 MHz CC1200EMK-420-470 Kit de módulo de evaluación de CC1200 420-470 MHz CC1200EMK-868-930 Kit de módulo de evaluación de CC1200 868-930 MHz CC1201EMK-868-930 Kit de módulo de evaluación de CC1201 868-930 MHz CC2500EMK Módulo de evaluación de CC2500EMK 2,4 GHz CC2520EMK Kit de módulo de evaluación de CC2520 CC2530EMK Kit de módulo de evaluación de CC2530 CC2531EMK Kit de módulo de evaluación de CC2531 USB CC2538-CC2592EMK Kit de módulo de evaluación de CC2538-CC2592 CC2538EMK Kit de módulo de evaluación de CC2538 CC2540EMK-USB MCU inalámbrico patentado y de bajo consumo Bluetooth
Opciones de descarga
Herramienta de diseño

SPRR484 LP-EM-CC1354P10-1 Design Files

Productos y hardware compatibles

Productos y hardware compatibles

Productos
Productos de 2.4 GHz de baja potencia
CC2674P10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB y a CC2674R10 MCU inalámbrica SimpleLink™ Arm® Cortex®-M33 multiprotocolo de 2.4 GHz con memoria Flash de 1 MB
Desarrollo de hardware
Kit de desarrollo
LP-EM-CC1354P10 Kit de desarrollo CC1354P10 LaunchPad™ para microcontrolador inalámbrico SimpleLink™ inferior a 1 GH
Archivo Gerber

LP-EM-CC1354P10-1 Design Files

SPRR484.ZIP (5407 KB)
Archivo Gerber

CC1352-P7EM-XD7793-XD24-PA24 Design Files

SWRC378.ZIP (1721 KB)
Archivo Gerber

CC1352-P7EM-XD7793-XD24-PA9093 Design Files

SWRC380.ZIP (1772 KB)
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VQFN (RGZ) 48 Ultra Librarian
VQFN (RSK) 64 Ultra Librarian
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI. ​​​​​​​​​​​​​​

Videos