CC2650MODA
Módulo inalámbrico multiprotocolo SimpleLink™ de 32 bits Arm Cortex-M3 menor a 2,4 GHz con Flash de
CC2650MODA
- Microcontroller
- Powerful ARM® Cortex®-M3
- EEMBC CoreMark® Score: 142
- Up to 48-MHz Clock Speed
- 128KB of In-System Programmable Flash
- 8KB of SRAM for Cache
- 20KB of Ultra-Low-Leakage SRAM
- 2-Pin cJTAG and JTAG Debugging
- Supports Over-The-Air (OTA) Upgrade
- Ultra-Low-Power Sensor Controller
- Can Run Autonomous From the Rest of the System
- 16-Bit Architecture
- 2KB of Ultra-Low-Leakage SRAM for
Code and Data
- Efficient Code Size Architecture, Placing Drivers, Bluetooth® low energy Controller, IEEE® 802.15.4 Medium Access Control (MAC), and Bootloader in ROM
- Integrated Antenna
- Peripherals
- All Digital Peripheral Pins Can Be Routed to Any GPIO
- Four General-Purpose Timer Modules
(8 × 16-Bit or 4 × 32-Bit Timer, PWM Each) - 12-Bit ADC, 200-ksamples/s, 8-Channel
Analog MUX - Continuous Time Comparator
- Ultra-Low-Power Analog Comparator
- Programmable Current Source
- UART
- 2 × SSI (SPI, MICROWIRE, TI)
- I2C
- I2S
- Real-Time Clock (RTC)
- AES-128 Security Module
- True Random Number Generator (TRNG)
- 15 GPIOs
- Support for Eight Capacitive Sensing Buttons
- Integrated Temperature Sensor
- External System
- On-Chip Internal DC-DC Converter
- No External Components Needed, Only Supply Voltage
- Low Power
- Wide Supply Voltage Range
- Operation from 1.8 to 3.8 V
- Active-Mode RX: 6.2 mA
- Active-Mode TX at 0 dBm: 6.8 mA
- Active-Mode TX at +5 dBm: 9.4 mA
- Active-Mode MCU: 61 µA/MHz
- Active-Mode MCU: 48.5 CoreMark/mA
- Active-Mode Sensor Controller:
0.4 mA + 8.2 µA/MHz - Standby: 1 µA (RTC Running and RAM/CPU Retention)
- Shutdown: 100 nA (Wake Up on External Events)
- Wide Supply Voltage Range
- RF Section
- 2.4-GHz RF Transceiver Compatible With Bluetooth low energy (BLE) 5.1 Specification and IEEE 802.15.4 PHY and MAC
- CC2650MODA RF-PHY Qualified (QDID: 88415)
- Excellent Receiver Sensitivity (–97 dBm for Bluetooth low energy and –100 dBm for 802.15.4), Selectivity, and Blocking Performance
- Programmable Output Power up to +5 dBm
- Pre-certified for Compliance With Worldwide Radio Frequency Regulations
- ETSI RED (Europe)
- IC (Canada)
- FCC (USA)
- ARIB STD-T66 (Japan)
- JATE (Japan)
- Tools and Development Environment
- Full-Feature and Low-Cost Development Kits
- Multiple Reference Designs for Different RF Configurations
- Packet Sniffer PC Software
- Sensor Controller Studio
- SmartRF™ Studio
- SmartRF Flash Programmer 2
- IAR Embedded Workbench® for ARM
- Code Composer Studio™
The SimpleLink™ CC2650MODA device is a wireless microcontroller (MCU) module that targets Bluetooth® low energy applications. The CC2650MODA device can also run ZigBee® and 6LoWPAN and ZigBee RF4CE™ remote control applications.
The module is based on the SimpleLink CC2650 wireless MCU, a member of the CC26xx family of cost-effective, ultra-low-power, 2.4-GHz RF devices. Very-low active RF and MCU current and low-power mode current consumption provide excellent battery lifetime and allow for operation on small coin-cell batteries and in energy-harvesting applications.
The CC2650MODA module contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultra-low-power sensor controller. This sensor controller is good for interfacing with external sensors or for collecting analog and digital data autonomously while the rest of the system is in sleep mode. Thus, the CC2650MODA device is good for applications within a wide range of products including industrial, consumer electronics, and medical devices.
The CC2650MODA module is pre-certified for operation under the regulations of the FCC, IC, ETSI, and ARIB. These certifications save significant cost and effort for customers when integrating the module into their products.
The Bluetooth low energy controller and the IEEE 802.15.4 MAC are embedded in the ROM and are partly running on a separate ARM® Cortex®-M0 processor. This architecture improves overall system performance and power consumption and makes more flash memory available.
The Bluetooth low energy software stack (BLE-Stack) and the ZigBee software stack (Z-Stack™) are available free of charge.
Productos similares que pueden interesarle
Funcionalidad similar a la del dispositivo comparado
Documentación técnica
Diseño y desarrollo
Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.
BOOSTXL-CC2650MA — Módulo complementario TI SimpleLink™ Bluetooth® de baja potencia CC2650 del módulo Booster
The SimpleLink™ Bluetooth® low energy CC2650 Module BoosterPack plug-in module is the quick and easy way to add Bluetooth low energy to your LaunchPad™ development kit. Simply plug the CC2650 module BoosterPack kit into the MSP432™ microcontroller (MCU) LaunchPad kit to get started! The software (...)
TMDSEMU110-U — Sonda de depuración XDS110 JTAG
El XDS110 de Texas Instruments es una nueva clase de sonda de depuración (emulador) para procesadores integrados de TI. El XDS110 sustituye a la familia XDS100, al tiempo que es compatible con una mayor variedad de estándares (IEEE1149.1, IEEE1149.7, SWD) en un único pod. Además, todas las sondas (...)
TMDSEMU200-U — Sonda de depuración XDS200 USB
El XDS200 es una sonda de depuración (emulador) que se utiliza para depurar dispositivos integrados de TI. El XDS200 presenta un equilibrio de bajo costo con buen rendimiento en comparación con el XDS110 de bajo costo y el XDS560v2 de alto rendimiento. Es compatible con una amplia (...)
BLE-STACK — Pila de software Bluetooth de baja energía
REMOTI — Pila de protocolos compatibles con RF4CE
TIMAC — Pila de software de control de acceso medio (MAC) IEEE802.15.4
To download the free tools download click the "Get Software" button above. By subscribing, we will be able to notify you of updates when they become available and provide instructions on how to perform the update.
Z-STACK-ARCHIVE — Archivo para la solución ZigBee 2012 totalmente compatible con Z-Stack
This page contains links to obtain previous versions of the Z-Stack releases. For new projects, TI recommends using the newest release in order to take advantages of all improvements and new features. The latest Z-Stack release can be found at www.ti.com/z-stack.
Z-Stack Home
Z-Stack Home is (...)
SENSOR-CONTROLLER-STUDIO — Sensor Controller Studio
Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)
Productos y hardware compatibles
Productos
Productos de 2.4 GHz de baja potencia
MCU inalámbricas Sub-1 GHz
Otros productos inalámbricos
Productos de conectividad inalámbrica automotriz
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
SYSCONFIG — Standalone desktop version of SysConfig
SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.
SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)
Productos y hardware compatibles
Productos
Sensores de radar mmWave para automoción
Procesadores digitales de señales (DSP)
Microcontroladores en tiempo real C2000
Productos Wi-Fi
Procesadores basados en Arm
Sensores industriales de radar mmWave
MCU Arm Cortex-M4
MCU Arm Cortex-R
MCU inalámbricas Sub-1 GHz
Productos de conectividad inalámbrica automotriz
Productos de 2.4 GHz de baja potencia
SIMPLELINK-SDK-BLUETOOTH-PLUGIN — Bluetooth Plug-in for SimpleLink™ MCU SDK
The SimpleLink™ SDK Bluetooth Plugin is a companion software package that enables the use of a Bluetooth Network Processor (NWP) on a Host SimpleLink platform. This software package supports the MSP432P4, MSP432E4, and CC32xx devices as Host platforms, and the CC2650MODA, CC2640, and CC26x2R1 as (...)
Productos y hardware compatibles
Productos
Productos Wi-Fi
MCU Arm Cortex-M4
Productos de 2.4 GHz de baja potencia
Desarrollo de hardware
Placa de evaluación
Kit de desarrollo
FLASH-PROGRAMMER-2 — SmartRF Flash Programmer v2
SmartRF Flash Programmer 2 can be used to program the flash memory in Texas Instruments ARM based low-power RF wireless MCUs over the debug and serial interfaces. Check the list of supported products for compatibility. Uniflash can also be used to program any SimpleLink product.
SmartRF Flash (...)
Productos y hardware compatibles
Productos
Productos de 2.4 GHz de baja potencia
MCU inalámbricas Sub-1 GHz
Otros productos inalámbricos
Productos de conectividad inalámbrica automotriz
Desarrollo de hardware
Placa de evaluación
Kit de desarrollo
UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
Productos y hardware compatibles
Productos
Microcontroladores en tiempo real C2000
Procesadores basados en Arm
Sensores industriales de radar mmWave
Sensores de radar mmWave para automoción
Microcontroladores MSP430
Productos Wi-Fi
MCU Arm Cortex-M4
MCU Arm Cortex-M0+
MCU Arm Cortex-R
Productos de 2.4 GHz de baja potencia
Productos de conectividad inalámbrica automotriz
MCU inalámbricas Sub-1 GHz
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
Productos y hardware compatibles
Productos
Productos de 2.4 GHz de baja potencia
MCU inalámbricas Sub-1 GHz
Transceptores Sub-1 GHz
Otros productos inalámbricos
Productos de conectividad inalámbrica automotriz
Desarrollo de hardware
Placa de evaluación
Kit de desarrollo
Software
Herramienta de programación de software
Herramienta de cálculo
Controlador o biblioteca
RF-RANGE-ESTIMATOR — RF Range Estimator
Productos y hardware compatibles
Productos
Productos de 2.4 GHz de baja potencia
MCU inalámbricas Sub-1 GHz
Transceptores Sub-1 GHz
Productos de conectividad inalámbrica automotriz
Desarrollo de hardware
Placa de evaluación
Software
Herramienta de cálculo
SWRC258 — BLE Device Monitor (v2.9.0)
Productos y hardware compatibles
Productos
Productos de 2.4 GHz de baja potencia
Productos de conectividad inalámbrica automotriz
Desarrollo de hardware
Kit de desarrollo
BT-POWER-CALC — Bluetooth Power Calculator for CC13xx, CC26xx and CC23xx devices
Productos y hardware compatibles
Productos
Productos de 2.4 GHz de baja potencia
MCU inalámbricas Sub-1 GHz
Productos de conectividad inalámbrica automotriz
Desarrollo de hardware
Kit de desarrollo
Software
Kit de desarrollo de software (SDK)
PACKET-SNIFFER-2 — SmartRF Packet Sniffer 2
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
Productos y hardware compatibles
Productos
Productos de 2.4 GHz de baja potencia
MCU inalámbricas Sub-1 GHz
Transceptores Sub-1 GHz
Desarrollo de hardware
Placa de evaluación
Kit de desarrollo
SMARTRF-STUDIO-7 — SmartRF Studio
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
Productos y hardware compatibles
Productos
Microcontroladores MSP430
Productos de 2.4 GHz de baja potencia
MCU inalámbricas Sub-1 GHz
Transceptores Sub-1 GHz
Otros productos inalámbricos
Productos de conectividad inalámbrica automotriz
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
Adaptador de interfaz
Tarjeta secundaria
CC26XX-CERTIFICATION — Certificación de radio para CC26xx SimpleLink™
CC26XX-REPORTS — CC26xx Regulatory Certification Reports
Productos y hardware compatibles
Productos
Productos de 2.4 GHz de baja potencia
Desarrollo de hardware
Placa de evaluación
3P-WIRELESS-MODULES — Herramienta de búsqueda de módulos inalámbricos de terceros
SIMPLELINK-2-4GHZ-DESIGN-REVIEW — Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices
The SimpleLink hardware design review process provides a way to get in touch, one-on-one, with a subject matter expert that can help review your design and provide valuable feedback. A simple three-step process for requesting a review as well as links to relevant technical documentation and (...)
Productos y hardware compatibles
Productos
Productos de 2.4 GHz de baja potencia
Productos de conectividad inalámbrica automotriz
Otros productos inalámbricos
SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — Revisiones de diseño de hardware para dispositivos SimpleLink™ CC2xxx
TIDC-SPPBLE-SW-RD — Diseño de referencia de puente de UART a Bluetooth® de baja energía (BLE)
Encapsulado | Pines | Símbolos CAD, huellas y modelos 3D |
---|---|---|
QFM (MOH) | 29 | Ultra Librarian |
Pedidos y calidad
- RoHS
- REACH
- Marcado del dispositivo
- Acabado de plomo/material de la bola
- Clasificación de nivel de sensibilidad a la humedad (MSL) / reflujo máximo
- Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
- Contenido del material
- Resumen de calificaciones
- Monitoreo continuo de confiabilidad
- Lugar de fabricación
- Lugar de ensamblaje
Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.
Soporte y capacitación
Foros de TI E2E™ con asistencia técnica de los ingenieros de TI
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.
Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.