Data Converters and Power Supply Products for DSPs![]() Click on the Data Converter or Power Management part number for more information, to order free samples on-line, or download data sheets and application reports. Evaluation modules are available for many of our data converter and power management products. |
Analog-to-Digital Converters (ADCs) for 'C2000 DSPs
ADCs (less than 1 MSPS) | |||||||
+TLC540 | 8 bits | 75kSPS | 6 | S | 11 | 5 | Yes |
+TLC541 | 8 bits | 40KSPS | 6 | S | 11 | 5 | Yes |
+TLC542 | 8 bits | 25kSPS | 6 | S | 11 | 5 | Yes |
+TLC545 | 8 bits | 76kSPS | 6 | S | 19 | 5 | Yes |
+TLC546 | 8 bits | 40kSPS | 6 | S | 19 | 5 | Yes |
+TLC548 | 8 bits | 45kSPS | 8 | S | 1 | 5 | Yes |
+TLC549 | 8 bits | 40kSPS | 8 | S | 1 | 5 | Yes |
+TLC1541 | 10 bits | 32kSPS | 6 | S | 11 | 5 | Yes |
+TLC1542 | 10 bits | 38kSPS | 4 | S | 11 | 5 | Yes |
+TLC1543 | 10 bits | 38kSPS | 4 | S | 11 | 5 | Yes |
+TLC1549 | 10 bits | 38kSPS | 4 | S | 11 | 5 | Yes |
TLC1550 | 10 bits | 164kSPS | 10 | P | 1 | 5 | No |
TLC1551 | 10 bits | 164kSPS | 10 | P | 1 | 5 | No |
*TLC2543 | 12 bits | 66kSPS | 5 | S | 11 | 5 | Yes |
+TLV1543 | 10 bits | 38kSPS | 4 | S | 11 | 3.3 | Yes |
*TLV1544 | 10 bits | 85kSPS | 3 | S | 4 | 5 | Yes |
*TLV1548 | 10 bits | 85kSPS | 3 | S | 8 | 3/5 | Yes |
*TLV1570 | 10 bits | 1.25MSPS | 8 | S | 8 | 3/5 | Yes |
*TLV1572 | 10 bits | 1.25MSPS | 8 | S | 1 | 3/5 | Yes |
*TLV2543 | 12 bits | 66kSPS | 3.3 | S | 11 | 3.3 | Yes |
ADCs (greater than or equal to 1 MSPS) | |||||||
*TLC876 | 10 bits | 20MSPS | 107 | P | 1 | 3/5 | No |
*TLC5510 | 8 bits | 20MSPS | 90 | P | 1 | 3.3 | No |
*TLC5540 | 8 bits | 40MSPS | 85 | P | 1 | 5 | No |
*TLV5510 | 8 bits | 10 MSPS | 40 | P | 1 | 3.3 | No |
TLV5580 | 8 bits | 80 MSPS | 270 | P | 1 | 3.3 | No |
Digital-to-Analog Converters (DACs) for 'C2000 DSPs
DACs (less than 10 MHz) | ||||||||
Time (µs) |
(mW) typ. |
or Serial |
Voltage (V) |
(V or I) |
DACs |
|||
+TLC5615 | 10 bits | 12.5 | 1.3 | S | 5 | V | 1 | Yes |
TLC5617A | 10 bits | 2.5-12.5 | 8.8 | S | 5 | V | 2 | Yes |
TLC5618A | 12 bits | 2.5-12.5 | 8.8 | S | 5 | V | 2 | Yes |
TLC7225 | 8 bits | 5 | 75 | P | 5/15 | V | 4 | No |
TLC7226 | 8 bits | 5 | 96 | P | 15 | V | 4 | No |
TLC7524 | 8 bits | 0.1 | 5 | P | 5/15 | I | 1 | No |
TLC7528 | 8 bits | 0.1 | 10 | P | 5/15 | I | 2 | No |
TLC7628 | 8 bits | 0.1 | 20 | P | 11/15 | I | 2 | No |
TLV5604 | 10 bits | 3-9 | 9 | S | 3/5 | V | 4 | Yes |
TLV5614 | 12 bits | 3-9 | 9.6 | S | 3/5 | V | 4 | Yes |
TLV5616 | 12 bits | 3-9 | 2.1 | S | 3/5 | V | 1 | Yes |
TLV5619 | 12 bits | 1 | 4.5 | P | 3/5 | V | 1 | No |
Voice-band Codecs for 'C2000 DSPs | |||||||||
Filter (3 dB) Hz |
Filter (3 dB) |
Rate (max) |
correction |
Supply Voltage |
Supply Voltage |
dissipation |
Parallel |
Inputs |
|
14 Bit | |||||||||
TLC32040 | |||||||||
TLC32044 | |||||||||
TLC32045 | |||||||||
TLC32046 | |||||||||
TLC32047 | |||||||||
TLC320AC01 | |||||||||
TLC320AC02 | |||||||||
16 Bit | |||||||||
*TLC320AD50 | |||||||||
TLC320AD52 | |||||||||
*TLC320AD56 | |||||||||
TLC320AD535 | |||||||||
TLC320AD545 |
For more information about Data Converters, click here
For more information about Power Management Products, click here
Back to Data Converters and Power Management Products for DSPs