DIP-ADAPTER-EVM

DIP adapter evaluation module

DIP-ADAPTER-EVM

Order now

Overview

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The DIP-ADAPTER-EVM kit supports six of the most popular industry-standard packages, including:

  • D and U (SOIC-8)
  • PW (TSSOP-8)
  • DGK (MSOP-8, VSSOP-8)
  • DBV (SOT23-6, SOT23-5 and SOT23-3)
  • DCK (SC70-6 and SC70-5)
  • DRL (SOT563-6)

Features
  • Simplifies prototyping of SMT ICs
  • Supports six common package types

  • DIP-Adapter-EVM board consisting of 36 removable coupon boards (6x coupon boards per supported package type)
  • Terminal strips, Samtec Part# TS-132-G-AA (2x)

AND gates
SN74LVC1G08-Q1 Automotive, 1-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength AND gate

 

Analog current-sense amplifiers
INA310A -4-V to 110-V, 1.3-MHz, ultra-precise current-sense amplifier with comparator INA310B -4-V to 110-V 1.3-MHz high-precision current-sense amplifier with comparator

 

Analog switches & muxes
MAX4594 10-pA on-state leakage current, 5-V, 1:1 (SPST), 1-channel analog switch (active high) MAX4595 10-pA on-state leakage current, 5-V, 1:1 (SPST), 1-channel analog switch (active low) MAX4596 10-pA, 5-V, 1:1 (SPST), 1-channel analog switch (active high) with flow-through pinout MAX4597 10-pA, 5-V, 1:1 (SPST), 1-channel analog switch (active low) with flow-through pinout SN4599-Q1 Automotive, 5V 2:1 (SPDT) 1-channel analog switch SN74AUC1G66 2.5-V, 1:1 (SPST), 1-channel analog switch SN74AUC2G53 2.5-V, 2:1 (SPDT), 1-channel general-purpose analog switch SN74AUC2G66 2.5-V, 1:1 (SPST), 2-channel analog switch SN74CB3Q3305 3.3-V, 1:1 (SPST), 2-channel FET bus switch (active high) SN74CB3Q3306A 3.3-V, 1:1 (SPST), 2-channel FET bus switch (active low) SN74CB3Q3306A-EP DUAL FET BUS SWITCH 2.5-V/3.3-V LOW-VOLTAGE HIGH-BANDWIDTH BUS SWITCH SN74CB3T1G125 3.3-V, 1:1 (SPST), 1-channel FET bus switch with level shifter SN74CB3T1G125-Q1 Automotive 3.3-V, 1:1 (SPST), 1-channel FET bus switch with level shifter SN74CB3T3306 3.3-V, 1:1 (SPST), 2-channel FET bus switch with level shifter SN74CBT1G125 5-V, 1:1 (SPST), 1-channel general-purpose FET bus switch with flow-through pinout SN74CBT1G384 5-V, 1:1 (SPST), 1-channel general-purpose FET bus switch SN74CBT3305C 5-V, 1:1 (SPST), 2-channel FET bus switch with –2-V undershoot protection (active high) SN74CBT3306C 5-V, 1:1 (SPST), 2-channel FET bus switch with –2-V undershoot protection (active low) SN74CBTD1G125 5-V, 1:1 (SPST), 1-channel bus switch with 5-V to 3.3-V level shifting and improved ESD protection SN74CBTD1G384 5-V, 1:1 (SPST), 1-channel general-purpose FET bus switch with 5-V to 3.3-V level shifting SN74CBTD3305C 5-V, 1:1 (SPST), 2-channel bus switch with –2-V undershoot protection and level shifting (active H) SN74CBTD3306C 5-V, 1:1 (SPST), 2-channel bus switch with –2-V undershoot protection and level shifting (active L) SN74CBTLV1G125 3.3-V, 1:1 (SPST), 1-channel FET bus switch SN74CBTLV1G125-Q1 Automotive 3.3-V, 1:1 (SPST), 1-channel FET bus switch SN74CBTS3306 5-V, 1:1 (SPST), 2-channel FET bus switch with Schottky diode clamping SN74LVC1G3157 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch SN74LVC1G3157-Q1 Automotive 5-V, 2:1 (SPDT), 1-channel analog switch SN74LVC1G66 5-V, 1:1 (SPST), 1-channel analog switch SN74LVC1G66-Q1 Automotive 5.5-V, 1:1 (SPST), 1-channel analog switch SN74LVC2G53 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch (available in the NanoFree™ package) SN74LVC2G66 5-V, 1:1 (SPST), 2-channel general-purpose analog switch with low on-state resistance SN74LVC2G66-Q1 Automotive 5-V, 1:1 (SPST), 2-channel analog switch SN74TVC3306 5-V dual voltage clamp TMUX1101 3-pA on-state leakage current, 5-V, 1:1 (SPST), 1-channel precision switch (active high) TMUX1102 3-pA on-state leakage current, 5-V, 1:1 (SPST), 1-channel precision switch (active low) TMUX1119 3-pA on-state leakage current, 5-V, 2:1 (SPDT), 1-channel precision multiplexer TMUX1121 3-pA on-state leakage current, 5-V, 1:1 (SPST), 2-channel precision switches (active high) TMUX1122 3-pA on-state leakage current, 5-V,1:1 (SPST) 2-channel, precision switches (active low) TMUX1123 5-V, low-leakage current, 1:1 (SPST) 2-channel, precision switch (1 active high, 1 active low) TMUX1219 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch with 1.8-V input logic TMUX1247 5-V, 2:1 (SPDT) general purpose switch TMUX1248 3-Ω low RON, 5-V, 2:1 (SPDT) general purpose switch with 3157 pinout TMUX7219 44-V, latch-up immune, 2:1 (SPDT) precision switch with 1.8-V logic TMUX7219M 44-V, low Ron, 2:1, 1 ch latch-up immune precision multiplexers with 1.8-V logic extended temp TS12A12511 12-V, 2:1 (SPDT), 1-channel analog switch with negative signaling capability TS12A4514 12-V, 1:1 (SPST), 1-channel general-purpose analog switch (active high) TS12A4515 12-V, 1:1 (SPST), 1-channel general-purpose analog switch (active low) TS12A4516 ±6-V dual-supply, 1:1 (SPST), 1-channel general-purpose analog switch (active high) TS12A4517 ±6-V dual-supply, 1:1 (SPST), 1-channel general-purpose analog switch (active low) TS3A24157 0.65-Ω on-state resistance, 3.3-V, 2:1 (SPDT), 2-channel analog switch TS3A4741 0.9-Ω, 3.3-V, 1:1 (SPST), 2-channel analog switch (2 active high) with 1.8-V input logic TS3A4742 0.9-Ω, 3.3-V, 1:1 (SPST), 2-channel analog switch (active low) with 1.8-V input logic TS5A1066 5-V, 1:1 (SPST), 1-channel general-purpose analog switch TS5A23157 5-V, 2:1 (SPDT), 2-channel analog switch TS5A3157 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch (6-pin SOT-23, SC70, DSBGA packages) TS5A3159 1-Ω on-state resistance, 5-V, 2:1 (SPDT), 1-channel analog switch TS5A3159-EP Enhanced Product 1-Ohm Spdt Analog Switch TS5A3159-Q1 Automotive 1-Ω, 5-V, 2:1 (SPDT), 1-channel analog multiplexer with powered-off protection TS5A3159A 1-Ω, 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch with powered-off protection TS5A3160 1-Ω on-state resistance, 5-V, 2:1 (SPDT), analog switch (6-pin SOT-23, SC70 packages) TS5A3166 0.9-Ω on-state resistance, 5-V, 1:1 (SPST), 1-channel analog switch (active high) TS5A3166-Q1 Automotive 0.9-Ω on-state resistance, 5-V, 1:1 (SPST), 1-channel analog switch (active high) TS5A3167 0.9-Ω on-state resistance, 5-V, 1:1 (SPST), 1-channel analog switch (active low) TS5A3357 5-V, 3:1, 1-channel analog multiplexer TS5A3357-Q1 Automotive 5-V, 3:1, 1-channel analog multiplexer TS5A4594 5-V, 1:1 (SPST), 1-channel general-purpose analog switch (active high) TS5A4595 5-V, 1:1 (SPST), 1-channel general-purpose analog switch (active low) TS5A4596 5-V, 1:1 (SPST), 1-channel general-purpose analog switch (active high) with flow-through pinout TS5A4597 5-V, 1:1 (SPST), 1-channel general-purpose analog switch (active low) with flow-through pinout TS5A4624 1-Ω on-state resistance, 5-V, 2:1 (SPDT) analog switch (6-pin SC70 package) TS5A63157 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch with overshoot and undershoot protection TS5A9411 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch (6-pin SC70)

 

Audio op amps
OPA1655 SoundPlus™ ultra-low noise and distortion, Burr-Brown™ single audio operational amplifier OPA1656 SoundPlus™ ultra-low noise and distortion, Burr-Brown™ audio operational amplifier OPA1671 Single supply, wide bandwidth (13MHz), low noise (7nV/RtHz), RRIO audio op amp OPA1677 Low-distortion (-120 dB) low-noise (4.5 nV/rtHz) single audio operational amplifier OPA1678 Low distortion (-120 dB), low noise (4.5nV/rtHz), dual audio op amp TL971-Q1 Automotive-grade, single, 12-V, 12-MHz operational amplifier TL972-Q1 Automotive-grade, dual, 12-V, 12-MHz operational amplifier

 

Comparators
LM2901B 36-V, quad differential standard comparator LM2901B-Q1 Automotive, 36-V, quad differential standard comparator LM2903B Dual industrial grade standard comparator LM2903B-Q1 Automotive, dual differential commodity comparator LM339B 36-V, -40°C to 85°C quad standard comparator LM339LV 5.5-V, low-voltage standard quad-channel comparator with 1-µs delay LM339LV-Q1 Automotive, 5.5-V, low-voltage standard quad-channel comparator with 1-µs delay LM393B Dual commercial grade standard comparator LM393LV '1.65-V to 5.5-V, low-voltage dual commodity comparator LM393LV-Q1 Automotive low-voltage commodity comparator TL331B High voltage, cost optimized, single channel comparator TL331B-Q1 Automotive grade, 36-V, single comparator TL331LV 1.65-V to 5.5-V, low-voltage single standard comparator with Pin 4 output TL331LV-Q1 Automotive 1.65-V to 5.5-V, low-voltage single standard comparator with Pin 4 output TL391B 36-V, standard, single-channel comparator TL391B-Q1 Automotive grade, 36-V, single comparator with alternative pinout TL391LV Low-voltage single comparator with open-drain output and alternate pinout TL391LV-Q1 Automotive low-voltage single comparator with open-drain output and alternate pinout TLV1811 Single-channel micropower high-voltage comparator with push-pull output TLV1811-Q1 Automotive, single-channel micropower high-voltage comparator with push-pull output TLV1812 Dual micropower high-voltage comparator TLV1812-EP Enhanced-product 40V dual comparator with push-pull output TLV1812-Q1 Automotive, dual micropower high-voltage comparator TLV1814 Quad, micropower high-voltage push-pull comparator TLV1814-Q1 Automotive, quad, micropower high-voltage push-pull comparator TLV1821 Single-channel micropower high-voltage comparator with open-drain output TLV1821-Q1 Automotive, single-channel micropower high-voltage comparator with open-drain output TLV1822 Dual, micropower high-voltage open-drain comparator TLV1822-Q1 Automotive, dual, micropower high-voltage open-drain comparator TLV1824 Quad, micropower high-voltage open-drain comparator TLV1824-Q1 Automotive, quad, micropower high-voltage open-drain comparator TLV1842 Dual, high-speed high-voltage open-drain comparator TLV1851 Single nanopower high-voltage comparator with push-pull output TLV1851-Q1 Automotive, single nanopower high-voltage comparator with push-pull output TLV1861 Single nanopower high-voltage comparator with open-drain output TLV1861-Q1 Automotive, single nanopower high-voltage comparator with open-drain output TLV3011-Q1 Automotive micropower comparator with integrated reference and open-drain output TLV3011B Micropower comparator with integrated reference pin and open-drain output TLV3011B-Q1 Automotive micropower comparator with integrated reference pin and open-drain output TLV3012-Q1 Automotive micropower comparator with integrated reference and push-pull output TLV3012B Micropower comparator with integrated reference pin and push-pull output TLV3012B-Q1 Automotive micropower comparator with integrated reference pin and push-pull output TLV4011-Q1 Automotive small-size comparator with integrated reference TLV4062-Q1 Automotive push-pull dual comparator with integrated reference TLV4082-Q1 Automotive dual comparator with integrated reference TLV6700 Low power window comparator with integrated reference TLV6700-Q1 Automotive low-power window comparator with integrated reference TLV6703 18V comparator with integrated reference TLV6703-Q1 Automotive 18-V comparator with integrated reference TLV6710 Low power, high voltage window comparator with integrated reference TLV6713 36V comparator with integrated reference TLV7011 Low power, small size comparator with push-pull output TLV7021 Low power, small size comparator with open-drain output TLV7022 Micropower small size comparator (dual, open-drain output) TLV7031 Nanopower, small size comparator with push-pull output TLV7031-Q1 Automotive nano power comparator with push-pull output TLV7032 Dual nanopower comparator with push-pull output TLV7032-Q1 Automotive dual nanopower comparator with push-pull output TLV7034 Quad nanopower, small size comparator with push-pull output TLV7034-Q1 Automotive nano power quad comparator with push-pull output TLV7041 Nanopower, small size comparator with open-drain output TLV7041-Q1 Automotive nano power comparator with open-drain output TLV7042-Q1 Automotive dual nanopower comparator with open-drain output TLV7044 Quad nanopower, small size comparator with open-drain output TLV7044-Q1 Automotive nano power quad comparator with open-drain output TLV9020 Single low-voltage comparator with open-drain output TLV9020-Q1 Automotive single low-voltage comparator with open-drain output TLV9021 Single low-voltage comparator with open-drain output TLV9021-Q1 Automotive single low-voltage comparator with open-drain output TLV9022 Dual precision comparator with open-drain output TLV9022-Q1 Automotive, 1.65-V to 5.5-V, precision dual open-drain comparator TLV9024 High-performance, quad low-voltage open-drain comparator TLV9024-Q1 Automotive, 5.5-V, low-voltage, high-performance quad open-drain comparator with 120-ns delay TLV9030 Single low-voltage comparator with push-pull output TLV9030-Q1 Automotive single low-voltage comparator with push-pull output TLV9031 Single low-voltage comparator with push-pull output and alternate pinout TLV9031-Q1 Automotive single low-voltage comparator with push-pull output and alternate pinout TLV9032 Dual precision comparator with push-pull output TLV9032-Q1 Automotive, 1.65-V to 5.5-V, precision dual push-pull comparator TLV9034 High-performance, quad low-voltage push-pull comparator TLV9034-Q1 Automotive, 5.5-V, low-voltage, high-performance quad push-pull comparator with 120-ns delay

 

Difference amplifiers
INA500 Low-power, greater than 1MΩ RIN, 13.5µA IQ, small-size attenuating difference amplifier

 

Digital temperature sensors
TMP102 2C digital temperature sensor, I2C/SMBus in 2.56mm2 package TMP102-Q1 Automotive ±2°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 pack TMP112 ±0.5°C 1.4V-to-3.6V digital temperature sensor with I²C/SMBus TMP112-Q1 Automotive ±0.5°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 package

 

General-purpose op amps
LF353 Dual, 36-V, 3-MHz, high slew rate (13-V/µs), In to V+, JFET-input operational amplifier LF353-N Dual, 36-V, 4-MHz, high slew rate (13-V/µs), In to V+, JFET-input op amp LF356 Single, 36-V, 5-MHz, high slew rate (12-V/µs), In to V+, JFET-input operational amplifier LF411 Single, 36-V, 3-MHz, high slew rate (13-V/µs), 2-mV offset voltage, JFET-input op amp LF412 Dual, 36-V, 3-MHz, high slew rate (13-V/µs), 3-mV offset voltage, JFET-input op amp LM1458 Dual, 36-V, 1-MHz operational amplifier with 0°C to 70°C operation LM218-Q1 Automotive, single, 40-V, 15-MHz operational amplifier LM258 Dual, 30-V, 700-kHz operational amplifier with -25°C to 85°C operation LM258A Dual, 30-V, 700-kHz, 3-mV offset voltage operational amplifier with -25°C to 85°C operation LM2902B Quad 36-V 1.2-MHz operational amplifier LM2902B-Q1 Automotive, quad 36-V 1.2-MHz operational amplifier LM2902BA-Q1 Automotive, quad, 36-V 1.2-MHz 2-mV offset voltage operational amplifier LM2904 Dual, 26-V, 700-kHz operational amplifier LM2904-N Dual, 26-V, 1-MHz op amp LM2904-Q1 Automotive-grade, dual, 26-V, 700-kHz operational amplifier LM2904B Dual, 36-V, 1.2-MHz operational amplifier with -40°C to 125°C operation LM2904B-Q1 Automotive-grade, dual, 36-V, 1.2-MHz operational amplifier with -40°C to 125°C operation LM2904BA Dual, 36-V, 1.2-MHz, 2-mV offset voltage operational amplifier with -40°C to 125°C operation LM2904BA-Q1 Automotive, dual, 36-V, 1.2-MHz, 2-mV offset voltage operational amplifier LM2904LV Dual, 5.5-V, 1-MHz, 3-mV offset voltage operational amplifier LM2904V Dual, 30-V, 700-kHz operational amplifier with -40°C to 125°C operation LM318 Single, 40-V, 15-MHz operational amplifier LM318-N Single, 40-V, 15-MHz op amp LM321 Single, 30-V, 1-MHz operational amplifier LM321LV Single, 5.5-V, 1-MHz, 3-mV offset voltage operational amplifier LM324B Quad, 36-V, 1.2-MHz 3-mV offset voltage operational amplifier LM358 Dual, 30-V, 700-kHz operational amplifier LM358-N Dual, 32-V, 1-MHz op amp LM358A Dual, 30-V, 700-kHz, 3-mV offset voltage operational amplifier LM358B Dual, 36-V, 1.2-MHz, 3-mV offset voltage operational amplifier with -40°C to 85°C operation LM358BA Dual, 36-V, 1.2-MHz, 2-mV offset voltage operational amplifier LM358LV Dual, 5.5-V, 1-MHz operational amplifier LM6132 Dual, 24-V, 10-MHz, low-power operational amplifier LM6142 Dual, 24-V, 17-MHz, low-power operational amplifier LM6211 Single, 24-V, 17-MHz, RRO operational amplifier LM7301 Single, 30-V, 4-MHz operational amplifier LM7321 Single, 32-V, 20-MHz operational amplifier LM7321-Q1 Automotive-grade, single, 32-V, 20-MHz operational amplifier LM7322 Dual, 32-V, 20-MHz operational amplifier LM7322-Q1 Automotive-grade, dual, 32-V, 20-MHz operational amplifier LM7332 Dual, 32-V, 19-MHz operational amplifier LM7341 Single, 32-V, 4.6-MHz operational amplifier LM8261 Single 30-V 21-MHz operational amplifier LM8262 Dual, 22-V, 21-MHz operational amplifier LM8272 Dual, 24-V, 13-MHz operational amplifier LMC6022 Dual, 15.5-V, 350-kHz operational amplifier LMC6032 Dual, 15.5-V, 1.4-MHz operational amplifier with operation down to 2V LMC6035 Dual, 15.5-V, 1.4-MHz operational amplifier LMC6035-Q1 Automotive-grade, dual, 15.5-V, 1.4-MHz operational amplifier LMC6041 Single, 15.5-V, 75-kHz operational amplifier LMC6042 Dual, 15.5-V, 100-kHz operational amplifier LMC6442 Dual, 11-V, 10-kHz operational amplifier LMC6492 Dual, 15.5-V, 1.5-MHz operational amplifier LMC662 Dual, 15.5-V, 1.4-MHz, low-offset-drift operational amplifier LMC7101 Single, 15.5-V, 1.1-MHz operational amplifier LMC7101Q-Q1 Automotive-grade, single, 15.5-V, 1.1-MHz operational amplifier LMC7111 Single, 11-V, 50-kHz operational amplifier LMC8101 Single, 10-V, 1-MHz operational amplifier LMV116 Single, 12-V, 45-MHz operational amplifier LMV118 Single, 12-V, 45-MHz operational amplifier with shutdown LMV301 Single, 5-V, 1-MHz, low 0.182-pA bias current operational amplifier LMV321 Single, 5.5-V, 1-MHz, RRO operational amplifier LMV321-N Single, 5.5-V, 1-MHz, RRO op amp LMV321-N-Q1 Automotive-grade, single, 5.5-V, 1-MHz, RRO op amp LMV321A Single, 5.5-V, 1-MHz, 4-mV offset voltage, RRO operational amplifier LMV321A-Q1 Automotive, single-channel, 5.5-V, 1-MHz 4-mV offset voltage rail-to-rail output op amp LMV341 Single, 5.5-V, 1-MHz, high output current (75-mA) operational amplifier LMV341-Q1 Automotive-grade, single, 5.5-V, 1-MHz, high output current (75-mA) operational amplifier LMV342 Dual, 5.5-V, 1-MHz, high output current (75-mA) operational amplifier LMV342-N Dual, 5.5-V, 1-MHz, high output current (75-mA) op amp LMV358 Dual, 5.5-V, 1-MHz, RRO operational amplifier LMV358-N Dual, 5.5-V, 1-MHz op amp LMV358-N-Q1 Automotive-grade, dual, 5.5-V, 1-MHz op amp LMV358A Dual, 5.5-V, 1-MHz, 4-mV offset voltage, RRO operational amplifier LMV358A-Q1 Automotive-grade, dual, 5.5-V, 1-MHz, 4-mV offset voltage, RRO operational amplifier LMV551 Single, 5.5-V, 3-MHz, low quiescent current (37-μA) operational amplifier LMV551-Q1 Automotive-grade, single, 5.5-V, 3-MHz, low quiescent current (37-μA) operational amplifier LMV552 Dual, 5.5-V, 3-MHz, low quiescent current (37-μA) operational amplifier LMV602 Dual, 5.5-V, 1-MHz, high output current (75mA), RRO operational amplifier LMV611 Single, 5.5-V, 1.5-MHz, RRIO operational amplifier LMV612 Dual, 5.5-V, 1.5-MHz, RRIO operational amplifier LMV651 Single, 5.5-V, 12-MHz operational amplifier LMV652 Dual, 5.5-V, 12-MHz operational amplifier LMV710-N Single, 5-V, 5-MHz, RRIO, 40-mA output current operational amplifier LMV716 Dual, 5-V, 5-MHz, low-noise (12.8-nV/√Hz) operational amplifier LMV721 Single, 5-V, 10-MHz, low noise (8.5-nV/√Hz) operational amplifier LMV721-N Single, 5.5-V, 10-MHz, low noise (8.5-nV/√Hz) operational amplifier LMV722 Dual, 5-V, 10-MHz, low noise (8.5-nV/√Hz) operational amplifier LMV722-N Dual, 5.5-V, 10-MHz, low noise (8.5-nV/√Hz) operational amplifier LMV722-Q1 Automotive-grade, dual, 5-V, 10-MHz, low noise (8.5-nV/√Hz) operational amplifier LMV751 Single, 5.5-V, 5-MHz, low noise (6.5-nV/√Hz), 1-mV offset operational amplifier LMV796 Single, 5-V, 17-MHz, low noise (5.8-nV/√Hz) operational amplifier LMV796-Q1 Automotive-grade, single, 5-V, 17-MHz, low noise (5.8-nV/√Hz) operational amplifier LMV797 Dual, 5-V, 17-MHz, low noise (5.8-nV/√Hz) operational amplifier LMV821-N Single, 5.5-V, 5.6-MHz, RRO operational amplifier LMV822-N Dual, 5.5-V, 5.6-MHz, 40-mA output current, RRO operational amplifier LMV822-N-Q1 Automotive-grade, dual, 5.5-V, 5.6-MHz, 40-mA output current, RRO operational amplifier LMV831 Single, 5.5-V, 3.3-MHz, 64-mA output current, low noise (12-nV/√Hz) operational amplifier LMV832 Dual, 5.5-V, 3.3-MHz, low noise (12-nV/√Hz) operational amplifier LMV851 Single, 5.5-V, 8-MHz, 62-mA output current, low noise (11-nV/√Hz) operational amplifier LMV852 Dual, 5.5-V, 8-MHz, 62-mA output current, low noise (11-nV/√Hz) operational amplifier LMV861 Single, 5.5-V, 31-MHz, high output current (150-mA), low noise (8-nV/√Hz) operational amplifier LMV862 Dual, 5.5-V, 31-MHz, high output current (150-mA), low noise (8-nV/√Hz) operational amplifier LMV931-N Single, 5.5-V, 1.5-MHz, 65-mA output current, RRIO operational amplifier LMV931-N-Q1 Automotive-grade, single, 5.5-V, 1.5-MHz, 65-mA output current, RRIO operational amplifier LMV932-N Dual, 5.5-V, 1.5-MHz, 65-mA output current, RRIO operational amplifier LMV932-N-Q1 Automotive-grade, dual, 5.5-V, 1.5-MHz, 65-mA output current, RRIO operational amplifier LMV981-N Single, 5-V, 1.5-MHz, 65-mA output current, RRIO operational amplifier with shutdown LP2904 Dual, 32-V, 100-kHz, low Iq (21-µA/ch), 4-mV offset voltage op amp with -40°C to 85°C operation LP358 Dual, 32-V, 100-kHz, low Iq (21-µA/ch), 4-mV offset voltage op amp with 0°C to 70°C operation LPC662 Dual, 15-V, 350-kHz operational amplifier LPV321-N Single, 5-V, 152-kHz, low quiescent current (9-μA), RRO operational amplifier LPV358-N Dual, 5-V, 152-kHz, low quiescent current (7-μA), RRO operational amplifier LPV511 Single, 12-V, 27-kHz operational amplifier LPV521 Single, 5.5V, 6.2kHz, 350nA quiescent current, 1.6V supply (min), RRIO operational amplifier LPV542 Dual, 5.5-V, 8-kHz, ultra low quiescent current (480-nA), 1.6-V min supply, RRIO op amp LPV801 Single, 5.5-V, 8-kHz, ultra low quiescent current (450-nA), 1.6-V min supply, RRO op amp LPV802 Dual, 5.5-V, 8-kHz, ultra low quiescent current (320-nA), 1.6-V min supply, RRO op amp MC1458 Dual, 30-V, 1-MHz operational amplifier MCP6291 Single, 5.5-V, 10-MHz, 50-mA output current, low noise (8.7-nV/√Hz), RRIO operational amplifier MCP6292 Dual, 5.5-V, 10-MHz, low noise (8.7-nV/√Hz), RRIO operational amplifier OPA137 Single, 36-V, 1-MHz operational amplifier with rail-to-rail input to V+ OPA170 Single, 36-V, 1.2-MHz, low-power operational amplifier OPA170-Q1 Automotive-grade, single, 36-V, 1.2-MHz, low-power operational amplifier OPA171 Single, 36-V, 3-MHz, low-power operational amplifier OPA171-Q1 Automotive-grade, single, 36-V, 3-MHz, low-power operational amplifier OPA172 Single, 36-V, 10-MHz, low-power operational amplifier OPA2107 Dual, 30-V, 4.5-MHz operational amplifier OPA2137 Dual, 36-V, 1-MHz operational amplifier OPA2170 Dual, 36-V, 1.2-MHz, low-power operational amplifier OPA2170-Q1 Automotive-grade, dual, 36-V, 1.2-MHz, low-power operational amplifier OPA2171 Dual, 36-V, 3-MHz, low-power operational amplifier OPA2171-Q1 Automotive-grade, dual, 36-V, 3-MHz, low-power operational amplifier OPA2172 Dual, 36-V, 10-MHz, low-power operational amplifier OPA2172-Q1 Automotive-grade, dual, 36-V, 10-MHz, low-power operational amplifier OPA2244 Dual, 36-V, 430-kHz, low-power operational amplifier OPA2310 Dual-channel, 5.5-V, 3-MHz high-output-current (150-mA) fast-shutdown (1-μs) operational amplifier OPA2313 Dual, 5.5-V, 1-MHz, low quiescent current (50-μA), RRIO operational amplifier OPA2313-Q1 Automotive-grade, dual, 5.5-V, 1-MHz, low quiescent current (50-μA), RRIO operational amplifier OPA2314 Dual, 5.5-V, 3-MHz, 1.8-V min supply, low noise (14-nV/√Hz) operational amplifier OPA2314-Q1 Automotive-grade, dual, 5.5-V, 3-MHz, 1.8-V min supply, low noise (14-nV/√Hz) operational amplifier OPA2316 Dual, 5.5-V, 10-MHz, low noise (11-nV/√Hz), RRIO operational amplifier OPA2316-Q1 Automotive-grade, dual, 5.5-V, 10-MHz, low noise (11-nV/√Hz), RRIO operational amplifier OPA2322 Dual, 5.5-V, 20-MHz, low noise (8.5-nV/√Hz), RRIO operational amplifier OPA2322-Q1 Automotive-grade, dual, 5.5-V, 20-MHz, low noise (8.5-nV/√Hz), RRIO operational amplifier OPA2323 Dual, 5.5-V, 20-MHz, zero-cross low-noise (6 nV/√Hz) RRIO operational amplifier OPA2337 Dual, 5.5-V, 3-MHz, RRO operational amplifier OPA2338 Dual, 5.5-V, 12.5-MHz, RRO operational amplifier OPA2342 Dual, 5.5-V, 1-MHz, low bias current (0.2-pA), RRIO operational amplifier OPA2343 Dual, 5.5-V, 5.5-MHz, RRIO operational amplifier OPA2344 Dual, 5.5-V, 1-MHz, 1-mV offset, RRIO operational amplifier OPA2345 Dual, 5.5-V, 3-MHz, 1-mV offset, RRIO operational amplifier OPA2347 Dual, 5.5-V, 350-kHz, low quiescent current (20-μA), RRIO operational amplifier OPA2348 Dual, 5.5-V, 1-MHz, low quiescent current (45-μA), RRIO operational amplifier OPA2348-Q1 Automotive-grade, dual, 5.5-V, 1-MHz, low quiescent current (45-μA), RRIO operational amplifier OPA2349 Dual, 5.5-V, 70-kHz, low quiescent current (1-μA), RRIO operational amplifier OPA2353 Dual, 5.5-V, 44-MHz, low noise (7-nV/√Hz), RRIO operational amplifier OPA2364 Dual, 5.5-V, 7-MHz, RRIO operational amplifier OPA2374 Dual, 5.5-V, 6.5-MHz, RRIO operational amplifier OPA2379 Dual, 5.5-V, 90-kHz, low quiescent current (2.9-μA), RRIO operational amplifier OPA244 Single, 36-V, 430-kHz, low-power operational amplifier OPA2703 Dual, 12-V, 1-MHz operational amplifier OPA2704 Dual, 12-V, 3-MHz operational amplifier OPA2705 Dual, 12-V, 1-MHz, low-power, low-offset operational amplifier OPA2725 Dual, 12-V, 20-MHz, low-power, low-offset operational amplifier OPA2743 Dual, 12-V, 7-MHz operational amplifier OPA2990 Dual, 40-V, 1.1-MHz, low-power operational amplifier OPA2991-Q1 Automotive, dual, 40-V 4.5-MHz low-power operational amplifier OPA2992 Dual, 40V, 10.6MHz, rail-to-rail input and output low-offset-voltage low-noise op amp OPA2992-Q1 Automotive, dual, 40-V, 10-MHz rail-to-rail input and output low-noise operational amplifier OPA2994 Dual, 32V, 24MHz RRIO high-output-current (125mA) op amp with unlimited capacitance load drive OPA2994-Q1 Automotive, dual, 24-V, 25-MHz high-output-current (150 mA) operational amplifier OPA310 Single, 5.5-V, 3-MHz high-output-current (150 mA) fast-shutdown (1 μs) operational amplifier OPA310-Q1 Automotive, single, 5.5-V, 3-MHz high-output-current (150 mA) fast-shutdown operational amplifier OPA313 Single, 5.5-V, 1-MHz, low quiescent current (50-μA), RRIO operational amplifier OPA314 Single, 5.5-V, 3-MHz, low noise (4.6-nV/√Hz), RRIO operational amplifier OPA314-Q1 Automotive-grade, single, 5.5-V, 3-MHz, low noise (4.6-nV/√Hz), RRIO operational amplifier OPA316 Single, 5.5-V, 10-MHz, 50-mA output current, low noise (11-nV/√Hz), RRIO operational amplifier OPA316-Q1 Automotive-grade, single, 5.5-V, 10-MHz, 50-mA output current, low noise (11-nV/√Hz), RRIO op amp OPA322 Single, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz) operational amplifier OPA322-Q1 Automotive-grade, single, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz) op amp OPA323 Single, 5.5-V, 20-MHz, zero-cross low-noise (6 nV/√Hz) RRIO operational amplifier OPA337 Single, 5.5-V, 3-MHz, RRO operational amplifier OPA338 Single, 5.5-V, 62.5-MHz, RRO operational amplifier OPA341 Single, 5.5-V, 5.5-MHz, extended temp, RRIO operational amplifier with shutdown OPA342 Single, 5.5-V, 1-MHz, low bias current (0.2-pA), RRIO operational amplifier OPA343 Single, 5.5-V, 5.5-MHz, RRIO operational amplifier OPA344 Single, 5.5-V, 1-MHz, 1-mV offset, RRIO operational amplifier OPA345 Single, 5.5-V, 3-MHz, RRIO operational amplifier OPA347 Single, 5.5-V, 350-kHz, low quiescent current (20-μA), RRIO operational amplifier OPA348 Single, 5.5-V, 1-MHz, low quiescent current (45-μA), RRIO operational amplifier OPA348-Q1 Automotive-grade, single, 5.5-V, 1-MHz, low quiescent current (45-μA), RRIO operational amplifier OPA349 Single, 5.5-V, 70-kHz, low quiescent current (1-μA), RRIO operational amplifier OPA353 Single, 5.5-V, 44-MHz, low noise (7-nV/√Hz), RRIO operational amplifier OPA363 Single, 5.5-V, 7-MHz, RRIO operational amplifier with shutdown OPA364 Single, 5.5-V, 7-MHz, RRIO operational amplifier OPA373 Single, 5.5-V, 6.5-MHz, RRIO operational amplifier with shutdown OPA374 Single, 5.5-V, 6.5-MHz, RRIO operational amplifier OPA375 OPAx375, 500uV, 10-MHz, Low Broadband Noise, RRO, Operational Amplifier OPA379 Single, 5.5-V, 90-kHz, low quiescent current (2.9-μA), RRIO operational amplifier OPA4323 Quad, 5.5-V, 20-MHz, zero-cross low-noise (6 nV/√Hz) RRIO operational amplifier OPA4990 Quad, 40-V 1.1-MHz low-power (0.12 mA) operational amplifier OPA4990-Q1 Automotive, quad, 40-V 1.1-MHz low-power (0.12 mA) operational amplifier OPA4991-Q1 Automotive, quad, 40-V, 4.5-MHz, low-power operational amplifier OPA4992 Quad, 40-V, 10.6-MHz, rail-to-rail input/output, low-offset-voltage, low-noise op amp OPA4992-Q1 Automotive, quad, 40-V, 10.6-MHz, rail-to-rail input and output low-offset-voltage low-noise op amp OPA703 Single, 12-V, 1-MHz, low-offset operational amplifier OPA704 Single, 12-V, 3-MHz operational amplifier OPA705 Single, 12-V, 1-MHz operational amplifier OPA725 Single, 12-V, 20-MHz operational amplifier OPA726 Single, 12-V, 20-MHz operational amplifier with shutdown OPA743 Single, 12-V, 7-MHz operational amplifier OPA990 Single, 40-V, 1.1-MHz, low-power operational amplifier OPA991 Single, 40-V 4.5-MHz low-power operational amplifier OPA991-Q1 Automotive, single, 40-V 4.5-MHz low-power operational amplifier OPA992 Single, 40-V, 10.6-MHz, rail-to-rail input/output, low-offset-voltage, low-noise op amp OPA992-Q1 Automotive, single, 40-V, 10-MHz rail-to-rail input and output low-noise operational amplifier OPA994 Single, 32V, 24MHz RRIO high-output-current (125mA) op amp with unlimited capacitance load drive RC4559 Dual, 30-V, 4-MHz, low noise (7-nV/√Hz) operational amplifier TL022 Dual, 30-V, 500-kHz operational amplifier TL026 Single, 16V differential high-frequency amplifier with AGC TL031 Single, 30-V, 1.1-MHz, 1.5-mV offset voltage, In to V+, JFET-input operational amplifier TL032 Dual, 30-V, 1.1-MHz, 1.5-mV offset voltage, In to V+, JFET-input operational amplifier TL032A Dual, 30-V, 1.1-MHz, 0.8-mV offset voltage, In to V+, JFET-input operational amplifier TL051 Single, 30-V, 3.3-MHz, high slew rate (20-V/µs), 1.5-mV offset voltage, In to V+, JFET-input op amp TL052 Dual, 30-V, 3.3-MHz, high slew rate (20-V/µs), 1.5-mV offset voltage, In to V+, JFET-input op amp TL052A Dual, 30-V, 3.3-MHz, high slew rate (20-V/µs), 0.8-mV offset voltage, In to V+, JFET-input op amp TL061 Single, 30-V, 1-MHz, In to V+, JFET-input operational amplifier TL061A Single, 30-V, 1-MHz, 6-mV offset voltage, In to V+, JFET-input operational amplifier TL062 Dual, 30-V, 1-MHz, In to V+, JFET-input operational amplifier TL062A Dual, 30-V, 1-MHz, 6-mV offset voltage, In to V+, JFET-input operational amplifier TL062B Dual, 30-V, 1-MHz, 3-mV offset voltage, In to V+, JFET-input operational amplifier TL071 Single, 30-V, 3-MHz, high slew rate (13-V/µs), In to V+, JFET-input op amp TL071A Single, 30-V, 3-MHz, high slew rate (13-V/µs), 6-mV offset voltage, In to V+, JFET-input op amp TL071B Single, 30-V, 3-MHz, high slew rate (13-V/µs), 3-mV offset voltage, In to V+, JFET-input op amp TL071H Single, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL072 Dual, 30-V, 3-MHz, high slew rate (13-V/µs), In to V+, JFET-input op amp TL072A Dual, 30-V, 3-MHz, high slew rate (13-V/µs), 6-mV offset voltage, In to V+, JFET-input op amp TL072B Dual, 30-V, 3-MHz, high slew rate (13-V/µs), 3-mV offset voltage, In to V+, JFET-input op amp TL072H Dual, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL074H Quad, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL081 Single, 30-V, 3-MHz, 13-V/µs slew rate, In to V+, JFET-input op amp TL081A Single, 30-V, 3-MHz, 13-V/µs slew rate, 6-mV offset voltage, In to V+, JFET-input op amp TL081B Single, 30-V, 3-MHz, 13-V/µs slew rate, 3-mV offset voltage, In to V+, JFET-input op amp TL081H Single, 40-V, 5.25-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL082 Dual, 30-V, 3-MHz, 13-V/µs slew rate, In to V+, JFET-input op amp TL082-N Dual, 30-V, 4-MHz, 13-V/µs slew rate, In to V+, JFET-input op amp TL082-Q1 Automotive-grade, dual, 30-V, 3-MHz, 13-V/µs slew rate, In to V+, JFET-input op amp TL082A Dual, 30-V, 3-MHz, 13-V/µs slew rate, 6-mV offset voltage, In to V+, JFET-input op amp TL082B Dual, 30-V, 3-MHz, 13-V/µs slew rate, 3-mV offset voltage, In to V+, JFET-input op amp TL082H Dual, 40-V, 5.25-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL084H Quad, 40-V, 5.25-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL103W Dual, 32-V, 900-kHz operational amplifier with internal reference TL103WA Dual, 32-V, 900-kHz, 3-mV offset voltage operational amplifier with internal reference TL103WB Dual, 36-V 1.2-MHz low-offset-voltage operational amplifier with internal reference TL3414A Dual, 15-V, 1.1-MHz, 70-mA output current operational amplifier TL343 Single, 30-V, 1-MHz, In to V- operational amplifier TL3472 Dual, 36-V, 4-MHz, 10-V/µs slew rate, In to V- operational amplifier TL3472-Q1 Automotive-grade, dual, 36-V, 4-MHz, 10-V/µs slew rate, In to V- operational amplifier TL4581 Single, 30-V, 10-MHz, low noise (5-nV/√Hz) operational amplifier TL5580 Dual, 32-V, 12-MHz, low noise (7-nV/√Hz) operational amplifier TL5580A Dual, 32-V, 12-MHz, low noise (7-nV/√Hz), 1-mV offset voltage operational amplifier TLC070 Single, 16-V, 10-MHz operational amplifier with shutdown functionality TLC070A Single, 16-V, 10-MHz, 1.4-mV offset voltage operational amplifier with shutdown functionality TLC071 Single, 16-V, 10-MHz operational amplifier TLC071A Single, 16-V, 10-MHz, 1.4-mV offset voltage operational amplifier TLC072 Dual, 16-V, 10-MHz, 100-mA output current operational amplifier TLC072-Q1 Automotive-grade, dual, 16-V, 10-MHz operational amplifier TLC072A Dual, 16-V, 10-MHz, 1.4-mV offset voltage operational amplifier TLC080 Single, 16-V, 10-MHz, In to V- op amp with shutdown functionality TLC080A Single, 16-V, 10-MHz, 1.4-mV offset voltage, In to V- op amp with shutdown functionality TLC081 Single, 16-V, 10-MHz, In to V- op amp TLC081A Single, 16-V, 10-MHz, 1.4-mV offset voltage, In to V- op amp TLC082 Dual, 16-V, 10-MHz, In to V- op amp TLC082A Dual, 16-V, 10-MHz, 1.4-mV offset voltage, In to V- op amp TLC2262 Dual, 16-V, 710-kHz operational amplifier TLC2262A Dual, 16-V, 710-kHz, low-offset operational amplifier TLC251 Single, 16-V, 1.7-MHz, In to V- op amp with 1.4-V supply capability with programmable bandwidth TLC251A Single, 16-V, 1.7-MHz, 5-mV offset voltage, In to V- op amp with bias-select adjustable bandwidth TLC252 Dual, 16-V, 1.7-MHz, In to V- op amp with 1.4-V supply capability TLC252A Dual, 16-V, 1.7-MHz, 5-mV offset voltage, In to V- op amp with 1.4-V supply capability TLC252B Dual, 16-V, 1.7-MHz, 2-mV offset voltage, In to V- op amp with 1.4-V supply capability TLC25L2 Dual, 16-V, 85-kHz, low power (10-μA/ch) op amp with 1.4-V supply capability TLC25L2A Dual, 16-V, 85-kHz, low power (10-μA/ch), 5-mV offset voltage op amp with 1.4-V supply capability TLC25L2B Dual, 16-V, 85-kHz, low power (10-μA/ch), 2-mV offset voltage op amp with 1.4-V supply capability TLC25M2 Dual, 16-V, 525-kHz, In to V- op amp with 1.4-V supply capability TLC25M2A Dual, 16-V, 525-kHz, 5-mV offset voltage, In to V- op amp with 1.4-V supply capability TLC271 Single, 16-V, 2-MHz, In to V- operational amplifier TLC271A Single, 16-V, 2-MHz, 5-mV offset voltage, In to V- operational amplifier TLC271B Single, 16-V, 2-MHz, 2-mV offset voltage, In to V- operational amplifier TLC272 Dual, 16-V, 2-MHz, In to V- operational amplifier TLC272A Dual, 16-V, 2-MHz, 5-mV offset voltage, In to V- operational amplifier TLC272B Dual, 16-V, 2-MHz, 2-mV offset voltage, In to V- operational amplifier TLC27L1 Single, 16-V, 85-kHz, low power (10-μA/ch), In to V- operational amplifier TLC27L1A Single, 16-V, 85-kHz, low power (10-μA/ch), 5-mV offset voltage, In to V- operational amplifier TLC27L2 Dual, 16-V, 85-kHz, low power (10-μA/ch), In to V- operational amplifier TLC27L2A Dual, 16-V, 85-kHz, low power (10-μA/ch), 5-mV offset voltage, In to V- operational amplifier TLC27L2B Dual, 16-V, 85-kHz, low power (10-μA/ch), 2-mV offset voltage, In to V- operational amplifier TLC27L2M Dual, 16-V, 85-kHz, low power (10-μA/ch), In to V- op amp with -55°C to 125°C operation TLC27M2 Dual, 16-V, 525-kHz, In to V- operational amplifier TLC27M2A Dual, 16-V, 525-kHz, In to V-, 5-mV offset voltage operational amplifier TLC27M2B Dual, 16-V, 525-kHz, In to V-, 2-mV offset voltage operational amplifier TLE2061 Single, 36-V, 2-MHz, In to V+, JFET-input operational amplifier TLE2061A Single, 36-V, 2-MHz, In to V+, 1.5-mV offset voltage, JFET-input operational amplifier TLE2062 Dual, 36-V, 2-MHz, In to V+, JFET-input operational amplifier TLE2062A Dual, 36-V, 2-MHz, In to V+, 1.5-mV offset voltage, JFET-input operational amplifier TLE2062AM-D Military-grade, dual, 36-V, 2-MHz, In to V+, 1.5-mv offset voltage, JFET-input op amp in SOIC-8 TLE2071 Single, 38-V, 10-MHz, 40-V/μs slew rate, In to V+, JFET-input operational amplifier TLE2071A Single, 38-V, 10-MHz, 40-V/μs slew rate, 2-mV offset voltage, In to V+, JFET-input op amp TLE2071A-Q1 Automotive-grade, single, 38-V, 10-MHz, 40-V/μs slew rate, 2-mV offset voltage, JFET-input op amp TLE2072 Dual, 38-V, 10-MHz, 40-V/μs slew rate, In to V+, JFET-input operational amplifier TLE2072A Dual, 38-V, 10-MHz, 40-V/μs slew rate, 2-mV offset voltage, In to V+, JFET-input op amp TLE2072A-Q1 Automotive-grade, dual, 38-V, 10-MHz, 40-V/μs slew rate, 2-mV offset voltage, JFET-input op amp TLE2081 Single, 38-V, 10-MHz, 40-V/μs slew rate, JFET-input operational amplifier TLE2081A Single, 38-V, 10-MHz, 40-V/μs slew rate, 2-mV offset voltage, JFET-input op amp TLE2082 Dual, 38-V, 10-MHz, 40-V/μs slew rate, JFET-input operational amplifier TLE2082A Dual, 38-V, 10-MHz, 40-V/μs slew rate, 2-mV offset voltage, JFET-input op amp TLE2161 Single, 36-V, 6.5-MHz operational amplifier TLE2161A Single, 36-V, 6.4-MHz operational amplifier TLV170 Single, 36-V, 1.2-MHz, low-power operational amplifier for cost-sensitive applications TLV171 Single, 36-V, 3-MHz, low-power operational amplifier for cost-sensitive applications TLV171-Q1 Automotive-grade, single, 36-V, 3-MHz, low-power op amp for cost-sensitive applications TLV172 Single, 36-V, 10-MHz, low-power operational amplifier for cost-sensitive applications TLV2170 Dual, 36-V, 1.2-MHz, low-power operational amplifier for cost-sensitive applications TLV2171 Dual, 36-V, 3-MHz, low-power operational amplifier for cost-sensitive applications TLV2172 Dual, 36-V, 10-MHz, low-power operational amplifier for cost-sensitive applications TLV2172-Q1 2-Channel, 10-MHz, high slew rate, automotive grade op amp for cost-optimized systems TLV2211 Single, 10-V, 65-kHz operational amplifier with high output current (10 mA) TLV2221 Single, 10-V, 510-kHz operational amplifier with high output current (10 mA) TLV2231 Single, 10-V, 2-MHz operational amplifier TLV2241 Single, 12-V, 5.5-kHz operational amplifier TLV2242 Dual, 12-V, 5.5-kHz operational amplifier TLV2313 Dual, 5.5-V, 1-MHz, low quiescent current (65-μA), RRIO operational amplifier TLV2313-Q1 Automotive-grade, dual, 5.5-V, 1-MHz, RRIO operational amplifier TLV2314 Dual, 5.5-V, 3-MHz, RRIO operational amplifier TLV2314-Q1 Automotive-grade, dual, 5.5-V, 3-MHz, RRIO operational amplifier TLV2316 Dual, 5.5-V, 10-MHz, RRIO operational amplifier TLV2316-Q1 Automotive-grade, dual, 5.5-V, 10-MHz, RRIO operational amplifier TLV2322 Dual, 8-V, 85-kHz operational amplifier TLV2332 Dual, 8-V, 525-kHz operational amplifier TLV2341 Single, 8-V, 790-kHz operational amplifier TLV2342 Dual, 8-V, 320-kHz operational amplifier TLV2361 Single, 5-V, 7-MHz, low noise (8-nV/√Hz) operational amplifier TLV2362 Dual, 5-V, 7-MHz, low noise (8-nV/√Hz) operational amplifier TLV2370 Single, 16-V, 3-MHz, RRIO operational amplifier with shutdown TLV2371 Single, 16-V, 3-MHz, RRIO operational amplifier TLV2371-Q1 Automotive-grade, single, 16-V, 3-MHz, RRIO operational amplifier TLV2372 Dual, 16-V, 3-MHz, RRIO operational amplifier TLV2372-Q1 Automotive-grade, dual, 16-V, 3-MHz, RRIO operational amplifier TLV2379 Dual, 5.5-V, 90-kHz, low quiescent current (4-μA), RRIO operational amplifier TLV2381 Single, 16-V, 160-kHz, RRIO operational amplifier TLV2382 Dual, 16-V, 160-kHz, RRIO operational amplifier TLV2401 Single, 16-V, 5.5-kHz operational amplifier TLV2401-Q1 Automotive-grade, single, 16-V, 5.5-kHz operational amplifier TLV2402 Dual, 16-V, 5.5-kHz operational amplifier TLV2402-Q1 Automotive-grade, dual, 16-V, 5.5-kHz operational amplifier TLV2422 Dual, 10-V, 52-kHz operational amplifier TLV2422-Q1 Automotive-grade, dual, 10-V, 52-kHz operational amplifier TLV2432 Dual, 10-V, 500-kHz operational amplifier TLV2432-Q1 Automotive-grade, dual, 10-V, 500-kHz operational amplifier TLV2432A Dual, 10-V, 500-kHz, low-offset operational amplifier TLV2432A-Q1 Automotive-grade, dual, 10-V, 500-kHz, low-offset operational amplifier TLV2450 Single, 6-V, 220-kHz, low quiescent current (23-μA), RRIO operational amplifier with shutdown TLV2450A Single, 6-V, 220-kHz operational amplifier TLV2451 Single, 6-V, 220-kHz, low quiescent current (23-μA), RRIO operational amplifier TLV2451A Single, 6-V, 220-kHz, low quiescent current (23-μA), 1-mV offset, RRIO operational amplifier TLV2452 Dual, 6-V, 220-kHz, low quiescent current (23-μA), RRIO operational amplifier TLV2452A Dual, 6-V, 220-kHz, low quiescent current (23-μA), 1-mV offset, RRIO operational amplifier TLV2460 Single, 6-V, 6.4-MHz, RRIO operational amplifier with shutdown TLV2460A Single, 6-V, 6.4-MHz, 1.5-mV offset, RRIO operational amplifier with shutdown TLV2460A-Q1 Automotive-grade, single, 6-V, 6.4-MHz, 1.5-mV offset, RRIO operational amplifier with shutdown TLV2461 Single, 6-V, 6.4-MHz, RRIO operational amplifier TLV2461A Single, 6-V, 6.4-MHz, 1.5-mV offset, RRIO operational amplifier TLV2461A-Q1 Automotive-grade, single, 6-V, 6.4-MHz, 1.5-mV offset, RRIO operational amplifier TLV2462 Dual, 6-V, 6.4-MHz, RRIO operational amplifier TLV2462-Q1 Automotive-grade, dual, 6-V, 6.4-MHz, RRIO operational amplifier TLV2462A Dual, 6-V, 6.4-MHz, 1.5-mV offset, RRIO operational amplifier TLV2462A-Q1 Automotive-grade, dual, 6-V, 6.4-MHz, 1.5-mV offset, RRIO operational amplifier TLV2470 Single, 6-V, 2.8-MHz, RRIO operational amplifier with shutdown TLV2470A Single, 6-V, 2.8-MHz, 1.6-mV offset, RRIO operational amplifier with shutdown TLV2471 Single, 6-V, 2.8-MHz, RRIO operational amplifier TLV2471-Q1 Automotive-grade, single, 6-V, 2.8-MHz, RRIO operational amplifier TLV2471A Single, 6-V, 2.8-MHz, 1.6-mV offset, RRIO operational amplifier TLV2471A-Q1 Automotive-grade, single, 6-V, 2.8-MHz, 1.6-mV offset, RRIO operational amplifier TLV2472 Dual, 6-V, 2.8-MHz, RRIO operational amplifier TLV2472-Q1 Automotive-grade, dual, 6-V, 2.8-MHz, RRIO operational amplifier TLV2472A Dual, 6-V, 2.8-MHz, 1.6-mV offset, RRIO operational amplifier TLV2472A-Q1 Automotive-grade, dual, 6-V, 2.8-MHz, 1.6-mV offset, RRIO operational amplifier TLV2620 Single, 5.5-V, 11-MHz, RRO operational amplifier with shutdown TLV2621 Single, 5.5-V, 11-MHz, RRO operational amplifier TLV2622 Dual, 5.5-V, 11-MHz, RRO operational amplifier TLV2630 Single, 5.5-V, 9-MHz, RRO operational amplifier with shutdown TLV2631 Single, 5.5-V, 9-MHz, RRO operational amplifier TLV2632 Dual, 5.5-V, 9-MHz, RRO operational amplifier TLV271 Single, 16-V, 3-MHz operational amplifier TLV271-Q1 Automotive-grade, single, 16-V, 3-MHz operational amplifier TLV2711 Single, 10-V, 65-kHz operational amplifier TLV272 Dual, 16-V, 3-MHz operational amplifier TLV272-Q1 Automotive-grade, dual, 16-V, 3-MHz operational amplifier TLV2721 Single, 10-V, 510-kHz operational amplifier TLV2731 Single, 10-V, 2-MHz operational amplifier with low offset drift (0.5 uV/C) TLV2760 Single, 3.6-V, 500-kHz, RRIO operational amplifier with shutdown TLV2761 Single, 3.6-V, 500-kHz, RRIO operational amplifier TLV2762 Dual, 3.6-V, 500-kHz, RRIO operational amplifier TLV2770 Single, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier with shutdown TLV2770A Single, 5.5-V, 5.1-MHz, 1.6-mV offset, high slew rate (10.5-V/μs) op amp with shutdown TLV2771 Single, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier TLV2771-Q1 Automotive-grade, single, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier TLV2771A Single, 5.5-V, 5.1-MHz, 1.6-mV offset, high slew rate (10.5-V/μs) operational amplifier TLV2772 Dual, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier TLV2772-Q1 Automotive-grade, dual, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier TLV2772A Dual, 5.5-V, 5.1-MHz, 1.6-mV offset, high slew rate (10.5-V/μs) operational amplifier TLV2772A-Q1 Automotive-grade, dual, 5.5-V, 5.1-MHz, 1.6-mV offset, high slew rate (10.5-V/μs) op amp TLV2780 Single, 3.6-V, 8-MHz, RRIO operational amplifier with shutdown TLV2781 Single, 3.6-V, 8-MHz, RRIO operational amplifier TLV2782 Dual, 3.6-V, 8-MHz, RRIO operational amplifier TLV27L1 Single, 16-V, 160-kHz operational amplifier TLV27L2 Dual, 16-V, 160-kHz operational amplifier TLV27L2-Q1 Automotive-grade, dual, 16-V, 160-kHz operational amplifier TLV313 Single, 5.5-V, 1-MHz, low quiescent current (65-μA), RRIO operational amplifier TLV313-Q1 Automotive-grade, single, 5.5-V, 1-MHz, RRIO operational amplifier TLV314 Single, 5.5-V, 3-MHz, low quiescent current (65-μA), RRIO operational amplifier TLV314-Q1 Automotive-grade, single, 5.5-V, 3-MHz, low quiescent current (65-μA), RRIO operational amplifier TLV316 Single, 5.5-V, 10-MHz, RRIO operational amplifier TLV316-Q1 Automotive-grade, single, 5.5-V, 10-MHz, RRIO operational amplifier TLV341 Single, 5.5-V, 2.2-MHz operational amplifier with shutdown TLV341A Single, 5.5-V, 2.2-MHz, 1.25-mV offset operational amplifier with shutdown TLV342 Dual, 5.5-V, 2.2-MHz operational amplifier TLV342A Dual, 5.5-V, 2.2-MHz, 1.25-mV offset operational amplifier TLV379 Single, 5.5-V, 90-kHz, low quiescent current (4-μA), RRIO operational amplifier TLV521 Single, 5.5-V, 6-kHz, ultra-low quiescent current (350-nA), RRIO operational amplifier TLV522 Dual, 5.5-V, 8-kHz, ultra-low quiescent current (500-nA), RRIO operational amplifier TLV6001 Single, 5.5-V, 1-MHz, RRIO operational amplifier TLV6001-Q1 Automotive-grade, single, 5.5-V, 1-MHz, RRIO operational amplifier TLV6002 Dual, 5.5-V, 1-MHz, RRIO operational amplifier TLV6002-Q1 Automotive-grade, dual, 5.5-V, 1-MHz, RRIO operational amplifier TLV6741 Single, 5.5-V, 10-MHz, low noise (4.6-nV/√Hz) operational amplifier TLV8541 Single, 3.6-V, 8-kHz, ultra-low quiescent current (550-nA), RRIO operational amplifier TLV8542 Dual, 3.6-V, 8-kHz, ultra-low quiescent current (500-nA), RRIO operational amplifier TLV8801 Single, 5.5-V, 6-kHz, ultra low quiescent current (450-nA), RRIO operational amplifier TLV8802 Dual, 5.5-V, 6-kHz, ultra low quiescent current (320-nA), RRIO operational amplifier TLV9001 One-channel, 1-MHz rail-to-rail input and output 1.8-V to 5.5-V operational amplifier TLV9001-Q1 Automotive, single-channel, 5.5-V 1-MHz rail-to-rail input and output operational amplifier TLV9002 Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications TLV9002-Q1 Automotive-grade, dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications TLV9041 Single, 5.5-V, 350-kHz, ultra-low 1.2-V, low-quiescent current (10-μA) op amp TLV9042 Dual, 5.5-V, 350-kHz, Ultra-low 1.2-V, low quiescent current (10-μA) op amp TLV9044 Quad, 5.5V, 350kHz ultra-low 1.2V op amp with low quiescent current (10μA) TLV9044-Q1 Automotive, quad, 5.5V, 350kHz ultra-low 1.2V op amp with low quiescent current (10μA) TLV9051 Single, 5.5-V, 5-MHz, 15-V/μs slew rate, RRIO operational amplifier for cost-optimized applications TLV9051-Q1 Automotive, single, 5.5V, 5MHz, 15V/μs slew rate, RRIO operational amplifier TLV9052 Dual, 5.5-V, 5-MHz, 15-V/μs slew rate, RRIO operational amplifier for cost-optimized applications TLV9052-Q1 Automotive, single, 5.5V, 5MHz, 15V/μs slew rate, RRIO operational amplifier TLV9061 Single, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications TLV9061-Q1 Automotive, single, 5.5-V 10-MHz rail-to-rail input and output operational amplifier TLV9062 Dual, 5.5-V, 10-MHz operational amplifier TLV9062-Q1 Automotive, dual 5.5-V 10-MHz operational amplifier TLV9102 Dual, 16-V, 1.1-MHz, low-power operational amplifier TLV9104-Q1 Automotive, quad, 16V 1.1MHz low-power (0.12mA) operational amplifier TLV9152-Q1 Automotive, dual, 16-V 4.5-MHz low-power operational amplifier TLV9161 Single, 16-V, 11-MHz, rail-to-rail input/output, low-offset-voltage, low-noise op amp TLV9161-Q1 Automotive, single, 16-V 11-MHz rail-to-rail input and output operational amplifier TLV9162 Dual, 16V, 11MHz, rail-to-rail input and output low-offset-voltage low-noise operational amplifier TLV9162-Q1 Automotive, dual, 16-V 11-MHz rail-to-rail input and output operational amplifier TLV9164 Quad, 16-V, 11-MHz rail-to-rail input and output low-offset-voltage operational amplifier TLV9164-Q1 Automotive, quad, 16-V 11-MHz rail-to-rail input and output operational amplifier TLV9301 Single, 40-V, 1-MHz, low-power operational amplifier TLV9302 Dual, 40-V, 1-MHz, low-power operational amplifier TLV9304-Q1 Automotive, quad, 40V 1MHz low-power (0.15mA) operational amplifier TLV9361 Single, 40-V, 10.6-MHz rail-to-rail output operational amplifier TLV9361-Q1 Automotive, single, 40-V 10.6-MHz rail-to-rail output operational amplifier TLV9362 Dual, 40-V, 10.6-MHz rail-to-rail output operational amplifier TLV9362-Q1 Automotive, dual, 40-V 10.6-MHz rail-to-rail output operational amplifier TLV9364 Quad, 40-V, 10.6-MHz rail-to-rail output operational amplifier TLV9364-Q1 Automotive, quad, 40-V 10.6-MHz rail-to-rail output operational amplifier TS321 Single, 30-V, 800-kHz operational amplifier TS321-Q1 Automotive-grade, single, 30-V, 800-kHz operational amplifier TSV911 Single, 5.5-V, 8-MHz, RRIO operational amplifier TSV911A-Q1 Automotive, single-channel, 5.5-V 8-MHz rail-to-rail input and output operational amplifier TSV912 Dual, 5.5-V, 8-MHz, RRIO operational amplifier TSV912A-Q1 Automotive-grade, dual, 5.5-V, 8-MHz, RRIO operational amplifier UA741 Single, 36-V, 1-MHz operational amplifier

 

Hall-effect latches & switches
TMAG5110 High-sensitivity, 2D, dual-channel, Hall-effect latch

 

I2C & I3C level shifters, buffers & hubs
TCA4307 2-bit bidirectional 2.3-V to 5.5-V, hot-swappable 400-kHz I2C/SMBus buffer with stuck-

 

I2C general-purpose I/Os (GPIOs)
TCA9536 Remote 4-Bit I²C and SMBus I/O expander with configuration register and interrupt

 

Linear & low-dropout (LDO) regulators
TPS766  250-mA ultra-low IQ low-dropout voltage regulator

 

Power op amps
OPA455 150-V, wide bandwidth 6.5-MHz, high-slew rate 32-V/µs unity-gain stable op amp

 

Precision op amps (Vos<1mV)
OPA182 Highest-precision, 36-V, 5-MHz, single, low-noise, zero-drift, MUX-friendly amplifier OPA186 Single, 24-V, low-power (90 μA) 5-μV-offset zero-drift op amp with rail-to-rail input and o OPA205 Single, rail-to-rail bipolar precision e-trim™ op amp with low input bias current and low noise OPA210 2.2-nV/√Hz, low-power, 36-V operational amplifier OPA2182 Industry’s lowest offset drift (0.012 uV/˚C, max), 5.7 nV/rtHz, MUX-friendly 36V op amp OPA2186 Dual, 24-V, 90-μA 5-μV-offset zero-drift operational amplifier with rail-to-rail input and output OPA2191 Low-power, 36-V, CMOS precision e-trim™ operational amplifier OPA2205 Dual, rail-to-rail bipolar precision e-trim™ op amp with low input bias current and low noise OPA2206 OVP ±40-V, low-power, low-noise, precision amplifier with e-trim™ and super beta input transistors OPA2328 Dual-channel, precision, 50-µV offset voltage, 40-MHz wide-bandwidth RRIO CMOS op amp OPA2387 Ultra-high-precision zero-drift low-input-bias-current operational amplifier OPA2392 Dual, low-offset (10μV), low-noise (4.4nV/rtHz @10kHz) femtoamp-bias-current e-trim™ op amp OPA317 Low Offset, Rail-to-Rail I/O Operational Amplifier OPA387 Ultra-high precision (2 µV), zero-drift (0.003 µV/C), low-input-bias-current op amp (single) OPA391 Micropower, single, high-precision low-bias-current RRIO op amp with high speed-to-power ratio OPA392 Single, low-offset (10 μV), low-noise (4.4 nV/rtHz @10kHz) femtoamp-bias-current e-trim™ op amp OPA396 Single, micropower (24 μA), low-offset (100 μV), high speed-to-power ratio RRIO op amp OPA397 Single, low-offset (60 µV), low-noise, low-bias-current RRIO e-trim™ operational amplifier OPA4182 36-V, 5-MHz, quad, low-noise, zero-drift, MUX-friendly, precision op amp OPA4186 Quad, 24-V, low-power (90 μA) 5-μV-offset zero-drift op amp with rail-to-rail input and output OPA4189 Quad, 14-MHz, MUX-friendly, zero-drift, rail-to-rail-output, precision operational amplifier OPA4206 Input-overvoltage-protected, low-power, low-noise four-channel op amp with super-beta inputs OPA4387 Ultra-high precision (2 μV), zero-drift (0.003 μV/C), low-input-bias-current op amp (quad) OPA4H014-SEP Radiation-tolerant, 11-MHz, low-noise, precision rail-to-rail output JFET amplifier TLV2186 Low power,  rail-to-rail input and output, 24-V, zero-drift operational amplifier TLV387 Single, ultra-high-precision (10 μV) zero-drift (0.01 μV/°C) low-input-bias-current op amp

 

Series voltage references
LM4128 0.1% 75-ppm/°C SOT-23 precision micropower series voltage reference with enable pin LM4128-Q1 Automotive 0.1% 75-ppm/°C SOT-23 precision micropower series voltage reference shutdown enable pin LM4132 0.05% 20-ppm/°C drift precision series voltage reference with shutdown enable LM4132-Q1 Automotive, SOT-23 precision low dropout voltage reference LM4140 0.1% 3-ppm/°C precision micropower low-dropout series voltage reference with enable pin REF1925 2.5-V Vref, dual-output Vref & Vref/2 voltage reference REF2025 8-ppm/°C drift, low-power, dual-output Vref & Vref/2 voltage reference REF2030 3-V Vref, low-drift, low-power, dual-output Vref & Vref/2 voltage reference REF2033 3.3-V Vref, low-drift, low-power, dual-output Vref & Vref/2 voltage reference REF2041 4.1-V Vref, low-drift, low-power, dual-output Vref & Vref/2 voltage reference REF2125 Low-drift, low-power, small-footprint series voltage reference with clean start REF2940 4.096-V, 100-ppm/°C, 50-µA in 3-pin SOT-23 package series (bandgap) voltage reference REF3012 1.25-V, 50-ppm/°C, 50-µA in 3-pin SOT-23 package series (bandgap) voltage reference REF3020 2.048-V, 50-ppm/°C, 50-µA in 3-pin SOT-23 package series (bandgap) voltage reference REF3025 2.5-V, 50-ppm/°C, 50-µA in 3-pin SOT-23 package series (bandgap) voltage reference REF3030 3-V, 50-ppm/°C, 50-µA in 3-pin SOT-23 package series (bandgap) voltage reference REF3033 3.3-V, 50-ppm/°C, 50-µA in 3-pin SOT-23 package series (bandgap) voltage reference REF3040 4.096-V, 50-ppm/°C, 50-µA in 3-pin SOT-23 package series (bandgap) voltage reference REF31-Q1 Automotive, 20-ppm/°C (max), 100-µA, 3-pin SOT-23 series voltage reference REF3112 1.25-V, 20-ppm/°C max, 100-µA, 3-pin SOT-23 series voltage reference REF3120 2-V, 20-ppm/°C max, 100-µA, 3-pin SOT-23 series voltage reference REF3125 2.5-V, 20-ppm/°C max, 100-µA, 3-pin SOT-23 series voltage reference REF3130 3-V, 20-ppm/°C max, 100-µA, 3-pin SOT-23 series voltage reference REF3133 3.3-V, 20-ppm/°C max, 100-µA, 3-pin SOT-23 series voltage reference REF3140 4-V, 20-ppm/°C max, 100-µA, 3-pin SOT-23 series voltage reference REF3312 1.25-V, 30-ppm/°C drift, 3.9-µA, 3-pin SOT-23, 3-pin SC70, 8-pin UQFN voltage reference REF3318 1.8-V, 30-ppm/°C drift, 3.9-µA, 3-pin SOT-23, 3-pin SC70, 8-pin UQFN voltage reference REF3320 2.048-V, 30-ppm/°C drift, 3.9-µA, 3-pin SOT-23, 3-pin SC70, 8-pin UQFN voltage reference REF3325 2.5-V, 30-ppm/°C drift, 3.9-µA, 3-pin SOT-23, 3-pin SC70, 8-pin UQFN voltage reference REF3330 30-ppm/°C drift, 3.9µA, 3-pin SOT-23, 3-pin SC70, 8-pin UQFN series voltage reference REF3333 3.3-V, 30-ppm/°C drift, 3.9-µA, 3-pin SOT-23, 3-pin SC70, 8-pin UQFN voltage reference REF34-Q1 Automotive, low-drift, low-power, small-footprint series voltage reference REF3425 2.5-V, low-drift, low-power, small-footprint series voltage reference REF3430 3-V, low-drift, low-power, small-footprint series voltage reference REF3433 3.3-V, low-drift, low-power, small-footprint series voltage reference REF3440 4.1-V, low-drift, low-power, small-footprint series voltage reference REF3450 5-V, low-drift, low-power, small-footprint series voltage reference REF4132 12-ppm/°C low-noise low-power precision voltage reference REF4132-Q1 Automotive 12-ppm/°C low-noise low-power precision voltage reference REF5010 10V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference REF5020 2.048-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference REF5020A-Q1 Automotive, low-noise, very-low drift, precision 2.048-V series voltage reference REF5025 2.5-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference REF5025A-Q1 Automotive, low-noise, very-low drift, precision 2.5-V series voltage reference REF5030 3-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference REF5030A-Q1 Automotive, low-noise, very-low drift, precision 3-V series voltage reference REF5040 4.096-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference REF5040A-Q1 Automotive, low-noise, very-low drift, precision 4.096-V series voltage reference REF5045 4.5-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference REF5045A-Q1 Automotive, low-noise, very-low drift, precision 4.5-V series voltage reference REF5050 5-V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference REF5050A-Q1 Automotive, low-noise, very-low drift, precision 5-V series voltage reference REF6050 5-V, 5-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6130 3-V, 8-ppm/°C high-precision voltage reference with integrated buffer & enable pin REF6241 4.096-V, 3-ppm/°C high-precision voltage reference with integrated buffer & enable pin

 

Temperature switches
TMP302 Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches TMP302-Q1 Automotive, Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches TMP303 Factory Programmed Temperature Window Comparator

 

Transistors
JFE150 Ultra-low-noise, low-gate-current audio N-channel JFET JFE2140 Dual, ultra-low noise, low-gate-current audio N-channel JFET
Download View video with transcript Video

Order & start development

Evaluation board

DIP-ADAPTER-EVM

DIP adapter evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide DIP Adapter EVM Usage Instructions (Rev. A) 09 Feb 2017
Certificate DIP-ADAPTER-EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Hardware development

EVALUATION BOARD
OPAMPEVM-MSOPTSSOP Universal EVM for Single/Dual/Quad OpAmps with/without Shutdown in MSOP/TSSOP Packages OPAMPEVM-PDIP Universal EVM for Single/Dual/Quad OpAmps with/without Shutdown in PDIP Packages OPAMPEVM-SOIC Universal evaluation module for single/dual/quad op amps with or without shutdown in SOIC packages OPAMPEVM-SOT23 Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages OPAMPEVM-SOT23SHDN Universal EVM for Single/Dual OpAmps with Shutdown in MSOP/SOIC/SOT-23 Packages

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos