LEADLESS-ADAPTER1

Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

LEADLESS-ADAPTER1

Order now

Overview

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.

Features
  • Quick testing of TI's surface mount packages 
  • Allows suface mount packages to be plugged into 100mil spaced bread board 
  • Supports TI's 16 most popular leadless packages with a single panel
Analog switches & muxes
SN74AUC1G66 2.5-V, 1:1 (SPST), 1-channel analog switch SN74AUC2G53 2.5-V, 2:1 (SPDT), 1-channel general-purpose analog switch SN74AUC2G66 2.5-V, 1:1 (SPST), 2-channel analog switch SN74CB3Q3251 3.3-V, 8:1, 1-channel general-purpose FET bus switch SN74CB3Q3253 3.3-V, 4:1, 2-channel FET Bus Switch SN74CB3Q3257 3.3-V, 2:1 (SPDT), 4-channel general-purpose FET bus switch SN74CBT3251 5-V, 8:1 1-channel general-purpose FET bus switch SN74CBT3253 5-V, 4:1, 2-channel analog multiplexer with TTL inputs SN74CBT3253C 5-V, 4:1, 2-channel FET bus switch with –2-V undershoot protection SN74CBT3257 5-V, 2:1 (SPDT), 4-channel general-purpose analog switch SN74CBT3257C 5-V, 2:1 (SPDT), 4-channel FET bus switch with –2-V undershoot protection SN74CBTLV3251 3.3-V, 8:1, 1-channel analog multiplexer SN74CBTLV3253 3.3-V, 4:1, 2-channel analog multiplexer SN74CBTLV3257 3.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode SN74LV4051A 5V 8:1 one-channel general-purpose analog multiplexer SN74LV4052A 5V 4:1 two-channel analog multiplexer SN74LV4053A 5V 2:1 (SPDT) three-channel analog switch SN74LVC1G3157 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch SN74LVC1G66 5-V, 1:1 (SPST), 1-channel analog switch SN74LVC2G53 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch (available in the NanoFree™ package) SN74LVC2G66 5-V, 1:1 (SPST), 2-channel general-purpose analog switch with low on-state resistance TMUX1101 3-pA on-state leakage current, 5-V, 1:1 (SPST), 1-channel precision switch (active high) TMUX1102 3-pA on-state leakage current, 5-V, 1:1 (SPST), 1-channel precision switch (active low) TMUX1104 3-pA on-state leakage current, 5-V, 4:1, 1-channel precision multiplexer TMUX1108 3-pA on-state leakage current, 5-V, ±2.5-V, 8:1, 1-channel precision multiplexer TMUX1109 3-pA on-state leakage current, 5-V, ±2.5-V, 4:1, 2-channel precision multiplexer TMUX1111 3-pA on-state leakage current, 5-V, 1:1 (SPST), 4-channel precision switch (4 active low) TMUX1112 3-pA on-state leakage current, 5-V, 1:1 (SPST), 4-channel precision switch (4 active high) TMUX1113 3-pA, 5-V, 1:1 (SPST), 4-channel precision switch (2 active low, 2 active high) TMUX1119 3-pA on-state leakage current, 5-V, 2:1 (SPDT), 1-channel precision multiplexer TMUX1208 5-V, 8:1, 1-channel general-purpose analog multiplexer with 1.8-V input logic TMUX1208-Q1 Automotive 5-V, 8:1, 1-channel multiplexer with 1.8-V logic TMUX1209 5-V, 4:1, 2-channel general-purpose multiplexer with 1.8-V input logic control TMUX136 1.4pF on-state capacitance, 3.3V, 2:1 (SPDT), 2-channel analog switch with powered-off protection TMUX1511 5-V, 1:1 (SPST), 4-channel analog switch with powered-off protection & 1.8-V input logic TMUX154E 7.5-pF on-state capacitance, 3.3-V, 2:1 (SPDT), 2-channel analog switch with powered-off protection TMUX1574 5-V, 2:1 (SPDT), 4-channel analog switch with powered-off protection & 1.8-V input logic TMUX6201 36V, latch-up immune, 1:1 (SPST) 1-channel precision switch with 1.8V logic (active low) TMUX6202 36V, latch-up immune, 1:1 (SPST) 1-channel precision switch with 1.8V logic (active high) TMUX6219 36-V low Ron 2:1 one channel multiplexer with 1.8-V logic control TMUX6234 36-V, low RON, 2:1(SPDT) four-channel precision switches with latch-up immunity and 1.8-V logic TMUX6236 36V, low-RON, 2:1 (SPDT) two-channel precision switch with latch-up immunity and 1.8V logic TMUX7201 44-V, latch-up immune, 1:1 (SPST) 1 channel precision switch with 1.8V Logic (Active High) TMUX7202 44-V, latch-up immune, 1:1 (SPST) 1 channel precision switch with 1.8V Logic (Active Low) TMUX7209 44-V, latch-up Immune, 4:1, two-channel precision multiplexer with 1.8-V logic TMUX7212M 44V, low RON, 1:1 (SPST) four-channel precision multiplexer with 1.8V logic and extended temperature TMUX7219 44-V, latch-up immune, 2:1 (SPDT) precision switch with 1.8-V logic TMUX7234 44-V, latch-up immune, 2:1 four-channel precision multiplexer with 1.8-V logic TMUX7236 44V, low-RON, 2:1 (SPDT) two-channel precision switch with latch-up immunity and 1.8V logic TMUX7308F ±60-V fault-protected, 8:1, one-channel multiplexers with 1.8-V logic TMUX7309F ±60V fault-protected 4:1 two-channel multiplexers with 1.8V logic and latch-up immunity TMUX7348F ±60V fault-protected, 8:1 multiplexers with fault threshold, latch-up immunity and 1.8-V logic TMUX7349F ±60V, fault-protected, dual 4:1 multiplexers with fault threshold, latch-up immunity and 1.8-V logic TMUX7411F ±60-V fault-protected 1:1 (SPST) four-channel switches with 1.8-V logic (four active low) TMUX7412F ±60-V fault-protected, 1:1 (SPST), four-channel switches with 1.8-V logic (four active high) TMUX7413F ±60-V fault-protected, 1:1 (SPST), 4-channel switches with 1.8-V logic (2 active low, 2 active high) TMUX7436F ±60-V fault-protected, dual 2:1 multiplexer with latch-up immunity and 1.8-V logic TMUX7462F ±60-V fault-protected, latch-up immune, 4-channel protector, adjustable fault threshold, 1.8-V logic TMUX7612 50V, 1.3Ω RON, 1:1 (SPST) four-channel precision multiplexer with 1.8V logic TS3A24157 0.65-Ω on-state resistance, 3.3-V, 2:1 (SPDT), 2-channel analog switch TS3A24159 0.3-Ω on-state resistance, 3.3-V, 2:1 (SPDT), 2-channel analog switch with 1.8-V input logic TS3A44159 0.4-Ω on-state resistance, 3.3-V, 2:1 (SPDT), 4-channel analog switch TS3A4751 0.9-Ω on-state resistance, 3.3-V, 1:1 (SPST), 4-channel analog switch with 1.8-V input logic TS3A5017 3.3-V, 4:1, 2-channel general-purpose analog multiplexer TS3A5017-Q1 Automotive 3.3-V, 4:1, 2-channel analog multiplexer with powered-off protection TS3A5018 3.3-V, 2:1 (SPDT), 4-channel general-purpose analog switch TS3A5223 0.45-Ω on-state resistance, 3.3-V, 2:1 (SPDT), 2-channel analog switch with 1-V logic TS5A1066 5-V, 1:1 (SPST), 1-channel general-purpose analog switch TS5A2066 5-V, 1:1 (SPST), 2-channel general-purpose analog switch TS5A21366 0.75-Ω on-state resistance, 5-V, 1:1 (SPST), two-channel analog switch with 1.8-V input logic TS5A23157 5-V, 2:1 (SPDT), 2-channel analog switch TS5A23159 1-Ω on-state resistance, 5-V, 2:1 (SPDT), 2-channel analog switch with powered-off protection TS5A23166 0.9-Ω on-state resistance, 5-V, 1:1 (SPST), 2-channel analog switch (active high) TS5A23167 0.9-Ω on-state resistance, 5-V, 1:1 (SPST), 2-channel analog switch (active low) TS5A3153 1-Ω on-state resistance, 5-V, 2:1 (SPDT) analog switch (8-pin DSBGA, SSOP packages) TS5A3154 5-V, 2:1 (SPDT), 1-channel analog switch TS5A3157 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch (6-pin SOT-23, SC70, DSBGA packages) TS5A3159A 1-Ω, 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch with powered-off protection TS5A3166 0.9-Ω on-state resistance, 5-V, 1:1 (SPST), 1-channel analog switch (active high) TS5A3167 0.9-Ω on-state resistance, 5-V, 1:1 (SPST), 1-channel analog switch (active low) TS5A3359 1-Ω on-state resistance, 5-V, 3:1 (SP3T), 1-channel analog multiplexer TS5A6542 0.75-Ω on-state resistance, 5-V, 2:1 (SPDT), 1-channel analog switch with input logic translation

 

Audio switches
TS3A225E 100-mΩ audio jack switch with autonomous microphone & ground detection

 

Protocol-specific switches & muxes
TS3A26746E 80-mΩ, 3.3-V, 2 x 2 crosspoint switch for audio applications TS3DS10224 3.3-V, 4:1 differential 1-channel or 2:1 differential 2-channel analog multiplexer TS3L100 3.3-V, 2:1 (SPDT), 4-channel LAN switch TS3L110 3.3-V, 2:1 (SPDT), 4-channel 10/100 Base-T LAN switch TS3V330 3.3-V, 2:1 (SPDT), 4-channel video switch TS3V340 3.3-V, 2:1 (SPDT), 4-channel video switch with flat on-state resistance TS5A22362 0.65-V, 2:1 (SPDT), 2-channel analog switch with negative signaling capability TS5A22364 0.65-Ω, 5-V, 2:1 (SPDT), 2-channel analog switch with negative signaling capability TS5V330 5-V, 2:1 (SPDT), 4-channel video switch
Download View video with transcript Video

Order & start development

Interface adapter

EVM-LEADLESS1 — Surface Mount to DIP Header Adapter for Quick Testing of TIs 6,8,10,12,14,16, and 20 Pin Leadless Packages

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide EVM-LEADLESS1 User's Guide 24 Jan 2018
Certificate EVM-LEADLESS1 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos