SBAS771D June 2017 – October 2024 AMC1303E0510 , AMC1303E0520 , AMC1303E2510 , AMC1303E2520 , AMC1303M0510 , AMC1303M0520 , AMC1303M2510 , AMC1303M2520
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
VClipping | Differential input voltage before clipping output | VIN = AINP – AINN | ±64 | mV | ||
FSR | Specified linear differential full-scale | VIN = AINP – AINN | –50 | 50 | mV | |
Absolute common-mode input voltage(1) | (AINP + AINN) / 2 to AGND | –2 | AVDD | V | ||
VCM | Operating common-mode input voltage | (AINP + AINN) / 2 to AGND | –0.032 | AVDD – 2.1 | V | |
VCMov | Common-mode overvoltage detection level | (AINP + AINN) / 2 to AGND | AVDD – 2 | V | ||
Hysteresis of the common-mode overvoltage detection level | 90 | mV | ||||
CIN | Single-ended input capacitance | AINN = AGND | 4 | pF | ||
CIND | Differential input capacitance | 2 | pF | |||
RIN | Single-ended input resistance | AINN = AGND | 4.75 | kΩ | ||
RIND | Differential input resistance | 4.9 | kΩ | |||
IIB | Input bias current | AINP = AINN = AGND, IIB = IIBP + IIBN | –97 | –72 | –57 | μA |
IIO | Input offset current | ±10 | nA | |||
CMTI | Common-mode transient immunity | 50 | 100 | kV/µs | ||
CMRR | Common-mode rejection ratio | AINP = AINN, fIN = 0Hz, VCM min ≤ VIN ≤ VCM max | –99 | dB | ||
AINP = AINN, fIN from 0.1Hz to 50kHz, VCM min ≤ VIN ≤ VCM max | –98 | |||||
PSRR | Power-supply rejection ratio | AINP = AINN = AGND, 3.0V
≤ AVDD ≤ 5.5V, at dc |
–108 | dB | ||
AINP = AINN = AGND, 3.0V
≤ AVDD ≤ 5.5V, 10kHz, 100mV ripple |
–107 | |||||
BW | Input bandwidth(2) | AMC1303x0510 | 430 | kHz | ||
AMC1303x0520 | 800 | |||||
DC ACCURACY | ||||||
DNL | Differential nonlinearity | Resolution: 16 bits | –0.99 | 0.99 | LSB | |
INL | Integral nonlinearity(3) | Resolution: 16 bits | –4 | ±1 | 4 | LSB |
EO | Offset error | Initial, at TA = 25°C, AINP = AINN = AGND | –50 | ±2.5 | 50 | µV |
TCEO | Offset error thermal drift(4) | –1 | ±0.25 | 1 | µV/°C | |
EG | Gain error | Initial, at TA = 25°C | –0.2% | ±0.005% | 0.2% | |
TCEG | Gain error thermal drift(5) | –40 | ±20 | 40 | ppm/°C | |
AC ACCURACY | ||||||
SNR | Signal-to-noise ratio | AMC1303x0510, fIN = 35Hz | 81 | 84 | dB | |
AMC1303x0520, fIN = 35Hz | 79 | 83 | ||||
THD | Total harmonic distortion | fIN = 35Hz | –97 | –86 | dB | |
SFDR | Spurious-free dynamic range | AMC1303x0510, fIN = 35Hz | 96 | dB | ||
AMC1303x0520, fIN = 35Hz | 97 | |||||
DIGITAL OUTPUTS (CMOS Logic) | ||||||
CLOAD | Output load capacitance | 30 | pF | |||
VOH | High-level output voltage | IOH = –20µA | DVDD – 0.1 | V | ||
IOH = –4mA | DVDD – 0.4 | |||||
VOL | Low-level output voltage | IOL = 20µA | 0.1 | V | ||
IOL = 4mA | 0.4 | |||||
POWER SUPPLY | ||||||
IAVDD | High-side supply current | AMC1303x0510, 3.0V ≤ AVDD ≤ 3.6V | 5.4 | 7.3 | mA | |
AMC1303x0510, 4.5V ≤ AVDD ≤ 5.5V | 6.0 | 8.0 | ||||
AMC1303x0520, 3.0V ≤ AVDD ≤ 3.6V | 6.3 | 8.5 | ||||
AMC1303x0520, 4.5V ≤ AVDD ≤ 5.5V | 7.2 | 9.8 | ||||
IDVDD | Controller-side supply current | AMC1303E0510, 2.7V ≤
DVDD ≤ 3.6V, CLOAD = 15pF |
3.3 | 4.5 | mA | |
AMC1303E0510, 4.5V ≤
DVDD ≤ 5.5V, CLOAD = 15pF |
3.6 | 5.0 | ||||
AMC1303M0510, 2.7V ≤
DVDD ≤ 3.6V, CLOAD = 15pF |
3.5 | 4.7 | ||||
AMC1303M0510, 4.5V ≤
DVDD ≤ 5.5V, CLOAD = 15pF |
3.9 | 5.4 | ||||
AMC1303E0520, 2.7V ≤
DVDD ≤ 3.6V, CLOAD = 15pF |
4.1 | 5.5 | ||||
AMC1303E0520, 4.5V ≤
DVDD ≤ 5.5V, CLOAD = 15pF |
4.7 | 6.5 | ||||
AMC1303M0520, 2.7V ≤
DVDD ≤ 3.6V, CLOAD = 15pF |
4.6 | 6.0 | ||||
AMC1303M0520, 4.5V ≤
DVDD ≤ 5.5V, CLOAD = 15pF |
5.4 | 7.2 |