SBAS771C June 2017 – February 2020 AMC1303E0510 , AMC1303E0520 , AMC1303E2510 , AMC1303E2520 , AMC1303M0510 , AMC1303M0520 , AMC1303M2510 , AMC1303M2520
PRODUCTION DATA.
Table 2 lists the parameters for the typical application in the Isolated Voltage Sensing section.
PARAMETER | VALUE | |
---|---|---|
High-side supply voltage | 3.3 V or 5 V | |
Low-side supply voltage | 3.3 V or 5 V | |
Voltage drop across the resistor R3 for a linear response | AMC1303x25x: ±250 mV (maximum) |