SBAS771C June 2017 – February 2020 AMC1303E0510 , AMC1303E0520 , AMC1303E2510 , AMC1303E2520 , AMC1303M0510 , AMC1303M0520 , AMC1303M2510 , AMC1303M2520
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current,
see Figure 3 |
RθJA = 112.2°C/W, VDD1 = VDD2 = 5.5 V,
TJ = 150°C, TA = 25°C |
202.5 | mA | ||
RθJA = 112.2°C/W, VDD1 = VDD2 = 3.6 V,
TJ = 150°C, TA = 25°C |
309.4 | |||||
PS | Safety input, output, or total power,
see Figure 4 |
RθJA = 112.2°C/W, TJ = 150°C, TA = 25°C | 1114(1) | mW | ||
TS | Maximum safety temperature | 150 | °C |