10 Revision History
Changes from Revision C (February 2020) to Revision D (October 2024)
- Changed isolation standard from
DIN VDE V 0884-11 (VDE V 0884-11) to DIN
EN IEC 60747-17 (VDE 0884-17) and updated the
Insulation Specifications and
Safety-Related Certifications tables
accordinglyGo
- Added AMC1303M2520F device to Device Comparison Table Go
- Changed chopper frequency from fCLK / 32 to fixed
625kHzGo
- Changed Output Behavior in Case of a Full-Scale Input
sectionGo
Changes from Revision B (June 2018) to Revision C (February 2020)
- Changed Safety-related certifications bullet in Features section: changed VDE certification revision from DIN V VDE V 0884-10 (VDE V 0884-11) to DIN VDE V 0884-11 and changed IEC 60950-1, and IEC 60065 to IEC 62368-1
Go
- Changed DIN V VDE V to DIN VDE V in Description
section Go
- Changed CLR and CPG values from ≥ 9 mm to ≥ 8.5 mm in Insulation Specifications table Go
- Changed Insulation Specifications table header row from DIN V VDE V 0884-11 (VDE V 0884-11): 2017-01 to DIN VDE V 0884-11: 2017-01
Go
- Changed VDE certification details in Safety-Related Certifications table Go
- Changed Safety Limiting Values table format as per current standard Go
- Changed Functional Block Diagram to include input resistors used for VCM diagnosticGo
- Changed Equation 3 and text reference in Digital Filter Usage sectionGo