4 Revision History
Changes from B Revision (June 2018) to C Revision
- Changed Safety-related certifications bullet in Features section: changed VDE certification revision from DIN V VDE V 0884-10 (VDE V 0884-11) to DIN VDE V 0884-11 and changed IEC 60950-1, and IEC 60065 to IEC 62368-1Go
- Changed DIN V VDE V to DIN VDE V in Description section Go
- Changed CLR and CPG values from ≥ 9 mm to ≥ 8.5 mm in Insulation Specifications table Go
- Changed Insulation Specifications table header row from DIN V VDE V 0884-11 (VDE V 0884-11): 2017-01 to DIN VDE V 0884-11: 2017-01Go
- Changed VDE certification details in Safety-Related Certifications table Go
- Changed Safety Limiting Values table format as per current standard Go
- Changed Functional Block Diagram to include input resistors used for VCM diagnosticGo
- Changed Equation 3 and text reference in Digital Filter Usage sectionGo
Changes from A Revision (July 2017) to B Revision
- Changed Reinforced Isolation Capacitor Lifetime Projection figure Go
Changes from * Revision (June 2017) to A Revision
- Released AMC1303x05 devices to production Go
- Added Added ±50 μV to first DC Performance sub-bullet to reflect the AMC1303x05 devices Go
- Changed prevent to minimize in condition statement of Safety Limiting Values table Go
- Added Electrical Characteristics: AMC1303x05x table Go
- Added AMC13063x05 devices to Typical Characteristics section Go