4 Revision History
Changes from Revision B (August 2022) to Revision C (August 2022)
- Added footer to allow Absolute
Maximum Rating violation on VM pin during ISO 7637 transients Go
- Improved footer description on short protectionGo
- EC table - HVSSOP package
only - Lowered AIPROPI accuracy from 5% to 6%, and AIPROPI
matching from 2% to 5% Go
- Typical characteristics -
Added FET RON plot for leaded packageGo
Changes from Revision A (January 2022) to Revision B (July 2022)
-
Device comparison - Removed
pre-production information, slew rate and off-state diagnostics feature
exceptions for DRV8245HRXZQ1 and DRV8244SRYJQ1Go
- Corrected pin name typo for PH/IN2Go
- EC table - RLVL3of3 for MODE pin increased to 250 KΩ
minimumGo
- EC table - Updated typical RON valuesGo
- Typical characteristics -
Corrected FET RON plot, improved AIPROPI plotGo
- Block diagram for P-variant -
Corrected VDD pin typoGo
- Feature description for PWM mode -
Removed pre-production informationGo
- Feature description for
Register - Pin control - Removed pre-production informationGo
- Feature description for SR - Removed
pre-production information and duplication of SR tables (Refer EC table
instead)Go
- Feature description for ITRIP
regulation - Removed pre-production information, added note on linear ITRIP levels using
external DACGo
- Feature description for DIAG
pin (HW variant only) - Corrected behavior for LVL5 settingGo
- Feature description update for OLA -
Added clarification on fault clearing when drive direction is reversedGo
- Functional states - Removed
pre-production informationGo
- SDO frame - Removed pre-production
informationGo
- User registers - Removed
pre-production informationGo
- Typical application - Added recommendations for EMCGo
Changes from Revision * (November 2021) to Revision A (January 2022)
- Updated device status to Mixed ProductionGo