4 Revision History
Changes from Revision C (May 2017) to Revision D (September 2020)
- Changed VDD to VDD5.Go
- In Control Pins row of Absolute Maximum Ratings, DIR was in
both VDD5 and VCC33. Removed DIR from VDD5Go
- Deleted C(bus,I2c) from the Recommended Operating Conditions table Go
- From: When using 3.3 V for I2C, customer must ensure VDD
is above 3 V at all times. To: When using 3.3 V for I2C, customer
must ensure VDD5 is above 3 V at all times.Go
- Changed the "I2C (SDA, SCL)" section of the Timing Requirements
tableGo
- Added tENnCC_HI parameter in section of the Timing
Requirements tableGo
- Added tVDD5V_PG parameter in section of the Timing
Requirements tableGo
- Added note in section DFP/Source – Downstream Facing Port
that ID pin will remain high until VBUS is at VSafe0V.Go
- From: When a voltage level within the proper threshold is detected on CC1,
the DIR pin is pulled low. To: When a voltage level within the proper threshold is
detected on CC1, the DIR pin is high.Go
- From: When a voltage level within the proper threshold is detected on CC2,
the DIR pin is high. To: When a voltage level within the proper threshold is detected on
CC2, the DIR pin is pulled low.Go
- From: HD3SS3220 supports audio and debug accessories in UFP, DFP and
DRP mode. To: HD3SS3220 supports audio and debug accessories in UFP, DFP and DRP
mode by defaultGo
- Added note that UFP accessory support can be disabled by setting
DISABLE_UFP_ACCESSORY register.Go
- Added section on VDD5 and VCC33 power-on
requirementsGo
- Removed the Note about non-failsafe pins from Dead Battery section as
this information is in the VDD5 and VCC33 Power-On Requirements
section.Go
Changes from Revision B (September 2016) to Revision C (May 2017)
- Added RVBUS values: MIN = 855, TYP = 887, MAX = 920 KΩ Go
Changes from Revision A (August 2016) to Revision B (September 2016)
- Changed pins CC1 and CC2 values From: MIN = –0.3 MAX = VDD5 +0.3 To: MIN –0.3 MAX = 6 in the Absolute Maximum Ratings
Go
Changes from Revision * (December 2016) to Revision A (August 2016)
-
Absolute Maximum Ratings, Deleted "ENn_MUX" from the Control PinsGo
-
ESD Ratings, Deleted text "Pins listed as ±XXX V may actually have higher performance." from Note 1Go
-
Recommended Operating Conditions, Added "VDD5 supply ramp time" Go
-
Recommended Operating Conditions, Changed "External resistor on VBUS_DET pin" MIN value From: 890 KΩ To: 880 KΩGo
- Switch the position of CC1 and CC2 in Figure 8-1
Go
- Switch the position of CC1 and CC2 in Figure 8-2
Go
- Switch the position of CC1 and CC2 in Figure 8-3
Go