The INA118 is a low-power, general-purpose instrumentation amplifier offering excellent accuracy. The versatile, three op amp design and small size make this device an excellent choice for a wide range of applications. Current-feedback input circuitry provides wide bandwidth, even at high gain (70 kHz at G = 100).
A single external resistor sets any gain from 1 to 10000. Internal input protection can withstand up to ±40 V without damage.
The INA118 is laser-trimmed for low offset voltage (50 µV), drift (0.5 µV/°C), and high common-mode rejection (110 dB at G = 1000). The INA118 operates with power supplies as low as ±2.25 V, and quiescent current is only 350 µA, making this device an excellent choice for battery-operated systems.
The INA118 is available in 8-pin plastic DIP and SO-8 surface-mount packages, and specified for the –40°C to +85°C temperature range.
The upgraded INA818 offers a lower input stage offset voltage (35 µV, maximum), lower input bias current (0.5 nA maximum) and lower noise (8 nV/√Hz) at the same quiescent current. See the Device Comparison Table for a selection of precision instrumentation amplifiers from Texas Instruments.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
INA118 | SOIC (8) | 3.91 mm × 4.90 mm |
PDIP (8) | 6.35 mm × 9.81 mm |
Changes from Revision B (April 2019) to Revision C (September 2022)
Changes from Revision A (January 2016) to Revision B (April 2019)
Changes from Revision * (September 2000) to Revision A (January 2016)
DEVICE | DESCRIPTION | GAIN EQUATION | RG PINS AT PIN |
---|---|---|---|
INA818 | 35-µV Offset, 0.4-µV/°C VOS Drift, 8-nV/√Hz Noise, Low-Power, Precision Instrumentation Amplifier | G = 1 + 50 kΩ / RG | 1, 8 |
INA819 | 35-µV Offset, 0.4-µV/°C VOS Drift, 8-nV/√Hz Noise, Low-Power, Precision Instrumentation Amplifier | G = 1 + 50 kΩ / RG | 2, 3 |
INA821 | 35-µV Offset, 0.4-µV/°C VOS Drift, 7-nV/√Hz Noise, High-Bandwidth, Precision Instrumentation Amplifier | G = 1 + 49.4 kΩ / RG | 2, 3 |
INA828 | 50-µV Offset, 0.5-µV/°C VOS Drift, 7-nV/√Hz Noise, Low-Power, Precision Instrumentation Amplifier | G = 1 + 50 kΩ / RG | 1, 8 |
INA333 | 25-µV VOS, 0.1-µV/°C VOS Drift, 1.8-V to 5-V, RRO, 50-µA IQ, chopper-stabilized INA | G = 1 + 100 kΩ / RG | 1, 8 |
PGA280 | 20-mV to ±10-V Programmable Gain IA With 3-V or 5-V Differential Output; Analog Supply up to ±18 V | Digital programmable | N/A |
INA159 | G = 0.2 V Differential Amplifier for ±10-V to 3-V and 5-V Conversion | G = 0.2 V/V | N/A |
PGA112 | Precision Programmable Gain Op Amp With SPI | Digital programmable | N/A |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | RG | — | Gain setting pin. For gains greater than 1, place a gain resistor between pin 1 and pin 8. |
2 | V–IN | Input | Negative input |
3 | V+IN | Input | Positive input |
4 | V– | Power | Negative supply |
5 | Ref | Input | Reference input. This pin must be driven by low impedance or connected to ground. |
6 | VO | Output | Output |
7 | V+ | Power | Positive supply |
8 | RG | — | Gain setting pin. For gains greater than 1, place a gain resistor between pin 1 and pin 8. |